Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's Co-Locating Mount with Two 10" Strong Arm Mounts Kit for Cisco access points offers unprecedented flexibility to install an access point and two antennas together, and then position them optimally for high-performance Wi-Fi. The access point mounts in the center section of the bracket, and brackets on each side host two Strong Arm Mounts. Directional antennas (not included) attach to the Strong Arm Mounts, and the entire pre-assembled unit is mounted to a flat, horizontal surface. Enables separation of the antennas for the creation of Macro / Macro cell configurations in stadiums, warehouses, and other industrial environments when the AP is using its standard external antenna ports along with the DART Connector/Jumper.

- Hide Gallery
Wi-Fi Co-Locating Mount with Two 10" Strong Arm Mounts for Cisco APs

Revit BIM Files for Wi-Fi Co-Locating Mount with Two 10" Strong Arm Mounts for Cisco APs

Wireless Networks: Mount: Co Lo Cisco

Catalogs for Wi-Fi Co-Locating Mount with Two 10" Strong Arm Mounts for Cisco APs
Videos for Wi-Fi Co-Locating Mount with Two 10" Strong Arm Mounts for Cisco APs
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | Two VenVolt Batteries
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenAnt™ Mount Unboxing
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | One VenVolt Battery
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - Features & Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Wi-Fi Antenna - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev Surge Arrestors - Features and Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Introducing the Universal Wi-Fi Antenna
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenVolt 2 Customer Testimonial - Part 1
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of An In-Depth Look at VenDome Antennas
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information