For nearly three decades, CDS has produced the highest quality FRP clad doors featuring mortise and tenon main frame assembly and 6" head rail in every door model. This construction method creates a stronger, more durable door panel and provides plenty of space for no-hassle, secure door closer installation. The F500 is fabricated using 5-1/2" wide extruded aluminum stiles with, 6" wide head rail and 2-1/2" wide bottom rail. Interlocking edges are standard on the Model F500 door. The finished product is low-maintenance, rust free and durable. CDS F500 doors are most commonly used in schools and university applications, but also used within institutions, hospitals, factories and any application where aesthetics, corrosion resistance and low maintenance are desired. Our FRP doors are an excellent choice when replacing wood or hollow metal doors for interior or exterior applications. CDS F500 doors are available in four finish options: Anodized Aluminum, textured FRP in Pebble Grain or Hexpin available in fourteen standard colors; or authentic natural wood grain textured FRP in flush panel configuration in four standard colors.
- Hide Gallery