The ultimate exterior solution.
RENOLIT EXOFOL FX is the high-performance film for the global market which sets new standards in terms of color fastness and durability.
It is especially designed and formulated for harsh radiation, freezing temperatures and tropical conditions found in North America.
The RENOLIT EXOFOL FX film structure
RENOLIT EXOFOL FX is a multi-layer film with an overall thickness of 170 - 180 microns. The top layer consists of a polyvinylidene fluoride film (PVDF), the second is transparent polymethylmethacrylate (PMMA) and the base layer is a solid color PMMA. The base layer contains Solar Shield Technology (SST), to further decrease heat build-up of the film and the laminated components.
RENOLIT EXOFOL FX is highly ultraviolet, pollution and salt-air resistant. This high-performance laminate retains its beauty throughout its service life. In addition, the film's low surface tension makes it inherently dirt-repellent and therefore easy to clean. Even graffiti can easily be removed with a special cleaner. The easy-to-clean effect of RENOLIT EXOFOL FX allows it to be used for new applications such as faCades on high-rise buildings.
Both stock and custom designs and colors are available:
The 3-layer construction, each engineered for maximum purpose, means RENOLIT EXOFOL FX is built to last. RENOLIT EXOFOL FX is proven in some of the world's toughest weathering sites with outstanding color and gloss retention.
As a result of the excellent performance, RENOLIT EXOFOL FX now comes with a North American Warranty up to 20 years.