Rated 5 based on 1 product reviews
CONTACT INFO
Wolf Steel USA
103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Would you like to see hosted content from Napoleon Fireplaces?
EMAIL
Request for informationNapoleon Fireplaces Contact Us / RFI

The Napoleon High Country is a series of wood burning fireplaces that feature exceptionally large viewing areas so you will never miss a second of the gorgeous glow from the fire. Heat radiating ceramic glass and a powerful air wash system makes this fireplace easy to light and keeps the glass clean. The state-of-the-art wood burning technology and hand-crafted beauty of the High Country Series will last for generations.

 

Features:

 

  • Fuel Type: Wood

  • View Type: Single Sided

  • Available Models: 3000, 5000, 6000, 7000 & 8000

  • Clean Burning

  • ZERO GRAVITY™ Door System

  • 10" Diameter chimney allowed

  • Flue damper and outside air damper close 100% when not in use

  • Outside air control lever

  • Heat Resistant gloves included

  • WHISPER QUIET™ blower system

 

 

Napoleon Professional Support Center

 

- Hide Gallery
Wood Fireplaces

Wood Fireplaces  

High Country™ Series  
1