Rated 5 based on 1 product reviews
Haven Lighting

Outdoor Lighting

CONTACT INFO
EMAIL
Request for informationHaven Lighting Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon

X Series Classic Style 9 Inch Light - 1 inch light in middle section. Comes with a male and female connector for quick installation.  

Design Services

- Hide Gallery
X Series Classic - 9 Inch Light

Revit BIM Files for X Series Classic - 9 Inch Light

Outdoor LED Lighting: Vertical-Mounted: X-Series

Outdoor LED Lighting: Side-Mounted: X-Series

Specifications for X Series Classic - 9 Inch Light
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for X Series Classic - 9 Inch Light
Haven Lighting video of How to Install and Hide LED Light Strips (Easy Installation)
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Bury Wire Underground with No Digging
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Wire A Drill Bit for Landscape Wire
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of The Top 5 Ways to Light Outdoor Stairs
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Installing Commercial Lights (Haven Lighting Winter Training)
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of 1867 Victorian Home - Full Outdoor Lighting Installation!
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Haven Lighting App tour - Events and Color Selection
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information