X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
CONTACT INFO
20 Commerce Park N.
Bedford
, NH
Toll Free:
800-654-5600
Phone:
603-669-5136
www.z-flex.com
www.novaflexgroup.com
Would you like to see hosted content from Z-Flex U.S. Inc.?
EMAIL
Request for information
Z-Flex U.S. Inc.
Contact Us / RFI
Z-Flex U.S. Inc.
>
PRODUCT
>
Z-DENS Test Port - Part Number: 2ZDTP (2, 3, 4, 5, 6, 8)
Z-DENS Test Port - Part Number: 2ZDTP (2, 3, 4, 5, 6, 8)
Z-DENS Test Port. Available in 2" to 8" diameters.
Request More Information
- Hide Gallery
Videos for Z-DENS Test Port - Part Number: 2ZDTP (2, 3, 4, 5, 6, 8)
Z-Flex U.S. Inc. video of Z-Flex Product Overview
2023-06-30T00:00:00+00:00Z
Z-Flex Product Overview
(Z-Flex U.S. Inc.)
request for information
Z-Flex U.S. Inc. video of Z-Flex Video 2
2023-06-30T00:00:00+00:00Z
Z-Flex Video 2
(Z-Flex U.S. Inc.)
request for information
Z-Flex U.S. Inc. video of Z-Flex ZV Special Gas Vent
2023-06-30T00:00:00+00:00Z
Z-Flex ZV Special Gas Vent
(Z-Flex U.S. Inc.)
request for information