Rated 5 based on 1 product reviews
Gallery System Art Displays

Picture Hanging and Lighting Systems

CONTACT INFO
EMAIL
Request for informationGallery System Art Displays Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Hang lightweight unframed artworks easily with these self-adhesive hanger tabs, which provide a convenient attachment point for hanging hooks when mounted on the backing material. Zig-zag cutout makes them self-leveling; place upper edge about 1.5 inches below the top of the work to conceal the hanging hook. NOTE: the adhesive in these hangers should be considered permanent when attached to softer backing materials like paper and fiber.

- Hide Gallery
ZigZag Hangers for Unframed Art, 10-pack

Specifications for ZigZag Hangers for Unframed Art, 10-pack
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for ZigZag Hangers for Unframed Art, 10-pack
Videos for ZigZag Hangers for Unframed Art, 10-pack
Gallery System Art Displays video of Using the Gallery System Pushbutton Hook
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of Arranging Art On Your Wall: Picture Hanging Ideas from a Gallery Owner
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of The Integrity of the Show: Kaji Aso Studio and Gallery System Art Displays
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of Hang Art the Elegantly Simple Way: Gallery System Art Hanging Systems
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of Gallery Owner Marilyn Swift on Gallery System
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of Gallery System Hooks & Hangers Overview
2024-07-25T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of How to Install and Hang with your Original Gallery System
2024-07-25T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of Hanging with Picture Molding Hangers
2024-07-25T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of How to Install and Hang with Your GalleryOne
2024-07-25T00:00:00+00:00Z
(Gallery System Art Displays)request for information