Auciello Iron Works, Inc. > CSI Specifications > Concrete Forming - Plastic Post Hole Forms Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
Auciello Iron Works, Inc. - CONCRETE FORMING - PLASTIC POST HOLE FORMS

SECTION 03 11 00

CONCRETE FORMING - PLASTIC POST HOLE FORMS

** NOTE TO SPECIFIER ** Auciello Iron Works, Inc.; Plastic post hole forms.
This section is based on the products of Auciello Iron Works, Inc., which is located at:
560 Main St.
Hudson, MA 01749
Tel: 978-568-8382
Fax: 978-562-9982
Email: request info (mail@aucielloiron.com)
Web: https://aucielloironworks.com
[ Click Here ] for additional information.
Auciello Iron Works, Inc. specializes in the fabrication of crash-tested bridge railings, pedestrian railings of all kinds, ADA ramp railings, structural steel bridge repairs, scuppers and scupper grates, heavy duty truck platform, and custom made products in steel, aluminum, and stainless steel.
We offer fast turn-around times, competitive rates, and unmatched quality for all your fabrication needs: Welding, Drilling, Milling, Punching, Shearing, Counterboring, Countersinking, Coping, and Cutouts of all shapes. Our welders are the best around. We also offer robotic welding.
AISC Certifications: Building, Simple Bridge, and Components, with a Fracture-Critical Endorsement.
We are a trusted fabricator for several state DOTs, and have performed work for the National Park Service, the Army Corp of Engineers, AMTRAK, ITEK, MBTA, and many city and town agencies throughout the Northeast and beyond. We ship nationally.

PART 1

GENERAL

1.1

SECTION INCLUDES

A.

Plastic post hole forms.

1.2

RELATED SECTIONS

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.

A.

Section 03 30 00 - Cast-in-Place Concrete.

B.

Section 05 52 13 - Pipe and Tube Railings.

C.

Section 05 73 16 - Wire Rope Decorative Metal Railings.

1.3

SUBMITTALS

A.

Submit under provisions of Section 01 30 00 - Administrative Requirements.

B.

Product Data:

1.

Manufacturer's data sheets on each product to be used.

2.

Preparation instructions and recommendations.

3.

Storage and handling requirements and recommendations.

4.

Typical installation methods.

C.

Verification Samples: Two representative units of each type, size, pattern and color.

D.

Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.

1.4

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.

B.

Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.

C.

Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.

** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.

D.

Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.

1.

Intent of mock-up is to demonstrate quality of workmanship and visual appearance.

2.

If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.

3.

Retain mock-up during construction as a standard for comparison with completed work.

4.

Do not alter or remove mock-up until work is completed or removal is authorized.

1.5

PRE-INSTALLATION CONFERENCE

A.

Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.

1.6

DELIVERY, STORAGE, AND HANDLING

A.

Store and handle in strict compliance with manufacturer's written instructions and recommendations.

B.

Protect from damage due to weather, excessive temperature, and construction operations.

1.7

PROJECT CONDITIONS

A.

Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.

1.8

WARRANTY

A.

Manufacturer's standard limited warranty unless indicated otherwise.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Acceptable Manufacturer: Auciello Iron Works, Inc., which is located at:
560 Main St.
Hudson, MA 01749
Tel: 978-568-8382
Fax: 978-562-9982
Email: request info (mail@aucielloiron.com);Web: https://aucielloironworks.com

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.

2.2

PLASTIC POST HOLE FORMS

** NOTE TO SPECIFIER ** Delete basis of design option not required.

A.

Basis of Design: EZ Sleeve, Model 3006; as manufactured by Auciello Iron Works, Inc.

1.

Material: 1/16 inch (1.6 mm) thick polyethylene.

2.

Description: Round form with closed top and snap-on base.

3.

Maximum Pipe Size: 2-3/8 inch (60 mm) outside diameter or 2 inch (51 mm) square.

4.

Diameter at Top: 3 inches (76 mm).

5.

Diameter at Base: 3-1/2 inches (89 mm).

6.

Height: 6 inches (152 mm).

7.

Base Size: 4-3/4 inches (121 mm).

8.

Color: Safety orange.

9.

Features:

a.

Top prevents debris from entering hole.

b.

Top tab indicates hole center.

c.

Helical groove inside allows easy removal. Pulling top tab separates form along groove.

d.

Snap-on flanged base has holes for anchoring to reinforcement or formwork.

B.

Basis of Design: EZ Sleeve, Model 4012; as manufactured by Auciello Iron Works, Inc.

1.

Material: 1/16 inch (1.6 mm) thick polyethylene.

2.

Description: Round form with closed top and snap-on base.

3.

Maximum Pipe Size: 3-1/2 inch (89 mm) outside diameter or 2-1/2 inch (64 mm) square.

4.

Diameter at Top: 4 inches (102 mm).

5.

Diameter at Base: 5 inches (127 mm).

6.

Height: 12 inches (305 mm).

7.

Base Size: 7 inches (178 mm).

8.

Color: Safety orange.

9.

Features:

a.

Top prevents debris from entering hole.

b.

Top tab indicates hole center.

c.

Helical groove inside allows easy removal. Pulling top tab separates form along groove.

d.

Snap-on flanged base has holes for anchoring to reinforcement or formwork.

PART 3

EXECUTION

3.1

EXAMINATION

A.

Do not begin installation until substrates have been properly constructed and prepared.

B.

If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

B.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

3.3

INSTALLATION

A.

Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.

B.

Installation Prior to Pouring Concrete: Anchor form with staples, nails, or wire through base flanges or top tab.

C.

Installation after Concrete Placement: Immediately after placing concrete, press post hole form into concrete.

D.

Accurately locate post hole forms. Use top tabs to determine spacing and alignment. Ensure forms are vertical and top is flush with concrete surface.

E.

When concrete has set, grip top tab with pliers and pull form from hole.

F.

Place posts in holes, brace or wedge to ensure components are vertical and rigid, and fill hole with grout. Maintain bracing until grout sets.

3.4

FIELD QUALITY CONTROL

A.

Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.

3.5

CLEANING AND PROTECTION

A.

Clean products in accordance with the manufacturer's recommendations.

B.

Touch-up, repair or replace damaged products before Substantial Completion.

END OF SECTION

END OF SECTION