Avanti Systems USA > CSI Specifications > Aluminum Framed Storefronts And Entrances - Glazed And Solid Specification Auto-edit this with SpecWizard® !
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
Avanti Systems USA - ALUMINUM FRAMED STOREFRONTS AND ENTRANCES - GLAZED AND SOLID

SECTION 08 41 13

ALUMINUM FRAMED STOREFRONTS AND ENTRANCES - GLAZED AND SOLID

** NOTE TO SPECIFIER ** Avanti Systems USA; Glass partitions and walls.
This section is based on the products of Avanti Systems USA, which is located at:
200 Pemberwick Rd.
Greenwich, CT 06830
Toll Free Tel: 877-282-6843
Tel: 914-934-9093
Fax: 914-934-5992
Email: request info (sales@avantisystemsusa.com)
Web: https://www.avantisystemsusa.com
[ Click Here ] for additional information.

Avanti Systems specializes in glass partition systems for commercial interiors. That's why, when it comes to glass walls and door systems, we are a preferred architectural interior glass office wall manufacturer for architects, designers contractors and owners.
Exclusively Engineered and Quality Tested Systems
Acoustically Tested Decibel Rated Partitions
Warranty on All Parts and Services
Components are In-Stock and Ready to Ship
European Inspired Design is Sleek and Slimline

PART 1

GENERAL

1.1

SECTION INCLUDES

** NOTE TO SPECIFIER ** Delete items below not required for project.

A.

Aluminum framed storefronts and entrances.

1.

Atrium. (Atrium Wall Partition)

2.

Frameless. (Solare Acoustic Single Glazed) (Solare Acoustic Double Glazed)

3.

Freestanding. (Elite Free)

4.

High wall. (Elevare Mullion) (Elevare Point Support Single Glazed) (Elevare Stacking Double Glazed) (Elevare Tension System)

5.

Modular. (Transverso)

B.

Entrance hardware.

C.

Privacy glazing.

D.

Fasteners and accessories.

1.2

RELATED SECTIONS

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.

A.

Section 10 22 00 - Demountable Partitions - Glazed and Solid.

B.

Section 08 42 13 - Aluminum Framed Entrances - Glazed and Solid.

1.3

REFERENCES

** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.

A.

American Architectural Manufacturers Association (AAMA):

1.

AAMA 611 - Voluntary Specification for Anodized Architectural Aluminum.

2.

AAMA 2603 - Voluntary Specification, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels.

B.

Architectural Barriers Act (ABA).

C.

American with Disabilities Act (ADA).

D.

ASTM International (ASTM):

1.

ASTM A276 - Standard Specification for Stainless Steel Bars and Shapes.

2.

ASTM B221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.

3.

ASTM C1036 - Standard Specification for Flat Glass.

4.

ASTM C1048 - Standard Specification for Heat-Strengthened and Fully Tempered Flat Glass.

5.

ASTM C1172 - Standard Specification for Laminated Architectural Flat Glass.

6.

ASTM E84 - Measurement Uncertainty and Statistical Process Control for the Steiner Tunnel.

7.

ASTM E90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements.

8.

ASTM E413 - Classification for Rating Sound Insulation.

E.

American National Standards Institute (ANSI):

1.

ANSI Z97.1 - Safety Glazing Materials Used in Buildings - Safety Performance Specifications and Methods of Test.

F.

American Society of Civil Engineers (ASCE):

1.

ASCE/SEI 7 - Minimum Design Loads and Associated Criteria for Buildings and Other Structures.

G.

International Code Council (ICC):

1.

ICC A117.1 - Accessible and Usable Buildings and Facilities.

H.

Structural Engineering Institute (SEI):

I.

Underwriters Laboratories (UL):

1.

UL 723 - Flammability.

1.4

SUBMITTALS

A.

Submit under provisions of Section 01 30 00.

B.

Product Data:

1.

Manufacturer's data sheets on each product to be used.

2.

Preparation instructions and recommendations.

3.

Storage and handling requirements and recommendations.

4.

Typical installation methods.

C.

Sustainable Design Submittals:

1.

Product Data: For recycled content, indicating postconsumer and preconsumer recycled content and cost.

** NOTE TO SPECIFIER ** Delete if not applicable to product type.

D.

Samples for Verification: For each type of the following products:

1.

Face-Panel Finish: Manufacturer's standard-size unit, but not less than 6 inches (150 mm) square.

2.

Linear Trim: 12 inch (300 mm) long Samples.

** NOTE TO SPECIFIER ** Retain "Glazing" Subparagraph below for glazing if furnished by demountable-partition manufacturer.

3.

Glazing: Manufacturer's standard-size unit, but not less than 3 inches (75 mm) square.

E.

Shop Drawings: For demountable partitions.

1.

Include plans, elevations, sections, and attachment details at floors, columns, permanent partitions, and ceilings; and method of erection and disassembly.

** NOTE TO SPECIFIER ** Delete paragraph below if partitions do not include wiring raceways.

2.

Include diagrams for power, signal, and control wiring raceways; and details of access to raceways.

** NOTE TO SPECIFIER ** Keep coordination drawings paragraph below for situations where limited space necessitates maximum utilization for efficient installation of different components or if coordination is required for installation of products and materials by separate installers. Coordinate paragraph with other Sections specifying products listed below. Preparation of coordination drawings requires the participation of each trade involved in installations within the limited space.

F.

Coordination Drawings: Reflected ceiling plans and other details, drawn to scale, on which the following items are shown and coordinated with each other, using input from the installers of the items involved:

1.

Suspended-ceiling components and dimensioned ceiling-grid layout.

2.

Locations of fixed door and window mullions.

3.

Overhead bracing, seismic restraints, and related structural members.

4.

Ductwork above ceiling.

G.

Maintenance Data: For demountable partitions to include in maintenance manuals.

1.5

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.

B.

Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.

C.

Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.

** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.

D.

Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.

1.

The intent of mock-up is to demonstrate quality of workmanship and visual appearance.

2.

If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.

3.

Retain mock-up during construction as a standard for comparison with completed work.

4.

Do not alter or remove mock-up until work is completed or removal is authorized.

1.6

PRE-INSTALLATION CONFERENCE

A.

Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.

1.7

DELIVERY, STORAGE, AND HANDLING

A.

Store and handle in strict compliance with manufacturer's written instructions and recommendations.

B.

Protect from damage due to weather, excessive temperature, and construction operations.

1.8

PROJECT CONDITIONS

A.

Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.

1.9

WARRANTY

A.

Manufacturer's standard limited warranty unless indicated otherwise.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Acceptable Manufacturer: Avanti Systems USA, which is located at:
200 Pemberwick Rd.
Greenwich, CT 06830
Toll Free Tel: 877-282-6843
Tel: 914-934-9093
Fax: 914-934-5992
Email: request info (sales@avantisystemsusa.com);Web: https://www.avantisystemsusa.com

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00.

2.2

ALUMINUM FRAMES STOREFRONTS AND ENTRANCES

A.

Performance Requirements:

1.

Structural Performance: Capable of withstanding the effects of gravity loads and stresses within limits and under conditions.

** NOTE TO SPECIFIER ** Retain "Acoustical Performance" Paragraph below if sound-rated units are required.

2.

Acoustical Performance: Demountable-partition assembly that has been tested by a qualified testing agency for sound transmission loss performance according to ASTM E 90, calculated according to ASTM E 413, and rated for not less than the STC value indicated.

B.

General: Site-assembled, progressive or nonprogressive demountable-partition assembly and components that are the standard products of manufacturer.

** NOTE TO SPECIFIER ** Delete paragraphs and basis of design options not required.

C.

Atrium:

1.

Basis-of-Design: Atrium Wall Partition System as manufactured by Avanti Systems, Inc.

a.

Face Panels: Manufacturer's standard glazing.

** NOTE TO SPECIFIER ** Delete glazing options not required.

1)

Thickness: 1/2 inch (12.7 mm). Clear tempered.

2)

Thickness: 9/16 inch (14.3 mm). Tempered-Laminated.

3)

Thickness: 5/8 inch (15.9 mm). Clear tempered.

4)

Thickness: 11/16 inch (17.5 mm). Tempered-Laminated.

5)

Thickness: 3/4 inch (19 mm). Tempered-Laminated.

6)

Thickness: 13/16 inch (20.6 mm). Tempered-Laminated.

7)

Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing.

** NOTE TO SPECIFIER ** Delete color options not required.

a)

Color: Clear.

b)

Color: Grey.

c)

Color: Green.

d)

Color: Bronze.

e)

Color: Blue.

f)

Wire Leads: 18 Guage. Exit the Center of the Panel Unless Noted Otherwise. Length: ________.

g)

Protective U-Channel: Covers Glass Edge and Wiring.

h)

Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer.

i)

Clear Visible Area - Switchable Film Area: 1/16 (1.5 mm) inches.

j)

Trim/Molding: Recommended 1 inch (25 mm). Required to Conceal Entirety of bus bars.

** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish.

1)

Trim Finish: Polyester powder coat.

a)

Color: RAL 9006, white aluminum.

b)

Color: As determined by the Architect.

2)

Trim Finish: Clear-anodized aluminum.

** NOTE TO SPECIFIER ** Delete panel width and height options not required.

8)

Modular Panel Widths: Up to 60 inches (1524 mm).

9)

Modular Panel Widths: Indicated on Drawings.

10)

Modular Panel Widths: ___ inches (___ mm).

11)

Modular Panel Height: Full height up to 144 inches (3658 mm).

12)

Modular Panel Height: Indicated on Drawings.

13)

Modular Panel Height: ___ inches (___ mm).

b.

Track: Continuous, factory-finished, snap-on. Adjustable for variations in floor and ceiling levels.

** NOTE TO SPECIFIER ** Delete track material and finish and color options not required.

1)

Track Material: Extruded Aluminum per ASTM B221, 6063-T6 alloy and temper.

a)

Exposed-Metal Track Finish: Polyester powder coat.

1)

Color: RAL 9006, white aluminum.

2)

Color: As determined by the Architect.

b)

Exposed-Metal Track Finish: Clear-anodized aluminum.

2)

Track Material: Stainless steel; ASTM A276, Type 304.

** NOTE TO SPECIFIER ** Detele single or double track options. Whichever are not required.

3)

Head Track Single: Flush (HxD): 2 x 1 inches (51 x 25 mm).

4)

Base Track Single: Flush (HxD): 1 x 1 inches (25 x 25 mm).

5)

Jamb Track Single: Flush (HxD): 1-1/16 x 1 inches (27 x 25 mm).

6)

Head Track Double: Flush (HxD): 2 x 4 inches (51 x 102 mm).

7)

Base Track Double: Flush (HxD): 1 x 4 inches (25 x 102 mm).

8)

Jamb Track Double: Flush (HxD): 1-1/16 x 1 inches (27 x 25 mm).

9)

Panel Joints: "H" Section. Clear PVC. Straight butt joint without trim.

c.

Fastener: Stainless steel; ASTM A276, Type 304.

1)

Base Diameter: 1-1/16 inches (27 mm). Length: 1-1/8 inches (28 mm).

2)

Top Diameter: 1-1/16 inches (27 mm). Length: 1/8 inches (3 mm).

3)

Thread Diameter: 3/16 inches (5 mm).

D.

Frameless:

1.

Basis-of-Design: Frameless Solare Acoustic Single Glazed Partition System as manufactured by Avanti Systems, Inc.

** NOTE TO SPECIFIER ** Delete STC rating options not required.

a.

Acoustical STC Rating: Up to 35.

b.

Acoustical STC Rating: _____.

c.

Face Panels: Manufacturer's standard glazing.

** NOTE TO SPECIFIER ** Delete glazing options not required.

1)

Thickness: 1/2 inch (12.7 mm). Clear tempered.

2)

Thickness: 9/16 inch (14.3 mm). Tempered-Laminated.

3)

Thickness: 5/8 inch (15.9 mm). Clear tempered.

4)

Thickness: 11/16 inch (17.5 mm). Tempered-Laminated.

5)

Thickness: 3/4 inch (19 mm). Tempered-Laminated.

6)

Thickness: 13/16 inch (20.6 mm). Tempered-Laminated.

7)

Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing.

** NOTE TO SPECIFIER ** Delete color options not required.

a)

Color: Clear.

b)

Color: Grey.

c)

Color: Green.

d)

Color: Bronze.

e)

Color: Blue.

f)

Wire Leads: 18 Guage. Exit the Center of the Panel Unless Noted Otherwise. Length: ________.

g)

Protective U-Channel: Covers Glass Edge and Wiring.

h)

Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer.

i)

Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm).

j)

Trim/Molding: Recommended 1 inch (25 mm). Required to Conceal Entirety of bus bars.

** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish.

1)

Trim Finish: Polyester powder coat.

a)

Color: RAL 9006, white aluminum.

b)

Color: As determined by the Architect.

2)

Trim Finish: Clear-anodized aluminum.

** NOTE TO SPECIFIER ** Delete panel width and height options not required.

8)

Modular Panel Widths: Up to 60 inches (1524 mm).

9)

Modular Panel Widths: Indicated on Drawings.

10)

Modular Panel Widths: ___ inches (___ mm).

11)

Modular Panel Height: Full height up to 144 inches (3658 mm).

12)

Modular Panel Height: Indicated on Drawings.

13)

Modular Panel Height: ___ inches (___ mm).

d.

Track: Continuous, factory-finished, snap-on. Adjustable for variations in floor and ceiling levels.

1)

Track Material: Extruded Aluminum per ASTM B221, 6063-T6 alloy and temper.

** NOTE TO SPECIFIER ** Delete finish and color options not required.

a)

Exposed-Metal Track Finish: Polyester powder coat.

1)

Color: RAL 9006, white aluminum.

2)

Color: As determined by the Architect.

b)

Exposed-Metal Track Finish: Clear-anodized aluminum.

** NOTE TO SPECIFIER ** Delete flush or recessed options not required, base track options not required, and panel joints not required.

2)

Ceiling Track: Flush (HxD): 1 x 1 inches (25 x 25 mm).

3)

Base Track: Flush (HxD): 1 x 1 inches (25 x 25 mm).

4)

Jamb Track: Flush (HxD): 1 x 1 inches (25 x 25 mm).

5)

Ceiling Track: Recessed (HxD): 1 x 2 inches (25 x 51 mm).

6)

Base Track: Recessed (HxD): 1 x 2 inches (25 x 51 mm).

7)

Jamb Track: Recessed (HxD): 1 x 2 inches (25 x 51 mm).

8)

Base Track: Heavy Shoe (HxD): 3.5 x 2.25 inches (89 x 57 mm).

a)

Cladding: Stainless steel.

9)

Base Track: Floor angle (HxD): 4 x 4 inches (102 x 102 mm).

a)

Cover Plate: 3 inches (76 mm).

b)

Glazing packer.

10)

Panel Joints: "H" Section. Clear PVC. Straight butt joint without trim.

11)

Panel Joints: "H" Section. Clear PVC. 135 degree corner.

12)

Panel Joints: "T" Section. Bulb seal.

13)

Outside Corner Trim: "F" Section. 90 degree corner.

e.

Entrances:

** NOTE TO SPECIFIER ** Delete door type, acoustical performance, door function and door frame options not required.

1)

Door Type: Pivot, glass swing door.

2)

Door Type: Pivot, glass swing door pair.

3)

Door Type: Pivot, frameless glass swing door.

4)

Door Type: Hinged, glass, swing door.

5)

Door Type: Double glazed acoustic door.

a)

Manufacturer's standard integral blinds.

b)

Dropped door seal.

6)

Door Type: Standard sliding door.

7)

Door Type: Barn glass sliding door.

8)

Door Type: Premium glass sliding door.

9)

Door Type: Cloud glass sliding door.

10)

Door Type: Cloud glass sliding door at wall.

11)

Door Type: Cloud assisted glass sliding door.

12)

Door Type: Timber swing door.

13)

Door Type: Lunar smart glass swing door.

14)

Acoustical Performance: 43 Db.

15)

Acoustical Performance: ___ Db.

16)

Entrance Door Function: Free swing.

17)

Entrance Door Function: Self-closing.

18)

Door Frame: Frameless pivot door - scribe abutment.

19)

Door Frame: Single glazed door frame.

20)

Hardware:

** NOTE TO SPECIFIER ** Delete hardware options not required.

a)

Pivot Door: Top free swing.

b)

Pivot Door: Bottom free swing pivot.

c)

Pivot Door: Bottom free swing pivot option.

d)

Pivot Door: Recessed walking beam pivot.

e)

Panic hardware.

f)

Panic Hardware with vertical rods.

g)

Patch Fittings: Top offset gas.

h)

Patch Fittings: Bottom offset glass.

i)

Patch Fittings: Bottom center hung.

j)

Patch Fittings: Transom offset.

k)

Patch Fittings: Transom with center pivot.

l)

Patch Fittings: Transom with door stop.

m)

Patch Fittings: Top center hung.

n)

Patch Fittings: Center pivot wall mount.

o)

Patch Fittings: Locking.

p)

Patch Fittings: Hydraulic self-closing.

q)

Closer: Recessed door closer.

r)

Door Seal: Drop down.

s)

Hinge: Free swing hinge.

t)

Hinge: Frame to glass door hydraulic hinge.

u)

Door Pull: Ladder pull 60 inches (1524 mm) locking; IC Core Available.

v)

Door Pull: Ladder pull 48 inches (1219 mm) locking.

w)

Door Pull: Ladder pull 48 inches (1219 mm) non-locking.

x)

Door Pull: Lever handle.

y)

Door Pull: Lever latch and handle.

z)

Lockset: Lock center mount.

aa)

Lockset: Deluxe slip-on.

ab)

Keeper: Dust proof.

ac)

Fasteners: Countersunk.

ad)

Fasteners: Flush.

2.

Basis-of-Design: Frameless Solare Acoustic Double Glazed Partition System as manufactured by Avanti Systems, Inc.

** NOTE TO SPECIFIER ** Delete STC rating options not required.

a.

Acoustical STC Rating: 44 to 50.

b.

Acoustical STC Rating: _____.

c.

Face Panels: Manufacturer's standard glazing.

** NOTE TO SPECIFIER ** Delete glazing options not required.

1)

Thickness: 1/2 inch (12.7 mm). Clear tempered.

2)

Thickness: 9/16 inch (14.3 mm). Tempered-Laminated.

3)

Thickness: 5/8 inch (15.9 mm). Clear tempered.

4)

Thickness: 11/16 inch (17.5 mm). Tempered-Laminated.

5)

Thickness: 3/4 inch (19 mm). Tempered-Laminated.

6)

Thickness: 13/16 inch (20.6 mm). Tempered-Laminated.

7)

Thickness: 9/16 inch (14.3 mm). Laminated LCD Lunar Smart Glass Privacy Glazing:

** NOTE TO SPECIFIER ** Delete color options not required.

a)

Color: Clear.

b)

Color: Grey.

c)

Color: Green.

d)

Color: Bronze.

e)

Color: Blue.

f)

Wire Leads: 18 Guage. Exit the Center of the Panel Unless Noted Otherwise. Length: ________.

g)

Protective U-Channel: Covers Glass Edge and Wiring.

h)

Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer.

i)

Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm)

j)

Trim/Molding: Recommended 1 inch (25 mm). Required to Conceal Entirety of bus bars.

** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish.

1)

Trim Finish: Polyester powder coat.

a)

Color: RAL 9006, white aluminum.

b)

Color: As determined by the Architect.

2)

Trim Finish: Clear-anodized aluminum.

** NOTE TO SPECIFIER ** Delete panel width and height options not required.

8)

Modular Panel Widths: Up to 60 inches (1524 mm).

9)

Modular Panel Widths: Indicated on Drawings.

10)

Modular Panel Widths: ___ inches (___ mm).

11)

Modular Panel Height: Full height up to 144 inches (3658 mm).

12)

Modular Panel Height: Indicated on Drawings.

13)

Modular Panel Height: ___ inches (___ mm).

d.

Track: Continuous, factory-finished, snap-on. Adjustable for variations in floor and ceiling levels.

1)

Track Material: Extruded Aluminum per ASTM B221, 6063-T6 alloy and temper.

** NOTE TO SPECIFIER ** Delete finish and color options not required.

a)

Exposed-Metal Track Finish: Polyester powder coat.

1)

Color: RAL 9006, white aluminum.

2)

Color: As determined by the Architect.

b)

Exposed-Metal Track Finish: Clear-anodized aluminum.

** NOTE TO SPECIFIER ** Delete base track and ceiling track options not required.

2)

Base Track: Flush (HxD): 1 x 4 inches (25 x 102 mm).

3)

Base Track: Flush Deep Deflection (HxD): 2 x 4 inches (51 x 102 mm).

4)

Ceiling Track: Flush (HxD): 1 x 4 inches (25 x 102 mm).

5)

Ceiling Track: Flush Deep Deflection (HxD): 2 x 4 inches (51 x 102 mm).

** NOTE TO SPECIFIER ** Delete blind control and jamb track wall abutment options not required.

6)

Base Track Profile: Blind control.

7)

Ceiling Track Profile: Blind control.

8)

Jamb Track Wall Abutment: Fair End.

9)

Jamb Track Wall Abutment: Fair End. Blind control.

10)

Jamb Track Wall Abutment: Blind control.

11)

Jamb Track: Flush (HxD): 1 x 4 inches (25 x 102 mm).

12)

Outside Corner Trim: "F" Section. 90 degree corner.

13)

Panel Joints: "H" Section. Clear PVC. Straight butt joint without trim.

e.

Entrances:

** NOTE TO SPECIFIER ** Delete door type, acoustical performance, and door function options not required.

1)

Door Type: Pivot, glass swing door.

2)

Door Type: Pivot, glass swing door pair.

3)

Door Type: Hinged, glass, swing door.

4)

Door Type: Double glazed acoustic door.

a)

Provide manufacturer's standard integral blinds.

b)

Dropped door seal.

5)

Door Type: Barn sliding glass doors.

6)

Door Type: Standard sliding glass doors.

7)

Door Type: Premium sliding glass doors.

8)

Door Type: Pocket sliding glass doors.

9)

Door Type: Timber swing doors.

10)

Door Type: Lunar smart glass Swing door.

11)

Acoustical Performance: 43 Db.

12)

Acoustical Performance: ___ Db.

13)

Entrance Door Function: Free swing.

14)

Entrance Door Function: Self-closing.

15)

Hardware:

** NOTE TO SPECIFIER ** Delete hardware options not required.

a)

Panic Hardware.

b)

Panic Hardware with vertical rods.

c)

Closer: Recessed door closer.

d)

Door Seal: Drop down.

e)

Hinge: Free swing hinge.

f)

Hinge: Frame to glass door hydraulic hinge.

g)

Door Pull: Ladder pull 60 inches (1524 mm) locking; IC Core Available.

h)

Door Pull: Ladder pull 48 inches (1219 mm) locking.

i)

Door Pull: Ladder pull 48 inches (1219 mm) non-locking.

j)

Door Pull: Lever handle.

k)

Door Pull: Lever latch and handle.

l)

Lockset: Lock center mount.

m)

"L"-Bracket.

E.

Freestanding:

1.

Basis-of-Design: Freestanding: Elite Free Standing Partition System as manufactured by Avanti Systems, Inc.

a.

Face Panels: Manufacturer's standard glazing.

** NOTE TO SPECIFIER ** Delete glazing options not required.

1)

Thickness: 1/2 inch (12.7 mm). Clear tempered.

2)

Thickness: 9/16 inch (14.3 mm). Tempered-Laminated.

3)

Thickness: 5/8 inch (15.9 mm). Clear tempered.

4)

Thickness: 11/16 inch (17.5 mm). Tempered-Laminated.

5)

Thickness: 3/4 inch (19 mm). Tempered-Laminated.

6)

Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing.

** NOTE TO SPECIFIER ** Delete color options not required.

a)

Color: Clear.

b)

Color: Grey.

c)

Color: Green.

d)

Color: Bronze.

e)

Color: Blue.

f)

Wire Leads: 18 Guage. Exit the Center of the Panel Unless Noted Otherwise. Length: ________.

g)

Protective U-Channel: Covers Glass Edge and Wiring.

h)

Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer.

i)

Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm).

j)

Trim/Molding: Recommended 1 inch (25 mm). Required to Conceal Entirety of bus bars.

** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish.

1)

Trim Finish: Polyester powder coat.

a)

Color: RAL 9006, white aluminum.

b)

Color: As determined by the Architect.

2)

Trim Finish: Clear-anodized aluminum.

** NOTE TO SPECIFIER ** Delete panel width and height options not required.

7)

Modular Panel Widths: Up to 60 inches (1524 mm).

8)

Modular Panel Widths: Indicated on Drawings.

9)

Modular Panel Widths: ___ inches (___ mm).

10)

Modular Panel Height: Full height up to 144 inches (3658 mm).

11)

Modular Panel Height: Indicated on Drawings.

12)

Modular Panel Height: ___ inches (___ mm).

13)

Structural Glass Fin: 3/4 inch (19 mm).

a)

Mounting brackets.

b.

Track: Continuous, factory-finished, snap-on. Adjustable for variations in floor and ceiling levels.

** NOTE TO SPECIFIER ** Delete track material option not required.

1)

Track Material: Extruded Aluminum per ASTM B221, 6063-T6 alloy and temper.

** NOTE TO SPECIFIER ** Delete finish and color options not required.

a)

Exposed-Metal Track Finish: Polyester powder coat.

1)

Color: RAL 9006, white aluminum.

2)

Color: As determined by the Architect.

b)

Exposed-Metal Track Finish: Clear-anodized aluminum.

2)

Track Material: Stainless steel.

** NOTE TO SPECIFIER ** Delete finish options not required.

a)

Finish: Satin.

b)

Finish: Polished.

** NOTE TO SPECIFIER ** Delete base track options not required.

3)

Base Track: Flush (HxD): 1 x 1 inches (25 x 25 mm).

4)

Base Track: Free Standing Base Shoe (HxD): 3.5 x 2.25 inches (89 x 57 mm).

a)

Cladding: Stainless steel.

5)

Base Track: Free Standing Floor Angle (HxD): 4 x 4 x 3/8 inches (102 x 102 x 9.5 mm).

a)

Cover Plate: 3 x 3/8 inches (76 x 9.5 mm).

b)

Glazing packer.

6)

Outside Corner Trim: "F" Section. 90 degree corner.

a)

Adjustable Strut. Stainless steel. 1/4 inch (6 mm) socket wrench fastening.

7)

Panel Joints: "H" Section. Clear PVC. Straight butt joint without trim.

a)

Glass cushions.

b)

Struts: Stainless Steel. Length: 5-3/16 inches (135 mm).

c)

Fasteners: Flush countersunk.

c.

Entrances:

** NOTE TO SPECIFIER ** Delete door type and door function options not required.

1)

Door Type: Pivot frameless, glass swing door.

2)

Door Type: Pivot, glass swing door pair.

3)

Door Type: Hinged, glass, swing door.

4)

Door Type: Sliding glass doors.

5)

Door Type: Sliding wood doors.

6)

Door Type: Barn sliding doors.

7)

Door Type: Premium sliding glass doors.

8)

Door Type: Timber doors.

9)

Entrance Door Function: Free swing.

10)

Entrance Door Function: Self-closing.

11)

Hardware:

** NOTE TO SPECIFIER ** Delete hardware options not required.

a)

Door Pull: Ladder pull 60 inches (1524 mm) locking; IC Core Available.

b)

Door Pull: Ladder pull 48 inches (1219 mm) non-locking.

c)

Patch Fittings: Top offset gas.

d)

Patch Fittings: Bottom offset glass.

e)

Patch Fittings: Bottom center hung.

f)

Patch Fittings: Top center hung.

g)

Patch Fittings: Transom offset.

h)

Patch Fittings: Transom with center pivot.

i)

Patch Fittings: Transom with door stop.

j)

Closer: Recessed door closer.

k)

Pivot Door: Bottom free swing pivot.

l)

Fasteners: Countersunk.

m)

Fasteners: Flush.

F.

High Wall:

1.

Basis-of-Design: High Wall Elevare Mullion System as manufactured by Avanti Systems, Inc.

a.

Manufacturer's Standard Glazing.

** NOTE TO SPECIFIER ** Delete glazing options not required.

1)

Thickness: 1/2 inch (12.7 mm). Clear tempered.

2)

Thickness: 9/16 inch (14.3 mm). Tempered-Laminated.

3)

Thickness: 5/8 inch (15.9 mm). Clear tempered.

4)

Thickness: 11/16 inch (17.5 mm). Tempered-Laminated.

5)

Thickness: 13/16 inch (20.6 mm). Tempered-Laminated.

6)

Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing.

** NOTE TO SPECIFIER ** Delete color options not required.

a)

Color: Clear.

b)

Color: Grey.

c)

Color: Green.

d)

Color: Bronze.

e)

Color: Blue.

f)

Wire Leads: 18 Guage. Exit the Center of the Panel Unless Noted Otherwise. Length: ________.

g)

Protective U-Channel: Covers Glass Edge and Wiring.

h)

Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer.

i)

Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm).

j)

Trim/Molding: Recommended 1 inch (25 mm). Required to Conceal Entirety of bus bars.

** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish.

1)

Trim Finish: Polyester powder coat.

a)

Color: RAL 9006, white aluminum.

b)

Color: As determined by the Architect.

2)

Trim Finish: Clear-anodized aluminum.

** NOTE TO SPECIFIER ** Delete panel width and height options not required.

7)

Modular Panel Widths: Up to 48 inches (1219 mm).

8)

Modular Panel Widths: Indicated on Drawings.

9)

Modular Panel Widths: ___ inches (___ mm).

10)

Modular Panel Height: Full height up to 30 ft (9144 mm).

11)

Modular Panel Height: Indicated on Drawings.

12)

Modular Panel Height: ___ inches (___ mm).

13)

Maximum Weight per Arm: 110 lbs (49.9 kg).

b.

Track: Continuous, factory-finished, snap-on. Adjustable for variations in floor and ceiling levels.

1)

Material: Aluminum.

2)

Mullion: High wall (WxD): 2-1/16 x 2-7/16 inches (52 x 62 mm).

** NOTE TO SPECIFIER ** Delete finish and color options not required.

a)

Exposed-Metal Track Finish: Polyester powder coat.

1)

Color: RAL 9006, white aluminum.

2)

Color: As determined by the Architect.

b)

Exposed-Metal Track Finish: Clear-anodized aluminum.

c.

Mounting Brackets: 301 or 316 stainless steel.

1)

Base Plate: 4-1/2 x 2-3/16 inches (114 x 55 mm).

2)

Head Plate: 8-1/4 x 3-7/8 inches (210 x 98 mm).

3)

Spider Fittings:

a)

Legs: 4.

b)

Legs: 3.

c)

Legs: 2.

d)

Legs: 1.

e)

Fasteners: Flush countersunk.

** NOTE TO SPECIFIER ** Delete finish options not required.

f)

Finish: Satin.

g)

Finish: Polished.

d.

Entrances:

** NOTE TO SPECIFIER ** Delete door type acoustical performance, and door function options not required.

1)

Door Type: Pivot, frameless, single glazed glass swing door.

2)

Door Type: Hinged, glass, swing door.

3)

Door Type: Double-glazed, acoustic swing door.

4)

Acoustical Performance: 43 Db.

5)

Acoustical Performance: ___ Db.

6)

Entrance Door Function: Free swing.

7)

Entrance Door Function: Self-closing.

8)

Hardware:

a)

Hinge: Mullion high wall system.

** NOTE TO SPECIFIER ** Delete door pull option not required.

b)

Door Pull: Ladder pull 60 inches (1524 mm) locking (IC Core Available).

c)

Door Pull: Ladder pull 48 inches (1219 mm) non-locking.

2.

Basis-of-Design: High Wall Elevare Point Support Single Glazed System as manufactured by Avanti Systems, Inc.

a.

Manufacturer's Standard Glazing.

** NOTE TO SPECIFIER ** Delete glazing options not required.

1)

Thickness: 1/2 inch (12.7 mm). Clear tempered.

2)

Thickness: 9/16 inch (14.3 mm). Tempered-Laminated.

3)

Thickness: 5/8 inch (15.9 mm). Clear tempered.

4)

Thickness: 11/16 inch (17.5 mm). Tempered-Laminated.

5)

Thickness: 13/16 inch (20.6 mm). Tempered-Laminated.

6)

Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing.

** NOTE TO SPECIFIER ** Delete color options not required.

a)

Color: Clear.

b)

Color: Grey.

c)

Color: Green

d)

Color: Bronze.

e)

Color: Blue.

f)

Wire Leads: 18 Guage. Exit the Center of the Panel Unless Noted Otherwise. Length: ________.

g)

Protective U-Channel: Covers Glass Edge and Wiring.

h)

Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer.

i)

Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm).

j)

Trim/Molding: Recommended 1 inch (25 mm). Required to Conceal Entirety of bus bars.

** NOTE TO SPECIFIER ** Delete finish and color options not required.

1)

Trim Finish: Polyester powder coat.

a)

Color: RAL 9006, white aluminum.

b)

Color: As determined by the Architect.

2)

Trim Finish: Clear-anodized aluminum.

** NOTE TO SPECIFIER ** Delete panel width and height options not required.

7)

Modular Panel Widths: Up to 48 inches (1219 mm).

8)

Modular Panel Widths: Indicated on Drawings.

9)

Modular Panel Widths: ___ inches (___ mm).

10)

Modular Panel Height: Full height up to 24 ft (610 mm).

11)

Modular Panel Height: Indicated on Drawings.

12)

Modular Panel Height: ___ inches (___ mm).

13)

Maximum Weight per Arm: 110 lbs (49.9 kg).

14)

Structural Glass Fin: 3/4 inch (19 mm).

b.

Mounting Brackets: 301 or 316 stainless steel.

1)

Base Track: Heavy Shoe (HxD): 3.5 x 2.25 inches (89 x 57 mm).

a)

Cladding: Stainless steel.

** NOTE TO SPECIFIER ** Delete finish option not required.

1)

Finish: Satin.

2)

Finish: Polished.

2)

Glass Connection Fittings:

** NOTE TO SPECIFIER ** Delete connection fittings options not required.

a)

One Leg: 1-way for 90 degree.

b)

Two Leg: 1-way for 90 degree.

c)

Fin Connection: 2-way.

d)

Fin Connection: 4-way.

e)

Fasteners: Countersunk.

f)

Fasteners: Flush.

c.

Entrances:

** NOTE TO SPECIFIER ** Delete door type acoustical performance, and door function options not required.

1)

Door Type: Pivot, frameless, single glazed glass swing door.

2)

Door Type: Hinged, glass, swing door.

3)

Acoustical Performance: 43 Db.

4)

Acoustical Performance: ___ Db.

5)

Entrance Door Function: Free swing.

6)

Entrance Door Function: Self-closing.

7)

Hardware:

a)

Hinge: Mullion high wall system.

** NOTE TO SPECIFIER ** Delete door pull options not required.

b)

Door Pull: Ladder pull 60 inches (1524 mm) locking; IC Core Available.

c)

Door Pull: Ladder pull 48 inches (1219 mm) non-locking.

3.

Basis-of-Design: High Wall Elevare Stacking Double Glazed System as manufactured by Avanti Systems, Inc.

** NOTE TO SPECIFIER ** Delete STC rating options not required.

a.

Acoustical STC Rating: 35.

b.

Acoustical STC Rating: _____.

c.

Manufacturer's Standard Glazing.

** NOTE TO SPECIFIER ** Delete glazing options not required.

1)

Thickness: 1/2 inch (12.7 mm). Clear tempered.

2)

Thickness: 9/16 inch (14.3 mm). Tempered-Laminated.

3)

Thickness: 5/8 inch (15.9 mm). Clear tempered.

4)

Thickness: 11/16 inch (17.5 mm). Tempered-Laminated.

5)

Thickness: 13/16 inch (20.6 mm). Tempered-Laminated.

6)

Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing.

** NOTE TO SPECIFIER ** Delete color options not required.

a)

Color: Clear.

b)

Color: Grey.

c)

Color: Green.

d)

Color: Bronze.

e)

Color: Blue.

f)

Wire Leads: 18 Guage. Exit the Center of the Panel Unless Noted Otherwise. Length: ________.

g)

Protective U-Channel: Covers Glass Edge and Wiring.

h)

Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer.

i)

Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm).

j)

Trim/Molding: Recommended 1 inch (25 mm). Required to Conceal Entirety of bus bars.

** NOTE TO SPECIFIER ** Delete finish and color options not required.

1)

Trim Finish: Polyester powder coat.

a)

Color: RAL 9006, white aluminum.

b)

Color: As determined by the Architect.

2)

Trim Finish: Clear-anodized aluminum.

** NOTE TO SPECIFIER ** Delete panel width and height options not required.

7)

Modular Panel Widths: Up to 48 inches (1219 mm).

8)

Modular Panel Widths: Indicated on Drawings.

9)

Modular Panel Widths: ___ inches (___ mm).

10)

Modular Panel Height: Full height up to 24 ft (7.315 m).

11)

Modular Panel Height: Indicated on Drawings.

12)

Modular Panel Height: ___ inches (___ mm).

d.

Track: Continuous, factory-finished, snap-on. Adjustable for variations in floor and ceiling levels.

1)

Material: Stainless steel.

** NOTE TO SPECIFIER ** Delete finish option not required.

a)

Finish: Satin.

b)

Finish: Polished.

2)

Head Track (HxD): 1 x 4 inches (25 x 102 mm).

a)

Tube: 1/2 inch (13 mm) stainless steel. Welded to plate.

b)

Fasteners: 1-1/4 inch Drywall screws.

3)

Base Track, Solare (HxD): 1 x 4 inches (25 x 102 mm).

a)

Tube: 1/2 inch (13 mm) stainless steel. Welded to plate.

b)

Fasteners: 1-1/4 inch (32 mm) Drywall screws.

c)

Connection Clip: 1/8 inch (3 mm) stainless steel with slotted holes. Fasten to stainless steel tube with threaded rod, nuts, and bolts.

4)

Joint, Vertical:

a)

H-Section: Clear PVC.

b)

Tube: 2 x 2 inch (51 x 51 mm) steel. At all vertical joints.

c)

Fittings at perimeter are anchored to the perimeter.

5)

Joint, Horizontal:

a)

Aluminum Tube (HxD): 1-1/2 x 4-1/4 inch (38 x 108 mm).

b)

Head Track (HxD): 1 x 4 inches (25 x 102 mm).

1)

Mounted on top and bottom.

c)

Anchor Plates: Welded to end of joints.

e.

Entrances:

** NOTE TO SPECIFIER ** Delete door type, acoustical performance, and door function options not required.

1)

Door Type: Hinged, glass, swing door.

2)

Door Type: Double-glazed, acoustic swing door.

3)

Acoustical Performance: 36 Db.

4)

Acoustical Performance: ___ Db.

5)

Entrance Door Function: Free swing.

6)

Entrance Door Function: Self-closing.

7)

Hardware:

a)

Hinge: Mullion high wall system.

** NOTE TO SPECIFIER ** Delete door pull option not required.

b)

Door Pull: Ladder pull 60 inches (1524 mm) locking; IC Core Available.

c)

Door Pull: Ladder pull 48 inches (1219 mm) non-locking.

4.

Basis-of-Design: High Wall Elevare Tension System as manufactured by Avanti Systems, Inc. A The component is fixed directly to the supporting structure; tubular supports, pillars, brickwork through mechanical retention.

a.

The component is fixed to pre-tensed cables:

1)

Single large-diameter high-tension cable to resist vertical burdens (own weight) and horizontal burdens (positive and negative drive from the wind and accidental actions). Vertical cable plus wind-bracing with rod systems. The component is fixed to a glass wind-bracing structure (Glass Fins).

** NOTE TO SPECIFIER ** Delete STC rating option not required.

b.

Acoustical STC Rating: 35.

c.

Acoustical STC Rating: _____.

d.

Manufacturer's Standard Glazing.

** NOTE TO SPECIFIER ** Delete glazing option not required.

1)

Thickness: 1/2 inch (12.7 mm). Clear tempered.

2)

Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing.

** NOTE TO SPECIFIER ** Delete color options not required.

a)

Color: Clear.

b)

Color: Grey.

c)

Color: Green.

d)

Color: Bronze.

e)

Color: Blue.

f)

Wire Leads: 18 Guage. Exit the Center of the Panel Unless Noted Otherwise. Length: ________.

g)

Protective U-Channel: Covers glass edge and wiring.

h)

Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer.

i)

Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm).

j)

Trim/Molding: Recommended 1 inch (25 mm). Required to Conceal Entirety of bus bars.

** NOTE TO SPECIFIER ** Delete finish and color options not required.

1)

Trim Finish: Polyester powder coat.

a)

Color: RAL 9006, white aluminum.

b)

Color: As determined by the Architect.

2)

Trim Finish: Clear-anodized aluminum.

** NOTE TO SPECIFIER ** Delete panel width and height options not required.

3)

Modular Panel Widths: Up to 48 inches (1219 mm).

4)

Modular Panel Widths: Indicated on Drawings.

5)

Modular Panel Widths: ___ inches (___ mm).

6)

Modular Panel Height: Full height up to 30 ft (9144 mm).

7)

Modular Panel Height: Indicated on Drawings.

8)

Modular Panel Height: ___ inches (___ mm).

9)

Maximum Tolerated Weight per Support: 450 lbs (2000 N).

e.

Mounting Brackets: Stainless Steel.

1)

Wall Fixing Terminal Support:

2)

Terminal Support.

3)

Terminal Support with Cable Clamps:

4)

Four-Way Support.

5)

Four-Way Support with Cable Clamps.

6)

Base Track: Heavy Shoe (HxD): 3.5 x 2.25 inches (89 x 57 mm).

a)

Cladding: Stainless steel.

** NOTE TO SPECIFIER ** Delete finish option not required.

1)

Finish: Satin.

2)

Finish: Polished.

f.

Entrances:

** NOTE TO SPECIFIER ** Delete door type, acoustical performance, and door function options not required.

1)

Door Type: Pivot, frameless, single glazed glass swing door.

2)

Door Type: Hinged, glass, swing door.

3)

Door Type: Double-glazed, acoustic swing door.

4)

Acoustical Performance: 36 Db.

5)

Acoustical Performance: ___ Db.

6)

Entrance Door Function: Free swing.

7)

Entrance Door Function: Self-closing.

8)

Hardware:

a)

Hinge: Mullion high wall system.

** NOTE TO SPECIFIER ** Delete door pull option not required.

b)

Door Pull: Ladder pull 60 inches (1524 mm) locking; IC Core Available.

c)

Door Pull: Ladder pull 48 inches (1219 mm) non-locking.

G.

Modular:

1.

Basis-of-Design: Modular Transverso Monoblock Modular Partition System as manufactured by Avanti Systems, Inc. Ships as pre-assembled units. Optional internal blinds, entire building interiors can be transformed, gypsum board may be used without the mess of compounding and sanding the joints, click-n installation and fully demountable.

** NOTE TO SPECIFIER ** Delete STC rating options not required.

a.

Acoustical STC Rating: 45, Glass wall.

b.

Acoustical STC Rating: 47, Solid wall.

c.

Acoustical STC Rating: _____.

** NOTE TO SPECIFIER ** Delete face panel options not required.

d.

Face Panels: Glass. Manufacturer's standard glazing.

** NOTE TO SPECIFIER ** Delete glazing options not required.

1)

Thickness: 1/4 inch (6.3 mm). Clear tempered.

2)

Thickness: 1/4 inch (6.3 mm).Clear laminated.

3)

Thickness: 9/16 inch (14.3 mm). Tempered-Laminated.

4)

Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing.

** NOTE TO SPECIFIER ** Delete color options not required.

a)

Color: Clear.

b)

Color: Grey.

c)

Color: Green.

d)

Color: Bronze.

e)

Color: Blue.

f)

Wire Leads: 18 Guage. Exit the Center of the Panel Unless Noted Otherwise. Length: ________.

g)

Protective U-Channel: Covers Glass Edge and Wiring.

h)

Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer.

i)

Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm).

j)

Trim/Molding: Recommended 1 inch (25 mm). Required to Conceal Entirety of bus bars.

** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish.

1)

Trim Finish: Polyester powder coat.

a)

Color: RAL 9006, white aluminum.

b)

Color: As determined by the Architect.

2)

Trim Finish: Clear-anodized aluminum.

e.

Face Panels: Wood veneer. Sound Insulation: Mineral wool between panels.

f.

Face Panels: Wood Laminates. Sound Insulation: Mineral wool between panels.

g.

Face Panels: Wood melamine facings. Sound Insulation: Mineral wool between panels.

h.

Face Panels: Vinyl. Sound Insulation: Mineral wool between panels.

** NOTE TO SPECIFIER ** Delete panel width and height options not required.

i.

Face Panel Widths: Up to 60 inches (1524 mm).

j.

Face Panel Widths: Indicated on Drawings.

k.

Face Panel Widths: ___ inches (___ mm).

l.

Face Panel Height: Full height up to 16 inches (406 mm).

m.

Face Panel Height: Indicated on Drawings.

n.

Face Panel Height: ___ inches (___ mm).

o.

Track: Continuous, factory-finished, snap-on. Adjustable for variations in floor and ceiling levels.

** NOTE TO SPECIFIER ** Delete track material options not required.

1)

Track Material: Extruded Aluminum per ASTM B221, 6063-T6 alloy and temper.

** NOTE TO SPECIFIER ** Delete finish and color options not required.

a)

Exposed-Metal Track Finish: Polyester powder coat.

1)

Color: RAL 9006, white aluminum.

2)

Color: Jet Black.

3)

Color: Silver.

4)

Color: Grey.

5)

Color: As determined by the Architect.

b)

Exposed-Metal Track Finish: Clear-anodized aluminum.

2)

Track Material: 304 or 316 stainless steel alloy.

** NOTE TO SPECIFIER ** Delete finish options not required.

a)

Finish: Satin.

b)

Finish: Polished.

** NOTE TO SPECIFIER ** Delete if not required.

3)

For Dual Glazing:

a)

Head Track: Flush.

1)

Top Profile (HxD): 1-9/16 x 4 inches (40 x 102 mm).

2)

Bottom Profile (HxD): 1-3/16 x 3-/11/16 inches (30 x 94 mm).

3)

Foam Seal: Between track and substrate.

4)

Sound insulation.

5)

Seals: PVC.

b)

Base Track: Flush.

1)

Profile (HxD): 1-9/16 x 4 inches (40 x 102 mm).

2)

Foam Seal: Between track and substrate.

3)

Sound Insulation: Mineral wool.

c)

Mullion Track (HxD): 1 x 4 inch (25 x 102 mm).

1)

Top Profile (HxD): 1/2 x 4 inches (13 x 102 mm).

2)

Bottom Profile (HxD): 1/2 x 4 inches (13 x 102 mm).

3)

Sound insulation.

4)

Seals: PVC.

d)

Jamb Track (HxD):

1)

Exterior Profile (HxD): 1-3/16 x 4 inches (30 x 102 mm).

2)

Interior Profile (HxD): 1/2 x 3-11/16 inches (13 x 94 mm).

3)

Foam Seal: Between track and substrate.

4)

Sound insulation.

5)

Seals: PVC.

e)

"T" Connection Track: Dual Glazing.

1)

Exterior Profiles.

2)

Interior Profiles.

3)

Sound insulation.

4)

Seals: PVC.

** NOTE TO SPECIFIER ** Delete if not required.

4)

For Solid Partitions:

a)

Head Track: Flush.

1)

Top Profile (HxD): 1-9/16 x 4 inches (40 x 102 mm). Aluminum.

2)

Bottom Profile (HxD): Steel.

3)

Foam Seal: Between track and substrate.

4)

Sound insulation: Mineral wool.

b)

Base Track: Flush.

1)

Top Profile (HxD): 1-9/16 x 4 inches (40 x 102 mm).

2)

Bottom Profile (HxD): 7/16 x 3-11/16 inches (11 x 94 mm).

3)

Foam Seal: Between track and substrate.

4)

Sound insulation.

5)

Seals: PVC.

c)

Straight Joint Track: Sold to solid.

1)

CW 75 Knauf profile.

2)

Aluminum cover strip.

d)

Straight Joint Horizontal: Sold to solid.

1)

"H" Style: Aluminum profile.

2)

Mineral wool sound insulation.

e)

Open End Framing:

1)

Open End Profile: 1-3/16 x 4 inches (30 x 102 mm).

** NOTE TO SPECIFIER ** Delete profiler and insulation options not required.

2)

UW 75 Knauf profile.

3)

CW 75 Knauf profile.

4)

Mineral wool sound insulation.

5)

MDF profile. Sound insulation.

f)

Jamb Track:

1)

Profile (HxD): 1-3/16 x 4 inches (30 x 102 mm).

2)

Foam Seal: Between track and substrate.

3)

CW 75 Knauf profile.

g)

Corner: 90 degrees.

1)

Corner Profile: Aluminum.

2)

CW 75 Knauf profile.

3)

Mineral wool sound insulation.

h)

"T" Connection Track: To solid partitions.

1)

Exterior Profiles.

2)

CW 75 Knauf profile.

** NOTE TO SPECIFIER ** Delete insulation option not required.

3)

Sound insulation.

4)

Mineral wool sound insulation.

i)

Solid Partition Connection at Window:

** NOTE TO SPECIFIER ** Delete profile and insulation options not required.

1)

Profiles: Aluminum.

2)

Profiles: Steel.

3)

Profiles: CW 75 Knauf.

4)

MDF sound insulation.

5)

Sound insulation.

6)

Mineral wool sound insulation.

** NOTE TO SPECIFIER ** Delete if not required.

5)

Glazing in Solid Partitions:

a)

Sill Track:

1)

Top Profile (HxD): 1/4 x 4 inches (6 x 102 mm).

2)

Bottom Profile (HxD): 1/4 x 4 inches (6 x 102 mm).

3)

Sound insulation.

4)

Seals: PVC.

b)

Straight Joint Track: Glazing to solid.

1)

Sound insulation.

2)

Seals: PVC.

3)

CW 75 Knauf profile.

c)

"T" Connection Track: Dual glazing to solid partitions.

** NOTE TO SPECIFIER ** Delete profile options not required.

1)

Exterior profiles.

2)

Interior profiles.

3)

CW 75 Knauf profile.

4)

Sound insulation.

5)

Seals: PVC.

d)

Corner, 135 degrees:

** NOTE TO SPECIFIER ** Delete ptrofile options not required.

1)

Aluminum profiles.

2)

Steel profiles.

3)

CW 75 Knauf profile.

4)

Sound insulation.

e)

Corner, 90 degrees:

** NOTE TO SPECIFIER ** Delete ptrofile options not required.

1)

Aluminum profiles.

2)

Steel profiles.

3)

CW 75 Knauf profile.

4)

Sound insulation.

f)

Round Column Joint Detail:

1)

Aluminum profiles.

2)

CW 75 Knauf profile.

3)

FVC seals.

** NOTE TO SPECIFIER ** Delete insulation option not required.

4)

Sound insulation

5)

Mineral wool sound insulation.

p.

Entrances:

** NOTE TO SPECIFIER ** Delete door type, acoustical performance, and door function options not required.

1)

Door Type: Hinged framed glass doors.

2)

Door Type: Full height aluminum pass doors.

3)

Door Type: Glass doors with pivot.

4)

Door Type: Wood doors with pivot.

5)

Acoustical Performance: 36 Db.

6)

Acoustical Performance: ___ Db.

7)

Entrance Door Function: Free swing.

8)

Entrance Door Function: Self-closing.

9)

Door Frame:

** NOTE TO SPECIFIER ** Delete jamb and partition options not required.

a)

Jamb: T-Connection at 2-door.

b)

Jamb: At wall.

c)

For solid partitions.

d)

For glazed partitions.

** NOTE TO SPECIFIER ** Delete paragraph if not required or delete materials not required.

H.

Fabrication:

1.

General: Fabricate demountable walls for installation with concealed fastening devices and pressure-fit members that will not damage ceiling or floor coverings. Fabricate systems for installation with continuous seals at floor, ceiling, and other locations where partitions abut fixed construction.

2.

Panels for Site-Assembled Demountable Partitions: Face panels fabricated and finished in modular widths indicated.

a.

Transom Panels: Fabricated in material and finish to match wall panels unless otherwise indicated.

3.

Finish Facings: Factory apply finish-facing materials with appropriate backings, using mildew-resistant non staining adhesive as recommended by finish-material manufacturer's written instructions.

a.

Apply facing to panel with no gaps or overlaps; free of air bubbles, wrinkles, blisters, or other defects.

1)

In one piece, seamless.

2)

With tightly butted invisible seams where indicated on Drawings.

b.

Tightly secure and conceal raw and selvage edges of facing for finished appearance.

** NOTE TO SPECIFIER ** Retain first option in first subparagraph below for fabric, vinyl wall covering, carpet wall covering, plastic laminate, and wood veneer if applicable. Many standard facings are nondirectional. Retain the second option for wood-grained plastic laminate and for wood veneer. If needed, insert requirements for matching pattern of facing on permanent walls or for matching wood-veneer pattern.

c.

Facings: Where indicated, mark facing top and attach facing in same direction.

1)

Directional or repeating patterns or directional weave.

2)

Directional, repeating, or matching grain.

d.

Match facing pattern 72 inches (1839 mm) above finished floor.

** NOTE TO SPECIFIER ** Retain "Wiring" Paragraph below for prewired partitions.

4.

Wiring: Conceal conductors and cables in raceways. Bundle, lace, and train conductors to terminal points with no excess and without exceeding manufacturer's limitations on bending radii.

I.

Aluminum Finishes:

** NOTE TO SPECIFIER ** Delete finish options not required.

1.

Anodic Finish: AAMA 611, Class II, 0.010 mm or thicker over a nonspecular as fabricated mechanical finish.

2.

Powder-Coat Finish: AAMA 2603 except with a minimum dry film thickness of 1.5 mils (0.04 mm). Comply with coating manufacturer's written instructions for cleaning, conversion coating, and applying and baking finish.

** NOTE TO SPECIFIER ** Delete color and gloss options not required or delete all if specified above.

a.

Color and Gloss: RAL 9006 white aluminum.

b.

Color and Gloss: As indicated by manufacturer's designations.

c.

Color and Gloss: Match Architect's sample.

d.

Color and Gloss: As selected by Architect from manufacturer's full range.

e.

Color and Gloss: _______.

2.3

ENTRANCE HARDWARE

** NOTE TO SPECIFIER ** Before retaining hardware, verify accessible entrance, means-of-egress doorway, and other requirements of authorities having jurisdiction.

A.

For Entrance Doors: Hardware and hardware sets complying with requirements in this Section.

1.

Hardware Schedule: See Drawings.

B.

Basis of Design: Subject to compliance with requirements, provide Avanti Systems, Inc.

1.

Hardware Type: Pivot.

2.

Hardware Type: Hinged.

3.

Provide quantity, item, size, finish, or color indicated.

** NOTE TO SPECIFIER ** Delete entrance door hardware sets option not required.

4.

Entrance Door Hardware Sets: Supply named manufacturers' products.

5.

Entrance Door Hardware Sets: Must comply with BHMA standard referenced.

6.

Sequence of Operation: Electrified door hardware function, sequence of operation, and interface with other building control systems indicated.

7.

Opening-Force Requirements:

** NOTE TO SPECIFIER ** Egress doors paragraph below is based on requirements of the IBC and NFPA 101 for means-of-egress doors.

a.

Egress Doors:

1)

Release Latch: Not more than 15 lbf (67 N).

2)

Set Door in Motion: Not more than 30 lbf (133 N)

3)

Open Door to its Minimum Required Width: 15 lbf (67 N).

b.

Accessible Interior Doors: Per ADA-ABA Accessibility Guidelines.

1)

To Fully Open Door: Not more than 5 lbf (22.2 N).

C.

References to BHMA Standards: Provide products complying with these standards and requirements for description, quality, and function.

1.

Pivot Hinges: BHMA A156.4, Grade 1.

a.

Offset-Pivot Hinges: Provide top and bottom offset pivots at each door leaf.

2.

Free-Swing Hinge: ASTM A276/A276M, Type 304, including accessories required for complete installation.

3.

Frame to Glass Door Hydraulic Hinge: ASTM A 276/A 276M, Type 304, including accessories required for complete installation.

a.

Quantities:

1)

For doors up to 87 inches (2210 mm) high, provide three hinges per leaf.

2)

For doors more than 87 and up to 120 inches (2210 and up to 3048 mm) high, provide four hinges per leaf.

4.

Panic Exit Devices: BHMA A156.3, Grade 1, listed and labeled by a testing and inspecting agency acceptable to authorities having jurisdiction, for panic protection, based on testing according to UL 305.

5.

Cylinders: BHMA A156.5, Grade 1.

a.

Keying: No master key system.

b.

Keying: Master key system.

c.

Permanently inscribe each key with a visual key control number.

1)

Include Notation: DO NOT DUPLICATE.

2)

Include Notation: Notation to be furnished by Owner.

6.

Strikes: With black-plastic dust box for each latch or lock bolt. Fabricated for aluminum framing.

7.

Closers: BHMA A156.4, Grade 1, with accessories required for a complete installation, sized as required by door size, exposure to weather, and anticipated frequency of use; adjustable to comply with field conditions and requirements for opening force.

8.

Concealed Overhead Holders and Stops: BHMA A156.8, Grade 1.

9.

Door Stops: BHMA A156.16, Grade 1, floor, or wall mounted, as appropriate for door location indicated, with integral rubber bumper.

** NOTE TO SPECIFIER ** For privacy glass, specify Avanti Systems' "Lunar™ Smart Glass" partition system. Delete article if the Lunar Smart Glass system is not specified above.

2.4

PRIVACY GLAZING

A.

Privacy Glazing: UL approved LCD switchable privacy glass.

** NOTE TO SPECIFIER ** Delete one of the two following paragraphs, whichever is not required. Coordinate with storefront and entrance glazing system.

1.

Fully Tempered (FT) Clear Glass per ASTM C1048:

a.

Kind: FT.

b.

Condition: A (uncoated surfaces).

c.

Type: I (transparent).

d.

Class: 1 clear.

e.

Quality: q3 (glazing select).

f.

Tested for surface and edge compression per ASTM C 1048.

g.

Tested for impact strength per 16 CFR 1201 for Category II materials.

** NOTE TO SPECIFIER ** Delete thickness options not required.

h.

Thickness: 1/2 inch (12.7 mm).

i.

Thickness: 5/8 inch (15.8 mm).

j.

Thickness: 3/4 inch (19.0 mm).

2.

Laminated Glass per ASTM C1172: Two layers of clear glass with clear plastic interlayer.

a.

Interlayer: Polyvinyl butyral (PVB) with a proven record of no tendency to bubble, discolor, or lose physical and mechanical properties after laminating glass lites and installation.

1)

Laminate lites in autoclave with heat plus pressure.

b.

Laminating Process: Fabricate laminated glass to produce glass free of foreign substances and air or glass pockets.

c.

Thickness: 1/2 inch (13 mm).

** NOTE TO SPECIFIER ** Delete color options not required.

3.

Color: Neutral.

4.

Color: Gray.

5.

Color: Green.

6.

Color: Bronze.

7.

Color: Blue.

8.

Color: As selected by Architect.

9.

Color: ________.

10.

Electrical Requirements:

a.

Power: 110 V ac; 60 Hz.

** NOTE TO SPECIFIER ** Delete switches options not required.

b.

Switches: Single.

1)

Switch On: 0.372 W per sq. ft. (4 W per sq. m) of glazing.

2)

Switch Off Privacy Mode: Zero W per sq. ft. (Zero W per sq. m).

c.

Switches: Three-way.

1)

Switch On: 0.372 W per sq. ft. (4 W per sq. m) of glazing.

2)

Switch Off Privacy Mode: Zero W per sq. ft. (Zero W per sq. m) of glazing.

B.

Glazing Sealants: As recommended by manufacturer.

** NOTE TO SPECIFIER ** Subparagraph below applies to LEED 2009 NC, CI, and CS; LEED v4; IgCC; ASHRAE 189.1; and Green Globes.

1.

VOC Content: 250 g/L or less.

** NOTE TO SPECIFIER ** Subparagraph below applies to LEED 2009 for Schools Credit IEQ 4.1, LEED v4, IgCC, ASHRAE 189.1, and Green Globes.

2.

Comply with testing and product requirements of the California Department of Public Health's "Standard Method for the Testing and Evaluation of Volatile Organic Chemical Emissions from Indoor Sources Using Environmental Chambers."

** NOTE TO SPECIFIER ** Subparagraph below applies to IgCC. Delete if not required.

a.

Formaldehyde emissions shall not exceed 9 mcg/cu. m or 7 ppb, whichever is less.

** NOTE TO SPECIFIER ** Subparagraph below applies to Green Globes. Delete if not required.

b.

The building concentration of formaldehyde is not to exceed half of the indoor recommended exposure limit, or 33 mcg per cu m, and that of acetaldehyde must not exceed 9 mcg per cu m.

2.5

FASTENERS AND ACCESSORIES

A.

Fasteners and Accessories: Manufacturer's standard corrosion-resistant, nonstaining, nonbleeding fasteners and accessories compatible with adjacent materials.

1.

Use self-locking devices where fasteners are subject to loosening or turning out from thermal and structural movements, wind loads, or vibration.

2.

Reinforce members as required to receive fastener threads.

** NOTE TO SPECIFIER ** Delete paragraph below if not required.

3.

Exposed Fasteners: Countersunk Phillips screw heads.

a.

Finish: Match framing system.

b.

Material: 300 series stainless steel.

B.

Anchors: Three-way adjustable that accommodate fabrication and installation tolerances in material and finish compatible with adjoining materials and recommended by manufacturer.

1.

Minimum Adjustment: 1 inch (25 mm).

2.

Minimum Adjustment: ________.

2.6

PANEL CONSTRUCTION

A.

Panel Construction: As required to support panel from suspension components and with reinforcement for hardware attachment. In-place partition to be rigid, level, plumb, aligned, and uniform appearance. Panels to be free of bow, warp, twist, deformation, with no surface and finish irregularities.

1.

Panel Joints: Tight hairline.

2.

Fasteners: Concealed.

3.

Factory-Glazed Fabrication: Glaze operable glass panels in the factory where practical and possible for applications indicated. Comply with manufacturer's written instructions.

** NOTE TO SPECIFIER ** Delete panel weight option not required. Weight to be accommodated in structural calculations and suitable for required panel assembly and glass.

4.

Panel Weight Single Glazed: 9 lb/sq. ft. (43.9 kg/sq. m) maximum.

5.

Panel Weight Double Glazed: 13 lb/sq. ft. (63.5 kg/sq. m) maximum.

** NOTE TO SPECIFIER ** Delete Panel Frame Thickness options not required. Panel thickness affects panel strength and required storage space.

6.

Panel Frame Thickness: 1-7/8 inches (48 mm).

7.

Panel Frame Thickness: 4 inches (100 mm).

8.

Panel Frame Thickness: ________.

9.

Panel Frame Material: Aluminum, alloy and temper recommended by aluminum producer and finisher for type of use, corrosion resistance, and finish indicated; ASTM B 221 (ASTM B 221M) for extrusions; manufacturer's standard strengths and thicknesses for type of use.

a.

Frame Reinforcement: Manufacturer's standard steel or aluminum.

** NOTE TO SPECIFIER ** Delete panel closure options not required.

10.

Panel Closure: Manufacturer's standard unless otherwise indicated.

11.

Panel Closure: ________.

** NOTE TO SPECIFIER ** Keep or revise hardware paragraph below to suit Project.

12.

Hardware: Manufacturer's standard as required to operate operable glass-panel partition and accessories; with decorative, protective finish.

** NOTE TO SPECIFIER ** Delete hinges and floor lock options not required. Verify availability of concealed hinges with manufacturer. Hinges are invisible when panels are aligned.

a.

Hinges: Manufacturer's standard.

b.

Hinges: Concealed (invisible).

c.

Hinges: ________.

d.

Floor Lock: Thumb-turn actuated.

e.

Floor Lock: Key actuated.

** NOTE TO SPECIFIER ** Delete finish options not required. Verify, with the manufacturer, the availability of each finish.

13.

Panel Frame Exposed Metal Finishes:

a.

Match Architect's sample.

b.

As selected by Architect from Manufacturer's Full Range:

1)

Aluminum: Clear anodized.

2)

Aluminum: Light bronze anodized.

3)

Aluminum: Medium bronze anodized.

4)

Aluminum: Dark bronze anodized.

5)

Aluminum: Black anodized.

6)

Aluminum: Baked powder coating, black color.

7)

Aluminum: RAL 9006 white aluminum, polyester powder-coat finish.

8)

Aluminum: Finish: ________. Color: ________.

9)

Metal-Clad Aluminum: Satin stainless steel.

10)

Metal-Clad Aluminum: Polished stainless steel.

11)

Metal-Clad Aluminum: Satin brass Polished brass.

12)

Metal-Clad Aluminum: Satin bronze.

13)

Metal-Clad Aluminum: Polished bronze.

14)

Metal-Clad Aluminum: ________.

2.7

FABRICATION

A.

Form or extrude aluminum shapes before finishing.

B.

Components to have the following characteristics:

1.

Profiles: Sharp, straight, and free of defects or deformations.

2.

Joints: Accurately fitted with ends coped or mitered.

3.

Fasteners, anchors, and connection devices: Concealed from view to greatest extent possible.

C.

Entrance Door Hardware Installation: Factory install entrance door hardware to the greatest extent possible. Cut, drill, and tap for factory-installed entrance door hardware before applying finishes.

D.

After fabrication, clearly mark components to identify their locations in Project according to Shop Drawings.

PART 3

EXECUTION

3.1

EXAMINATION

A.

Examine substrates, areas, and conditions, with Installer present, for compliance with requirements for installation tolerances and other conditions affecting performance of the Work.

B.

Examine components before installation. Reject components that are wet, moisture damaged, mold damaged, broken, cracked, chipped, deformed, or unmatched.

C.

Examine roughing-in for electrical power to verify actual locations of power connections before partition installation.

D.

Proceed with installation only after unsatisfactory conditions have been corrected.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

B.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

3.3

ERECTION TOLERANCES

A.

Install each demountable partition so surfaces vary not more than 1/8 inch (3 mm) from the plane formed by the faces of adjacent partitions.

3.4

INSTALLATION

A.

Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.

B.

Install demountable partitions after other finishing operations have been completed.

1.

Install partitions rigid, level, plumb, and aligned. Install seals at connections with floors, ceilings, fixed walls, and abutting surfaces to prevent light and sound transmission.

2.

Except for filler panels scribed to fixed walls or columns, do not modify manufacturer's standard components.

** NOTE TO SPECIFIER ** Keep suspended-ceiling system paragraph below for ceiling-height demountable partitions.

C.

Suspended-Ceiling System:

1.

Do not alter the suspended ceiling system.

2.

Make alterations to suspended-ceiling system required by partition installation or to gain access to electrical or communication systems without affecting the structural integrity of suspended-ceiling system. Make alterations so they are not noticeable after panel installation.

D.

Doors and Frames: Install door-and-frame and glazing-and-glazing-frame assemblies securely anchored to partitions and with doors aligned and fitted. Install and adjust door hardware for proper operation.

E.

Electrical Devices: Connect integral, concealed wiring to serve electrical power and communication devices indicated on Drawings.

** NOTE TO SPECIFIER ** Delete paragraph below if power receptacles are not required.

1.

Connect electrical service at junction-box locations according to Section 260519 - Low-Voltage Electrical Power Conductors and Cables.

** NOTE TO SPECIFIER ** Delete paragraph below if data ports are not required.

2.

Connect data communication service at junction-box locations according to Section 271513 - Communications Copper Horizontal Cabling.

3.5

FIELD QUALITY CONTROL

A.

Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.

** NOTE TO SPECIFIER ** Delete if manufacturer does not provide field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required.

B.

Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.

3.6

ADJUSTING

A.

Inspect installation, correct misalignments, and tighten loose connections.

B.

Doors: Adjust doors to operate smoothly and easily, without binding or warping. Adjust hardware to function smoothly and lubricate as recommended by manufacturer. Verify that latches and locks engage accurately and securely without forcing or binding.

C.

Remove and replace defaced or damaged components that cannot be satisfactorily repaired.

3.7

CLEANING AND PROTECTION

A.

Clean products in accordance with the manufacturers recommendations.

B.

Touch-up, repair or replace damaged products before Substantial Completion.

END OF SECTION

END OF SECTION