KitchenAid Appliances > CSI Specifications > Residential Appliances Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
KitchenAid Appliances - RESIDENTIAL APPLIANCES

SECTION 11 30 13

RESIDENTIAL APPLIANCES

** NOTE TO SPECIFIER ** KitchenAid Appliances; residential appliances.
This section is based on the products of KitchenAid Appliances, which is located at:
2000 M-63 North
Benton Harbor, MI 49022
Tel: 269-923-5000
Email: request info (jeremy_jones@whirlpool.com)
Web: https://www.kitchenaid.com | https://www.whirlpoolpro.com
[ Click Here ] for additional information.
Premium major appliances from KitchenAid make it easy to design your ideal space for wherever your inspiration takes you. From classic major appliance suites to individual refrigerators, dishwashers, microwaves and ranges sure to make a statement, you'll find top-of-the-line equipment designed to match your passion. Whether you're designing with form or function as your focus, you'll find the perfect match with major KitchenAid appliances. Learn more at KitchenAid.com.

PART 1

GENERAL

1.1

SECTION INCLUDES

** NOTE TO SPECIFIER ** Delete items below not required for project.

A.

Cooking appliances:

1.

Gas ranges.

2.

Electric ranges.

3.

Dual fuel ranges.

4.

Gas cooktops.

5.

Electric cooktops.

6.

Microwave ovens.

7.

Wall ovens.

8.

Warming drawers.

B.

Ventilation.

1.

Island hoods.

2.

Wall hoods.

3.

Undercabinet hoods.

4.

Downdraft ventilation.

C.

Refrigeration appliances:

1.

Refrigerators.

2.

Undercounter refrigeration.

1.2

RELATED SECTIONS

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.

A.

Section 06 40 00 - Architectural Woodwork.

B.

Section 26 00 00 - Electrical.

1.3

REFERENCES

** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.

A.

NSF International.

B.

US Environmental Protection Agency.

1.

Energy Star.

C.

Underwriters Laboratories (UL).

1.4

SUBMITTALS

A.

Submit under provisions of Section 01 30 00 - Administrative Requirements.

B.

Product Data:

1.

Manufacturer's data sheets on each product to be used.

2.

Preparation instructions and recommendations.

3.

Storage and handling requirements and recommendations.

4.

Typical installation methods.

** NOTE TO SPECIFIER ** Delete if not applicable to product type.

C.

Verification Samples: Two representative units of each type, size, pattern and color.

D.

Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.

1.5

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.

B.

Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.

C.

Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.

** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.

D.

Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.

1.

Intent of mock-up is to demonstrate quality of workmanship and visual appearance.

2.

If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.

3.

Retain mock-up during construction as a standard for comparison with completed work.

4.

Do not alter or remove mock-up until work is completed or removal is authorized.

1.6

PRE-INSTALLATION CONFERENCE

A.

Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.

1.7

DELIVERY, STORAGE, AND HANDLING

A.

Store and handle in strict compliance with manufacturer's written instructions and recommendations.

B.

Protect from damage due to weather, excessive temperature, and construction operations.

1.8

PROJECT CONDITIONS

A.

Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.

1.9

WARRANTY

A.

Manufacturer's Warranty: Provide manufacturer's standard limited warranty.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Acceptable Manufacturer: KitchenAid Appliances, which is located at:
2000 M-63 North
Benton Harbor, MI 49022
Tel: 269-923-5000
Email: request info (jeremy_jones@whirlpool.com);Web: https://www.kitchenaid.com | https://www.whirlpoolpro.com

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.

** NOTE TO SPECIFIER ** Delete Article if not required.

2.2

COOKING APPLIANCES

** NOTE TO SPECIFIER ** Delete product options not required.

A.

Gas Ranges:

1.

Five-Burner Gas Convection Slide-In Range with Baking Drawer, 30-inch: Model KSGB900E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 6.5 cu.ft. (184 liter).

c.

Fuel: Gas.

d.

Power: 15 amp.

e.

Dimensions (HxWxD): 36 x 29-7/8 x 28-7/8 inches (914 x 756 x 730 mm).

f.

Features: Even-Heat true convection, baking drawer, steam rack, EasyConvect conversion, continuous interlocking grates, glass touch controls, Aqualift.

g.

Finish: Stainless steel.

2.

Five-Burner Gas Slide-In Convection Range, 30-inch: Model KSGG700E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 5.8 cu.ft. (164 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 36 x 29-7/8 x 28-7/8 inches (914 x 756 x 730 mm).

e.

Features: Even-Heat true convection, steam rack, EasyConvect conversion, storage drawer, continuous interlocking grates, glass touch controls, Aqualift.

** NOTE TO SPECIFIER ** Delete finish option not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

3.

Five-Burner Gas Double Oven Convection Range, 30-inch: Model KFGD500E.

a.

Standards Compliance: UL listed.

b.

Size: 6.0 cu.ft. (170 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 47-3/8 x 29-15/16 x 28-1/2 inches (1203 x 760 x 724 mm).

e.

Features: Even-Heat true convection, EasyConvect conversion, glass touch controls, hidden bake, SatinGlide rack.

** NOTE TO SPECIFIER ** Delete finish option not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

h.

Finish: White.

4.

Five-Burner Gas Convection Range, 30-inch: Model KFGG500E.

a.

Standards Compliance: UL listed.

b.

Size: 5.8 cu.ft. (164 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 47-1/8 x 29-7/8 x 27-7/8 inches (1197 x 756 x 730 mm).

e.

Features: EasyConvect conversion, Even-Heat true convection, storage drawer, hidden bake, Aqualift.

** NOTE TO SPECIFIER ** Delete finish option not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

h.

Finish: White.

5.

Smart Commercial-Style Gas Range with 4 Burners, 30-inch: Model KFGC500J.

a.

Size: 4.1 cu.ft. (116 liter).

b.

Fuel: Gas.

c.

Dimensions (HxWxD): 36 x 29-7/8 x 27-7/8 inches (914 x 756 x 708 mm).

d.

Features: Even-Heat true convection, Ultra Power dual-flame burners, simmer and melt burner, three-level convertible grates, smart appliance, dual-concentric oven knob, SatinGlide roll-out extension rack, EasyConvect conversion, high-heat burner.

e.

Connected Controls: WiFi, app, remote access, voice controlled.

f.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS.

g.

Finish: Stainless steel.

6.

Smart Commercial-Style Gas Range with 6 Burners, 36-inch: Model KFGC506J.

a.

Size: 5.1 cu.ft. (144 liter).

b.

Fuel: Gas.

c.

Dimensions (HxWxD): 36 x 35-7/8 x 30-1/4 inches (914 x 911 x 768 mm).

d.

Features: Even-Heat true convection, Ultra Power dual-flame burners, simmer and melt burner, three-level convertible grates, smart appliance, dual-concentric oven knob, SatinGlide roll-out extension rack, EasyConvect conversion, high-heat burners.

e.

Connected Controls: WiFi, app, remote access, voice controlled.

f.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS.

g.

Finish: Stainless steel.

7.

Smart Commercial-Style Gas Range with Griddle, 48-inch: Model KFGC558J.

a.

Size: 6.3 cu.ft. (178 liter).

b.

Fuel: Gas.

c.

Dimensions (HxWxD): 36 x 47-7/8 x 30-1/4 inches (914 x 1216 x 768 mm).

d.

Features: Even-Heat true convection, Ultra Power dual-flame burners, simmer and melt burner, three-level convertible grates, smart appliance, dual-concentric oven knob, SatinGlide roll-out extension rack, EasyConvect conversion, high-heat burners, Even-Heat chrome-infused electric griddle.

e.

Connected Controls: WiFi, app, remote access, voice controlled.

f.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS.

g.

Finish: Stainless steel.

B.

Electric Ranges:

1.

Four-Element Induction Slide-In Convection Range with Baking Drawer, 30-inch: Model KSIB900E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 7.1 cu.ft. (201 liter).

c.

Fuel: Electric induction.

d.

Power: 40 amp.

e.

Dimensions (HxWxD): 36 x 29-7/8 x 28-7/8 inches (914 x 756 x 730 mm).

f.

Features: Baking drawer, steam rack, EasyConvect conversion, Even-Heat true convection, 4 induction elements with bridge zone, glass touch controls, Aqualift.

g.

Finish: Stainless steel.

2.

Five-Element Electric Slide-In Convection Range, 30-inch: Model KSEG700E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 6.4 cu.ft. (181 liter).

c.

Fuel: Electric.

d.

Dimensions (HxWxD): 36 x 29-7/8 x 28-7/8 inches (914 x 756 x 730 mm).

e.

Features: Even-Heat true convection, steam rack, EasyConvect conversion, 5 elements including a warm zone, storage drawer, glass touch controls, Aqualift.

** NOTE TO SPECIFIER ** Delete finish option not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

3.

Five-Element Electric Convection Slide-In Range with Baking Drawer, 30-inch: Model KSEB900E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 7.1 cu.ft. (201 liter).

c.

Fuel: Electric.

d.

Power: 40 amp.

e.

Dimensions (HxWxD): 36 x 29-7/8 x 28-7/8 inches (914 x 756 x 730 mm).

f.

Features: Even-Heat true convection, steam rack, baking drawer, EasyConvect conversion, 5 elements including a warm zone, glass touch controls, Aqualift.

g.

Finish: Stainless steel.

4.

Four-Element Electric Downdraft Slide-In Range, 30-inch: Model KSEG950E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 6.4 cu.ft. (181 liter).

c.

Fuel: Electric.

d.

Power: 40 amp.

e.

Dimensions (HxWxD): 36 x 29-7/8 x 28-7/8 inches (914 x 756 x 730 mm).

f.

Features: Downdraft, Even-Heat true convection, steam rack, EasyConvect conversion, glass touch controls, Aqualift, SatinGlide max racks.

g.

Finish: Stainless steel.

5.

Five-Element Electric Double Oven Convection Range, 30-inch: Model KFED500E.

a.

Standards Compliance: UL listed.

b.

Size: 6.7 cu.ft. (190 liter).

c.

Fuel: Electric.

d.

Dimensions (HxWxD): 47-3/8 x 29-15/16 x 28-1/2 inches (1203 x 760 x 724 mm).

e.

Features: Even-Heat true convection, EasyConvect conversion, triple-ring element, Even-Heat Ultra element, hidden bake, SatinGlide rack.

** NOTE TO SPECIFIER ** Delete finish option not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

h.

Finish: White.

6.

Four-Element Induction Double Oven Convection Range, 30-inch: Model KFED500E.

a.

Standards Compliance: UL listed.

b.

Size: 6.7 cu.ft. (190 liter).

c.

Fuel: Electric induction.

d.

Dimensions (HxWxD): 47-3/8 x 29-15/16 x 28-1/2 inches (1203 x 760 x 724 mm).

e.

Features: Steam rack, Even-Heat true convection, EasyConvect conversion, induction cooking elements, Even-Heat Ultra element, hidden bake, SatinGlide rack, hidden bake.

f.

Finish: Stainless steel.

7.

Five-Element Electric Range, 30-inch: Model KFEG500.

a.

Standards Compliance: UL listed.

b.

Size: 6.4 cu.ft. (181 liter).

c.

Fuel: Electric.

d.

Dimensions (HxWxD): 47-1/8 x 29-7/8 x 27-3/4 inches (1196 x 756 x 705 mm).

e.

Features: EasyConvect conversion, Even-Heat true convection, steam rack, 5 elements including a warm zone, storage drawer, hidden baking, Aqualift.

** NOTE TO SPECIFIER ** Delete finish option not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

h.

Finish: White.

8.

Four-Element Electric Induction Slide-In Convection Range with Baking Drawer, 30-inch: Model KSIB900E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 7.1 cu.ft. (201 liter).

c.

Fuel: Electric induction.

d.

Power: 40 amp.

e.

Dimensions (HxWxD): 36 x 29-7/8 x 28-7/8 inches (914 x 756 x 730 mm).

f.

Features: Even-Heat true convection, baking drawer, steam rack, EasyConvect conversion, glass touch controls, Aqualift, 4 induction elements with bridge zone.

g.

Finish: Stainless steel.

C.

Dual Fuel Ranges:

1.

Dual Fuel Convection Slide-In Range with Baking Drawer, 30-inch: Model KSDB900E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 7.1 cu.ft. (201 liter).

c.

Fuel: Dual fuel.

d.

Dimensions (HxWxD): 36 x 29-7/8 x 28-7/8 inches (914 x 756 x 730 mm).

e.

Features: Even-Heat true convection, steam rack, baking drawer, EasyConvect conversion, center oval burner, glass touch controls, Aqualift.

** NOTE TO SPECIFIER ** Delete finish option not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

2.

Four-Burner Dual Fuel Downdraft Slide-In Range, 30-inch: Model KSDG950E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 6.4 cu.ft. (181 liter).

c.

Fuel: Dual fuel.

d.

Dimensions (HxWxD): 36 x 29-7/8 x 28-7/8 inches (914 x 756 x 730 mm).

e.

Features: Downdraft, Even-Heat true convection, steam rack, EasyConvect conversion, glass touch controls, Aqualift, SatinGlide max racks.

f.

Finish: Stainless steel.

3.

Five-Burner Dual Fuel Double Oven Convection Range, 30-inch: Model KFDD500E.

a.

Standards Compliance: UL listed.

b.

Size: 6.7 cu.ft. (190 liter).

c.

Fuel: Dual fuel.

d.

Dimensions (HxWxD): 47-3/8 x 29-15/16 x 28-1/2 inches (1203 x 760 x 724 mm).

e.

Features: EasyConvect conversion, steam rack, Even-Heat true convection, glass touch controls, SatinGlide max racks.

f.

Finish: Stainless steel.

4.

Smart Commercial-Style Dual Fuel Range with 4 Burners, 30-inch: Model KFDC500J.

a.

Size: 4.1 cu.ft. (116 liter).

b.

Fuel: Dual fuel.

c.

Dimensions (HxWxD): 36 x 29-7/8 x 27-7/8 inches (914 x 756 x 708 mm).

d.

Features: Even-Heat true convection, Ultra Power dual-flame burners, simmer and melt burner, three-level convertible grates, smart appliance, dual-concentric oven knob, SatinGlide roll-out extension rack, EasyConvect conversion, high-heat burner.

e.

Connected Controls: WiFi, app, remote access, voice controlled.

f.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS.

g.

Finish: Stainless steel.

5.

Smart Commercial-Style Dual Fuel Range with 6 Burners, 36-inch: Model KFDC506J.

a.

Size: 5.1 cu.ft. (144 liter).

b.

Fuel: Dual fuel.

c.

Dimensions (HxWxD): 36 x 35-7/8 x 30-1/4 inches (914 x 911 x 768 mm).

d.

Features: Even-Heat true convection, Ultra Power dual-flame burners, simmer and melt burner, three-level convertible grates, smart appliance, dual-concentric oven knob, SatinGlide roll-out extension rack, EasyConvect conversion, high-heat burners.

e.

Connected Controls: WiFi, app, remote access, voice controlled.

f.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS.

g.

Finish: Stainless steel.

6.

Smart Commercial-Style Dual Fuel Range with Griddle, 48-inch: Model KFDC558J.

a.

Size: 6.3 cu.ft. (178 liter).

b.

Fuel: Dual fuel.

c.

Dimensions (HxWxD): 36 x 47-7/8 x 30-1/4 inches (914 x 1216 x 768 mm).

d.

Features: Even-Heat true convection, Ultra Power dual-flame burners, simmer and melt burner, three-level convertible grates, smart appliance, dual-concentric oven knob, SatinGlide roll-out extension rack, EasyConvect conversion, high-heat burners, Even-Heat chrome-infused electric griddle.

e.

Connected Controls: WiFi, app, remote access, voice controlled.

f.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS.

g.

Finish: Stainless steel.

D.

Gas Cooktops:

1.

Five-Burner Gas Cooktop, 30-inch: Model KCGS350E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 3-11/16 x 30 x 21 inches (94 x 762 x 533 mm).

e.

Features: Multiflame burner, Even-Heat simmer burner, electronic ignition, full-width cast-iron grates, multi-finish knobs.

f.

Finish: Stainless steel.

2.

Four-Burner Gas Cooktop, Architect Series II, 30-inch: Model KGCC506R.

a.

Standards Compliance: UL listed.

b.

Fuel: Gas.

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 2-7/8 x 30-3/16 x 20-5/16 inches (73 x 767 x 516 mm).

e.

Features: Gas-on-Glass surface, professional burner, simmer burner, electronic ignition, full-width cast-iron grates.

** NOTE TO SPECIFIER ** Delete finish option not required.

f.

Finish: Black.

g.

Finish: White.

3.

Four-Burner Gas Downdraft Cooktop, 30-inch: Model KCGD500G.

a.

Standards Compliance: UL listed.

b.

Fuel: Gas.

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 18-7/8 x 30 x 21-1/2 inches (479 x 762 x 546 mm).

e.

Features: Professional burner, 3-speed fan control, electronic ignition and automatic re-ignition, convertible to duct-free ventilation full-width cast-iron grates, downdraft ventilation, Even-Heat simmer burner, melt cap.

f.

Finish: Stainless steel.

4.

Five-Burner Gas Downdraft Cooktop, 36-inch: Model KCGD500G.

a.

Standards Compliance: UL listed.

b.

Fuel: Gas.

c.

Features: Professional burner, 3-speed fan control, electronic ignition and automatic re-ignition, convertible to duct-free ventilation full-width cast-iron grates, downdraft ventilation, Even-Heat simmer burner, melt cap.

d.

Finish: Stainless steel.

5.

Five-Burner Gas Cooktop with Griddle, 30-inch: Model KCGS950E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 3-11/16 x 30 x 21 inches (94 x 762 x 533 mm).

e.

Features: Even-Heat torch burner, professional dual ring burner, removable griddle, CookShield finish, Even-Heat simmer burner, electronic ignition and automatic reignition, full-width cast-iron grates, multi-finish back-lit knobs.

f.

Finish: Stainless steel.

6.

Five-Burner Gas Cooktop, 30-inch: Model KCGS550E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 3-1/16 x 30 x 21 inches (78 x 762 x 533 mm).

e.

Features: Professional dual ring burner, CookShield finish, Even-Heat simmer burner, electronic ignition, full-width cast-iron grates, multi-finish knobs.

f.

Finish: Stainless steel.

7.

Five-Burner Gas Cooktop with Griddle, 36-inch: Model KCGS956E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 3-11/16 x 36-1/4 x 21 inches (94 x 921 x 533 mm).

e.

Features: Even-Heat torch burner, professional dual ring burner, removable griddle, CookShield finish, Even-Heat simmer burner, electronic ignition and automatic reignition, full-width cast-iron grates, multi-finish back-lit knobs.

f.

Finish: Stainless steel.

8.

Five-Burner Gas Cooktop, 36-inch: Model KCGS556E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 3-11/16 x 36 x 21 inches (94 x 914 x 533 mm).

e.

Features: Multiflame burner, Even-Heat simmer burner, electronic ignition, full-width cast-iron grates, multi-finish knobs.

f.

Finish: Stainless steel.

9.

Five-Burner Gas Cooktop, 36-inch: Model KCGS356E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 3-11/16 x 36 x 21 inches (94 x 914 x 533 mm).

e.

Features: Professional dual ring burner, CookShield finish, Even-Heat simmer burner, electronic ignition, full-width cast-iron grates, multi-finish knobs.

f.

Finish: Stainless steel.

10.

Five-Burner Gas Cooktop, Architect Series II, 36-inch: Model KGCC566R.

a.

Standards Compliance: UL listed.

b.

Fuel: Gas.

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 2-7/8 x 36-7/16 x 20-5/16 inches (73 x 925 x 516 mm).

e.

Features: Gas-on-Glass surface, professional burner, simmer burners, electronic ignition, full-width cast-iron grates.

f.

Finish: Black.

11.

Four-Burner Commercial-Style Gas Rangetop, 30-inch: Model KCGC500J.

a.

Fuel: Gas.

b.

Dimensions (HxWxD): 7-7/16 x 29-3/4 x 27-7/8 inches (189 x 756 x 708 mm).

c.

Features: Ultra Power dual-flame burners, simmer and melt burner, three-level convertible grates, high-heat burner.

d.

Finish: Stainless steel.

12.

Six-Burner Commercial-Style Gas Rangetop, 36-inch: Model KCGC506J.

a.

Fuel: Gas.

b.

Dimensions (HxWxD): 7-7/16 x 35-3/4 x 27-7/8 inches (189 x 908 x 708 mm).

c.

Features: Ultra Power dual-flame burners, simmer and melt burner, three-level convertible grates, high-heat burners.

d.

Finish: Stainless steel.

13.

Six-Burner Commercial-Style Gas Rangetop with Griddle, 48-inch: Model KCGC558J.

a.

Fuel: Gas.

b.

Dimensions (HxWxD): 7-7/16 x 47-3/4 x 27-7/8 inches (189 x 1213 x 708 mm).

c.

Features: Ultra Power dual-flame burners, simmer and melt burner, three-level convertible grates, high-heat burners, chrome-infused electric griddle.

d.

Finish: Stainless steel.

E.

Electric Cooktops:

1.

Electric Downdraft Cooktop with 4 Elements, 30-inch: Model KCED600G.

a.

Standards Compliance: UL listed.

b.

Fuel: Electric.

c.

Dimensions (HxWxD): 3-5/8 x 30-7/8 x 22-1/16 inches (92 x 784 x 560 mm).

d.

Features: Even-Heat ultra element with simmer setting, Even-Heat element with melt setting, 3-speed fan control, convertible to duct-free ventilation, hot-surface indicator, Pure color ceramic-glass surface, downdraft ventilation, cookshield finish, Ultra Power double-ring element.

** NOTE TO SPECIFIER ** Delete finish option not required.

e.

Finish: Black.

f.

Finish: Stainless steel.

2.

Electric Downdraft Cooktop with 5 Elements, 36-inch: Model KCED606G.

a.

Standards Compliance: UL listed.

b.

Fuel: Electric.

c.

Dimensions (HxWxD): 3-5/8 x 36-5/16 x 22-1/16 inches (92 x 922 x 560 mm).

d.

Features: Even-Heat ultra element with simmer setting, Even-Heat element with melt setting, 3-speed fan control, convertible to duct-free ventilation, hot-surface indicator, Pure color ceramic-glass surface, downdraft ventilation, cookshield finish, Ultra Power double-ring element.

** NOTE TO SPECIFIER ** Delete finish option not required.

e.

Finish: Black.

f.

Finish: Stainless steel.

3.

Four Element Induction Cooktop, Architect Series II, 30-inch: Model KICU509X.

a.

Standards Compliance: UL listed.

b.

Fuel: Electric.

c.

Power: 240 V, 40 amp.

d.

Dimensions (HxWxD): 3-1/8 x 30-3/4 x 21-5/16 inches (79 x 781 x 541 mm).

e.

Features: 2 elements with bridge function, 12 heat level settings, performance boost, touch-activated controls, melt and hold, simmer function, pan size detection, control lock.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black.

g.

Finish: Stainless steel.

4.

Five Element Induction Cooktop, Architect Series II, 36-inch: Model KICU569X.

a.

Standards Compliance: UL listed.

b.

Fuel: Electric.

c.

Power: 240 V, 50 amp.

d.

Dimensions (HxWxD): 3-1/8 x 36-5/16 x 21-5/16 inches (79 x 922 x 541 mm).

e.

Features: 4 elements with bridge function, 12 heat level settings, dual level element, performance boost, melt and hold, simmer function, pan size detection, control lock.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black.

g.

Finish: Stainless steel.

5.

Electric Cooktop with 5 Elements and Knob Controls, 30-inch: Model KCES550H.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Electric.

c.

Dimensions (HxWxD): 5-1/4 x 30-13/16 x 21-3/4 inches (133 x 783 x 552 mm).

d.

Features: Even-Heat Ultra Power element with simmer setting, Even-Heat element with melt setting, hot-surface indicator, Ultra Power double-ring element.

** NOTE TO SPECIFIER ** Delete finish options not required.

e.

Finish: Black.

f.

Finish: Stainless steel.

6.

Electric Cooktop with 5 Elements and Knob Controls, 36-inch: Model KCES556H.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Electric.

c.

Dimensions (HxWxD): 5-1/4 x 36-5/16 x 21-3/4 inches (133 x 922 x 552 mm).

d.

Features: Even-Heat Ultra Power element with simmer setting, Even-Heat element with melt setting, hot-surface indicator, triple-ring element.

** NOTE TO SPECIFIER ** Delete finish options not required.

e.

Finish: Black.

f.

Finish: Stainless steel.

7.

Electric Cooktop with 5 Elements, 30-inch: Model KCES950H.

a.

Fuel: Electric.

b.

Dimensions (HxWxD): 5-1/4 x 30-13/16 x 21-3/4 inches (133 x 783 x 552 mm).

8.

Electric Cooktop with 5 Elements, 36-inch: Model KCES956H.

a.

Fuel: Electric.

b.

Dimensions (HxWxD): 5-1/4 x 36-5/16 x 21-3/4 inches (133 x 922 x 552 mm).

F.

Microwave Ovens:

1.

Built-In Microwave Oven with Convection Cooking, 27-inch: Model KMBP107E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 1.4 cu.ft (40 liter).

c.

Dimensions (HxWxD): 18-1/2 x 26-3/4 x 25-1/8 inches (470 x 679 x 638 mm).

d.

Features: Convection cooking, EasyConvect conversion system, broil element, CrispWave microwave technology and crisper pan, sensor steam cycle with steamer container.

** NOTE TO SPECIFIER ** Delete finish option not required.

e.

Finish: Black stainless steel with PrintShield finish.

f.

Finish: Stainless steel.

2.

Built-In Microwave Oven with Convection Cooking, 30-inch: Model KMBP100E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 1.4 cu.ft (40 liter).

c.

Dimensions (HxWxD): 18-1/2 x 29-3/4 x 25-1/8 inches (470 x 756 x 638 mm).

d.

Features: Convection cooking, EasyConvect conversion system, broil element, CrispWave microwave technology and crisper pan, sensor steam cycle with steamer container.

** NOTE TO SPECIFIER ** Delete finish option not required.

e.

Finish: Black stainless steel with PrintShield finish.

f.

Finish: Stainless steel.

3.

Under-Counter Microwave Oven Drawer, 24-inch: Model KMBD104G.

a.

Standards Compliance: UL listed.

b.

Size: 1.2 cu.ft (34 liter).

c.

Dimensions (HxWxD): 16 x 23-7/8 x 23-1/4 inches (406 x 606 x 591 mm).

d.

Features: Drawer design, sensor functions, auto touch open and close, timed defrost, keep warm function.

e.

Finish: Stainless steel.

4.

Built-In Microwave Oven with 1000 Watt Cooking, 24-inch: Model KMBS104E.

a.

Standards Compliance: UL listed.

b.

Size: 1.4 cu.ft (40 liter).

c.

Dimensions (HxWxD): 17-7/8 x 23-3/4 x 21-1/4 inches (454 x 603 x 540 mm).

d.

Features: 1000 Watt cooking, stainless steel cavity.

** NOTE TO SPECIFIER ** Delete finish option not required.

e.

Finish: Black.

f.

Finish: Stainless steel.

5.

Low Profile Microwave Hood Combination with PrintShield Finish: Model KMLS311H.

a.

Standards Compliance: UL listed.

b.

Size: 1.1 cu.ft (31 liter).

c.

Fan Capacity: 500 CFM (14,158 L/min).

d.

Dimensions (HxWxD): 10-1/4 x 30 x 18 inches (260 x 762 x 457 mm).

e.

Features: 1000 Watt cooking, low profile design, Whisper Quiet ventilation system, 4-speed dual fan ventilation, touch metal power buttons, hidden microwave controls, LED task lights, touch to open button.

** NOTE TO SPECIFIER ** Delete finish option not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

h.

Finish: White.

6.

Microwave with 7 Sensor Functions, 30-inch: Model KMHS120E.

a.

Standards Compliance: UL listed.

b.

Size: 2.0 cu.ft (57 liter).

c.

Dimensions (HxWxD): 17-1/8 x 30 x 16-1/8 inches (435 x 762 x 410 mm).

d.

Features: 1000 Watt cooking, sensor functions, CookShield finish, sensor steamer and simmer cook cycle, keep warm function, stoppable turntable.

** NOTE TO SPECIFIER ** Delete finish option not required.

e.

Finish: Black stainless steel with PrintShield finish.

f.

Finish: Stainless steel.

g.

Finish: White.

7.

Convection Microwave Hood Combination: Model KMHC319E.

a.

Standards Compliance: UL listed.

b.

Size: 1.9 cu.ft (54 liter).

c.

Dimensions (HxWxD): 17-1/8 x 30 x 17 inches (435 x 762 x 432 mm).

d.

Features: 1000 Watt cooking, convection cooking, CookShield finish, sensor steamer and simmer cook cycle, steam cleaning function, keep warm function, halogen task lights, stoppable turntable.

** NOTE TO SPECIFIER ** Delete finish option not required.

e.

Finish: Black stainless steel with PrintShield finish.

f.

Finish: Stainless steel.

g.

Finish: White.

8.

Convection Microwave with High-Speed Cooking: Model KMHP519E.

a.

Standards Compliance: UL listed.

b.

Size: 1.9 cu.ft (54 liter).

c.

Dimensions (HxWxD): 17-1/8 x 30 x 17 inches (435 x 762 x 432 mm).

d.

Features: 1200 Watt cooking, high-speed cooking, convection cooking, CookShield finish, CrispWave technology and crisper pan, steam cleaning function, halogen cavity and task lights.

e.

Finish: Stainless steel.

G.

Wall Ovens:

1.

Single Wall Oven with Even-Heat Thermal Bake and Broil, 30-inch: Model KOST100E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 5.0 cu.ft (142 liter).

c.

Power: 20 amp.

d.

Dimensions (HxWxD): 28-3/4 x 30 x 26-7/8 inches (730 x 762 x 683 mm).

e.

Features: Even-Heat oven with thermal bake and broil, Even-Heat preheat, self-cleaning cycle, glass-touch display with control lock function.

f.

Finish: Stainless steel.

2.

Single Wall Oven with Even-Heat Thermal Bake and Broil, 27-inch: Model KOST100E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 4.6 cu.ft (130 liter).

c.

Power: 20 amp.

d.

Dimensions (HxWxD): 28-3/4 x 27 x 26-7/8 inches (730 x 686 x 683 mm).

e.

Features: Even-Heat oven with thermal bake and broil, Even-Heat preheat, self-cleaning cycle, glass-touch display with control lock function.

f.

Finish: Stainless steel.

3.

Single Wall Oven with Even-Heat True Convection, 30-inch: Model KOSE500E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 5.0 cu.ft (142 liter).

c.

Dimensions (HxWxD): 28-3/4 x 30 x 26-7/8 inches (730 x 762 x 683 mm).

d.

Features: Even-Heat true convection oven, Even-Heat preheat, temperature probe, self-cleaning cycle, glass-touch display with control lock function, SatinGlide roll-out extension rack, EasyConvect conversion system.

** NOTE TO SPECIFIER ** Delete finish options not required.

e.

Finish: Black.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

h.

Finish: White.

4.

Single Wall Oven with True Convection, 24-inch: Model KOSC504E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 3.1 cu.ft (88 liter).

c.

Power: 40 amp.

d.

Dimensions (HxWxD): 28-3/4 x 30 x 26-7/8 inches (730 x 762 x 683 mm).

e.

Features: True convection oven, Even-Heat preheat, broil element, baking stone, self-cleaning cycle, electronic controls with control lock function.

f.

Finish: Stainless steel.

5.

Single Wall Oven with Even-Heat True Convection, 27-inch: Model KOSE507E.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 4.3 cu.ft (122 liter).

c.

Power: 20 amp.

d.

Dimensions (HxWxD): 28-3/4 x 27 x 27-1/8 inches (730 x 686 x 689 mm).

e.

Features: Even-Heat true convection oven, temperature probe, Even-Heat preheat, self-cleaning cycle, glass-touch display with control lock function, SatinGlide roll-out extension rack, EasyConvect conversion system.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black.

g.

Finish: Black stainless steel with PrintShield finish.

h.

Finish: Stainless steel.

i.

Finish: White.

6.

Smart Oven Plus Single Oven with Attachments, 30-inch: Model KOSE900H.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Size: 5.0 cu.ft (142 liter).

c.

Dimensions (HxWxD): 28-3/4 x 30 x 27-1/8 inches (730 x 762 x 689 mm).

d.

Features: Smart oven powered attachments, grill attachment, steamer attachment, baking stone attachment, Even-Heat true convection oven, recipe guide mode, full color glass-touch LCD display, cook's assistant option, SatinGlide roll-out extension rack, fit system, broil element, temperature probe, EvenHeat preheat, self-cleaning cycle.

e.

Connected Controls: WiFi, app, remote access, voice controlled.

f.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS.

** NOTE TO SPECIFIER ** Delete finish options not required.

g.

Finish: Black stainless steel with PrintShield finish.

h.

Finish: Stainless steel.

7.

Double Wall Oven with Even-Heat True Convection, 27-inch: Model KODE507E.

a.

Standards Compliance: UL listed.

b.

Size: 8.6 cu.ft (244 liter).

c.

Power: 40 amp.

d.

Dimensions (HxWxD): 51-1/4 x 27 x 27-1/8 inches (1302 x 686 x 689 mm).

e.

Features: Even-Heat true convection oven, temperature probe, EvenHeat preheat, EasyConvect conversion system, glass-touch display with control lock function, self-cleaning cycle, SatinGlide roll-out extension racks.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black.

g.

Finish: Black stainless steel with PrintShield finish.

h.

Finish: Stainless steel.

i.

Finish: White.

8.

Double Wall Oven with Even-Heat True Convection, 30-inch: Model KODE500E.

a.

Standards Compliance: UL listed.

b.

Size: 10 cu.ft (283 liter).

c.

Power: 40 amp.

d.

Dimensions (HxWxD): 51-1/4 x 30 x 27-1/8 inches (1302 x 762 x 689 mm).

e.

Features: Even-Heat true convection oven, temperature probe, EvenHeat preheat, EasyConvect conversion system, glass-touch display with control lock function, self-cleaning cycle, SatinGlide roll-out extension racks.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black.

g.

Finish: Black stainless steel with PrintShield finish.

h.

Finish: Stainless steel.

i.

Finish: White.

9.

Smart Oven Plus Double Oven with Powered Attachments, 30-inch: Model KODE900H.

a.

Standards Compliance: UL listed.

b.

Size: 10 cu.ft (283 liter).

c.

Dimensions (HxWxD): 51-1/4 x 30 x 27-1/8 inches (1302 x 762 x 689 mm).

d.

Features: Smart oven powered attachments, grill attachment, steamer attachment, baking stone attachment, Even-Heat true convection oven, recipe guide mode, full color glass-touch LCD display, cook's assistant option, SatinGlide roll-out extension rack, fit system, broil element, EvenHeat preheat.

e.

Connected Controls: WiFi, app, remote access, voice controlled.

f.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS.

** NOTE TO SPECIFIER ** Delete finish options not required.

g.

Finish: Black stainless steel with PrintShield finish.

h.

Finish: Stainless steel.

10.

Double Wall Oven with Even-Heat True Convection, 27-inch: Model KODE307E.

a.

Standards Compliance: UL listed.

b.

Size: 8.6 cu.ft (244 liter).

c.

Power: 40 amp.

d.

Dimensions (HxWxD): 51-1/4 x 27 x 26-7/8 inches (1302 x 686 x 683 mm).

e.

Features: Even-Heat true convection oven, temperature probe, EvenHeat preheat, EasyConvect conversion system, glass-touch display with control lock function, self-cleaning cycle, SatinGlide roll-out extension racks.

f.

Finish: Stainless steel.

11.

Double Wall Oven with Even-Heat True Convection, 30-inch: Model KODE300E.

a.

Standards Compliance: UL listed.

b.

Size: 10 cu.ft (283 liter).

c.

Power: 40 amp.

d.

Dimensions (HxWxD): 51-1/4 x 30 x 26-7/8 inches (1302 x 762 x 683 mm).

e.

Features: Even-Heat true convection oven, temperature probe, EvenHeat preheat, EasyConvect conversion system, glass-touch display with control lock function, self-cleaning cycle, SatinGlide roll-out extension racks.

f.

Finish: Stainless steel.

12.

Double Wall Oven with Even-Heat Thermal Bake and Broil, 27-inch: Model KODT107E.

a.

Standards Compliance: UL listed.

b.

Size: 8.6 cu.ft (244 liter).

c.

Power: 40 amp.

d.

Dimensions (HxWxD): 51-1/4 x 27 x 26-7/8 inches (1302 x 686 x 683 mm).

e.

Features: Even-Heat ovens with thermal bake and broil, EvenHeat preheat, glass-touch display with control lock function, self-cleaning cycle.

f.

Finish: Stainless steel.

13.

Double Wall Oven with Even-Heat Thermal Bake and Broil, 30-inch: Model KODT100E.

a.

Standards Compliance: UL listed.

b.

Size: 8.6 cu.ft (244 liter).

c.

Power: 40 amp.

d.

Dimensions (HxWxD): 51-1/4 x 30 x 26-7/8 inches (1302 x 762 x 683 mm).

e.

Features: Even-Heat ovens with thermal bake and broil, EvenHeat preheat, glass-touch display with control lock function, self-cleaning cycle.

f.

Finish: Stainless steel.

14.

Double Wall Oven with True Convection, 24-inch: Model KODC304E.

a.

Standards Compliance: UL listed.

b.

Size: 6.2 cu.ft (176 liter).

c.

Power: 40 amp.

d.

Dimensions (HxWxD): 51 x 23-3/4 x 25-3/4 inches (1295 x 603 x 654 mm).

e.

Features: EvenHeat preheat, true convection oven, broil element, baking stone, electronic controls with control lock function, self-cleaning cycle.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black.

g.

Finish: Stainless steel.

h.

Finish: White.

15.

Combination Wall Oven with Even-Heat True Convection, 30-inch: Model KOCE500E.

a.

Standards Compliance: UL listed.

b.

Size: 6.4 cu.ft (181 liter).

c.

Power: 40 amp.

d.

Dimensions (HxWxD): 42-1/2 x 30 x 27-1/8 inches (1080 x 762 x 689 mm).

e.

Features: Even-Heat true convection oven, microwave convection cooking, temperature probe, EasyConvect conversion system, CrispWave microwave technology and crisper pan, SatinGlide roll-out extension racks.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black.

g.

Finish: Black stainless steel with PrintShield finish.

h.

Finish: Stainless steel.

i.

Finish: White.

16.

Combination Wall Oven with Even-Heat True Convection, 27-inch: Model KOCE500E.

a.

Standards Compliance: UL listed.

b.

Size: 5.7 cu.ft (161 liter).

c.

Power: 40 amp.

d.

Dimensions (HxWxD): 42-1/2 x 27 x 27-1/8 inches (1080 x 686 x 689 mm).

e.

Features: Even-Heat true convection oven, microwave convection cooking, temperature probe, EasyConvect conversion system, CrispWave microwave technology and crisper pan, SatinGlide roll-out extension racks.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black.

g.

Finish: Black stainless steel with PrintShield finish.

h.

Finish: Stainless steel.

i.

Finish: White.

17.

Combination Wall Oven, 30-inch: Model KOCE900H.

a.

Dimensions (HxWxD): 42-1/2 x 30 x 27-1/8 inches (1080 x 762 x 689 mm).

H.

Warming Drawers:

1.

Slow Cook Warming Drawer, 30-inch: Model KOWT100E.

a.

Standards Compliance: UL listed.

b.

Size: 1.5 cu.ft (42 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 10-1/4 x 29-3/4 x 26 inches (260 x 756 x 660 mm).

e.

Features: Slow cook function, custom-control technology, bread proofing, 2-position racks, sensor temperature control, humidity slide control, power indicator light.

f.

Finish: Stainless steel.

2.

Slow Cook Warming Drawer, 24-inch: Model KOWT104E.

a.

Standards Compliance: UL listed.

b.

Size: 1.1 cu.ft (31 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 10-1/4 x 23-3/4 x 26 inches (260 x 603 x 660 mm).

e.

Features: Slow cook function, custom-control technology, bread proofing, 2-position racks, sensor temperature control, humidity slide control, power indicator light.

f.

Finish: Stainless steel.

3.

Slow Cook Warming Drawer, 27-inch: Model KOWT107E.

a.

Standards Compliance: UL listed.

b.

Size: 1.3 cu.ft (37 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 10-1/4 x 26-3/4 x 26 inches (260 x 679 x 660 mm).

e.

Features: Slow cook function, custom-control technology, bread proofing, 2-position racks, sensor temperature control, humidity slide control, power indicator light.

f.

Finish: Stainless steel.

** NOTE TO SPECIFIER ** Delete Article if not required.

2.3

VENTILATION

** NOTE TO SPECIFIER ** Delete product options not required.

A.

Island Hoods:

1.

Island-Mount, 3-Speed Canopy Hood, 42-inch wide: Model KVIB602D.

a.

Standards Compliance: UL listed.

b.

Power: 15 amp.

c.

Dimensions (HxWxD): 32-1/2 x 42 x 27 inches (826 x 1067 x 686 mm).

d.

Features: LED task lights, automatic turn on.

e.

Finish: Stainless steel.

2.

Island-Mount, 3-Speed Canopy Hood, 36-inch wide: Model KVIB606D.

a.

Standards Compliance: UL listed.

b.

Capacity: 600 CFM (16,990 L/min).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 32-1/2 x 36 x 27 inches (826 x 762 x 686 mm).

e.

Features: Perimeter ventilation, LED task lights, halogen night lights, automatic turn on, auto speed setting, dishwasher safe filters, easy in-line conversion, Whisper Quiet system.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

B.

Wall Hoods:

1.

Wall-Mount, 3-Speed Canopy Hood, 30-inch wide: Model KVWB400D.

a.

Standards Compliance: UL listed.

b.

Capacity: 400 CFM (11,327 L/min).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 28-7/8 x 30 x 20 inches (733 x 762 x 508 mm).

e.

Features: Perimeter ventilation, LED task lights, automatic turn on, 3-speed fan control, dishwasher safe filters, easy in-line conversion, Whisper Quiet system.

f.

Finish: Stainless steel.

2.

Wall-Mount, 3-Speed Canopy Hood, 36-inch wide: Model KVWB406D.

a.

Standards Compliance: UL listed.

b.

Capacity: 400 CFM (11,327 L/min).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 28-7/8 x 36 x 20 inches (733 x 914 x 508 mm).

e.

Features: Perimeter ventilation, LED task lights, automatic turn on, 3-speed fan control, dishwasher safe filters, easy in-line conversion, Whisper Quiet system.

f.

Finish: Stainless steel.

3.

Wall-Mount, 3-Speed Canopy Hood, 30-inch wide: Model KVWB600D.

a.

Capacity: 600 CFM (16,990 L/min).

b.

Dimensions (HxWxD): 24-5/8 x 30 x 19-11/16 inches (625 x 762 x 500 mm).

c.

Features: Perimeter ventilation, LED task lights, halogen night lights, auto speed setting, 3-speed electronic touch control with boost function, dishwasher safe filters, easy in-line conversion, Whisper Quiet system.

** NOTE TO SPECIFIER ** Delete finish options not required.

d.

Finish: Black stainless steel with PrintShield finish.

e.

Finish: Stainless steel.

4.

Wall-Mount, 3-Speed Canopy Hood, 30-inch wide: Model KVWB600H.

a.

Capacity: 600 CFM (16,990 L/min).

b.

Dimensions (HxWxD): 24-5/8 x 30 x 19-11/16 inches (625 x 762 x 500 mm).

c.

Features: Perimeter ventilation, LED task lights, halogen night lights, auto speed setting, 3-speed electronic touch control with boost function, dishwasher safe filters, easy in-line conversion, Whisper Quiet system.

** NOTE TO SPECIFIER ** Delete finish options not required.

d.

Finish: Black stainless steel with PrintShield finish.

e.

Finish: Stainless steel.

5.

Wall-Mount, 3-Speed Canopy Hood, 36-inch wide: Model KVWB600H.

a.

Capacity: 600 CFM (16,990 L/min).

b.

Power: 15 amp.

c.

Dimensions (HxWxD): 24-5/8 x 36 x 19-11/16 inches (625 x 914 x 500 mm).

d.

Features: Perimeter ventilation, LED task lights, halogen night lights, auto speed setting, 3-speed electronic touch control with boost function, dishwasher safe filters, easy in-line conversion, Whisper Quiet system.

** NOTE TO SPECIFIER ** Delete finish options not required.

e.

Finish: Black stainless steel with PrintShield finish.

f.

Finish: Stainless steel.

6.

Wall-Mount, 3-Speed Canopy Hood, 36-inch wide: Model KVWB606H.

a.

Capacity: 585 CFM (16,565 L/min).

b.

Power: 15 amp.

c.

Dimensions (HxWxD): 24-5/8 x 36 x 19-11/16 inches (625 x 914 x 500 mm).

d.

Features: Perimeter ventilation, LED task lights, halogen night lights, auto speed setting, 3-speed electronic touch control with boost function, dishwasher safe filters, easy in-line conversion, Whisper Quiet system.

** NOTE TO SPECIFIER ** Delete finish options not required.

e.

Finish: Black stainless steel with PrintShield finish.

f.

Finish: Stainless steel.

C.

Under Cabinet Hoods:

1.

Commercial Style Under Cabinet Range Hood, 30-inch wide: Model KXU8030Y.

a.

Capacity: 600 CFM (16,990 L/min).

b.

Dimensions (HxWxD): 10 x 30 x 23 inches (254 x 762 x 584 mm).

c.

Finish: Stainless steel.

2.

Under-the-Cabinet, 4-Speed System, 36-inch wide: Model KVUB606D.

a.

Capacity: 600 CFM (16,990 L/min).

b.

Power: 15 amp.

c.

Dimensions (HxWxD): 9 x 36 x 19-3/4 inches (229 x 914 x 502 mm).

d.

Features: Perimeter ventilation, programmable off function, LED task lights, 4-speed electronic touch control with LED display, dishwasher safe filters, easy in-line conversion, Whisper Quiet system.

e.

Finish: Stainless steel.

3.

Under-the-Cabinet, 4-Speed System, 30-inch wide: Model KVUB606D.

a.

Capacity: 600 CFM (16,990 L/min).

b.

Power: 15 amp.

c.

Dimensions (HxWxD): 9 x 30 x 19-3/4 inches (229 x 762 x 502 mm).

d.

Features: Perimeter ventilation, programmable off function, LED task lights, 4-speed electronic touch control with LED display, dishwasher safe filters, easy in-line conversion, Whisper Quiet system.

e.

Finish: Stainless steel.

4.

Slide Out Stainless Steel Under Cabinet Range Hood with Built-In Blower and Push Button Controls, 36-inch wide: Model KXU2836Y.

a.

Capacity: 400 CFM (11,327 L/min).

b.

Power: 15 amp.

c.

Dimensions (HxWxD): 12-9/16 x 36 x 18-7/8 inches (319 x 914 x 479 mm).

d.

Finish: Stainless steel.

5.

Slide Out Stainless Steel Under Cabinet Range Hood with Built-In Blower and Push Button Controls, 30-inch wide: Model KXU2836Y.

a.

Capacity: 400 CFM (11,327 L/min).

b.

Power: 15 amp.

c.

Dimensions (HxWxD): 12-9/16 x 30 x 18-7/8 inches (319 x 762 x 479 mm).

d.

Finish: Stainless steel.

D.

Downdraft Ventilation:

1.

Retractable Downdraft System, 30-inch wide: Model KXD4630Y.

a.

Standards Compliance: UL listed.

b.

Capacity: 600 CFM (16,990 L/min).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 28-1/2 x 27 x 12-1/8 inches (724 x 686 x 308 mm).

e.

Features: Retractable downdraft system, reversible motor box, auto on function, 4-speed slide control, dishwasher safe filters.

f.

Finish: Stainless steel.

2.

Retractable Downdraft System, 36-inch wide: Model KXD4636Y.

a.

Standards Compliance: UL listed.

b.

Capacity: 600 CFM (16,990 L/min).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 28-1/2 x 27 x 12-1/8 inches (724 x 686 x 308 mm).

e.

Features: Retractable downdraft system, reversible motor box, auto on function, 4-speed slide control, dishwasher safe filters.

f.

Finish: Stainless steel.

** NOTE TO SPECIFIER ** Delete Article if not required.

2.4

REFRIGERATION

** NOTE TO SPECIFIER ** Delete product options not required.

A.

Refrigerators:

1.

Built-In Stainless Bottom Mount Refrigerator with Platinum Interior Design, 36-inch wide: Model KBBL306E.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 20.9 cu.ft (592 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 83-3/8 x 35-1/4 x 27-3/4 inches (2118 x 895 x 705 mm).

e.

Features: Preserva food care system, SatinGlide system, automatic ice maker, intuitive controls, LED lighting, adjustable spill-resistant glass shelves.

f.

Finish: Stainless steel.

2.

Built-In Stainless Bottom Mount Refrigerator with Platinum Interior Design, 36-inch wide: Model KBBR306E.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 20.9 cu.ft (592 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 83-3/8 x 36-1/4 x 27-3/4 inches (2118 x 921 x 705 mm).

e.

Features: Preserva food care system, SatinGlide system, automatic ice maker, intuitive controls, LED lighting, adjustable spill-resistant glass shelves.

f.

Finish: Stainless steel.

3.

Built-In Stainless Bottom Mount Refrigerator with Platinum Interior Design, 36-inch wide: Model KBFN506E.

a.

Standards Compliance: UL listed.

b.

Size: 20.8 cu.ft (589 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 83-3/8 x 36-1/4 x 27-3/4 inches (2118 x 921 x 705 mm).

e.

Features: Preserva food care system, SatinGlide system, automatic ice maker, intuitive controls, LED lighting, adjustable spill-resistant glass shelves.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black stainless.

g.

Finish: Panel ready.

h.

Finish: Stainless steel.

4.

Built-In Stainless French door Refrigerator with Platinum Interior Design, 42-inch wide: Model KBFN502E.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 24.2 cu.ft (685 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 83-3/8 x 42-1/4 x 27-3/4 inches (2118 x 1073 x 705 mm).

e.

Features: Preserva food care system, SatinGlide system, automatic ice maker, intuitive controls, LED lighting, adjustable spill-resistant glass shelves.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black stainless.

g.

Finish: Panel ready.

h.

Finish: Stainless steel.

5.

Built-In Stainless Side-by-Side Refrigerator with PrintShield Finish, 36-inch wide: Model KBSD606E.

a.

Standards Compliance: UL listed.

b.

Size: 20.8 cu.ft (589 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 83-3/8 x 36-1/4 x 27-3/4 inches (2118 x 921 x 705 mm).

e.

Features: Produce preserver, SatinGlide system, exterior ice and water dispenser, intuitive controls, LED lighting, ExtendFresh Plus temperature management system, adjustable spill-resistant glass shelves.

f.

Finish: Stainless steel with PrintShield finish.

6.

Built-In Stainless Side-by-Side Refrigerator, 42-inch wide: Model KBSN602E.

a.

Standards Compliance: UL listed.

b.

Size: 25.5 cu.ft (722 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 83-3/8 x 42-1/4 x 27-1/2 inches (2118 x 1073 x 698 mm).

e.

Features: Produce preserver, SatinGlide system, automatic ice maker, intuitive controls, LED lighting, ExtendFresh Plus temperature management system, adjustable spill-resistant glass shelves.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black stainless.

g.

Finish: Panel ready.

h.

Finish: Stainless steel with PrintShield finish.

7.

Built-In Side-by-Side Refrigerator with PrintShield Finish, 42-inch wide: Model KBSD602E.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 25 cu.ft (708 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 83-3/8 x 42-1/4 x 27-3/4 inches (2118 x 1073 x 705 mm).

e.

Features: Produce preserver, SatinGlide system, exterior ice and water dispenser, intuitive controls, LED lighting, ExtendFresh Plus temperature management system, adjustable spill-resistant glass shelves.

f.

Finish: Stainless steel with PrintShield finish.

8.

Built-In Side-by-Side Refrigerator, 42-inch wide: Model KBSD612E.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 25 cu.ft (708 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 83-3/8 x 42-1/4 x 27-3/4 inches (2118 x 1073 x 705 mm).

e.

Features: Produce preserver, SatinGlide system, exterior ice and water dispenser, intuitive controls, LED lighting, ExtendFresh Plus temperature management system, adjustable spill-resistant glass shelves.

f.

Finish: Stainless steel.

9.

Built-In Side-by-Side Refrigerator with PrintShield Finish, 48-inch wide: Model KBSN608E.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 29.5 cu.ft (835 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 83-3/8 x 48-1/4 x 27-1/2 inches (2118 x 1256 x 698 mm).

e.

Features: Produce preserver, SatinGlide system, automatic ice maker, intuitive controls, LED lighting, ExtendFresh Plus temperature management system, adjustable spill-resistant glass shelves.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black stainless.

g.

Finish: Panel ready.

h.

Finish: Stainless steel with PrintShield finish.

10.

Built-In Side-by-Side Refrigerator with PrintShield Finish, 48-inch wide: Model KBSD608E.

a.

Standards Compliance: UL listed.

b.

Size: 30 cu.ft (850 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 83-3/8 x 48-1/4 x 27-3/4 inches (2118 x 1256 x 705 mm).

e.

Features: Produce preserver, SatinGlide system, exterior ice and water dispenser, intuitive controls, LED lighting, ExtendFresh Plus temperature management system, adjustable spill-resistant glass shelves.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel with PrintShield finish.

11.

Built-In Side-by-Side Refrigerator, 48-inch wide: Model KBSD618E.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 29.5 cu.ft (835 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 83-3/8 x 48-1/4 x 27-3/4 inches (2118 x 1256 x 705 mm).

e.

Features: Produce preserver, SatinGlide system, exterior ice and water dispenser, intuitive controls, LED lighting, ExtendFresh Plus temperature management system, adjustable spill-resistant glass shelves.

f.

Finish: Stainless steel.

12.

Counter-Depth French Door Refrigerator, 36-inch wide: Model KRFC300E.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 29.5 cu.ft (835 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 70-1/8 x 35-3/4 x 29-3/8 inches (1781 x 908 x 746 mm).

e.

Features: ExtendFresh temperature management system, interior water dispenser, produce preserver, humidity-controlled crispers, automatic ice maker, LED lighting, FreshChill temperature-controlled full-width pantry, max cool.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

h.

Finish: White.

13.

Standard Depth French Door Refrigerator with Interior Dispense, 30-inch wide: Model KRFF300E.

a.

Standards Compliance: UL listed.

b.

Size: 20 cu.ft (566 liter).

c.

Power: 15 or 20 amp.

d.

Dimensions (HxWxD): 68-3/8 x 30-1/8 x 34-7/8 inches (1737 x 765 x 886 mm).

e.

Features: ExtendFresh temperature management system, interior water dispenser, produce preserver, humidity-controlled crispers, automatic ice maker, LED lighting, FreshChill temperature-controlled full-width pantry, max cool.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

h.

Finish: White.

14.

Standard Depth French Door Refrigerator with Interior Dispense, 33-inch wide: Model KRFF302E.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 22 cu.ft (623 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 70-1/8 x 32-7/8 x 34-1/2 inches (1781 x 835 x 876 mm).

e.

Features: ExtendFresh temperature management system, interior water dispenser, produce preserver, humidity-controlled crispers, automatic ice maker, LED lighting, FreshChill temperature-controlled full-width pantry, slide-away split shelf, SatinGlide system.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

h.

Finish: White.

15.

Counter Depth French Door Refrigerator with Interior Dispense, 36-inch wide: Model KRFC302E.

a.

Standards Compliance:

1)

Star-K Certified.

2)

UL listed.

b.

Size: 22 cu.ft (623 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 72 x 35-3/4 x 30-1/4 inches (1829 x 911 x 768 mm).

e.

Features: ExtendFresh temperature management system, interior water dispenser, produce preserver, humidity-controlled crispers, automatic ice maker, LED lighting, FreshChill temperature-controlled full-width pantry, , SatinGlide system, pull-out tri-level freezer drawer.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Panel-ready.

h.

Finish: Stainless steel.

16.

Standard Depth French Door Refrigerator with Interior Dispense, 36-inch wide: Model KRFF305E.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 25 cu.ft (708 liter).

c.

Power: 15 amp.

d.

Dimensions (HxWxD): 70-1/8 x 35-7/8 x 35-1/2 inches (1781 x 911 x 902 mm).

e.

Features: ExtendFresh temperature management system, interior water dispenser, produce preserver, automatic ice maker, LED lighting, FreshChill temperature-controlled full-width pantry, SatinGlide system.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

h.

Finish: White.

17.

Multi-Door Freestanding Refrigerator with Platinum Interior Design, 36-inch wide: Model KRFF305E.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 25.8 cu.ft (731 liter).

c.

Power: 20 amp.

d.

Dimensions (HxWxD): 70-1/8 x 36 x 36-1/4 inches (1781 x 914 x 921 mm).

e.

Features: 5-door configuration, Preserva food care system, herb storage, 2 soft-close drawers, 3-tier freezer drawer with storage divider, SatinGlide crispers, LED lighting, adjustable spill resistant shelves.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

18.

Counter-Depth French Door Platinum Interior Refrigerator with PrintShield Finish, 36-inch wide: Model KRFC704F.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 23.8 cu.ft (674 liter).

c.

Dimensions (HxWxD): 71-7/8 x 35-13/16 x 31-1/2 inches (1826 x 910 x 800 mm).

d.

Features: Under-shelf prep zone, full-extension self-close FreshSeal crispers, full-extension self-close pull out tray in premium wood finish, slide-away shelf, full-extension self-close custom temperature-controlled pantry drawer, 3-tier freezer drawer with storage divider.

** NOTE TO SPECIFIER ** Delete finish options not required.

e.

Finish: Black stainless steel with PrintShield finish.

f.

Finish: Stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

19.

Counter-Depth French Door Refrigerator, 36-inch wide: Model KRFC604F.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 23.8 cu.ft (674 liter).

c.

Dimensions (HxWxD): 71-7/8 x 35-13/16 x 31-1/2 inches (1826 x 910 x 800 mm).

d.

Features: Slide-away shelf, full-extension self-close custom temperature-controlled pantry drawer, Preserva food care system with linear compressor, full-extension self-close FreshSeal crispers, full-extension self-close pull out tray, 3-tier self-close freezer drawer with extend-freeze setting.

e.

Finish: Stainless steel.

20.

Standard Depth French Door Refrigerator with Exterior Ice and Water and PrintShield Finish, 36-inch wide: Model KRFF507H.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 26.8 cu.ft (759 liter).

c.

Dimensions (HxWxD): 69-7/8 x 35-11/16 x 36-5/8 inches (1775 x 931 x 930 mm).

d.

Features: Pull out tray, in-door-ice system, ExtendFresh temperature management system, FreshChill temperature-controlled full-width pantry, 2-tier freezer drawer with storage divider.

** NOTE TO SPECIFIER ** Delete finish options not required.

e.

Finish: Black stainless steel with PrintShield finish.

f.

Finish: Stainless steel with PrintShield finish.

g.

Finish: White.

21.

Counter-Depth Side-by-Side Refrigerator with Exterior Ice and Water and PrintShield Finish: Model KRSC700H.

a.

Size: 19.9 cu.ft (564 liter).

b.

Dimensions (HxWxD): 69 x 35-3/4 x 29-9/16 inches (1753 x 908 x 751 mm).

c.

Features: Preserva food care system, in-door-ice system, LED lighting, exterior ice and water dispenser, measured water fill.

** NOTE TO SPECIFIER ** Delete finish options not required.

d.

Finish: Black stainless steel with PrintShield finish.

e.

Finish: Stainless steel with PrintShield finish.

22.

Counter-Depth Side-by-Side Refrigerator with Exterior Ice and Water and PrintShield Finish: Model KRSC703H.

a.

Size: 22.6 cu.ft (640 liter).

b.

Dimensions (HxWxD): 71-3/8 x 35-3/4 x 29-9/16 inches (1813 x 908 x 751 mm).

c.

Features: Preserva food care system, in-door-ice system, LED lighting, exterior ice and water dispenser, measured water fill.

** NOTE TO SPECIFIER ** Delete finish options not required.

d.

Finish: Black stainless steel with PrintShield finish.

e.

Finish: Stainless steel with PrintShield finish.

23.

Side-by-Side Refrigerator with Exterior Ice and Water and PrintShield Finish: Model KRSF705H.

a.

Standards Compliance: Energy Star Certified.

b.

Size: 24.8 cu.ft (702 liter).

c.

Dimensions (HxWxD): 69 x 35-3/4 x 34-3/4 inches (1753 x 908 x 883 mm).

d.

Features: Preserva food care system, in-door-ice system, LED lighting, exterior ice and water dispenser, measured water fill.

** NOTE TO SPECIFIER ** Delete finish options not required.

e.

Finish: Black stainless steel with PrintShield finish.

f.

Finish: Stainless steel with PrintShield finish.

24.

Full Depth Non-Dispense Bottom Mount Refrigerator: Model KRBR109E.

a.

Standards Compliance: Energy Star Certified.

b.

Size: 19 cu.ft (538 liter).

c.

Dimensions (HxWxD): 67 x 29-3/4 x 33-3/8 inches (1702 x 756 x 848 mm).

d.

Power: 15 amp.

e.

Features: ExtendFresh temperature management system, produce preserver, humidity controlled crispers, full-width pantry, metal wine rack, LED lighting, optional ice maker kit.

f.

Finish: Stainless steel.

25.

Full Depth Non-Dispense Bottom Mount Refrigerator: Model KRBL109E.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 19 cu.ft (538 liter).

c.

Dimensions (HxWxD): 67 x 29-3/4 x 33-3/8 inches (1702 x 756 x 848 mm).

d.

Power: 15 amp.

e.

Features: ExtendFresh temperature management system, produce preserver, humidity controlled crispers, full-width pantry, metal wine rack, LED lighting, optional ice maker kit.

f.

Finish: Stainless steel.

26.

Full Depth Non-Dispense Bottom Mount Refrigerator, 33-inch wide: Model KRBL102E.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 22 cu.ft (623 liter).

c.

Dimensions (HxWxD): 70 x 32-5/8 x 33-3/4 inches (1778 x 829 x 857 mm).

d.

Power: 15 amp.

e.

Features: ExtendFresh temperature management system, produce preserver, humidity controlled crispers, full-width pantry, metal wine rack, LED lighting, optional ice maker kit.

f.

Finish: Stainless steel.

27.

Full Depth Non-Dispense Bottom Mount Refrigerator, 33-inch wide: Model KRBR102E.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 22 cu.ft (623 liter).

c.

Dimensions (HxWxD): 70 x 32-5/8 x 33-3/4 inches (1778 x 829 x 857 mm).

d.

Power: 15 amp.

e.

Features: ExtendFresh temperature management system, produce preserver, humidity controlled crispers, full-width pantry, metal wine rack, LED lighting, optional ice maker kit.

f.

Finish: Stainless steel.

B.

Undercounter Refrigeration:

1.

Panel Ready Undercounter Refrigerator, 24-inch wide: Model KURL104E.

a.

Standards Compliance: UL listed.

b.

Size: 4.9 cu.ft (139 liter).

c.

Power: 15 or 20 amp.

d.

Dimensions (HxWxD): 35-1/8 x 23-3/4 x 26-3/4 inches (892 x 603 x 679 mm).

e.

Features: LED interior lighting, glass shelves, touch controls.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Panel-ready.

g.

Finish: Stainless steel.

2.

Panel Ready Undercounter Refrigerator, 24-inch wide: Model KURR104E.

a.

Standards Compliance: UL listed.

b.

Size: 4.9 cu.ft (139 liter).

c.

Power: 15 or 20 amp.

d.

Dimensions (HxWxD): 35-1/8 x 23-3/4 x 26-3/4 inches (892 x 603 x 679 mm).

e.

Features: LED interior lighting, glass shelves, touch controls.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Panel-ready.

g.

Finish: Stainless steel.

3.

Undercounter Refrigerator with Glass Door, 24-inch wide: Model KURR204E.

a.

Standards Compliance: UL listed.

b.

Size: 5.1 cu.ft (144 liter).

c.

Power: 15 or 20 amp.

d.

Dimensions (HxWxD): 35-1/8 x 23-3/4 x 26-3/4 inches (892 x 603 x 679 mm).

e.

Features: Auto-Light LED interior lighting, glass shelves, touch controls, UV-protected thermal glass doors, over-temp alarm.

f.

Finish: Stainless steel.

4.

Undercounter Refrigerator with Glass Door and Metal Trim Shelves, 24-inch wide: Model KURL304E.

a.

Standards Compliance: UL listed.

b.

Size: 5.1 cu.ft (144 liter).

c.

Dimensions (HxWxD): 35-1/8 x 23-3/4 x 26-3/4 inches (892 x 603 x 679 mm).

d.

Features: Auto-Light LED interior lighting, glass shelves, touch controls, UV-protected thermal glass doors.

** NOTE TO SPECIFIER ** Delete finish options not required.

e.

Finish: Black stainless steel with PrintShield finish.

f.

Finish: Stainless steel.

5.

Undercounter Refrigerator with Glass Door and Metal Trim Shelves, 24-inch wide: Model KURR304E.

a.

Standards Compliance: UL listed.

b.

Size: 5.1 cu.ft (144 liter).

c.

Dimensions (HxWxD): 35-1/8 x 23-3/4 x 26-3/4 inches (892 x 603 x 679 mm).

d.

Features: Auto-Light LED interior lighting, glass shelves, touch controls, UV-protected thermal glass doors.

** NOTE TO SPECIFIER ** Delete finish options not required.

e.

Finish: Black stainless steel with PrintShield finish.

f.

Finish: Stainless steel.

6.

Wine Cellar with Glass Door and Wood-Front Racks, 24-inch wide: Model KUWL204E.

a.

Standards Compliance: UL listed.

b.

Size: 4.7 cu.ft (133 liter).

c.

Power: 15 or 20 amp.

d.

Dimensions (HxWxD): 35-1/8 x 23-3/4 x 26-3/4 inches (892 x 603 x 679 mm).

e.

Features: Auto-Light LED interior lighting, two temperature-controlled zones, touch controls, UV-protected thermal glass doors, 46 wine bottle capacity, SatinGlide wood-front racks.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Panel-ready.

g.

Finish: Stainless steel.

7.

Wine Cellar with Glass Door and Wood-Front Racks, 24-inch wide: Model KUWR204E.

a.

Standards Compliance: UL listed.

b.

Size: 4.7 cu.ft (133 liter).

c.

Power: 15 or 20 amp.

d.

Dimensions (HxWxD): 35-1/8 x 23-3/4 x 26-3/4 inches (892 x 603 x 679 mm).

e.

Features: Auto-Light LED interior lighting, two temperature-controlled zones, touch controls, UV-protected thermal glass doors, 46 wine bottle capacity, SatinGlide wood-front racks.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Panel-ready.

g.

Finish: Stainless steel.

8.

Wine Cellar with Glass Door and Metal-Front Racks, 24-inch wide: Model KUWR304E.

a.

Standards Compliance: UL listed.

b.

Size: 4.7 cu.ft (133 liter).

c.

Power: 15 or 20 amp.

d.

Dimensions (HxWxD): 35-1/8 x 23-3/4 x 26-3/4 inches (892 x 603 x 679 mm).

e.

Features: Auto-Light LED interior lighting, two temperature-controlled zones, touch controls, UV-protected thermal glass doors, 46 wine bottle capacity, SatinGlide metal-front racks.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

9.

Wine Cellar with Glass Door and Metal-Front Racks, 24-inch wide: Model KUWL304E.

a.

Standards Compliance: UL listed.

b.

Size: 4.7 cu.ft (133 liter).

c.

Power: 15 or 20 amp.

d.

Dimensions (HxWxD): 35-1/8 x 23-3/4 x 26-3/4 inches (892 x 603 x 679 mm).

e.

Features: Auto-Light LED interior lighting, two temperature-controlled zones, touch controls, UV-protected thermal glass doors, 46 wine bottle capacity, SatinGlide metal-front racks.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Black stainless steel with PrintShield finish.

g.

Finish: Stainless steel.

10.

Stainless Steel Beverage Center with SatinGlide Metal-Front Racks, 24-inch wide: Model KUBL304E.

a.

Standards Compliance: UL listed.

b.

Size: 4.8 cu.ft (136 liter).

c.

Dimensions (HxWxD): 35-1/8 x 23-3/4 x 26-3/4 inches (892 x 603 x 679 mm).

d.

Features: Auto-Light LED interior lighting, two temperature-controlled zones, touch controls, UV-protected thermal glass doors, 14 wine bottle capacity, SatinGlide metal-front racks.

** NOTE TO SPECIFIER ** Delete finish options not required.

e.

Finish: Black stainless steel with PrintShield finish.

f.

Finish: Stainless steel.

11.

Stainless Steel Beverage Center with SatinGlide Metal-Front Racks, 24-inch wide: Model KUBR304E.

a.

Standards Compliance: UL listed.

b.

Size: 4.8 cu.ft (136 liter).

c.

Dimensions (HxWxD): 35-1/8 x 23-3/4 x 26-3/4 inches (892 x 603 x 679 mm).

d.

Features: Auto-Light LED interior lighting, two temperature-controlled zones, touch controls, UV-protected thermal glass doors, 14 wine bottle capacity, SatinGlide metal-front racks.

** NOTE TO SPECIFIER ** Delete finish options not required.

e.

Finish: Black stainless steel with PrintShield finish.

f.

Finish: Stainless steel.

12.

Beverage Center with Glass Door and Wood-Front Racks, 24-inch wide: Model KUBL204E.

a.

Standards Compliance: UL listed.

b.

Size: 4.8 cu.ft (136 liter).

c.

Power: 15 or 20 amp.

d.

Dimensions (HxWxD): 35-1/8 x 23-3/4 x 26-3/4 inches (892 x 603 x 679 mm).

e.

Features: Auto-Light LED interior lighting, two temperature-controlled zones, touch controls, UV-protected thermal glass doors, 14 wine bottle capacity, SatinGlide wood-front racks.

f.

Finish: Stainless steel.

13.

Beverage Center with Glass Door and Wood-Front Racks, 24-inch wide: Model KUBR204E.

a.

Standards Compliance: UL listed.

b.

Size: 4.8 cu.ft (136 liter).

c.

Power: 15 or 20 amp.

d.

Dimensions (HxWxD): 35-1/8 x 23-3/4 x 26-3/4 inches (892 x 603 x 679 mm).

e.

Features: Auto-Light LED interior lighting, two temperature-controlled zones, touch controls, UV-protected thermal glass doors, 14 wine bottle capacity, SatinGlide wood-front racks.

** NOTE TO SPECIFIER ** Delete finish options not required.

f.

Finish: Panel-ready.

g.

Finish: Stainless steel.

14.

Automatic Ice Maker, 15-inch wide: Model KUIX335H.

a.

Dimensions (HxWxD): 33-5/8 x 14-7/8 x 25-3/8 inches (854 x 378 x 645 mm).

b.

Features: Fully flush installation with articulating hinge, self-cleaning cycle, filter-ready, clear ice technology, max ice, 25 pound (11 kg) capacity.

** NOTE TO SPECIFIER ** Delete finish options not required.

c.

Finish: Black.

d.

Finish: Stainless steel with PrintShield finish.

15.

Automatic Ice Maker with PrintShield Finish, 18-inch wide: Model KUID308H.

a.

Dimensions (HxWxD): 34-5/8 x 17-7/8 x 25-5/8 inches (879 x 454 x 651 mm).

b.

Features: Fully flush installation, self-cleaning cycle, filter-ready, clear ice technology, max ice, 35 pound (16 kg) capacity, drop-down door.

c.

Finish: Stainless steel with PrintShield finish.

16.

Outdoor Automatic Ice Maker, 18-inch wide: Model KUIO338H.

a.

Dimensions (HxWxD): 34-3/8 x 17-7/8 x 25-5/8 inches (873 x 454 x 651 mm).

b.

Features: Fully flush installation, self-cleaning cycle, filter-ready, clear ice technology, max ice, 35 pound (16 kg) capacity, drop-down door, outdoor rated.

c.

Finish: Stainless steel.

PART 3

EXECUTION

3.1

EXAMINATION

A.

Do not begin installation until substrates have been properly constructed and prepared.

B.

If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

B.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

3.3

INSTALLATION

A.

Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.

B.

Test for operation and adjust until satisfactory results are obtained.

3.4

FIELD QUALITY CONTROL

A.

Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.

** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection or construction. Delete if not required.

B.

Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.

3.5

CLEANING AND PROTECTION

A.

Clean products in accordance with the manufacturer's recommendations.

B.

Touch-up, repair or replace damaged products before Substantial Completion.

END OF SECTION

END OF SECTION