** NOTE TO SPECIFIER ** Solar Innovations Architectural Glazing Systems; folding glass wall systems, stacking glass wall systems. sliding aluminum-framed glass doors, metal framed skylights, pre-engineered glass structures, greenhouse, sunroom, and conservatories.
This section is based on the products of Solar Innovations Architectural Glazing Systems, which is located at:
31 Roberts Rd.
Pine Grove, PA 17963
Toll Free: 800-618-0669
Phone: 570-915-1500
Fax: 800-618-0743
Fax: 570-915-6083
Email: skylight@solarinnovations.com
Web: https://www.solarinnovations.com
[Click Here] for additional information.
Since 1998, Solar Innovations Architectural Glazing Systems has grown to become a leader in the architectural glazing industry, providing innovative solutions to customers all over the world. With over 25,000 projects completed, our 360,000+ square foot Pine Grove, PA LEED Gold-designed manufacturing facility produces the most complete product line in the industry. With this capability, we provide a cohesive look across the entirety of a project's glazing needs. Our door, window, skylight, and structure systems have been recognized to be among the highest in quality and performance for both the commercial and residential markets. As a single-source manufacturer of aluminum, wood, and vinyl products, we tailor our systems to meet the project's specific needs. To further stand out, our custom hardware is machined in-house, delivering a level of craftsmanship to our products that is unmatched in the industry. Also, most of our engineering and product testing is done in our state-of-the-art testing facility, providing our customers with exacting standards and specifications.
Solar Innovations Architectural Glazing Systems bifold, slide and stack, sliding, and lift-slide door systems allow our customers to open wide spans to the outdoors, while providing excellent air and water performance, ADA compliance, impact certification, and thermally-broken systems to lower energy consumption. Our casement, awning, hopper, pivot and tilt-turn windows, as well as our aluminum and wood curtain walls, meet the same standards as our door systems and allow for excellent daylighting and fresh air, which brings health benefits to the building's inhabitants, reduces heating costs and adds functionality to the space. For more daylight and fresh air, our retractable and operable skylights allow for motorized or manually-operated ventilation. Our pyramid, polygonal, barrel-vault, and dome skylights make a bold architectural statement while our walkable skylights allow for more usable space to roofs with foot traffic. Additionally, our greenhouses, conservatories, sunrooms, pool enclosures, and walkways allow our customers to surround themselves with the beauty of the outdoors year-round, all in a climate-controlled environment for both plants and people.
While we already offer the most comprehensive product line in the architectural glazing industry, we continuously partner with customers to stretch the limits of architectural possibilities. This expands our product offerings and fuels our company's growth. When other manufacturers say no, Solar Innovations Architectural Glazing Systems says yes.
GENERAL
SECTION INCLUDES
** NOTE TO SPECIFIER ** Delete item below not required for project.
G2 International Window System.
RELATED SECTIONS
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
Section 03 30 00 - Cast-in-Place Concrete.
Section 03 45 13 - Faced Architectural Precast Concrete.
Section 04 27 23 - Cavity Wall Unit Masonry.
Section 05 12 00 - Structural Steel Framing.
Section 05 40 00 - Cold-Formed Metal Framing.
Section 06 10 00 - Rough Carpentry.
Section 06 20 00 - Finish Carpentry.
Section 07 21 19 - Foamed-In-Place Insulation.
Section 07 46 16 - Aluminum Siding.
Section 07 62 00 - Sheet Metal Flashing and Trim.
Section 07 91 23 - Backer Rods.
Section 08 00 00 - Glazing.
Section 08 70 00 - Hardware.
REFERENCES
** NOTE TO SPECIFIER ** Delete references from the list below that are not required by the text of the edited section.
American Architectural Manufacturers Assocation (AAMA):
AAMA 611 - Voluntary specifications for anodized architectural aluminum (revised).
AAMA 910 - Life Cycle Testing Specification for Architectural Class Windows and Doors.
American Welding Society (AWS): Structural Welding Code.
ASTM International (ASTM):
ASTM A36/36M - Standard Specification for Carbon Structural Steel.
ASTM B221/B221M - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wires, Profiles, and Tubes.
ASTM B241/B241M - Standard Specification for aluminum and aluminum-alloy seamless pipe and seamless tubes.
ASTM C864 - Standard Specification for Dense Elastomeric Compression Seal Gaskets, Setting Blocks, and Spacers.
ASTM C1115 - Standard Specification for Dense Elastomeric Silicone Rubber Gaskets and Accessories.
ASTM E90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements.
ASTM E283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Skylights, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
ASTM E330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights, and Curtain Walls by Uniform Static Air Pressure Difference.
ASTM E331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference.
ASTM E547 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Cyclic Static Air Pressure Difference.
ASTM E1886 - Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Missile(s) and Exposed to Cyclic Pressure Differentials.
ASTM E1996 - Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Windborne Debris in Hurricanes.
ASTM E2068 - Standard Test Method for Determination of Operating Force of Sliding Windows and Doors.
ASTM F588 - Standard Test Methods for Measuring the Forced Entry Resistance of Window Assemblies, Excluding Glazing Impact.
Fenestration and Glazing Industry Alliance (FGIA):
AAMA 611 - Voluntary Specifications for Anodized Architectural Aluminum.
Flat Glass Marketing Association (FGMA):
Glazing Manual.
National Fenestration Rating Council (NFRC):
NFRC 100 - Procedure for Determining Fenestration Product U-factors
NFRC 102 - Procedure for Measuring the Steady-State Thermal Transmittance of Fenestration Systems
NFRC 200 - Procedure for Determining Fenestration Product Solar Heat Gain Coefficients and Visible Transmittance at Normal Incidence
NFRC 400 - Procedure for Determining Fenestration Product Air Leakage
NFRC 500 - Procedure for Determining Fenestration Product Condensation Resistance Values
Window and Door Manufacturer's Association (WDMA): AAMA/WDMA/CSA 101/I.S.2/A440 - Windows, Skylights and Glass Doors.
Texas Department of Insurance (TDI): Product Evaluations.
SUBMITTALS
Submit under provisions of Section 01 30 00 - Administrative Requirements.
Product Data:
Manufacturer's data sheets on each product to be used.
Preparation instructions and recommendations.
Storage and handling requirements and recommendations.
Typical installation methods.
** NOTE TO SPECIFIER ** Delete color selection samples if colors have been pre-selected.
Color Selection Samples: Two complete color chip sets representing manufacturer's full range of stocked colors with a standard size of 2 x 3 inches (50 x 75 mm).
** NOTE TO SPECIFIER ** Delete if not required.
Verification Samples: Two representative units of each type, size, color and finish.
Aluminum Finish: Two samples, minimum size of 2 x 3 inches (50 x 75 mm), representing actual material and color.
** NOTE TO SPECIFIER ** Delete wood finish option if not required.
Wood Finish: Two samples, minimum size of 2 x 5 inches (50 x 127 mm), representing actual product and color.
Glazing: Two samples, minimum size of 12 x 12 inches (300 x 300 mm), representing specified glass, including coatings and frit patterns.
** NOTE TO SPECIFIER ** Assembly sample provided upon request only.
Assembly Sample: One sample demonstrating connection details with a maximum size of 12 x 12 x 12 inches (300 x 300 x 300 mm). Glazing included as offered by glass supplier. Sample developed to best represent the specified product.
Shop Drawings: Detailed drawings prepared specifically for the project by manufacturer. Include information not fully detailed in manufacturer's standard product data, including, but not limited to wall elevations and detail sections of every typical composite member.
Show opening dimensions, framed opening tolerances, profiles, product components, anchorages, and accessories.
Include details of materials, construction, finish, fastener locations, glazing, hardware arrangements and relationship with adjacent construction.
Include schedule identifying each unit, with marks or numbers referencing Drawings.
Show surrounding substrates and relevant conditions.
Must be drawn in the domestic USA, by the manufacturer of the system.
Maintenance Manuals: Manufacturer's maintenance manuals.
Warranty: Manufacturer's warranty online registry.
QUALITY ASSURANCE
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of twenty-five (25) years' documented experience in fabrication and erection of projects of similar scope.
Manufacturer must use an extruded aluminum system comprised of domestically produced aluminum and is fabricated and assembled in the USA.
Manufacturer must be recognized by NAMI.
Manufacturer must be a member in good standing of the National Glass Association (NGA).
Installer Qualifications: Company experienced in performing work of this section that has specialized in installation of work similar in scope and complexity required for this project for a minimum of fifteen (15) years.
Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. Fill in blank below with approximate size of mockup or delete line.
Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
Intent of mock-up is to demonstrate surface preparation techniques, quality of workmanship and visual appearance.
Approximate Size: ________.
Refinish mock-up area as required to produce acceptable work.
Finish areas designated by Architect.
Do not continue with remaining work until workmanship, color, and sheen are approved by design team.
If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
Do not alter or remove mock-up until work is completed or removal is authorized.
Incorporate accepted mock-up as part of the Work.
PRE-INSTALLATION CONFERENCE
Convene a conference, by phone, approximately two weeks before scheduled commencement of the Work. Attendees to include Architect, Contractor and trades involved. Agenda to include schedule, responsibilities, critical path items and approvals.
DELIVERY, STORAGE, AND HANDLING
Deliver products to the jobsite freight prepaid.
Store and handle in strict compliance with manufacturer's written instructions and recommendations.
Store products in manufacturer's original unopened packaging, covered to protect factory finishes from damage, precipitation, and construction dirt until ready for installation.
Store materials off construction grounds in a secure location that is a dry, covered area and protected from weather conditions.
Inspect and report any freight damages to the manufacturer immediately.
Protect from damage due to weather, excessive temperature, and construction operations.
PROJECT CONDITIONS
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
Perform structural silicone sealant work when air temperature is between 40 to 120 degrees F (4 to 29 degrees C).
WARRANTY
** NOTE TO SPECIFIER ** Manufacturer offers extended warranties and service contracts on a per project basis.
Provide manufacturer's standard limited warranty against defects in materials and workmanship for ten (10) years for cases of normal use.
** NOTE TO SPECIFIER ** Delete if not required.
Frame Finish:
** NOTE TO SPECIFIER ** Delete warranty options below not required.
Anodized Finishes: Warranty of ten (10) years.
Stock Color AAMA 2605 Finishes: 2 to 3 coats powder or liquid dependent on color and/or application Ten (10) years from date of application.
Custom Color: Paint manufacturer's warranties for color and film integrity.
AAMA 2605 finishes with 2 to 3 coats powder or liquid dependent on color and/or application. Ten (10) years from date of application.
Custom Warranty Period: ____ years, to be approved and accepted in writing by manufacturer based on project's scope and application.
** NOTE TO SPECIFIER ** Under extreme conditions, warranties for glazing may be less than twenty (20) years. Verify conditions with manufacturer. Delete the following paragraph if not required or edit to suit conditions.
Flat Glazing: Glazing manufacturer's standard warranty against defective materials, delamination, seal failure, and defects in manufacturing for ten (10) years.
PRODUCTS
Acceptable Manufacturer: 31 Roberts Rd.; Pine Grove, PA 17963; ASD Toll Free: 800-618-0669; Phone: 570-915-1500; Fax: 800-618-0743; Email: skylight@solarinnovations.com; Web: https://www.solarinnovations.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
Substitutions: Not permitted.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements and the following criteria.
Structural Calculations: For products specified; stamped by a professional engineer licensed in the state in which the Project is located.
Basis of Design: G2 International Window Systems as manufactured by Solar Innovations. Inc.
** NOTE TO SPECIFIER ** Edit the following section to suit project requirements. Coordinate with manufacturer for the project location, wall size, and local building code to provide a system tailored to your needs.
Air Leakage Performance:
Design, fabricate, assemble, and erect the aluminum glazed system to be permanently free of significant air leakage.
Significant leakage to be defined as a differential test pressure amounting to 20 percent of specified strength performance pressure required with operable windows doors, or joints, if any, sealed to prevent crack leakage.
Significant Leakage: Infiltration greater than 0.30 cfm per sq ft at 1.57 psf per ASTM E283.
Structural Performance: Structural performance as tested in accordance with ASTM E330; with no glass breakage or permanent damage to fasteners, anchors, hardware, or actuating mechanisms.
Normal wall deflection not exceeding 1/175 of clear span for span lengths of 162 inches (4115 mm) or less and 1/240 plus 1/4 inch (6 mm) for others. Restrict deflection to 3/4 inch (19 mm) maximum for individual glazing lites.
Parallel to wall deflection not exceeding 175 percent of glass edge clearance. Restrict deflection to L/360 or 1/8 inch (3 mm) maximum. Restrict deflection to 1/16 inch (1.6 mm) maximum above doors and/or windows. Increasing the deflection to 1/8 inch (3 mm) to be permitted if the door operation is not affected.
Thermal Performance: Tested values, certifications, and simulation protocols.
Thermal Characteristics:
** NOTE TO SPECIFIER ** Fill in blanks below. Thermal characteristics are available with performance values based on glazing choices. Note this is subject to glass availability and project specific requirements. Consult manufacturer for details.
U-Value: ___.
SHGC: ___.
VLT: ___.
CRF: ___.
U-Value: Unit complies with U-value, NFRC rating, or simulation in accordance with NFRC 100 protocol, shown in manufacturer's published data for glazing and sill specified.
Solar Heat Gain Coefficient: Unit to comply with the Solar Heat Gain Coefficient NFRC rated, or simulation in accordance with NFRC 200 protocol, shown in manufacturers published data for the glazing and sill specified.
Visible Light Transmittance: Unit complies with Visible Light Transmittance, NFRC rating, or simulation in accordance with NFRC 200 protocol, shown in manufacturer's published data for glazing and sill specified.
Condensation Resistance Factor: Unit to comply with the Condensation Resistance Factor, NFRC rated, or simulation in accordance with NFRC 500 protocol, shown in manufacturers published data for the glazing and sill specified.
Compliance:
** NOTE TO SPECIFIER ** Delete window systems and associated test results not required. Coordinate selection of testing results below with selection of options for 'Basis of Design' in the following Article.
SI7000HP Impact G2 International Project-out-at-bottom awning window system when tested on a typical size window frame unit:
Unit Size (W x H): 48 x 72 inches tall (1219 x 1829 mm).
Panel size (W x H): 46.188 x 70.125 inches (1173 x 1781 mm).
Manufacturer's certificates showing door system meets or exceeds AP-CW65 Product Designation conforming to AAMA/WDMA/CSA 101.I.S.2/A440 and/or testing indicated.
Air Infiltration Test per ASTM E283:
Force of less than 0.01 cfm per sq ft (less than 0.05 L per sec per sq m) when tested at 1.57 psf (75 Pa) pressure differential.
Force of less than 0.01 cfm per sq ft (less than 0.05 L per sec per sq m) when tested at 6.24 psf (300 Pa) pressure differential.
Water Penetration Test per ASTM E331/ASTM E547: Water pressure of 12.11 psf (580 Pa) and 5.0 gal per hour per sq ft (3.4 L per min per sq m).
Uniform Structural Load Test (ASTM E330):
Structural test pressure (overload): Positive or negative 97.74 psf (4680 Pa)
Design Pressure: Positive or negative 65.16 psf (3120 Pa).
Operating Force and Force to Latch - Method B per ASTM E2068:
Initiate Motion: 14 lbf (62 N).
Latches: 13 lbf (58 N).
Forced Entry Resistance per ASTM F588:
Type A Window Assembly/Grade 10: Pass.
Florida Product Approval & Texas Department of Insurance: Impact FL No. 17265.1.
Large Missile Impact (ASTM E1886).
Cyclic Wind Pressing Loading (ASTM E1996):
Positive or negative 65 psf (3112 Pa).
Acoustical Performance Test Report per ASTM E90:
Data File No. G3481.01: 1-1/16 inch IGU (3/16 inch annealed - 1/2 inch air space - 5/16 inch laminated (.090 inch SGP interlayer)).
STC: 35.
OITC: 28.
SI7000HP Impact G2 International outswing casement window system when tested on a typical size window frame unit:
Unit Size (W x H): 36 x 72 inches tall (914 x 1829 mm).
Panel Size (W x H): 34.25 x 70.19 inches (870 x 1783 mm).
Manufacturer's certificates showing door system meets or exceeds C-CW65 Product Designation conforming to AAMA/WDMA/CSA 101.I.S.2/A440 and/or testing indicated.
Air Infiltration Test per ASTM E283:
Force of 0.10 cfm per sq ft (0.5 L per sec per sq m) when tested at 1.57 psf (75 Pa) pressure differential.
Force of 0.01 cfm per sq ft (0.05 L per sec per sq m) when tested at 6.24 psf (300 Pa) pressure differential.
Water Penetration Test per ASTM E331/ASTM E547: Water pressure of 12.11 psf (580 Pa) and 5.0 gal per hour per sq ft (3.4 L per min per sq m).
Uniform Structural Load Test (ASTM E330):
Structural Test Pressure (Overload): Positive or negative 97.74 psf (4680 Pa).
Design Pressure: Positive or negative 65.16 psf (3120 Pa).
Operating Force and Force to Latch - Method B per ASTM E2068:
Initiate Motion: 7 lbf (31.1 N).
Latches: 7 lbf (31.1 N).
Forced Entry Resistance per ASTM F588:
Type A Window Assembly/Grade 10: Pass.
Florida Product Approval & Texas Department of Insurance: Impact FL No. 17266.1.
Large Missile Impact (ASTM E1886).
Cyclic Wind Pressing Loading (ASTM E1996):
Positive or negative 65 psf (3112 Pa).
Acoustical Performance Test Report per ASTM E90:
Data File No. G3479.01: 1-1/16 inch IGU (3/16 inch annealed - 1/2 inch air space - 5/16 inch laminated (.090 inch SGP interlayer)).
STC: 36.
OITC: 29.
SI7000HP Impact G2 International fixed window system when tested on a typical size window frame unit:
Unit Size (W x H): 60 x 72 inches tall (1524 x 1829 mm).
Manufacturer's certificates showing door system meets or exceeds FW-CW65 Product Designation conforming to AAMA/WDMA/CSA 101.I.S.2/A440 and/or testing indicated.
Air Infiltration Test per ASTM E283:
Force of less than 0.01 cfm per sq ft (less than 0.05 L per sec per sq m) when tested at 1.57 psf (75 Pa) pressure differential.
Force of less than 0.01 cfm per sq ft (less than 0.05 L per sec per sq m) when tested at 6.24 psf (300 Pa) pressure differential.
Water Penetration Test per ASTM E331/ASTM E547: Water pressure of 15.04 psf (720 Pa) and 5.0 gal per hour per sq ft (3.4 L per min per sq m).
Uniform Structural Load Test (ASTM E330):
Structural Test Pressure (Overload): Positive or negative 97.74 psf (4680 Pa).
Design Pressure: Positive or negative 65.16 psf (3120 Pa).
Forced Entry Resistance per ASTM F588:
Type D Window Assembly/Grade 10: Pass.
Florida Product Approval & Texas Department of Insurance: Impact FL No. 17267.1.
Large Missile Impact (ASTM E1886).
Cyclic Wind Pressing Loading (ASTM E1996):
Positive or negative 65 psf (3112 Pa).
Acoustical Performance Test Report per ASTM E90:
Data File No. G3478.01: 1-1/16 inch IGU (3/16 inch annealed - 1/2 inch air space - 5/16 inch laminated (.090 inch SGP interlayer)).
STC: 35.
OITC: 29.
SI7000HP Impact G2 International Tilt and Turn window system when tested on a typical size window frame unit:
Unit Size (W x H): 60 x 99 inches tall (1524 x 2515 mm).
Panel size (W x H): 58 x 97 inches (1473 x 2464 mm).
Manufacturer's certificates showing door system meets or exceeds DAW-AW60 Product Designation conforming to AAMA/WDMA/CSA 101.I.S.2/A440 and/or testing indicated.
Air Infiltration Test per ASTM E283:
Force of 0.03 cfm per sq ft (0.15 L per sec per sq m) when tested at 1.57 psf (75 Pa) pressure differential.
Force of 0.07 cfm per sq ft (0.36 L per sec per sq m) when tested at 6.24 psf (300 Pa) pressure differential.
Water Penetration Test per ASTM E331/ASTM E547: Water pressure of 20.0 psf (960 Pa) and 5.0 gal per hour per sq ft (3.4 L per min per sq m).
Uniform Structural Load Test (ASTM E330):
Structural Test Pressure (Overload): Positive or negative 90 psf (4320 Pa).
Design Pressure: Positive or negative 60 psf (2880 Pa).
Forced Entry Resistance per ASTM F588:
Type B Window Assembly/Grade 10: Pass.
Life Cycle Testing per AAMA 910:
First Half - Vent/Sash/Panels: Passed 1250 Cycles.
Second Half - Vent/Sash/Panels: Passed 1250 Cycles.
Florida Product Approval & Texas Department of Insurance: Impact FL No. 22640.1.
Large Missile Impact (ASTM E1886).
Cyclic Wind Pressing Loading (ASTM E1996):
Positive or negative 60 psf (2873 Pa).
Acoustical Performance Test Report per ASTM E90:
Data File No. F3242.01: 1-1/16 inch IGU (1/4 inch annealed - 5/8 inch air space - 3/16 inch annealed).
STC: 35.
OITC: 28.
SI7000HP Impact G2 International Hopper window system when tested on a typical size window frame unit:
Unit Size (W x H): 48 x 32 inches tall (1219 x 813 mm).
Panel size (W x H): 46.125 x 30 inches (1172 x 762 mm).
Manufacturer's certificates showing door system meets or exceeds AP-CW65 Product Designation conforming to AAMA/WDMA/CSA 101.I.S.2/A440 and/or testing indicated.
Air Infiltration Test per ASTM E283:
Force of 0.07 cfm per sq ft (0.1 L per sec per sq m) when tested at 1.57 psf (75 Pa) pressure differential.
Water Penetration Test per ASTM E331/ASTM E547: Water pressure of 9.82 psf (470 Pa) and 5.0 gal per hour per sq ft (3.4 L per min per sq m).
Uniform Structural Load Test (ASTM E330):
Structural Test Pressure (Overload): Positive or negative 97.74 psf (4680 Pa).
Design Pressure: Positive or negative 65.16 psf (3120 Pa).
Operating Force and Force to Latch - Method B per ASTM E2068:
Initiate Motion: Less than 6 lbf (Less than 27 N).
Latches: Less than 6 lbf (Less than 27 N).
Forced Entry Resistance per ASTM F588:
Type B Window Assembly/Grade 10: Pass.
Florida Product Approval & Texas Department of Insurance: Impact FL No. 17265.2.
Large Missile Impact (ASTM E1886).
Cyclic Wind Pressing Loading (ASTM E1996):
Positive or negative 65 psf (3112 Pa).
Florida Product Approval: Non-Impact FL No. 17265.3.
G2 International Window System:
** NOTE TO SPECIFIER ** Provide G2 International Window System assembled and glazed complete with weather stripping, glazing, operating hardware, and specified accessories. Window system will be provided to fit the openings indicated on the Drawings and as follows. Delete basis of design options not required. Consult manufacturer to determine which framing meets project specific requirements.
Basis of Design: SI7000 G2 International Aluminum Window System - Fixed configuration as manufactured by Solar Innovations Architectural Glazing Systems.
Basis of Design: SI7000 G2 International Aluminum Window System - Awning configuration as manufactured by Solar Innovations Architectural Glazing Systems.
Basis of Design: SI7000 G2 International Aluminum Window System - Outswing Casement configuration as manufactured by Solar Innovations Architectural Glazing Systems.
Basis of Design: SI7000 G2 International Aluminum Window System - Hopper configuration as manufactured by Solar Innovations Architectural Glazing Systems.
Basis of Design: SI7000 G2 International Aluminum Window System - HP Tilt and Turn configuration as manufactured by Solar Innovations Architectural Glazing Systems.
Basis of Design: As scheduled and indicated on Drawings.
** NOTE TO SPECIFIER ** Delete framing member thickness options not required.
Framing Members: As indicated on Drawings.
Framing Members: Minimum 0.1 inch (3 mm) wall thickness for structural members.
Framing Members: SI7000 Awning window with extruded aluminum frame with a thermal isolation separation 2.5168 in (64.18 mm) width.
Framing Members: SI7000 Outswing casement window with extruded aluminum frame with a thermal isolation separation 2.625 inch (66.675 mm) width.
Framing Members: SI7000 Fixed window with extruded aluminum frame with a thermal isolation separation 2.625 in (66.675 mm) width.
Framing Members: SI7000 Tilt and turn window with extruded aluminum frame with a thermal isolation separation 2.911 inch (73.9394 mm) width.
Framing Members: SI7000 Hopper window with extruded aluminum frame with a thermal isolation separation 2.625 inch (66.675 mm) width.
Configuration: As indicated on Drawings.
Window Panel Size: As indicated on Drawings.
Window Panel Size:
Width __ x __ ft (__ x __ mm).
Height __ x __ ft (__ x __ mm).
** NOTE TO SPECIFIER ** Delete if not required.
Drainage: Factory installed weep holes.
** NOTE TO SPECIFIER ** Delete glazing accessories if not required.
Glazing Accessories:
Type: As indicated on Drawings.
Type: Decorative mullions.
Type: Interior grids, 3/16 x 5/8 inch (5 x 16 mm).
Type: Simulated divided lites, 3/8 x 5/8 inch (9.5 x 16 mm).
Type: Interior muntin grid on insulated glazing.
Type: Interior and exterior applied grids:
Thin low profile with SDL.
Simulated steel with SDL.
Type: Interior and exterior applied grid patterns:
Arched grid.
Gothic grid.
Double gothic grid.
English grid.
Traditional grid.
Cross grid.
Type: Decorative raised panels.
Perimeter Weather Gaskets: EPDM.
Hardware:
** NOTE TO SPECIFIER ** Contact manufacturer for handle set choices. Delete handle set options not required.
Handle Sets:
Folded Handle.
Split Arm Operator.
Crank Dyad Operator.
Prima Handle.
Standard Pole Operator Cam Handle.
Handle sets: ___.
** NOTE TO SPECIFIER ** Delete lock options not required.
Locks:
Standard Single Point Cam Locks.
Standard Multi Point Cam Locks.
Surface Mount Cam Lock.
Locks: ___.
** NOTE TO SPECIFIER ** Delete hinge options not required.
Hinges:
Four Bar Hinge.
Four Bar Egress Hinge.
Hinges: ___.
Sills: As indicated on Drawings.
Sills: Thermal Sill Pan.
** NOTE TO SPECIFIER ** Provide the design intent of the mullion(s) here or as indicated on the Drawings. For instance, the design may call for the use of mullion(s) to break up the glass to match the pattern on an existing structure. Any type of guideline for design the Architect can provide will assist the manufacturer in a workable design solution. Select one of the following options or modify to reflect actual design intents. Obtain the manufacturer's approval of design shown on Drawings.
Mullion Type.
Fixed Astragal.
Mulling Block.
** NOTE TO SPECIFIER ** Retain or add accessories desired for structure. All accessories must be included in submitted architectural drawings.
Accessories: Provide accessories as scheduled to achieve design intent and environmental control.
Motorization/Automation: ___.
Motorization/Automation: Marvel Motor Operator.
Screens.
Screen Type: G-Series Vertically Retractable Screen.
Screen Type: Fixed Interior Insect Mesh Screen Frame.
Screen Type: Fixed Exterior Insect Mesh Screen Frame.
Screen Type: ___.
Materials:
** NOTE TO SPECIFIER ** Other alloys and tempers may be used for non-structural members provided they do not void the required warranties. Indicate alloys and tempers clearly on Shop Drawings and in structural calculations.
Aluminum:
Alloy and Temper: 6063-T52, 6063-T6, or 6061-T6.
Other alloys and tempers may be used for non-structural members provided they do not void the required warranties.
Indicate alloys and tempers clearly on shop drawings and in structural calculations.
Aluminum Flashing and Closures: 0.040 inch (1 mm) thick.
Snap-on Covers and Miscellaneous Non-Structural Trim: Minimum thickness as recommended by manufacturer.
Framing Members: Thickness based on design loading, cross sectional configuration, and fabrication requirement.
Flashings: Sheet aluminum, same finish as for system components; secured with concealed fastening method or fastener with head finished to match; thickness as required for conditions encountered.
Insulated Panels: Expanded polystyrene insulation at filler panels and sheet metal members.
Manufacturer's standard system to provide thermal separation between exterior and interior components.
** NOTE TO SPECIFIER ** Delete if not required. Verify with manufacturer if internal reinforcing is required based on framing material, structure, size, and configuration.
Internal Reinforcing:
Structural Aluminum Compliance: ASTM B221/B221M and ASTM B241/B241M.
Carbon Steel Compliance: ASTM A36/A36M.
Shapes and sizes to suit installation.
Structural Glazing Sealant: Manufacturer's standard, black.
** NOTE TO SPECIFIER ** Delete perimeter sealant options not required.
Perimeter Sealant: Manufacturer's standard, color to match framing finish.
Perimeter Sealant: Manufacturer's standard, color as selected from manufacturer's standard range.
Glazing: See product section.
** NOTE TO SPECIFIER ** Delete glazing options not required. Consult manufacturer prior to completing this section of the specification to verify glass solution matches intended application and safety requirements (laminated layers) of product. The manufacturer will select the type of glazing for the product based on project location, site, use of structure, and input from the Architect. If glazing type has been determined, modify the following to indicate type, thickness, tint, and other specific requirements.
Glazing: Custom, double pane: ________.
Glazing: Double pane glazing, 1 inch (25 mm) insulated glass unit.
Exterior and Interior Glazing Lites: 3/16 inch (5 mm) tempered clear glass with LoE 272 low-emissivity coating on surface two.
U-factor: 0.25.
Visible Light Transmittance: 72 percent.
Solar Heat Gain Coefficient: 0.41.
Exterior and Interior Glazing Lites: 3/16 inch (5 mm) tempered clear glass with LoE 366 low-emissivity coating on surface two.
U-factor: 0.24.
Visible Light Transmittance: 65 percent.
Solar Heat Gain Coefficient: 0.27.
Exterior and Interior Glazing Lites: 3/16 inch (5 mm) tempered clear glass with LoE 340 low-emissivity coating on surface two.
U-factor: 0.25.
Visible Light Transmittance: 39 percent.
Solar Heat Gain Coefficient: 0.18.
Exterior and Interior Glazing Lites: 1/4 inch (6 mm) tempered clear glass with LoE 272 low-emissivity coating on surface two.
U-factor: 0.22.
Visible Light Transmittance: 70 percent.
Solar Heat Gain Coefficient: 0.40.
Air Spacers: Stainless steel spacer with dual seals of polyisobutylene/silicone and filled with argon gas.
Glazing: Triple pane glazing, 1-3/8 inch (35 mm) insulated glass unit.
Glazing: Custom, triple pane: ___.
** NOTE TO SPECIFIER ** Discuss specialty glazing options with the manufacturer to determine viability, benefits, and recommended installation locations. Job specification sections can be provided by manufacturer for the following specialty glazing options.
Glazing: Specialty, Thermochromic glass - glazing system that is 'tinted' via natural heat.
Glazing: Specialty, Solera - light diffusion glazing system.
Glazing: Specialty, Lumira polycarbonate - Lumira filled polycarbonate panels to control light diffusion and insulation characteristics.
** NOTE TO SPECIFIER ** Decorative glazing is a broad category consisting of art glass and other glazing options. Satin etched adds the appearance of a 3-dimensional texture. It should be used on an unexposed surface in an IG unit. Pattern 62 offers an attractive appearance, obscurity, and light transmission capabilities. English reeded glass is a ribbed glass; the ribs of the glass typically run horizontally. Single glue chip or glue chip is a texture that resembles frost on a window pane during the winter cold. Additional custom decorative options are available.
Glazing: Decorative, ________.
Glazing: Decorative, Pattern 62.
Glazing: Decorative, single glue chip.
Glazing: Decorative, glue chip.
Glazing: Decorative, English reeded.
Glazing: Decorative, satin/acid etch.
Glazing Gaskets: Compatible with glazing sealant.
Compliance: ASTM C864.
Design Compression type, replaceable, EPDM gaskets; with or without solid strand cord to prevent shrinkage where applicable.
Profile and hardness as necessary to maintain uniform pressure for watertight seal
Color: Manufacturer's standard, black.
Factory molded corners required at interior.
Setting Blocks, Edge Blocks, and Spacers: As recommended by manufacturer and compatible with insulated glass where required.
Fasteners: Aluminum and stainless steel, not causing electrolytic action or corrosion.
** NOTE TO SPECIFIER ** Delete the following option if not applicable to project requirements.
Fasteners: Zinc Cadmium-plated, acceptable in locations as approved by manufacturer.
Finish for Exposed Fasteners: To match finish of aluminum frame.
** NOTE TO SPECIFIER ** Delete all but one of the following frame finishes. Custom dual color and dual finish options available. If more than one finish is required, indicate locations where each is to be used on the architectural Drawings.
Finishes:
** NOTE TO SPECIFIER ** If a custom color or a different type of finish is required, verify availability with manufacturer and enter a description below.
Aluminum Liquid Finish: ___.
Aluminum Powder Finish: ___.
Aluminum Anodized Finish: ___.
Metal Cladding: ___.
As scheduled and indicated on Drawings.
Dual color, as indicated on Drawings.
Dual finish, as indicated on Drawings.
Aluminum Mill, unfinished.
Manufacturer's standard clear anodized finish, Class I AAMA 611.
Manufacturer's standard dark bronze anodized, Class 1 AAMA 611.
Powder coating solids standard finish, white, AAMA 2605.
Powder coating solids standard finish, black, AAMA 2605.
Powder coating solids standard finish, sandstone, AAMA 2605.
Powder coating solids standard finish, natural clay, AAMA 2605.
Powder coating solids standard finish, bronze, AAMA 2605.
Powder coating solids standard finish, Hartford green, AAMA 2605.
Powder coating solids premium finish, bone white, AAMA 2605.
Powder coating solids premium finish, fashion gray, AAMA 2605.
Powder coating solids premium finish, colonial gray, AAMA 2605.
Powder coating solids premium finish, military light blue, AAMA 2605.
Powder coating solids premium finish, burgundy, AAMA 2605.
Powder coating solids premium finish, charcoal, AAMA 2605.
Powder coating solids premium finish, apollo white, AAMA 2605.
Powder coating solids premium finish, ivory, AAMA 2605.
Powder coating solids premium finish, seawolf, AAMA 2605.
Powder coating solids premium finish, antique bronze, AAMA 2605.
Metal clad standard finish, Copper (exterior only).
Metal clad standard finish, #4 polished Stainless Steel (exterior only).
Metal clad premium finish, Rheinzink Bright Rolled.
Metal clad premium finish, Rheinzink Blue Gray.
Metal clad premium finish, Rheinzink Graphite Gray.
Metal clad premium finish, Brass.
Metal clad premium finish, Bronze.
Decoral finishes, powder coat, Aged Dark Oak.
Decoral finishes, powder coat, Aged Light Oak.
Decoral finishes, powder coat, American Douglas.
Decoral finishes, powder coat, American Maple.
Decoral finishes, powder coat, Cherry.
Decoral finishes, powder coat, Cherry with Flame.
Decoral finishes, powder coat, Colony Maple.
Decoral finishes, powder coat, Dark Walnut.
Decoral finishes, powder coat, European Cherry.
Decoral finishes, powder coat, Golden Oak.
Decoral finishes, powder coat, Knotty Pine.
Decoral finishes, powder coat, National Walnut.
Decoral finishes, powder coat, Oak.
Decoral finishes, powder coat, Oregon Douglas.
Decoral finishes, powder coat, Table Cherry.
Decoral finishes, powder coat, Teak.
Wood Veneering: ___.
Manufacturer's standard water based sealer applied to minimize damage and discoloration during installation. Final sanding and finishing is by others. It is the customer's responsibility to properly maintain finish on the wood to preserve any warranty. Wood veneering is only available on the interior side of the panel.
ICA 3-coat clear sealer consisting of impregnating agent, base coat, and topcoat.
Wood Veneering, standard, Douglas Fir, unfinished.
Wood Veneering, standard, White Oak, unfinished.
Wood Veneering, standard, Walnut, unfinished.
Wood Veneering, standard, Mahogany, unfinished.
Wood Veneering, premium, White Pine, unfinished.
Wood Veneering, premium, Pecan Pine, unfinished.
Wood Veneering, premium, Cherry, unfinished.
Fabrication:
Fabricate components in accordance with approved Shop Drawings approved by Architect.
Major fabrication must done at the manufacturing location.
Manufacturer will remove all burrs and rough edges prior to finish application.
Install gaskets and tapes at factory.
Disassemble only to the extent necessary for shipping and handling limitations.
Manufacturer is to be notified of any field modification prior to the activity commencing.
Welding is to comply with standards set forth by the American Welding Society.
Factory-grind exposed welds smooth and flush with adjacent surfaces prior to finish application; restore mechanical finish.
Perform all work in a method that will meet or exceed industry standards.
Isolation membrane materials to be used to separate dissimilar metals to prevent galvanic corrosion/action between materials.
Fabricate components to allow for accurate and rigid fit of joints and corners. Match components carefully ensuring continuity of line and design. Ensure joints and connections will be flush and weather tight. Ensure slip joints make full, tight contact and are weathertight.
Fabricate components true to detail and free from defects impairing appearance, strength or durability.
Provide contoured exterior horizontal or purlin glazing retainers to minimize water, ice, and snow buildup.
Reinforce components at anchorage and support points, joints, and attachment points for interfacing work.
Accurately size glazing to fit openings allowing for clearances as set forth by the "Glazing Manual" published by the Flat Glass Marketing Association (FGMA).
Cut glass clean and carefully. Nicks and damaged edges will not be accepted. Replace glass with damaged edges.
EXECUTION
EXAMINATION AND PREPARATION
General Contractor will direct, supervise, and inspect all site work related to the aluminum curtain wall.
Prepare substrates in strict accordance with the approved Shop Drawings, using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions. Thoroughly clean surfaces and substrates prior to installation.
Do not proceed with installation until substrates have been prepared using the methods recommended by the manufacturer and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
INSTALLATION
Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
Separate dissimilar materials using nonconductive tape, paint, or other material not visible in finished work.
Provide attachments and shims to permanently fasten system to building structure.
Maintain dimensional tolerances and alignment with adjacent work.
Anchor securely in place, allowing for required movement, including but not limited to expansion and contraction.
Install glazing sealants in accordance with manufacturer's instructions, including but not limited to surface preparations.
Set sill members in bed of sealant. Set other members with internal sealants to provide weather tight construction.
Install flashings, bent metal closures, corners, gutters, and other accessories as detailed on Shop Drawings and required for complete installation.
Clean surfaces and install sealant in accordance with sealant manufacturer's instructions and guidelines.
FIELD QUALITY CONTROL
Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection or construction. Delete if not required.
Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
TESTING AND ADJUSTING
Adjust hinge set, locksets, and other hardware for proper operation.
Lubricate using a manufacturer approved lubricant compatible with door and frame coatings.
CLEANING AND PROTECTION
Clean and protect products in accordance with the manufacturer's recommendations.
Remove temporary coverings and protection of adjacent work areas.
Repair or replace damaged installed products.
Clean installed products in accordance with manufacturer's instructions before owner's acceptance.
Clean and dress sealant prior to installation completion.
Clean glass prior to installation completion.
Clean the entire enclosure one time at the completion of the installation. Cleaning to include surface cleaning of aluminum framing and glass and clean up of construction debris.
All subsequent cleaning will be the responsibility of the general contractor.
Touch-up, repair or replace damaged products before Substantial Completion.
Areas with Abraded Surface Finish: Clean and touch-up with air dry paint, as approved and furnished by window manufacturer, color to match factory applied finish.
Remove from project site and legally dispose of construction debris associated with this work.
HOUSEKEEPING
Manufacturer will deliver all related operating instructions, maintenance manuals, and warranty registration cards to the general contractor during the completion of the project.
Installer will protect installed products until completion of the installation from all construction debris and natural elements.
Manufacturer is responsible for all touch-up, repair, or replacement of damaged products during the installation.
Installer will keep area tidy and safe at all times.
Protect installed products until completion of project.