** NOTE TO SPECIFIER ** Whirlpool® Appliances; residential appliances.
This section is based on the products of Whirlpool® Appliances, which is located at:
2000 M-63 North
Benton Harbor, MI 49022
Tel: 269-923-5000
Email: request info (jeremy_jones@whirlpool.com)
Web: https://www.whirlpool.com | https://www.whirlpoolpro.com
[ Click Here ] for additional information.
Whirlpool Corporation (NYSE: WHR) is the world's leading major home appliance company, with approximately $21 billion in annual sales, 92,000 employees and 65 manufacturing and technology research centers in 2018. The company markets Whirlpool, KitchenAid, Maytag, Consul, Brastemp, Amana, Bauknecht, JennAir, Indesit and other major brand names in nearly every country throughout the world. Additional information about the company can be found on Facebook, Twitter, LinkedIn, Instagram and YouTube.
From getting stains out of favorite shirts to baking cookies and everything in between, Whirlpool appliances are there to help you keep the day moving. Our thoughtfully designed products and appliance suites are made with you in mind. Whether you need a new washer and dryer that gets soccer uniforms ready for the game tomorrow, a range that heats up quickly so you can spend more time enjoying dinner or a dishwasher with space to fit all of the day's dishes, you'll find a Whirlpool appliance made to give your chores all the care and attention they require.
GENERAL
SECTION INCLUDES
** NOTE TO SPECIFIER ** Delete items below not required for project.
Cooking appliances:
Slide-in gas ranges.
Freestanding gas ranges.
Slide-in electric ranges.
Freestanding electric ranges.
Wall ovens.
Microwave hood combination units.
Refrigeration appliances:
Refrigerators.
Wine cellars.
Dishwashers.
Laundry appliances:
Washers.
Dryers.
RELATED SECTIONS
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
Section 06 40 00 - Architectural Woodwork.
Section 26 00 00 - Electrical.
REFERENCES
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
NSF International.
US Environmental Protection Agency.
Energy Star.
Underwriters Laboratories (UL).
SUBMITTALS
Submit under provisions of Section 01 30 00 - Administrative Requirements.
Product Data:
Manufacturer's data sheets on each product to be used.
Preparation instructions and recommendations.
Storage and handling requirements and recommendations.
Typical installation methods.
** NOTE TO SPECIFIER ** Delete if not applicable to product type.
Verification Samples: Two representative units of each type, size, pattern and color.
Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
QUALITY ASSURANCE
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
Retain mock-up during construction as a standard for comparison with completed work.
Do not alter or remove mock-up until work is completed or removal is authorized.
PRE-INSTALLATION CONFERENCE
Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
DELIVERY, STORAGE, AND HANDLING
Store and handle in strict compliance with manufacturer's written instructions and recommendations.
Protect from damage due to weather, excessive temperature, and construction operations.
PROJECT CONDITIONS
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
WARRANTY
Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
PRODUCTS
Acceptable Manufacturer: Whirlpool® Appliances, which is located at:
2000 M-63 North
Benton Harbor, MI 49022
Tel: 269-923-5000
Email: request info (jeremy_jones@whirlpool.com);Web: https://www.whirlpool.com | https://www.whirlpoolpro.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
Substitutions: Not permitted.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
** NOTE TO SPECIFIER ** Delete Article if not required.
** NOTE TO SPECIFIER ** Delete product options not required.
Slide-in Gas Ranges:
Smart Slide-in Gas Range with EZ-2-Lift Grates: Model WEG750H0H.
Standards Compliance:
ADA height and operation compliant.
UL and CUL listed.
Kosher Consumer Friendly.
Size: 5.8 cu.ft (164 liter).
Fuel: Gas.
Power: 120 V, 15 amp.
Dimensions (HxWxD): 36 x 29-7/8 x 28-5/8 inches (914 x 759 x 727 mm).
Features: Touchscreen, EZ-2-Lift hinged cast-iron grates, Scan-to-Cook technology, Yummly guided cooking, Frozen Bake technology, True Convection cooking.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Smart Slide-in Gas Range with EZ-2-Lift Grates: Model WEGA25H0H.
Standards Compliance:
ADA height and operation compliant.
UL and CUL listed.
Kosher Consumer Friendly.
Size: 5.8 cu.ft (164 liter).
Fuel: Gas.
Power: 120 V, 15 amp.
Dimensions (HxWxD): 36 x 29-7/8 x 28-5/8 inches (914 x 759 x 727 mm).
Features: Touchscreen, EZ-2-Lift hinged cast-iron grates, Scan-to-Cook technology, Yummly guided cooking, Frozen Bake technology, Multi-Step cooking.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.
** NOTE TO SPECIFIER ** Delete color option not required.
Color: Fingerprint resistant sunset bronze.
Color: Fingerprint resistant stainless steel.
Slide-in Gas Range with EZ-2-Lift Grates: Model WEG745H0FS.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Size: 5.8 cu.ft (164 liter).
Fuel: Gas.
Power: 120 V, 15 amp.
Dimensions (HxWxD): 36 x 29-7/8 x 28-7/8 inches (914 x 759 x 733 mm).
Features: Frozen Bake technology, EZ-2-Lift hinged cast-iron grates, True Convection cooking, SpeedHeat burner, center oval burner.
Color: Stainless steel.
Slide-in Front Control Gas Range with Cast-Iron Grates: Model WEG515SOF.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Size: 5.0 cu.ft (142 liter).
Fuel: Gas.
Power: 120 V, 15 amp.
Dimensions (HxWxD): 36 x 29-7/8 x 28-15/16 inches (914 x 759 x 736 mm).
Features: Front controls, Frozen Bake technology, edge-to-edge cast-iron grates, SpeedHeat burners.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Black-on-stainless.
Color: Black stainless.
Color: White.
Freestanding Gas Ranges:
Smart Freestanding Gas Range with EZ-2-Lift Grates: Model WFG975H0H.
Standards Compliance:
UL and CUL listed.
Kosher Consumer Friendly.
Size: 5.8 cu.ft (164 liter).
Fuel: Gas.
Power: 120 V, 15 amp.
Dimensions (HxWxD): 46-1/2 x 29-7/8 x 27-3/8 inches (1181 x 759 x 695 mm).
Features: EZ-2-Lift hinged cast-iron grates, Frozen Bake technology, SpeedHeat burner, Scan-to-Cook technology, True Convection cooking.
Connected Controls: WiFi, app, remote access, voice controlled.
Connectivity: Amazon Alexa, Android, Google Assistant, iOS, Nest.
** NOTE TO SPECIFIER ** Delete color option not required.
Color: Fingerprint resistant black stainless.
Color: Fingerprint resistant stainless steel.
Freestanding Gas Range with Frozen Bake Technology: Model WFG775H0H.
Standards Compliance:
UL and CUL listed.
Kosher Consumer Friendly.
Size: 5.8 cu.ft (164 liter).
Fuel: Gas.
Power: 120 V, 15 amp.
Dimensions (HxWxD): 46-1/2 x 29-7/8 x 27-3/8 inches (1181 x 759 x 695 mm).
Features: EZ-2-Lift hinged cast-iron grates, Frozen Bake technology, SpeedHeat burner, Fan Convection cooking.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Freestanding Gas Range with Center Oval Burner: Model WFG525S0H.
Standards Compliance: UL listed.
Size: 5.0 cu.ft (142 liter).
Fuel: Gas.
Power: 120 V, 15 amp.
Dimensions (HxWxD): 47-7/8 x 29-7/8 x 27-3/4 inches (1216 x 759 x 705 mm).
Features: Frozen Bake technology, SpeedHeat burner, oval center burner.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black-on-stainless.
Color: Black.
Color: White.
Color: Fingerprint resistant black stainless.
Freestanding Gas Range with AccuBake Temperature Management System: Model WFG515S0ES.
Standards Compliance: UL listed.
Size: 5.0 cu.ft (142 liter).
Fuel: Gas.
Power: 120 V, 15 amp.
Dimensions (HxWxD): 47-7/8 x 29-7/8 x 27-3/4 inches (1216 x 759 x 705 mm).
Features: AccuBake Temperature Management System, full-width cast iron burners, SpeedHeat burner.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black-on-stainless.
Color: Black.
Color: White.
Color: Universal Silver.
Freestanding Gas Range with Five Burners: Model WFG505M0B.
Standards Compliance: UL listed.
Size: 5.1 cu.ft (144 liter).
Fuel: Gas.
Power: 120 V, 15 amp.
Dimensions (HxWxD): 46-1/4 x 29-7/8 x 27-1/4 inches (1175 x 759 x 692 mm).
Features: 5 burners, SpeedHeat Burners, full-width cast-iron grates.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Black-on-stainless.
Color: White.
Freestanding Gas Range with Under-Oven Broiler: Model WFG320M0B.
Standards Compliance: UL listed.
Size: 5.1 cu.ft (144 liter).
Fuel: Gas.
Power: 120 V, 15 amp.
Dimensions (HxWxD): 46-1/4 x 29-7/8 x 27-1/4 inches (1175 x 759 x 692 mm).
Features: Under-oven broiler, SpeedHeat Burners, full-width cast-iron grates.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Black-on-stainless.
Color: White.
Slide-in Electric Ranges:
Smart Slide-in Electric Range with Scan-to-Cook Technology: Model WEEA25H0H.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Kosher Consumer Friendly.
Size: 6.4 cu.ft (181 liter).
Power: 120/240 V, 40 amp.
Dimensions (HxWxD): 36 x 29-7/8 x 28-7/8 inches (914 x 759 x 733 mm).
Features: Touchscreen, Scan-to-Cook technology, Yummly guided cooking, Frozen Bake technology, True Convection cooking.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS.
Color: Fingerprint resistant sunset bronze.
Smart Slide-in Electric Range with Scan-to-Cook Technology: Model WEE750H0H.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Kosher Consumer Friendly.
Size: 6.4 cu.ft (181 liter).
Power: 120/240 V, 40 amp.
Dimensions (HxWxD): 36 x 29-7/8 x 28-5/8 inches (914 x 759 x 727 mm).
Features: Touchscreen, Scan-to-Cook technology, Yummly guided cooking, Frozen Bake technology, True Convection cooking.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Slide-in Electric Range, Model WEE745H0FS; as manufactured by Whirlpool Appliances.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Size: 6.4 cu.ft (181 liter).
Power: 120/240 V, 40 amp.
Dimensions (HxWxD): 36 x 29-7/8 x 28-7/8 inches (914 x 759 x 733 mm).
Features: Frozen Bake technology, True Convection cooking, FlexHeat triple radiant element.
Color: Stainless steel.
Freestanding Electric Ranges:
Smart Freestanding Electric Range: Model WFE975H0H.
Standards Compliance:
UL listed.
Kosher Consumer Friendly.
Size: 6.4 cu.ft (181 liter).
** NOTE TO SPECIFIER ** Delete power option not required.
Power: 120 V, 15 amp.
Power: 240 V, 40 amp.
Dimensions (HxWxD): 46-1/2 x 29-7/8 x 27-3/8 inches (1181 x 759 x 695 mm).
Features: FlexHeat dual radiant element, Scan-to-Cook technology, Frozen Bake technology, True Convection cooking, multi-step cooking.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS.
** NOTE TO SPECIFIER ** Delete color option not required.
Color: Fingerprint resistant black stainless.
Color: Fingerprint resistant stainless steel.
Guided Electric Front Control Range with Easy-Wipe Ceramic Glass Cooktop: Model WEE510SAG.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Kosher Consumer Friendly.
Size: 4.8 cu.ft (136 liter).
Power: 120/240 V, 40 amp.
Dimensions (HxWxD): 34 x 29-7/8 x 29-1/4 inches (864 x 759 x 743 mm).
Features: FlexHeat dual radiant element, Frozen Bake technology, guided cooktop controls, easy-wipe ceramic glass cooktop.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Black-on-stainless.
Color: White.
Freestanding Electric Range: Model WFE525S0H.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Kosher Consumer Friendly.
Size: 5.3 cu.ft (150 liter).
Power: 120/240 V, 40 amp.
Dimensions (HxWxD): 47-7/8 x 29-7/8 x 27-3/4 inches (1216 x 759 x 705 mm).
Features: FlexHeat dual radiant element, Frozen Bake technology, easy-wipe ceramic glass cooktop.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Black-on-stainless.
Color: White.
Color: Universal silver.
Color: Biscuit.
Color: Stainless steel.
Color: Fingerprint resistant black stainless.
Freestanding Electric Range with Easy-Wipe Ceramic Glass Cooktop: Model WFE515S0EB.
Standards Compliance: UL listed.
Size: 5.3 cu.ft (150 liter).
Power: 120/240 V, 40 amp.
Dimensions (HxWxD): 47-7/8 x 29-7/8 x 27-3/4 inches (1216 x 759 x 705 mm).
Features: FlexHeat dual radiant element, SteamClean option, easy-wipe ceramic glass cooktop.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Black-on-stainless.
Color: White.
Color: Universal silver.
Color: Biscuit.
Freestanding Electric Range with Frozen Bake Technology: Model WFE550S0H.
Standards Compliance:
UL listed.
Kosher Consumer Friendly.
Size: 5.3 cu.ft (150 liter).
Power: 120/240 V, 40 amp.
Dimensions (HxWxD): 47-7/8 x 29-7/8 x 27-3/4 inches (1216 x 759 x 705 mm).
Features: FlexHeat dual radiant element, Fan Convection cooking, Frozen Bake technology.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Freestanding Electric Range with 5 Elements: Model WFE505W0H.
Standards Compliance:
UL listed.
Kosher Consumer Friendly.
Size: 5.3 cu.ft (150 liter).
Power: 120/240 V, 40 amp.
Dimensions (HxWxD): 47-7/8 x 29-7/8 x 27-3/4 inches (1216 x 759 x 705 mm).
Features: FlexHeat dual radiant element, SteamClean, Warm Zone element, Frozen Bake technology.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: White.
Color: Fingerprint resistant stainless steel.
Freestanding Electric Range with Frozen Bake Technology: Model WFE775H0H.
Standards Compliance:
UL listed.
Kosher Consumer Friendly.
Size: 6.4 cu.ft (181 liter).
Power: 120/240 V, 40 amp.
Dimensions (HxWxD): 46-1/2 x 29-7/8 x 27-3/8 inches (1181 x 759 x 695 mm).
Features: FlexHeat dual radiant element, fan convection cooking, Frozen Bake technology, easy-wipe ceramic glass cooktop.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Freestanding Electric Range with AccuBake System: Model WFC310S0E.
Standards Compliance: UL listed.
Size: 4.8 cu.ft (136 liter).
Power: 120/240 V, 40 amp.
Dimensions (HxWxD): 47-7/8 x 29-7/8 x 27-3/4 inches (1216 x 759 x 705 mm).
Features: AccuBake temperature management system.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Black-on-stainless.
Color: White.
Freestanding Electric Range with FlexHeat Dual Radiant Element: Model WFE320M0ES.
Standards Compliance: UL listed.
Size: 4.8 cu.ft (136 liter).
Power: 120/240 V, 40 amp.
Dimensions (HxWxD): 47-7/8 x 29-7/8 x 27-3/4 inches (1216 x 759 x 705 mm).
Features: FlexHeat dual radiant element, easy-wipe ceramic glass cooktop.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Black-on-stainless.
Color: White.
Wall Ovens:
Smart Single Wall Oven with Touchscreen: Model WOS51EC0H.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Kosher Consumer Friendly.
Size: 5.0 cu.ft (142 liter).
Power: 240 V, 20 amp.
Dimensions (HxWxD): 28-3/4 x 30 x 26-7/16 inches (730 x 762 x 672 mm).
Features: Touchscreen, Frozen Bake technology, multi-step cooking, steam clean option.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS.
** NOTE TO SPECIFIER ** Delete color option not required.
Color: Black.
Color: Stainless steel.
Color: White.
Smart Single Wall Oven with True Convection Cooking: Model WOS72EC0H.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Kosher Consumer Friendly.
Size: 5.0 cu.ft (142 liter).
Power: 240 V, 20 amp.
Dimensions (HxWxD): 28-3/4 x 30 x 26-7/16 inches (730 x 762 x 672 mm).
Features: Scan-to-Cook technology, True Convection cooking, Touchscreen, Yummly Guided cooking, Frozen Bake technology, multi-step cooking, steam clean option.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS.
** NOTE TO SPECIFIER ** Delete color option not required.
Color: Stainless steel.
Color: Fingerprint resistant black stainless.
Smart Single Wall Oven with True Convection Cooking: Model WOSA2EC0H.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Size: 5.0 cu.ft (142 liter).
Power: 240 V, 20 amp.
Dimensions (HxWxD): 28-3/4 x 30 x 26-7/16 inches (730 x 762 x 672 mm).
Features: Scan-to-Cook technology, True Convection cooking, Touchscreen, Frozen Bake technology, multi-step cooking.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS.
** NOTE TO SPECIFIER ** Delete color option not required.
Color: Stainless steel.
Color: Fingerprint resistant black stainless.
Smart Double Wall Oven with True Convection Cooking: Model WOD77EC0H.
Standards Compliance:
CUL and UL listed.
Kosher Consumer Friendly.
Size: 10.0 cu.ft (283 liter).
Power: 240 V, 40 amp.
Dimensions (HxWxD): 51-1/2 x 30 x 24-1/2 inches (1308 x 762 x 622 mm).
Features: Scan-to-Cook technology, True Convection cooking, Touchscreen, Yummly Guided cooking, Frozen Bake technology, multi-step cooking.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS.
** NOTE TO SPECIFIER ** Delete color option not required.
Color: Stainless steel.
Color: Fingerprint resistant black stainless.
Smart Double Wall Oven with True Convection Cooking: Model WODA7EC0H.
Standards Compliance:
CUL and UL listed.
Kosher Consumer Friendly.
Size: 10.0 cu.ft (283 liter).
Power: 240 V, 40 amp.
Dimensions (HxWxD): 51-1/2 x 30 x 24-1/2 inches (1308 x 762 x 622 mm).
Features: True Convection cooking, Touchscreen, Frozen Bake technology, multi-step cooking.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS.
** NOTE TO SPECIFIER ** Delete color option not required.
Color: Stainless steel.
Color: Fingerprint resistant black stainless.
Smart Combination Wall Oven with Touchscreen: Model WOC54EC0H.
Standards Compliance:
CUL and UL listed.
Kosher Consumer Friendly.
Size: 6.4 cu.ft (181 liter).
Power: 240 V, 40 amp.
Dimensions (HxWxD): 42-9/16 x 30 x 26-1/2 inches (1308 x 762 x 622 mm).
Features: True Convection cooking, Touchscreen, Frozen Bake technology, multi-step cooking.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Stainless steel.
Color: White.
Smart Combination Wall Oven with Touchscreen: Model WOC75EC0H.
Standards Compliance:
UL listed.
Kosher Consumer Friendly.
Size: 6.4 cu.ft (181 liter).
Power: 240 V, 40 amp.
Dimensions (HxWxD): 41-5/16 x 28-1/2 x 26-1/2 inches (1049 x 724 x 673 mm).
Features: Scan-to-Cook technology, True Convection cooking, Touchscreen, Yummly Guided cooking, Frozen Bake technology, multi-step cooking, steam clean option.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Stainless steel.
Color: Fingerprint resistant black stainless.
Microwave Hood Combination Units:
Microwave Hood Combination with Electronic Controls: Model WMH31017H.
Standards Compliance: UL listed.
Size: 1.7 cu.ft (48 liter).
Power: 120 V, 16 amp.
Dimensions (HxWxD): 17-1/8 x 29-15/16 x 15-9/16 inches (435 x 760 x 395 mm).
Features: Microwave presets, electronic touch controls, dishwasher-safe turntable plate, 2-speed 300 CFM motor class, adjustable cooktop lighting.
** NOTE TO SPECIFIER ** Delete color option not required.
Color: Black.
Color: Stainless steel.
Color: White.
Color: Fingerprint resistant stainless steel.
Smart Over-the-Range Microwave with Scan-to-Cook Technology: Model WMH78019H.
Standards Compliance:
UL listed.
Kosher Consumer Friendly.
Size: 1.9 cu.ft (54 liter).
Power: 120 V, 16 amp.
Dimensions (HxWxD): 17-1/8 x 29-15/16 x 15-9/16 inches (435 x 760 x 395 mm).
Features: Smart appliance, tap touch controls, CleanRelease non-stick interior, microwave presets, Scan-to-Cook technology, multi-step cooking.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS.
** NOTE TO SPECIFIER ** Delete color option not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Smart Over-the-Range Microwave with Scan-to-Cook Technology: Model WMHA9019H.
Standards Compliance:
UL listed.
Kosher Consumer Friendly.
Size: 1.9 cu.ft (54 liter).
Power: 120 V, 16 amp.
Dimensions (HxWxD): 17-1/8 x 29-15/16 x 16 inches (435 x 760 x 406 mm).
Features: Smart appliance, touchscreen, CleanRelease non-stick interior, microwave presets, multi-step cooking, 4-speed 400 CFM motor class.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS.
** NOTE TO SPECIFIER ** Delete color option not required.
Color: Fingerprint resistant sunset bronze.
Color: Fingerprint resistant black stainless.
Color: Fingerprint resistant stainless steel.
Over-the-Range Microwave with Steam Cooking: Model WMH53521H.
Standards Compliance:
UL listed.
Kosher Consumer Friendly.
Size: 2.1 cu.ft (59 liter).
Power: 120 V, 16 amp.
Dimensions (HxWxD): 17-1/8 x 29-15/16 x 15-9/16 inches (435 x 760 x 395 mm).
Features: Microwave presets, electronic touch controls, CleanRelease non-stick interior, steam cooking, multi-step cooking, dishwasher-safe turntable plate, 4-speed 400 CFM motor class.
** NOTE TO SPECIFIER ** Delete color option not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
** NOTE TO SPECIFIER ** Delete Article if not required.
** NOTE TO SPECIFIER ** Delete product options not required.
Refrigerators:
Counter Depth French Door Refrigerator, 36-inch wide: Model WRF954CIH.
Standards Compliance:
Energy Star Certified.
UL listed.
Kosher Consumer Friendly.
Size: 24 cu.ft (680 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 71-7/8 x 35-13/16 x 31-1/2 inches (1826 x 909 x 800 mm).
Features: Infinity slide shelf, platter pocket, In-Door-Ice storage, auto-humidity crispers, FreezeShield option.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Counter Depth Side-by-Side Refrigerator, 36-inch wide: Model WRS571CIH.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Size: 21 cu.ft (595 liter).
Power: 115 V, 15/20 amp.
Dimensions (HxWxD): 68-7/8 x 36 x 29-3/4 inches (1775 x 914 x 756 mm).
Features: In-Door-Ice storage, frameless glass shelves, Accu-Chill temperature management system, exterior ice and water dispenser, FreshFlow air filter.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Side-by-Side Refrigerator, 36-inch wide: Model WRS325SDH.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Size: 25 cu.ft (708 liter).
Power: 115 V, 15/20 amp.
Dimensions (HxWxD): 68-7/8 x 35-7/8 x 31-5/8 inches (1775 x 911 x 803 mm).
Features: Frameless glass shelves, LED interior lighting, exterior ice and water dispenser.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Side-by-Side Refrigerator, 36-inch wide: Model WRS588FIH.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Size: 28 cu.ft (793 liter).
Power: 115 V, 15/20 amp.
Dimensions (HxWxD): 68-7/8 x 36 x 32-3/4 inches (1775 x 914 x 832 mm).
Features: In-Door-Ice storage, frameless glass shelves, exterior ice and water dispenser, Accu-Chill temperature management system, FreshFlow air filter.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Refrigerator, 28-inch wide: Model WRT518SZF.
Standards Compliance: UL listed.
Size: 18 cu.ft (510 liter).
Power: 120 V, 6.5 amp.
Dimensions (HxWxD): 68-1/4 x 28 x 31-5/8 inches (1734 x 711 x 803 mm).
Features: Electronic temperature control, LED interior lighting, frameless glass shelves, EZ Connect ice maker compatible.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint metallic steel.
Color: Stainless steel.
Color: White.
French Door Refrigerator, 36-inch wide: Model WRX735SDH.
Standards Compliance:
Energy Star Certified.
UL listed.
Size: 25 cu.ft (708 liter).
Power: 115 V, 20 amp.
Dimensions (HxWxD): 70-1/8 x 35-5/8 x 32-1/8 inches (1781 x 905 x 816 mm).
Features: Refrigerated exterior drawer, humidity-controlled crispers, tap touch controls, LED interior lighting, exterior ice and water dispenser, Accu-Chill temperature management system, adaptive defrost.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Bottom-Freezer Refrigerator with SpillGuard, 33-inch wide: Model WRB322DMB.
Standards Compliance:
Energy Star Certified.
UL listed.
Size: 22 cu.ft (623 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 70 x 32-7/8 x 28-1/8 inches (1778 x 835 x 714 mm).
Features: Humidity-controlled crispers, FreshFlow produce preserver, LED interior lighting, Accu-Chill temperature management system.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: White.
Color: Stainless steel.
Side-by-Side Refrigerator, 33-inch wide: Model WRS321SDH.
Standards Compliance:
Energy Star Certified.
UL listed.
Size: 21 cu.ft (595 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 66-5/8 x 32-3/4 x 33-5/8 inches (1692 x 832 x 854 mm).
Features: Can caddy, frameless glass shelves, LED interior lighting, electronic temperature controls, tap touch controls, exterior ice and water dispenser.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
French Door Refrigerator with Water Dispenser, 36-inch wide: Model WRF535SWH.
Standards Compliance:
Energy Star Certified.
UL listed.
Size: 25 cu.ft (708 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 70-1/8 x 35-5/8 x 33 inches (1781 x 905 x 838 mm).
Features: Humidity-controlled crispers, FreshFlow produce preserver, exterior ice and water dispenser, frameless glass shelves, Accu-Chill temperature management system, adaptive defrost.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
French Door Refrigerator, 30-inch wide: Model WRF560SEH.
Standards Compliance: UL listed.
Size: 20 cu.ft (566 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 68-3/8 x 30 x 32-3/8 inches (1737 x 762 x 813 mm).
Features: Humidity-controlled crispers, FreshFlow produce preserver, exterior ice and water dispenser, spillproof glass shelves, full-width pantry drawer.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Counter Depth French Door-within-Door Refrigerator, 36-inch wide: Model WRF974CIH.
Power: 120 V, 15 amp.
Dimensions (HxWxD): 71-1/8 x 35-13/16 x 31-1/2 inches (1826 x 909 x 800 mm).
Smart Counter Depth French Door-within-Door Refrigerator, 36-inch wide: Model WRF984CIH.
Power: 120 V, 15 amp.
Dimensions (HxWxD): 71-1/8 x 35-13/16 x 31-1/2 inches (1826 x 909 x 800 mm).
Smart Contemporary Handle Counter Depth French Door-within-Door Refrigerator, 36-inch wide: Model WRF964CIH.
Power: 120 V, 15 amp.
Dimensions (HxWxD): 71-1/8 x 35-13/16 x 31-1/2 inches (1826 x 909 x 800 mm).
Top Freezer Refrigerator, 33-inch wide: Model WRT311FZD.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Size: 20 cu.ft (566 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 66-1/4 x 32-3/4 x 30-5/8 inches (1683 x 832 x 778 mm).
Features: Frameless glass shelves, Humidity-controlled crispers, LED interior lighting, electronic temperature controls, EZ Connect ice maker compatible.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Monochromatic stainless steel.
Color: Biscuit.
Color: White.
Color: Fingerprint resistant stainless steel.
Bottom Freezer Refrigerator with SpillGuard Glass Shelves, 30-inch wide: Model WRB329DMBM.
Standards Compliance:
Energy Star Certified.
UL listed.
Size: 18.7 cu.ft (530 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 67 x 29-5/8 x 33-3/8 inches (1702 x 752 x 848 mm).
Features: SpillGuard glass shelves, FreshFlow produce preserver, LED interior lighting, adaptive defrost.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Stainless steel.
Color: White.
Bottom Freezer Refrigerator with Accu-Chill System, 30-inch wide: Model WRB119WFBM.
Standards Compliance:
Energy Star Certified.
UL listed.
Size: 18.7 cu.ft (530 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 67 x 29-3/4 x 33-3/8 inches (1702 x 756 x 848 mm).
Features: SpillGuard glass shelves, FreshFlow produce preserver, LED interior lighting, adaptive defrost, Accu-Chill temperature management system.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Stainless steel.
Color: White.
French Door Refrigerator, 30-inch wide: Model WRF560SMH.
Standards Compliance: UL listed.
Size: 20 cu.ft (566 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 68-1/2 x 29-1/2 x 34-5/8 inches (1740 x 749 x 879 mm).
Features: Humidity-controlled crispers, FreshFlow produce preserver, spillproof glass shelves, LED interior lighting, full-width pantry drawer.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Counter Depth French Door Refrigerator, 36-inch wide: Model WRF964CIH.
Size: 24 cu.ft (680 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 71-1/8 x 35-13/16 x 31-1/2 inches (1826 x 909 x 800 mm).
Top Freezer Refrigerator, 30-inch wide: Model WRT549SZDM.
Standards Compliance:
ADA height and operation compliant.
Energy Star Certified.
UL listed.
Size: 19 cu.ft (538 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 65-7/8 x 29-3/4 x 34-1/2 inches (1673 x 756 x 876 mm).
Features: EZ Connect ice maker compatible, LED interior lighting, electronic temperature controls, quiet cooling.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Monochromatic stainless steel.
Color: White.
Top Freezer Refrigerator, 28-inch wide: Model WRT134TFDW.
Standards Compliance:
ADA height and operation compliant.
Energy Star Certified.
UL listed.
Size: 14 cu.ft (396 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 62-7/8 x 28 x 32-1/8 inches (1597 x 711 x 813 mm).
Features: Optional icemaker, freezer temperature controls, quiet cooling.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Monochromatic stainless steel.
Color: White.
Top Freezer Refrigerator, 28-inch wide: Model WRT104TFDW.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Size: 14 cu.ft (396 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 62-7/8 x 28 x 32-1/4 inches (1597 x 711 x 819 mm).
Features: Humidity controlled crispers, Optional icemaker, quiet cooling.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Biscuit.
Color: White.
Top Freezer Refrigerator, 30-inch wide: Model WRT138FZDW.
Standards Compliance:
ADA height and operation compliant.
Energy Star Certified.
UL listed.
Size: 18 cu.ft (510 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 65-7/8 x 29-3/4 x 33-1/2 inches (1673 x 756 x 851 mm).
Features: Optional icemaker, freezer temperature controls, quiet cooling.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Monochromatic stainless steel.
Color: White.
Top Freezer Refrigerator, 30-inch wide: Model WRT318FZDM.
Standards Compliance:
ADA height and operation compliant.
UL listed.
Size: 18 cu.ft (510 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 65-7/8 x 29-3/4 x 33-1/2 inches (1673 x 756 x 851 mm).
Features: Frameless glass shelves, EZ Connect ice maker compatible, electronic temperature controls.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Monochromatic stainless steel.
Color: White.
Double Drawer Refrigerator with Dual Icemakers: Model WRV986FDEM.
Standards Compliance: UL listed.
Size: 26 cu.ft (736 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 70-1/8 x 35-3/4 x 36 inches (1781 x 908 x 914 mm).
Features: Dual icemakers, triple crisper, In-Door-Ice system, 5-temperature option drawer with thaw setting, exterior ice and water dispenser, StoreRight system with dual cooling, panoramic LED lighting, MicroEdge glass shelves.
Color: Monochromatic stainless steel.
Four-Door Refrigerator with Exterior Drawer, 36-inch wide: Model WRX986SIH.
Standards Compliance: UL listed.
Size: 26 cu.ft (736 liter).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 70-1/8 x 35-3/4 x 36-3/8 inches (1781 x 908 x 924 mm).
Features: Refrigerated exterior drawer, triple crisper, In-Door-Ice system, FreshFlow produce preserver, dual cooling, frameless glass shelves.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Fingerprint resistant black stainless.
Color: Fingerprint resistant stainless steel.
Wine Cellars:
Undercounter Wine Center with Towel Handle Bar, 15-inch wide: Model WUW35X15DS.
Standards Compliance: UL listed.
Power: 115 V, 15 amp.
Dimensions (HxWxD): 34-5/8 x 15 x 25-1/2 inches (879 x 381 x 648 mm).
Features: LED interior lighting, single-temperature controlled zone, towel bar handle, wood rack fronts.
Undercounter Wine Center with Custom Temperature Control, 24-inch wide: Model WUW35X24DS.
Standards Compliance: UL listed.
Power: 115 V, 15 amp.
Dimensions (HxWxD): 34-5/8 x 23-13/16 x 23-3/4 inches (879 x 605 x 603 mm).
Features: LED interior lighting, single-temperature controlled zone, towel bar handle, wood rack fronts.
** NOTE TO SPECIFIER ** Delete Article if not required.
** NOTE TO SPECIFIER ** Delete product options not required.
Dishwashers:
Dishwasher with Fan Dry: Model WDT730PAH.
Standards Compliance:
Energy Star Certified.
UL listed.
Power: 120 V, 10 amp.
Dimensions (HxWxD): 34-1/2 x 23-7/8 x 24-1/2 inches (876 x 606 x 622 mm).
Features: Sensor cycle, 1-hour wash cycle, fan dry, soil sensor, adjustable upper rack, sani rinse option, stainless steel interior door and stain-hiding plastic tub.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Stainless Steel Tub Pocket Handle Dishwasher: Model WDTA50SAH.
Standards Compliance:
Energy Star Certified.
UL listed.
NSF Certified.
Kosher Consumer Friendly.
Power: 120 V, 10 amp.
Dimensions (HxWxD): 34-1/2 x 23-7/8 x 24-1/2 inches (876 x 606 x 622 mm).
Features: Sensor cycle, 1-hour wash cycle, TotalCoverage spray arm, soil sensor, adjustable upper rack, tap touch controls, in-door silverware basket.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Contemporary Design, Smart Dishwasher: Model WDTA75SAH.
Standards Compliance:
Energy Star Certified.
UL listed.
NSF Certified.
Kosher Consumer Friendly.
Power: 120 V, 10 amp.
Dimensions (HxWxD): 34-1/2 x 23-7/8 x 24-1/2 inches (876 x 606 x 622 mm).
Features: Download and Go option, plastic items cycle, canning and brewing items cycle, sensor cycle, 1-hour wash cycle, third level rack, remote start, TotalCoverage spray arm, soil sensor, tap touch controls.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Fingerprint resistant sunset bronze.
Color: Fingerprint resistant stainless steel.
Stainless Steel Tub Dishwasher with TotalCoverage Spray Arm: Model WDT750SAH.
Standards Compliance:
Energy Star Certified.
UL listed.
NSF Certified.
Kosher Consumer Friendly.
Power: 120 V, 10 amp.
Dimensions (HxWxD): 34-1/2 x 23-7/8 x 24-1/2 inches (876 x 606 x 622 mm).
Features: Sensor cycle, 1-hour wash cycle, TotalCoverage spray arm, soil sensor, adjustable upper rack, tap touch controls, in-door silverware basket.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Dishwasher with 1-Hour Wash Cycle: Model WDF520PADM.
Standards Compliance:
Energy Star Certified.
UL listed.
NSF Certified.
Power: 120 V, 10 amp.
Dimensions (HxWxD): 34-1/2 x 23-7/8 x 24-1/2 inches (876 x 606 x 622 mm).
Features: 1-hour wash cycle, cycle memory, soil sensor, in-door silverware basket, sani rinse option.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Monochromatic stainless steel.
Color: White.
Stainless Steel Tub Dishwasher with Third Level Rack: Model WDT970SAH.
Standards Compliance:
Energy Star Certified.
UL listed.
NSF Certified.
Kosher Consumer Friendly.
Power: 120 V, 10 amp.
Dimensions (HxWxD): 34-1/2 x 23-7/8 x 24-1/2 inches (876 x 606 x 622 mm).
Features: Sensor cycle, 1-hour wash cycle, third level rack, TotalCoverage spray arm, soil sensor, tap touch controls, in-door silverware basket.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Fingerprint resistant black stainless.
Color: White.
Color: Fingerprint resistant stainless steel.
Heavy-Duty Dishwasher with 1-Hour Wash Cycle: Model WDF330PAH.
Standards Compliance:
Energy Star Certified.
UL listed.
Power: 120 V, 10 amp.
Dimensions (HxWxD): 34-1/2 x 23-7/8 x 24-1/2 inches (876 x 606 x 622 mm).
Features: Heavy cycle, 1-hour wash cycle, soil sensor, high temperature wash option, heated dry option.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Stainless steel.
Color: Biscuit.
Color: White.
Dishwasher with Sensor Cycle: Model WDF540PADM.
Standards Compliance:
Energy Star Certified.
UL listed.
NSF Certified.
Kosher Consumer Friendly.
Power: 120 V, 10 amp.
Dimensions (HxWxD): 34-1/2 x 23-7/8 x 24-1/2 inches (876 x 606 x 622 mm).
Features: 1-hour wash cycle, sensor cycle, cycle memory, soil sensor, in-door silverware basket, sani rinse option.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Black.
Color: Monochromatic stainless steel.
Color: White.
Smart Dishwasher with Stainless Steel Tub: Model WDT975SAH.
Standards Compliance:
Energy Star Certified.
UL listed.
NSF Certified.
Kosher Consumer Friendly.
Power: 120 V, 10 amp.
Dimensions (HxWxD): 34-1/2 x 23-7/8 x 24-1/2 inches (876 x 606 x 622 mm).
Features: Download and Go option, plastic items cycle, canning and brewing items cycle, sensor cycle, 1-hour wash cycle, third level rack, remote start, TotalCoverage spray arm, soil sensor, tap touch controls, in-door silverware basket.
Connected Controls: WiFi, app, remote access, voice controlled.
Compatibility: Amazon Alexa, Android, Google Assistant, iOS.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Fingerprint resistant black stainless.
Color: Fingerprint resistant stainless steel.
** NOTE TO SPECIFIER ** Delete Article if not required.
** NOTE TO SPECIFIER ** Delete product options not required.
Washers:
Top Load Washer with Adaptive Wash Technology: Model WTW7000DW.
Standards Compliance:
Energy Star Certified.
UL listed.
Size: 4.8 cu.ft. (136 liters).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 37-1/4 x 27-1/2 x 27 inches (946 x 698 x 686 mm).
Features: Intuitive touch controls with memory, adaptive wash technology, low-profile impeller, presoak option, deep water wash cycle, direct drive motor, clean washer cycle, ColorLast option, estimated time remaining LED display, stainless steel wash basket, quiet wash, quick wash cycle, automatic water levels.
Color: White.
Top Load Washer with Quick Wash: Model WTW5000DW.
Standards Compliance: UL listed.
Size: 4.3 cu.ft. (122 liters).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 42-1/4 x 28-3/4 x 28 inches (1073 x 730 x 711 mm).
Features: Presoak option, deep water wash cycle, clean washer cycle, stainless steel wash basket, quick wash cycle, automatic water levels.
Color: White.
Top Load Washer with Built-In Water Faucet: Model WTW7500G*.
Standards Compliance:
Energy Star Certified.
UL listed.
Size: 4.8 cu.ft. (136 liters).
Power: 120 V, 15 amp.
Dimensions (HxWxD): 37-1/4 x 27-1/2 x 27 inches (946 x 698 x 686 mm).
Features: Built-in faucet, intuitive touch controls, adaptive wash technology, ColorLast option, deep water wash cycle, low-profile impeller, stainless steel wash basket, quick wash cycle, automatic water levels, presoak option, direct drive motor, clean washer cycle, estimated time remaining LED display, quiet wash, EasyView frameless glass lid.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Chrome Shadow.
Color: White.
Dryers:
Top Load HE Electric Dryer with AccuDry: Model WED7000DW.
Standards Compliance: UL listed.
Size: 7.0 cu.ft. (198 liters).
Power: 240 V, 30 amp.
Dimensions (HxWxD): 40-1/4 x 29 x 28-1/4 inches (1022 x 737 x 718 mm).
Features: Intuitive touch controls with memory, AccuDry sensor drying system, estimated time remaining LED display, sanitize cycle.
Color: White.
Top Load Electric Dryer with Wrinkle Shield Plus: Model WED5000DW.
Standards Compliance: UL listed.
Size: 7.0 cu.ft. (198 liters).
Power: 240 V, 30 amp.
Dimensions (HxWxD): 42 x 27-1/2 x 28 inches (1067 x 698 x 711 mm).
Features: WrinkleShield option, AccuDry sensor drying system, hamper door, adjustable end-of-cycle signal, interior drum light.
Color: White.
Top Load HE Electric Dryer with AccuDry: Model WED7500G*.
Standards Compliance: UL listed.
Size: 7.0 cu.ft. (198 liters).
Power: 240 V, 30 amp.
Dimensions (HxWxD): 39-11/16 x 27 x 30 inches (1008 x 659 x 762 mm).
Features: AccuDry sensor drying system, hamper door, Intuitive touch controls, WrinkleShield option, estimated time remaining LED display, sanitize cycle, interior light.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Chrome Shadow.
Color: White.
Top Load HE Gas Dryer with AccuDry: Model WGD7500G*.
Standards Compliance: UL listed.
Size: 7.0 cu.ft. (198 liters).
Fuel: Gas.
Power: 120 V, 15 amp.
Dimensions (HxWxD): 39-11/16 x 27 x 30 inches (1008 x 659 x 762 mm).
Features: AccuDry sensor drying system, hamper door, Intuitive touch controls, WrinkleShield option, estimated time remaining LED display, sanitize cycle, interior light.
** NOTE TO SPECIFIER ** Delete color options not required.
Color: Chrome Shadow.
Color: White.
EXECUTION
EXAMINATION
Do not begin installation until substrates have been properly constructed and prepared.
If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
PREPARATION
Clean surfaces thoroughly prior to installation.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
INSTALLATION
Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
Test for operation and adjust until satisfactory results are obtained.
FIELD QUALITY CONTROL
Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection or construction. Delete if not required.
Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
CLEANING AND PROTECTION
Clean products in accordance with the manufacturer's recommendations.
Touch-up, repair or replace damaged products before Substantial Completion.