Camp Logan Cement Works, Inc.>SW>34 71 13 - Bollards
CONTACT INFO
1212 Asbury St.
Houston, TX 77007-3194
Toll Free: 800-445-9062
Phone: 713-869-3385
Would you like to see hosted content from Camp Logan Cement Works, Inc.?
EMAIL
Request for informationCamp Logan Cement Works, Inc. Contact Us / RFI
1. Configure Camp Logan Cement Works, Inc. - BOLLARDS:
METAL BOLLARDS
Material: Fabricate metal bollards from Schedule 40 round steel pipe 1/4-inch (6.4-mm) wall-thickness round steel tubing.
Cap bollards with dome cap.
4 Inch Standard Bollard:
Bollard: 4" STD PIPE BOLLARD
Size: 4 inches (102 mm) outside diameter by 7 feet (2134 mm) long.
6-5/8 Inch Standard Bollard:
Bollard: 6-5/8" STD PIPE BOLLARD
Size: 6-5/8 inches (168 mm) outside diameter by 7 feet (2134 mm) long.
4 Inch Bollard on Plate:
Bollard: 4" Bollard On Plate
Fabricate bollards with 1/2 inch (13 mm) thick by 11 inches (279 mm) round steel baseplates for bolting to concrete slab. Drill baseplates with three equally spaced holes for 3/4-inch (19 mm) anchor bolts. Seal baseplate to pipe. Provide three 5/8 inch by 6 inches (16 mm by 152 mm) expansion bolts per bollard.
Size: 4 inches (102 mm) outside diameter by 4 feet (1219 mm) long.
6-5/8 Inch Bollard on Plate:
Bollard: 6-5/8" Bollard On Plate
Fabricate bollards with 1/2 inch (13 mm) thick by 13 inches (330 mm) round steel baseplates for bolting to concrete slab. Drill baseplates with three equally spaced holes for 3/4-inch (19 mm) anchor bolts. Seal baseplate to pipe. Provide three 5/8 inch by 6 inches (16 mm by 152 mm) expansion bolts per bollard.
Size: 6-5/8 inches (168 mm) outside diameter by 4 feet (1219 mm) long.
Finish bollards with safety yellow powder coated factory applied paint finish.
INSTALLATION
Anchor bollards in concrete in formed or core-drilled holes not less than 8 inches (200 mm) deep and 3/4 inch (19 mm) larger than OD of bollard. Fill annular space around bollard solidly with nonshrink grout; mixed and placed to comply with grout manufacturer's written instructions. Slope grout up approximately 1/8 inch (3 mm) toward bollard.
Note: The following installation can be used for bollards located in landscaping or unit pavers.
Anchor bollards in place with concrete footings. Center and align bollards in holes 3 inches (75 mm) above bottom of excavation. Place concrete and vibrate or tamp for consolidation. Support and brace bollards in position until concrete has cured.
Note: The following installation is for anchoring removable bollards.
Anchor internal sleeves for removable bollards in concrete by inserting in pipe sleeves preset into concrete. Fill annular space around internal sleeves solidly with nonshrink grout; mixed and placed to comply with grout manufacturer's written instructions. Slope grout up approximately 1/8 inch (3 mm) toward internal sleeve.
Place removable bollards over internal sleeves and secure with 3/4-inch (19-mm) machine bolts and nuts. After tightening nuts, drill holes in bolts for inserting padlocks. Owner furnishes padlocks.
Note: The following installation is for anchoring removable bollards.
Anchor internal sleeves for removable bollards in place with concrete footings. Center and align sleeves in holes 3 inches (75 mm) above bottom of excavation. Place concrete and vibrate or tamp for consolidation. Support and brace sleeves in position until concrete has cured.
Place removable bollards over internal sleeves and secure with 3/4-inch (19-mm)machine bolts and nuts. After tightening nuts, drill holes in bolts for inserting padlocks. Owner furnishes padlocks.
2. When you are finished making selections: