ISE Logik Industries>SW>03 05 00 - Concrete Moisture Vapor Reduction Admixture
ISE Logik Industries

Moisture Vapor Reduction Admixtures

CONTACT INFO
5635 Iron Works Rd.
Theodore, AL 36581
Toll Free: 877-549-5159
Phone: 585-474-3553
Continuing Education Logo
EMAIL
Request for informationISE Logik Industries Contact Us / RFI
SOCIAL
LinkedIn icon
1. Configure ISE Logik Industries, Inc. - CONCRETE MOISTURE VAPOR REDUCTION ADMIXTURE:
CONCRETE MOISTURE VAPOR REDUCTION ADMIXTURE (MVRA)
Performance Requirements:
Hydraulic Conductivity: Project specific maximum of 6.0 E-8 cm/s per ASTM D 5084
Toxicity: None
Odor: None
Flammability: None
Volatile Organic Compound (VOC) Content: 0 grams per liter
Freeze Temperature: 32 degrees F (0 degrees C)
pH: 11.3
MVRA 900:
Liquid admixture formulated to react with hydroxide ions produced by cement hydration process, creation additional hydration products within capillary pores, blocking moisture vapor movement through concrete
Non-toxic
Volatile organic compound (VOC) free
ACCESSORIES
Sheet Vapor Retarder: Specified in Section 03
Sheet Vapor Retarder: Specified in Section 07
MIXES
Freshening onsite with held back mix water is acceptable if in accordance with ACI guidelines and if amount does not exceed original water to cementitious material ratio
Comply with instructions of Architect
Comply with instructions of Design/Builder
Comply with instructions of Structural Engineer
NOTE: Quality control procedure is optional
FIELD QUALITY CONTROL
Project specific quality control process required by MVRA manufacturer necessary to convey concrete moisture vapor emission flooring failure warranty and stand-alone adhesion warranty
Project team: Upon request, provide batch tickets indicating presence and dosage of MVRA in mix
2. When you are finished making selections: