Harlequin Floors>SW>09 64 00 - Wood Dance Flooring
Harlequin Floors

Specialty Flooring for Dance and Stage

CONTACT INFO
EMAIL
Request for informationHarlequin Floors Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
1. Configure Harlequin Floors - WOOD DANCE FLOORING:
Sprung Floor System
Harlequin Activity Sprung Floor System
Vinyl Performance Surface:
Harlequin Cascade, Thickness: 0.080 inch (2 mm)
Harlequin Fiesta, Thickness: 0.080 inch (2 mm)
Harlequin Standfast, Thickness: 0.100 inch (2.6 mm)
Harlequin Studio, Thickness: 0.120 inch (3 mm)
Harlequin Studio B, Thickness: 0.120 inch (3 mm)
Hardwood Performance Surface: Prefinished Hardwood Surface, Thickness: 0.75 inch (19 mm).
Harlequin WoodSpring Sprung Floor System
Vinyl Performance Surface:
Harlequin Cascade, Thickness: 0.080 inch (2 mm)
Harlequin Fiesta, Thickness: 0.080 inch (2 mm)
Harlequin Standfast, Thickness: 0.100 inch (2.6 mm)
Harlequin Studio, Thickness: 0.120 inch (3 mm)
Harlequin Studio B, Thickness: 0.120 inch (3 mm)
Hardwood Performance Surface: Prefinished Hardwood Surface, Thickness: 0.75 inch (19 mm).
Harelquin Liberty LatchLoc Sprung Floor System
Vinyl Performance Surface:
Harlequin Cascade, Thickness: 0.080 inch (2 mm)
Harlequin Fiesta, Thickness: 0.080 inch (2 mm)
Harlequin Reversible, Thickness: 0.050 inch (1.3 mm)
Harlequin Reversible Pro, Thickness: 0.060 inch (1.5 mm)
Harlequin Standfast, Thickness: 0.100 inch (2.6 mm)
Harlequin Studio, Thickness: 0.120 inch (3 mm)
Harlequin Studio B, Thickness: 0.120 inch (3 mm)
Harlequin Liberty LatchLoc Stage Sprung Floor System
Vinyl Performance Surface:
Harlequin Cascade, Thickness: 0.080 inch (2 mm)
Harlequin Fiesta, Thickness: 0.080 inch (2 mm)
Harlequin Reversible, Thickness: 0.050 inch (1.3 mm)
Harlequin Reversible Pro, Thickness: 0.060 inch (1.5 mm)
Harlequin Standfast, Thickness: 0.100 inch (2.6 mm)
Harlequin Studio, Thickness: 0.120 inch (3 mm)
Harlequin Studio B, Thickness: 0.120 inch (3 mm)
Harlequin Liberty HD Sprung Floor System
Vinyl Performance Surface:
Harlequin Cascade, Thickness: 0.080 inch (2 mm)
Harlequin Fiesta, Thickness: 0.080 inch (2 mm)
Harlequin Freestyle, Thickness: 0.180 inch (4.5 mm)
Harlequin Hi-Shine, Thickness: 0.060 inches (1.5 mm)
Harlequin Marine, Thickness: 0.080 inch (2 mm)
Harlequin Reversible, Thickness: 0.050 inch (1.3 mm)
Harlequin Reversible Pro, Thickness: 0.060 inch (1.5 mm)
Harlequin Standfast, Thickness: 0.100 inch (2.6 mm)
Harlequin Studio, Thickness: 0.120 inch (3 mm)
Harlequin Studio B, Thickness: 0.120 inch (3 mm)
Harlequin Aerodeck Sprung Floor System
Vinyl Performance Surface:
Harlequin Cascade, Thickness: 0.080 inch (2 mm)
Harlequin Fiesta, Thickness: 0.080 inch (2 mm)
Harlequin Reversible, Thickness: 0.050 inch (1.3 mm)
Harlequin Reversible Pro, Thickness: 0.060 inch (1.5 mm)
Harlequin Standfast, Thickness: 0.100 inch (2.6 mm)
Harlequin Studio, Thickness: 0.120 inch (3 mm)
Harlequin Studio B, Thickness: 0.120 inch (3 mm)
Harlequin Liberty Switch Panel Floor System
Floor System: Base units, with drive and control mechanisms, topped with Harlequin sprung floor panels
Standard Track System: 3 track
Custom Track System: 2-4 track
Note: Wireless available in the U.S.A. only
Controls:
Hard-wired master control unit
Wireless with remote monitoring
Vinyl Performance Surface:
Harlequin Cascade, Thickness: 0.080 inch (2 mm)
Harlequin Fiesta, Thickness: 0.080 inch (2 mm)
Harlequin Standfast, Thickness: 0.100 inch (2.6 mm)
Harlequin Studio, Thickness: 0.120 inch (3 mm)
Harlequin Studio B, Thickness: 0.120 inch (3 mm)
Harlequin Flexity Sprung Floor System
Vinyl Performance Surface:
Harlequin Cascade, Thickness: 0.080 inch (2 mm)
Harlequin Fiesta, Thickness: 0.080 inch (2 mm)
Harlequin Freestyle, Thickness: 0.180 inch (4.5 mm)
Harlequin Hi-Shine, Thickness: 0.060 inches (1.5 mm)
Harlequin Marine, Thickness: 0.080 inch (2 mm)
Harlequin Reversible, Thickness: 0.050 inch (1.3 mm)
Harlequin Reversible Pro, Thickness: 0.060 inch (1.5 mm)
Harlequin Standfast, Thickness: 0.100 inch (2.6 mm)
Harlequin Studio, Thickness: 0.120 inch (3 mm)
Harlequin Studio B, Thickness: 0.120 inch (3 mm)
2. When you are finished making selections: