Attic Stairs: LST - Steel Scissor ladder, Insulated and Sealed door R=5.2, 350 lbs. Load Capacity, 7’6’’ – 10’10’’
Attic Stairs: LWP - Wooden ladder with Sealed and Insulated door R=5.9, ANSI Tested, 350 lbs. Load Capacity
Attic Stairs: LWT - THERMO Wooden ladder Triple Sealed and highly Insulated door R=12.5 ANSI Tested, 350 lbs. Load Capacity
Fire Rated Attic Ladders: LSF - Fire Rated, Insulated, Fire resistance 60 min by EN 1364-1, 350 lbs. Load Capacity
Fire Rated Loft Ladders: LWF – Fire Rated Insulated R=9.5, Wooden ladder 43 min by ASTM E119 and 30 min NFPA 288, 300 lbs. Load Capacity
Roof Access: FWU-R – EGRESS (escape) Roof Window – right opening (US Certified) Premium Quality, Deck mounted, Installation range from 15 to 55 degrees
Roof Window: FDY-V – Duet proSky Roof Window two sash window, lower non-opening sash with safe glass, Installation range from 25 to 65 degrees
Roof Window: FGH-V – Balcony Roof Window – Galeria Deck Mounted, Installation range from 35 to 55 degrees
Roof Window: FPP-V – Top Hung and Pivot Roof Window Deck Mounted, Installation range from 15 to 55 degrees
Roof Window: FTP-V – Pivot Roof Window Deck Mounted, Installation range from 15 to 55 degrees
Roof Window: FTT – THERMO Triple (U6, R=7) or Quadruple (U8, R=9.8) glazed, Noise Cancelling Pivot Window Deck Mounted, Installation range from 15 to 70 degrees
Skylights: DEF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling ELECTRIC Venting Skylight (rain sensor integrated)
Skylights: DMF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling MANUAL Venting Skylight
Skylights: DXF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling FIXED Venting Skylight
Skylights: FV – MANUAL Venting Premium Quality Deck mounted Skylight Installation range from 15 to 85
Skylights: FVS, FVE – SOLAR or ELECTRIC Venting Premium Quality Deck mounted Skylight (rain sensor integrated) Installation range from 15 to 85 degrees