What's New: Week of 07/23/2023

(72 Products)

07/28/2023 Friday

Honeywell Commercial Security

Products

Intelligent Controllers

The Intelligent Controllers provide power and flexibility with an embedded Linux OS, improved processor, and increased memory as well as onboard crypto chip which adds an additional layer of security to sensitive data.

The PW-series controllers support a combination of I/O and reader boards to monitor alarm input points, relay output points and interface with access control readers. By offering a modular design, the system can be tailored to meet a wide range of applications while optimizing cost and installation. Intelligent Controllers feature the latest encryption standard support with TLS1.2 and OSDP (V2) Secure Channel Protocol.

Rated 5 based on 1 product reviews

Pro-Watch VMS

Honeywell's video management system offers integration of IP cameras, recorders and advanced video analytics. Pro-Watch VMS controls multiple sources of video subsystems in a facility to collect, manage and present video in a clear and concise manner. Pro-Watch VMS intelligently determines the capabilities of each subsystem across various sites, allowing video management of any device through a unified configuration and the Intelligent Command. Intelligent Command is a powerful platform transforming security along with access control and taking it to new levels. Intelligent Command combines alarms, dashboards, and video management in a single, intuitive view to optimize security situational awareness and make properties more secure.

Rated 5 based on 1 product reviews

Visitor Management Systems

Honeywell's® Pro-Watch Identity Management is a software solution that streamlines visitor management into one consolidated, automated application - eliminating the need for paper and ad-hoc or disconnected solutions.

Rated 5 based on 1 product reviews

Readers

Honeywell offers a wide variety of readers ranging from mobile ready, proximity, keypad, magnetic stripe, bar code and biometric with Wiegand or OSDP protocol.

Rated 5 based on 1 product reviews

Credentials eBook

We offer a wide variety of credentials.

Rated 5 based on 1 product reviews

MAXPRO VMS

The Honeywell MAXPRO® VMS Software intelligently determines the capabilities of each subsystem across various sites, allowing video management of analogue or digital video devices through a unified configuration and viewer. The subsystems can be analogue matrix switches or digital/network video recorders allowing both analogue or digital input to be viewed on an analogue or digital monitor. Users can benefit from using traditional analogue systems and IP-network systems at the same time to ensure maximum use of their initial investments. These subsystems range from Honeywell matrix switchers, DVR/NVRs and 3rd party systems.

Rated 5 based on 1 product reviews

MAXPRO® NVR PE

Powerful, high-definition IP recording system with all required software and licenses installed for up to 128 channels for enterprise installations.

Rated 5 based on 1 product reviews

MAXPRO® NVR SE

High-definition IP recording system with all required software and licenses installed for 32, 48 or 64 channels for small to medium sized installations.

Rated 5 based on 1 product reviews

MAXPRO® NVR XE

The ideal solution for IP video surveillance system with all required software and licenses installed for 8 or 16 channels for small installations.

Rated 5 based on 1 product reviews

MAXPRO NVR Software & Licenses Security

Software & licenses for MAXPRO NVRs supporting Honeywell's cameras as well as broad integration with third-party IP cameras and encoders. **Please note you will need to supply your own hardware**

Rated 5 based on 1 product reviews

35 Series Embedded NVR - HN35 Plus

Honeywell's 35 Series HN35 PLUS embedded NVRs are robustly-featured, cost-effective, NDAA Section 889 compliant NVR solutions delivering 4K HD video resolution. Available with 32 channels with up to 40 TB of hard drive storage.

Rated 5 based on 1 product reviews

35 Series Embedded NVR - HN35

Honeywell's 35 Series Embedded NVRs with Honeywell Smart Viewer (HSV) software is fully NDAA Section 889 compliant NVR solution delivering 4K HD (UHD) video resolution. Choose from 4, 8, or 16 channels and hard drive options for a flexible solution.

Rated 5 based on 1 product reviews

70 Series Cameras

Honeywell's new 70 AI Series cameras offer advanced artificial intelligence and smart video analytics capabilities enabling object categorization to improve situational awareness and reduce nuisance alarms. They offer exceptional cybersecurity, license plate and facial recognition capabilities, and excellent image quality even in low light conditions.

Rated 5 based on 1 product reviews

70 Series Camera Based Facial Recognition Video Analytics

Protect premises and people utilizing advanced facial recognition technology combining the power of Honeywell 70 Series IP cameras with Oosto's OnWatch Real-Time ...

Rated 5 based on 1 product reviews

70 Series License Plate Recognition Camera

Honeywell's 70 Series mounts and accessories provide a range of installation options for 70 Series IP Cameras including junction boxes, a variety of brackets for in-ceiling, wall, pole, and corner mounting, and smoked bubble replacement options.

Rated 5 based on 1 product reviews

70 Series Cameras Accessories - Brackets & Mounts

Honeywell's 70 Series mounts and accessories provide a range of installation options for 70 Series IP Cameras including junction boxes, a variety of brackets for in-ceiling, wall, pole, and corner mounting, and smoked bubble replacement options.

Rated 5 based on 1 product reviews

60 Series Cameras

Honeywell's 60 Series IP infrared dome, bullet and PTZ cameras offer exceptional picture clarity, flexible system integration, secure data transmission and easy installation, ideal for large enterprise solutions and indoor or outdoor applications.

Rated 5 based on 1 product reviews

60 Series Camera Accessories - Brackets & Mounts

Honeywell's 60 Series mounts and accessories provide a wide range of installation options for the Honeywell 60 Series IP cameras, including junction box, in ceiling mount bracket, wall mount bracket, pole mount bracket, corner mount bracket, etc.

Rated 5 based on 1 product reviews

35 Series Cameras Accessories - Brackets & Mounts

Honeywell's 35 Series mounts and accessories provide a wide range of installation options for the Honeywell 35 Series IP cameras, including junction boxes and a variety of brackets for in-ceiling, wall, pole, and corner mounting

Rated 5 based on 1 product reviews

30 Series Cameras

5MP Network Fisheye Camera, TDN, WDR, 1/2.7" CMOS, 1.16mm, 6 IR LEDs, H.265, PoE, IP66/IK10, built-in microphone

Rated 5 based on 1 product reviews

Professional Support Services

Honeywell provides a comprehensive offering of on-site and remote services that support our customers with trusted, proven solutions that protect and connect buildings, businesses, and people. As a global provider of Commercial Security, our best-in-class Professional Services offers another layer of service excellence delivered and supported by our highly experienced service professionals.

Rated 5 based on 1 product reviews

Powerful Surveillance and Analytics

Pro-Watch video management system gives you smart surveillance, built on an open platform that readily integrates new technologies – such as the latest video analytics, IP cameras, and encryption – so you can more effectively maintain vigilance and mitigate risk while enhancing the safety and efficiency of your operations. Powered with energy-efficient high performance Intel processors optimized for vision workloads, VMS provides real time awareness that helps maintain oversight of security, safety, and operational efficiency.

Rated 5 based on 1 product reviews

Modernfold, Inc.

Products

Acousti-Seal® Encore® / Omni Boston Hotel

Rated 5 based on 1 product reviews

Acousti-Seal® / McCormick Place

Rated 5 based on 1 product reviews

Funeral Home Rendering

Rated 5 based on 1 product reviews

Acousti-Seal® Encore® / Los Angeles City Employees Retirement System

Rated 5 based on 1 product reviews

Acousti-Clear® / Lifeway

Rated 5 based on 1 product reviews

Acousti-Seal® Premier® / Twelve/Thirty Club

Rated 5 based on 1 product reviews

Acousti-Clear® / Ice Miller Law Firm

Rated 5 based on 1 product reviews

PureView Plus® / Buchalter Law Firm

Rated 5 based on 1 product reviews

07/26/2023 Wednesday

OMER USA Inc.

Omega Flex, Inc.

07/24/2023 Monday

TRA Snow and Sun