Swivelier
CONTACT INFO
600 Bradley Hill Rd.
Blauvelt, NY 10913
Phone: 845-353-1455
Would you like to see hosted content from Swivelier?
Products similar to Swivelier
Fusion Air 6-inch 90° Downlight with Integrated Air DiffusionFusion Air Lighting Partners
Rated 5 based on 1 product reviews
2x2 Commercial Fusion Air LightFusion Air Lighting Partners
Rated 5 based on 1 product reviews
Fusion Air 6-inch Straight Downlight with Integrated Air DiffusionFusion Air Lighting Partners
Rated 5 based on 1 product reviews
Closed Ceiling: 330 DS-C Round FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Lighting Power Pack with 60W Power Supply, Wiring, and SuppliesGallery System Art Displays
Rated 5 based on 1 product reviews
Light Wand with art-safe 6.5-watt LED bulbGallery System Art Displays
Rated 5 based on 1 product reviews
Closed Ceiling: 750 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 330 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 300 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Open Ceiling: 330 DS-O Round FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
DISK Motion CCT Adjustable 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
DISK34 Surface Mount CCT Adjustable 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
Smart - Edge-Lit Wafer RGBW 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
RA4R & RA6R Retrofit Gimbals CCT Adjustable 4" & 5/6"RAB® Lighting
Rated 5 based on 1 product reviews
Smart - Recessed Retrofit Natural Spectrum 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
CSI sections relating to
Building manufacturing products related to Swivelier
KH Industries
Rated 5 based on 1 product reviews
