Rainscreen Drainage Planes
SC 5016 and SC 5032 are 0.024" (0.6 mm) thick high impact polystyrene sheets. They are formed with 3/16" corrugations and a spunbond polypropylene fabric on one side with a 4" (102 mm) skirt on one edge.
May be referred to in specifications as channeled and perforated high impact polystyrene with an adhered fabric as an intervening drainage medium behind stucco and scratch coat systems.
Can be used in place of three-dimensional matrix of monofilament fibers with adhered fabric.
Gravity Cavity™ rainscreen drainage plane (drainage mat) is the economy alternative to our Sure Cavity® drainage plane (drainage mat) product. It works because it maintains a separation between the materials used for the veneer and the structural back-up wall to drain incidental moisture and dry out the building enclosure. Gravity Cavity™ drains and dries better than mesh-based drainage matrix products because its 1/8" deep channels enable moisture that enters the building envelope to travel quickly straight down and out the bottom of the wall, and it won't compress behind siding.
Features & Benefits
True channels conduct moisture to the bottom of walls faster than other rainscreen drainage mat products
High impact polystyrene ensures durability and prevents compression, waviness, and nail drive-through experienced with fiber-based mesh products
Saves installation time (half the time of furring strips and backer board)
96% pre-consumer recycled content
The adhered fabric blocks mortar or stucco from filling the drainage channels and acts as a bug screen at the bottom
Protection from Incidental Moisture behind
Stucco
Thin Stone & Thin Brick
Fiber Cement & Cedar Siding
Brick
Natural Stone
SCMM 2516 and SCMM 2532 are 0.024″ (0.6 mm) thick high impact polystyrene sheets. They are formed with 10mm corrugations and a spunbond polypropylene fabric on one side with a 4″ (102 mm) skirt on one edge.
May be referred to in specifications as channeled and perforated high impact polystyrene with an adhered fabric as an intervening drainage medium behind stucco and scratch coat systems.
Can be used in place of three-dimensional matrix of monofilament fibers with adhered fabric.
The MTI Advantage
Unobstructed Drainage - Complete System Sure Cavity Stucco Lath™ Conforms to ASTM E84, Class A / Class 1
Labor-Saving - Cuts Install Time by 50%
Unobstructed Drainage - Complete System
Vapor Permeable for Full Ventilation
Resists Compression, Reduces Waviness
Over 6 Times Lighter Than Metal Lath
Does Not Rust
20 Year Warranty
Weep Systems
Vented MTI Edge Metal is designed to fit the Sure Cavity rainscreen and features large slots for weeping the rainscreen air gap. Use Vented MTI Edge Metal with roofs, thin veneers over cement board and siding applications.
The MTI Advantage
Accommodates Rainscreen Drainage Mat
Large Slots Designed to Weep & Ventilate
Wall Opening Weeps™ are a versatile weep for use in thin veneer, full brick and full stone walls as well as above window and door openings. They put multiple, predictable weep holes where they belong, at the lowest point!
Features/Benefits
Versatile weeps for thin veneers, full brick and full stone walls
They form the bottom edge of the scratch coat and the bottom edge of the thin-set mortar over wall opening (windows and doors)
They maintain vertical tunnels/channels up into thin veneer walls
Translucent in color to blend with mortar
Weeps Incidental Moisture behind
Stucco
Thin Stone & Thin Brick
Brick
Natural Stone
Single-Wythe Masonry
For Brick Veneers & Single Wythe Masonry
Weeps work when they create a path for drainage at the lowest point in the cavity wall - in this case, directly on the lintel or shelf angle flashing. Head Joint Weeps are 3/8" wide - the same as a mortar joint - so they act as a time-saving spacer for creating great looking brick joints.
Features & Benefits
|
Tuckpoint Retrofit Weeps are the solution for drainage with oversized masonry units as well as renovations where mortar is removed to add weeps.
The MTI Advantage
e Form Bottom of Bed Joint Mortar
Weep Directly on Flashing
Weeps Standard or Oversize Masonry Units
Translucent to Blend with Mortar
The MTI Retrofit Weep™ system is the one and only COMPLETE Retrofit weep system. The MTI Retrofit Weep™ allows moisture to exit the brick veneer from the brick cavity to the exterior of the structure. This system is designed to be used with MTI's Retrofit Brick Tie™ system. The MTI Retrofit Weep™ system is an inexpensive alternative solution for a restoration project.
The MTI Advantage
The One and Only COMPLETE Retrofit Weep System
Used in Conjuction with MTI's Retrofit Brick Tie™ System
Easy Exterior Installation
Retrofit Applications
Used with Lip Brick Set in a Bed Joint of Mortar Applications
It creates a weep system that moves moisture out of and away from this sensitive detail. The Concealed Lintel Weep creates tunnel weeps beneath the bed joint mortar, where an effective weep should be!
The MTI Advantage
Completely Hidden Weeps
Weeps at Lowest Point in Wall
100% Recycled Content
Accessories and Miscellaneous
Compatible building materials keep projects moving along on-time and on-budget. MTI Edge Metal is designed to accommodate the depth of the Sure Cavity™ rainscreen drainage plane on vertical and non-draining terminations.
The MTI Advantage
|
When it comes to moisture intrusion windows are frequently the weak point in wall assemblies. Any opening or protrusion in the wall that interrupts the drainage plane requires a moisture management plan and good detailing. The Moisture Diverter™ integrates with the rainscreen drainage plane and moves the moisture away from the opening, modify the risk.
The MTI Advantage
|
The weep screed deflector can be used with the L &R Weep Screed to divert moisture away from the foundation.
The MTI Advantage
Large 1" Slots Weep & Ventilate
Accommodates Rainscreen Drainage Mat
True Rainscreen Termination
Straight Screed Surface
Deflector is a Mechanical Termite Barrier
The Retrofit Brick Tie was developed for flooded homes. The Retrofit Brick Tie allows the brick veneer to be anchored to the stud framing from the interior.
The MTI Advantage
First Interior Applied Retrofit Brick Tie
The sub sill region of windows is an especially moisture-sensitive area. MTI's Window Drainage Plane™ allows moisture to escape from the sub sill area before it can cause problems.
The MTI Advantage
|
Keeping a clear cavity for drainage & ventilation in brick walls is essential for the long-term performance of the wall - holding the mortar 10" above the weeps isn't enough. Use Trash Mortar Diverter to catch mortar squeezings and keep a functioning cavity in brick veneers.
The MTI Advantage
Holds & Encapsulates Trash Mortar
Funnels Moisture to Bottom of Cavity
Lightweight, But Not Fluffy
Easy to Install
100% Recycled Content
Drainage removes bulk liquid moisture from a wall, but a little moisture can still do a lot of damage. The key to drying out a wall assembly is to ventilate the rainscreen drainage gap. Vent Strip ventilates a brick cavity wall below the shelf angle to keep your walls dry and sustainable.
The MTI Advantage
|
Basement Moisture Products
Damp and dreary basement? Transform it into a comfortable living space with MTI's basement systems. Floor Edging separates the floor from walls and footings, creating a path for moisture to pass under the slab and to the drain field & drain tile system.
The MTI Advantage
|
Damp and dreary basement? Transform it into a comfortable living space with MTI's basement systems. Control Cavity maintains a separation between the masonry walls and moisture sensitive materials of finished walls and directs water to the drain field.
The MTI Advantage
|
Make the most out of your sump system by using a large capacity sump basket that reduces sump pump motor cycling. Keep your basement dry with MTI's complete below grade moisture management systems.
The MTI Advantage
|
Block basement walls are an economical choice but increase the risk of moisture penetration and damp basements. Vent Mat drains block cores into the drain field. Keep your basement dry with MTI's complete below grade moisture management systems.
The MTI Advantage
|
Keep your weeps working well by keeping a clear path for drainage in CMU cores with Mortar Belt. Mortar Belt rolls out quickly on top of masonry units and holds trash mortar squeezings away from weeps. Mortar Belt keeps your walls draining and crew working efficiently.
The MTI Advantage
Catches & Holds Trash Mortar
Protects Drainage Path to Weeps
Easy to Install
100% Recycled Content
MTI and the Environment
LEED Points Available with MTI Products
All MTI drainage planes and weeps made from our black polystyrene material (Polystyrene HIPSAEX) meet, or potentially meet depending on use, the following LEED Credit areas: View Documentation... NEW!
Sustainable Building
Testimonials & Projects
Our customers are important to us and so are their ideas. We value what our customers think and take what they say into consideration. Read what masonry professionals are saying about MTI drainage plane and weep products.
Testimonials
