CONTACT INFO
71 Broadway #2B
Suite 280
SAN FRANCISCO
182 Howard St. #637
San Francisco, CA 94105
650-731-2278
DALLAS
P. O. Box 132714
400 N Ervay St
Dallas, TX 75201
214-989-6471
TORONTO
366 Adelaide St. E., #425
Toronto, ON M5A 3X9
416-806-3521
CONTENT
COMPANY OVERVIEW
CAST CONNEX is the industry leader in the design and manufacturing of cast steel structural components used in buildings and bridge construction.
We simplify the design and enhance the performance of structures by enabling Architects and Engineers to use cast steel connections. We take pride in collaborating in the creation of safer, innovative, and beautiful built environments.
We also offer design and design-build services for custom cast steel nodes and components.
ALL PRODUCTS
{{this.show}} {{this.hide}} CAST CONNEX® Universal Pin Connectors
Clevis-Type Fittings - Universal Pin Connectors™
As fabrication of true-pin connections to hollow structural section (HSS) members is difficult, particularly when aesthetics are a concern, the use of Universal Pin Connectors vastly simplifies the design, detailing, and fabrication of critical architecturally exposed structural connections and significantly improves the aesthetic value of the finished assembly.
Universal Pin Connectors are a complete connection solution, as they are supplied with the associated carbon steel pins and electropolished stainless steel washers, cap plates, and cap screws.
|
{{this.show}} {{this.hide}} CAST CONNEX® Architectural Tapers
Cast Structural Steel Conical Tapers - Architectural Tapers™
Fabrication of hollow conical steel tapers is difficult, and often times steel contractors will shy away from projects calling for such details. The specification of CAST CONNEX Architectural Tapers will ensure availability, cost effectiveness, and consistency in appearance and quality.
Also consider specifying Architectural Tapers in conjunction with CAST CONNEX® Universal Pin Connectors™ in AESS applications that may benefit from clean, pin-type connections.
{{this.show}} {{this.hide}} New - CAST CONNEX® Diablo Bolted Splices
Cast Steel Fittings - Diablo Bolted Splices™
Diablo Bolted Splices are supplied including drilled bolt holes. All of the fittings can accomodate four fasteners, though our fittings for 12.75-inch (324 mm) outer diameter HSS can also be supplied to accomodate 8 fasteners. Hand wrenches must be used for bolt tensioning in the field. Fasterns and cover plates (if required) are not included.
{{this.show}} {{this.hide}} New - CAST CONNEX® Timber End Connectors
Clevis-Type Fittings - Timber End Connectors™
{{this.show}} {{this.hide}} CAST CONNEX Custom Components
Custom Components
We leverage steel casting manufacturing to offer our clients unparalleled opportunities for optimization and beauty in structural form. We'll work with you to design your custom cast steel components to ensure that they provide the desired aesthetic, carry loads safely and efficiently, integrate with your structural steel framing, and are castable and economical.
We've been engaged by and provided our services to owners, architects, engineers, general contractors, and steel fabricators in both public and private projects and have provided both design only as well as design-build solutions.
Consider custom castings for:
|
{{this.show}} {{this.hide}} CAST CONNEX® High Strength Connectors
Brace End Connectors - High Strength Connectors™
High Strength Connectors are standardized, capacity-designed brace end connectors that accommodate bolted double-shear connection between round HSS braces and a typical corner gusset plate. By eliminating shear lag in the brace connection and standardizing connection details, use of the connectors vastly simplifies connection design. As the connectors eliminate the need to field weld braces to the frame, they significantly speed erection and reduce the cost of special inspection.
|
{{this.show}} {{this.hide}} New - CAST CONNEX Cast Bolted Brackets (CBB)
Connection for Special and Intermediate Steel Moment Frames - Cast Bolted Brackets (CBB)
CAST CONNEX® Cast Bolted Brackets- (CBB) are a prequalified connection for Special and Intermediate Steel Moment Frames per AISC 358 and can be used in the retrofit of seismically deficient steel moment framed buildings or in new construction. The CBB moment connection is designed to eliminate field welding and, when used in new construction, to facilitate frame erection.
There are two types of CBB available - those accommodating bolted connection to the beam flange (B-series) and those accommodating welded connection to the beam flange (W-series). Both types are designed to enable field bolting of the beam to the column, thus eliminating field welding. The B-series CBB are particularly well-suited to retrofit, as they offer a weld-free option for addressing seismically deficient steel moment frames.
{{this.show}} {{this.hide}} CAST CONNEX® Scorpion Yielding Connectors
Hysteretic Fuses - Scorpion™ Yielding Connectors™
Each Scorpion Yielding Connector (SYC) consists of specially designed cast steel and fabricated elements which connect to and transmit forces between the end of a traditional brace member and the beam-column intersection of a concentrically braced frame. The SYC remains elastic during ordinary building service loading and provides energy dissipation during a sizable earthquake through the cyclic inelastic flexural deformation of the SYC's cast steel yielding fingers. The system exhibits a full, symmetric hysteresis characterized by an increase in stiffness at brace elongations greater than the design level. This increase in stiffness is a result of the second-order change in geometry of the yielding fingers, each of which is shaped to promote the spread of plasticity along its entire length.
|
Last Update: 2019-12-10

