MARCO

Classroom and Office Furniture

CONTACT INFO
EMAIL
Request for informationMARCO Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW

We Are Marco. Built to Perform. Designed to Last.

We make furniture that works—hard. From classrooms and commons to libraries and band rooms, our American-made products are built to support the real needs of students, educators, and schools across the country. Thoughtfully designed, carefully crafted, and ready for real life—that's what we deliver.

For over 25 years, we've been building dependable solutions from our headquarters in Neosho, Missouri. From design to final delivery, we control the entire process – carefully sourcing and assembling every product to deliver consistent quality, dependable lead times, and trusted service. No red tape. No inflated pricing. Just honest work and furniture that does its job.

Our portfolio includes complete classroom solutions—desks, tables, chairs, and storage—plus Bandstor® by Marco, our industry-trusted line of music storage, known for its durability, smart engineering, and value.

What sets us apart isn't just what we make—it's how we work. We show up. We follow through. If something isn't right, we make it right. We believe in treating people fairly and doing what's best for our customers, our schools, and our communities.

At Marco, we're not chasing trends—we're solving real problems with practical, lasting solutions. When you partner with us, you're getting more than just furniture. You're getting a team that's committed to doing the right thing, every time.

We are Marco—and if it's got our name on it, you can trust it to last.

ALL PRODUCTS

New for 2025!  

Features:

  • Top constructed of 1-1/8" particleboard with thermally fused melamine surface on both sides

  • 3mm PVC edge banding

  • Pre-drilled holes for easy leg assembly

  • Upper legs are fully coated with a powder coat finish

  • Lower adjustable legs are chrome-plated and tapped at 1" intervals for adjustment from (22"- 30" heights)

  • Adjustable nylon glides allow for easy floor leveling

Rated 5 based on 1 product reviews
CATALOGS

Introducing Marco's new Discovery™ mobile workstation—a unique collaborative workspace designed for STEM/STEAM learning environments. With built-in storage, power connectivity, and easy mobility, it's the perfect solution for hands-on projects. Available in two table heights to meet the diverse needs of your classroom.

Features:

  • Constructed of 1-1/8" particleboard with thermally fused melamine surface on both sides

  • Thermally fused 3mm PVC edge banding

  • Four individual storage cabinets, each with 4 ABS plastic slide-out trays with guides

  • Available in 29-inch or 42-inch table heights

  • Keyed door locks

  • Hardened plastic door handles

  • 42-inch models include 4 large open compartments for storage

  • 4" black heavy-duty locking casters

  • Designed for STEM/STEAM activities

  • Optional pop-up power module with 2-AC outlets and 2-USB ports

Rated 5 based on 1 product reviews
CATALOGS

Marco's new Circulation Desk empowers you to create a workspace as unique as your needs. With nearly limitless options, you can customize a desk that fits both your space and budget effortlessly. Mix and match components like Information Desks, Corner Units, and Book Returns for a seamless, tailored solution. Designed with the flexibility, functionality, and durability required for educational environments.

Features:

  • Five unique desk components including sitting desk, standing desk, book return, corner station and storage station

  • Constructed of 1-1/8" particleboard with thermally fused melamine surface on both sides

  • Thermally fused 3mm PVC edge banding

  • Steel leg frames are powder coated with a black finish

  • 3" locking swivel casters for easy mobility

Rated 5 based on 1 product reviews
CATALOGS

This next-generation pneumatic desk and mobile podium gives you full control over how and where you engage. The podium detaches easily and rolls with you—so you can stand in front of your class, guide a small group, or collaborate one-on-one. When it's time to reconnect, the magnetic base locks back in place, transforming into a stable workspace. Smooth pneumatic height adjustment helps you shift from sitting to standing without breaking stride. Durable materials, clean design, and optional storage make CUE as practical as it is flexible.

Features:

  • Top constructed of 1-1/8" particleboard with thermally fused melamine surface on both sides

  • Thermally fused 3mm PVC edge banding

  • Steel leg frame with black or gray powder coat finish

  • Lever-activated pneumatic air cylinder raises or lowers desk and podium from 28" to 42" tabletop heights

  • Integrated magnets provide secure connection of podium to either side of the desk

  • Optional 2 drawer mobile cabinet has 1 file drawer and 1 box drawer

  • Optional 3 drawer mobile cabinet has 1 file drawer and 2 box drawers

  • Optional podium cabinet provides storage for purse, backpack and more

  • 2-1/2" locking swivel casters for easy mobility

Rated 5 based on 1 product reviews
CATALOGS

Discover storage that moves with you. Our new Summit™ carts, available in a variety of laminate finishes and five versatile sizes, are designed to adapt to your space. Each unit is equipped with clear, easy-to-remove totes, making it simple for instructors to distribute materials or store shared resources.

Features:

  • Engineering grade ABS trays and guides

  • 3/4" thick particleboard substrate with thermally fused laminate surface on both sides

  • 4" black heavy duty locking casters

  • 5 knuckle institutional hinges with doors

  • Doors available with Keyed lock

  • Black hardened plastic door handles

  • Optional white dry erase back panel

Rated 5 based on 1 product reviews
CATALOGS

Furnish your media center, library, or conference room with Marco's new meeting tables—designed for comfortable, effective collaboration. Choose from rectangular or oval tabletops with three leg styles, and enhance functionality with optional power accessories for a seamless, productive environment.

Features:

  • Available in rectangle or oval shape

  • Top constructed of 1-1/8" particleboard with thermally fused melamine surface on both sides

  • 3mm PVC edge banding

  • H-base constructed of 1-1/8" particleboard with thermally fused melamine surface

  • Metal T-base constructed of square steel tubing with black powder coat finish

  • Metal A-base constructed of square steel tubing with black powder coat finish

  • Optional power module with three AC outlets and two USB ports

Rated 5 based on 1 product reviews
CATALOGS

New For 2024!  

Marco's new Nova series stacking chair revolutionizes classroom seating with its exceptional ergonomic design, providing unparalleled support for students during extended learning sessions. The contoured seat and backrest follow the natural curves of the body, promoting proper posture and reducing fatigue. The sturdy frame is built to withstand the rigors of daily classroom use, ensuring longevity and reliability. What sets the Nova series apart is its affordability, making high-quality ergonomic seating accessible to educational institutions with budget constraints. NOTE: The Nova™ chair is only sold in bulk quantities of 46.

Features:

  • Available in 18" seat height

  • One-piece molded polypropylene shell

  • Brackets are welded to underside of frame for added strength

  • Legs are constructed of 1" tubular steel with chrome finish

  • Nickel-plated, self-leveling nylon glides that reduce scratching and marring

  • Stacks 8 chairs high

  • Rated for use up to 300 lbs.

  • Optional felt glides available



Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Our new Dry Erase Laminates are revolutionizing the classroom experience, offering an innovative tabletop surface that encourages interactive learning and creative expression. Designed to foster collaboration, these laminates provide students with a versatile platform to share ideas, visualize complex concepts, jot down notes in real time, or simply let their imagination run free with doodles. Now, these transformative tabletops are seamlessly integrated into our full line of desks and tables, making it easier than ever for educators and students to harness the power of visual thinking and dynamic engagement in the modern learning environment.

Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

A revolution in student seating! Engineered for unparalleled comfort and adaptability, our NEW Premier Stacking Chair will elevate your classroom experience with personalized seating that makes every sitting position the best sitting position! The Premier Chair boasts a distinctive “Four Sided" Waterfall edge, providing a seating experience like no other. The chair also includes a convenient ledge on the seat back, creating a comfortable armrest for those moments when sitting sideways. Its contoured back is molded to perfection, cradling each individual for maximum comfort. With rigorously tested and refined ergonomics, the Premier Chair is the ultimate solution to keep students not only comfortable but also highly engaged.

Features:

  • Available in 12", 14", 16" and 18" heights (10" on special orders)

  • Brackets are welded to underside of frame for added strength

  • Legs are constructed of 1 1/8" tubular steel and come in gray powder coat epoxy finish or chrome

  • 4-sided waterfall edge for multi-position comfort

  • Nickel-plated, self-leveling nylon glides that reduce scratching and marring

  • Optional felt glides available



Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Introducing the Apex Cantilever Frame Chair: A revolutionary blend of elegance and functionality. Its sleek, clean design brings a touch of modern sophistication to any space, and its stackable feature allows you to effortlessly optimize your surroundings. The innovative cantilever frame ensures safe desk-up storage, making it a versatile and space-saving addition to your world. Elevate your seating experience with the Apex Chair - where style and practicality unite to redefine the art of sitting.

Features:

  • Available in 18" seat height

  • Brackets are welded to underside of frame for added strength

  • Legs are constructed of 1 1/8" tubular steel and come in gray powder coat epoxy finish or chrome

  • Feet feature nylon glides to protect floors from marring


Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Our new curved mobile bookcases will add a unique, contemporary style to your reading space. The mobile design allows for easy transformation to accommodate different room layouts. Models are available with adjustable shelves on both sides and come in three different cabinet heights to choose from.

Features:

  • Thermally fused melamine construction

  • Compartment shelves are 1" thick to reduce sagging

  • 3mm PVC edge banding

  • 3" black heavy-duty casters for easy mobilityPatent pending



Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Our new curved mobile bookcases will add a unique, contemporary style to your reading space. The mobile design allows for easy transformation to accommodate different room layouts. Models are available with adjustable shelves on one side and come in three different cabinet heights to choose from.

Features:

  • Thermally fused melamine construction

  • Compartment shelves are 1" thick to reduce sagging

  • 3mm PVC edge banding

  • 3" black heavy-duty casters for easy mobility



Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Our new Room Dividers are great for creating privacy and seclusion along with noise control for improved group discussions within the same room! The Divider panels can have all the same color or you can combine multiple color panels to promote school colors or to match with classroom themes. The panels are also perfect to use as bulletin boards for announcements or showcasing students' work.

Features:

  • Lightweight acoustic panels are made of 100% PET material

  • Steel frame and legs have a Gray powder coat finish

  • 2-1/2" locking swivel casters for easy mobility

  • Acoustic panels are available in 12 color options

Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

What's New  

Our new Conversation Station provides a comfy and durable seating space for studying or conversing with a friend or colleague!

Features

  • Wood Base

  • Foam Pad

  • Solid Wood Legs

  • Upholstery: High Durability Vinyl

  • 3-shelf cabinet made with 3/4" TFL panels

  • Overall Height: 34.8″

  • Overall Depth: 30"

  • Overall Width: 59"

  • Weight: 119.6 lbs.



Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGS

Features

  • 1-1/8″ tabletop in Gray Nebula laminate or (HPL) White Dry Erase 

  • Tabletop includes cord management

  • 3/4″ thick particleboard substrate with thermally-fused laminate surface

  • 3mm PVC edge banding

  • 3″ black heavy duty locking casters

  • 2 adjustable shelves

  • Engineering grade ABS plastic trays and guides

  • (3) 3-inch trays and (1) 9-inch tray

  • UL GREENGUARD GOLD certified

Door Models Include:

  • 270 degree swing 5 knuckle hinges

  • Color-matched hardened plastic door handles

  • keyed door lock



Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGS

Educational minded furniture for mobile instruction providing storage and a work surface. Riser provides elevated platform for instructor with dry erase surface for jotting down ideas and notes. Comes with power hub for all electronic devices, adjustable shelving space for larger items, clear trays for organized storage and large tray for hanging file storage. 


Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGS

The Triangle ottoman makes a great soft seating solution for group or individual activities. Constructed with foam padding, highly durable vinyl upholstery, a wood base and sitting on 1.5″ Carpin Glides. Combine these ottomans to form a fun and unique seating arrangements that look great in classrooms, common areas or wherever you might need flexible, soft conversational seating. 


Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

Built for comfort, our stools are topped with a 4-1/2" thick foam pad and can be upholstered in any of our standard or special order vinyls. The seat swivels and can be raised or lowered from 22" to 30" seat heights. Stool comes with an adjustable chrome foot ring and a 20" chrome base.


Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGS

The Flower Set provides a fun and vibrant addition to any learning environment, while adding function in the form of mobile and configurable seating. Set includes (6) Petal Stools and (1) 30-inch Round Stool. 


Request a Quote

 

Rated 5 based on 1 product reviews
CATALOGS

Our new 12-Cubbie Storage units feature large cubbies for organizing backpacks or learning materials with room to spare. A great solution to any classroom needing improved organizational storage. Available with or without casters.


Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGS

  • Riser tabletop for 3D printer and laptop

  • 3/4″ thick particleboard substrate with thermally-fused laminate surface

  • 3mm PVC edge banding

  • Steel frame support tubes with caster mounts

  • 3″ black heavy duty locking casters

  • (8) 3D filament spool hangers

  • Engineering grade ABS plastic trays and guides

  • (4) 3-inch trays and (1) 6-inch tray

  • UL GREENGUARD GOLD certified



Request a Quote

Rated 5 based on 1 product reviews
CATALOGS

These portable sneeze guards are the ideal solution to protect your students from the rapid spread of airborne bacterial germs caused by sneezing and coughing. Designed as a defensive barrier, these protective sneeze guards are durable, light weight, easy to clean, have clear sight lines, and can virtually be used anywhere.

 

Features:

  • 1/8″ thick clear acrylic

  • Rounded edges for safety

  • Flexible clear plastic hinges on multi-panel models

  • Clear plastic bases with adhesive strip on multi-panel models

  • Easy assembly

  • One year warranty

  • Made in the USA



Request a Quote 

Rated 5 based on 1 product reviews
CATALOGS

MARCO Sonik® Soft Seating Rectangle Floor Bench is a flexible seating option for classrooms, corridors, common areas or libraries! Available in a variety of popular colors and special-order color and prints, this low-profile bench pairs perfectly with our floor tables or can be used separately in lieu of traditional chairs. The highly durable, easy-to-clean and sanitize seat is 5" high x 46" long with an overall depth of 12". Locking casters are a functional add-on that allows for easy collaboration and quick classroom reconfiguration.

Features

  • Wood Base

  • Foam Pad

  • Durable Vinyl Upholstery Covering

  • Reinforced Seams and Stitching

  • Overall Height: 5″

  • Overall Depth: 12"

  • Overall Width: 46"

  • 1.5″ Carpin Glides (6 total) 



Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGS

Antimicrobial Products  

Today's classrooms are evolving from teacher-centered to more student-centered layouts by offering flexible seating options. This allows for a more inviting and comfortable environment that increases engagement, motivation and learning in the classroom. Our Sonik® Soft Seating collection offers unique, colorful and comfy seating options that can be arranged to create interaction, collaboration and comfort.


Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGS

Seating and Furniture  

Our Lounge furniture is designed to support learning of any kind. Multiple shapes and styles that fit together in countless ways. Great seating options for classrooms, common areas, libraries, media centers and anywhere else students gather. From group discussions and collaborations to quiet reading corners, there's a setup for you.

 

Cushion Caddy for Sonik Floor Rockers shown in gallery.


Request a Quote
 

Rated 5 based on 1 product reviews
CADCATALOGSLEED

Built for comfort, our stools are topped with a 4-1/2" thick foam pad and can be upholstered in any of our standard or special order vinyls. The seat swivels and can be raised or lowered from 22" to 30" seat heights. Stool comes with an adjustable chrome foot ring and a 20" chrome base.


Request a Quote



Rated 5 based on 1 product reviews
CADCATALOGSLEED

The Apex series chair is a modern and ergonomic design with a patented shape that is contoured to provide maximum comfort throughout the day. The seat has a contoured back that is shaped and angled for sitting upright or in a slightly reclined position. The front edge of the seat is swept downward for productive, over the desk task work. The stylish shape allows freedom of movement, functional support, and a great value.


Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGSLEED

Desks, Tables and Stations  

Features

  • 1-1/8″ tabletop in Gray Nebula laminate or (HPL) White Dry Erase 

  • Tabletop includes cord management

  • 3/4″ thick particleboard substrate with thermally-fused laminate surface

  • 3mm PVC edge banding

  • 3″ black heavy duty locking casters

  • 2 adjustable shelves

  • Engineering grade ABS plastic trays and guides

  • (3) 3-inch trays and (1) 9-inch tray

  • UL GREENGUARD GOLD certified

Door Models Include:

  • 270 degree swing 5 knuckle hinges

  • Color-matched hardened plastic door handles

  • keyed door lock



Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGS

The Apex™ Series desks are designed for individual, collaborative, or teacher centered activities that meet the modern day classroom's needs. Tabletops are 1-1/8" particleboard with thermally fused laminate on top and bottom with a 3mm PVC edge band. Choose from a variety of standard laminate colors. 16-gauge steel legs are mounted on a 12-gauge steel plate with a durable powder coat finish in black or metallic gray. Legs are adjustable at 1" intervals from 21" - 30" heights. Nickel plated nylon swivel glides are standard.


Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGSLEED

Our new Premier Series Desks are the sturdiest desks in our assortment, with a thick round steel leg that is adjustable from 21"- 31" in height. These space-saving desktop designs have ample work space and allow for compact desk groupings to suit the modern day classroom's needs. Optional add on Book boxes, Casters, and Backpack Hooks provide added convenience for storage and mobility.


Request a Quote



Rated 5 based on 1 product reviews
CADCATALOGSLEED

Our new Premier Series Tables are the sturdiest tables in our assortment, with a thick round steel leg that is available in sitting heights 21"- 31", or standing heights 32"- 42". Available in multiple shapes to create a variety of configurations for any modern day classroom setting, accommodating students of all ages. Optional add on Book Boxes, Casters, and Backpack Hooks provide added convenience for storage and mobility.


Request a Quote


Rated 5 based on 1 product reviews
CADCATALOGSLEED

The Apex™ Series tables are designed for individual, collaborative, or teacher centered activities that meet the modernday classroom's needs.

Marco Activity Tables provide a heavy-duty all-purpose table for classrooms, meeting rooms and offices.


Request a Quote



Rated 5 based on 1 product reviews
CADCATALOGSLEED

Designed to provide a solution for integrating technology into a collaborative learning environment, these multimedia tables are perfect for presentations, conferences, media training and more. Our Multimedia tables come in two sizes. The large table can seat 6 individuals comfortably and the smaller table can seat 3 to 4 easily. Both table sizes are offered with either sitting height legs or stool height legs.


Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGSLEED

The versatility and mobility of our Flip and Nest Tables make them the perfect addition for training or meeting rooms. A simple quick flip and roll for easy storage, compact nesting minimizes storage space to only 4-3/8" per table. Legs are 2" diameter, 14-gauge steel and are available in Gray or Black powder coat finish. Comes with 2" locking casters.


Request a Quote



Rated 5 based on 1 product reviews
CADCATALOGSLEED

Sneeze Guards  

These portable sneeze guards are the ideal solution to protect your students from the rapid spread of airborne bacterial germs caused by sneezing and coughing. Designed as a defensive barrier, these protective sneeze guards are durable, light weight, easy to clean, have clear sight lines, and can virtually be used anywhere.

  • 1/8″ thick clear acrylic

  • Rounded edges for safety

  • Easy assembly

  • One year warranty

  • Made in the USA


Model 61001 - Dimensions: 15″W x 23.75″H x 12″D

Model 61002 - Dimensions: 30″W x 23.75″H x 12″D

Model 61003 - Dimensions: 30″W x 23.75″H x 12″D (with 3″ pass through)

Model 61004 - Dimensions: 24″W x 30″H x 12″D (with 3″ pass through)

Model 61005 - Dimensions: 24″W x 24″H x 12″D (with 3″ pass through)

Model 61007-2214 - Dimensions: 22″W x 24″H x 14″D

Model 61007-2414 - Dimensions: 24″W x 24″H x 14″D

Model 61007-2218 - Dimensions: 22″W x 24″H x 18″D

Model 61007-2418 - Dimensions: 24″W x 24″H x 18″D

Model 61008-2424- Dimensions: 24″W x 24″H x 24″D

Model 61009 - Dimensions: 15″W x 23.75″H x 12″D

Model 61010 - Dimensions: 30″W x 23.75″H x 12″D

Model 61011 - Dimensions: 24″W x 30″H x 12″D


Request a Quote

Rated 5 based on 1 product reviews
LEED

Storage and Casework  

Marco mobile casegoods give you total flexibility in the classroom with the appearance of built-in cabinetry. Our cabinets are built on concealed casters, internal adjustable levelers and lock together with cap nuts. With a wide array of cabinet configurations, we ensure all of your storage and organizational needs are met, and are built with our customers need for flexibility at top of mind.


Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGSLEED

• Cabinets are built with steel tubing for long lasting durability

• Thermally fused laminate Construction

• Compartment shelves are 1" thick to reduce the risk of sagging

• 3MM PVC Edge Banding

• 10-year warranty



Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGSLEED

Mobile Storage Carts  

Educational minded furniture for storage and transport of learning and building materials. Great for moving projects between classrooms and labs. The durable storage trays slide with ease and tilt to hold position for easy access to materials.


Features

  • Engineering grade ABS plastic trays and guides

  • ABS plastic top with recessed storage and tray holder

  • 3/4″ thick particleboard substrate with thermally-fused laminate surface

  • 3/4″ White Dry Erase back panel

  • Steel frame support tubes with caster mounts

  • 3″ black heavy-duty locking casters

  • UL GREENGUARD GOLD certified


Makerspace 3D Printer Cart and Makerspace Mobile Cubbie Storage shown in gallery.


Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGSLEED

Educational minded furniture for mobile instruction providing storage and a work surface. Riser provides elevated platform for instructor with dry erase surface for jotting down ideas and notes. Comes with power hub for all electronic devices, adjustable shelving space for larger items, clear trays for organized storage and large tray for hanging file storage.

 

Features

  • Engineering grade ABS plastic trays and guides

  • Dry Erase riser tabletop with cord management 

  • 3/4″ thick particleboard substrate with thermally-fused laminate surface 

  • 3/4″ White Dry Erase back panel 

  • Steel frame support tubes with caster mounts 

  • Power module with 3 AC outlets, 2 USB ports and a 8-foot cord reach

  • (7) 3-inch trays, (1) 6-inch tray and (1) 9-inch tray with file frame insert

  • 3″ black heavy-duty locking casters 

  • 270 degree 5 knuckle hinges

  • Color-matched hardened plastic door handles

  • Keyed door lock

  • UL GREENGUARD GOLD certified
     

 

Teacher's Mobile Workstation with adjustable shelves only, Klean-Kart hand cleaning station, and Lectern Cart shown in gallery


Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGSLEED

Our new 12-Cubbie Storage units feature large cubbies for organizing backpacks or learning materials with room to spare. A great solution to any classroom needing improved organizational storage. Available with or without casters.

Features

  • 3/4" thick particleboard substrate with thermally-fused laminate surface

  • 3mm PVC edge

  • 3" heavy-duty casters available with mobile units

  • UL GREENGUARD GOLD certified



Request a Quote

Rated 5 based on 1 product reviews
CADCATALOGSLEED

Band Storage  

Thermally fused laminates offer durability on the outside as well as the inside of our cabinets. An important added feature of our line is our steel tubes under the front and back of every shelf. The steel tubes spanning the width of the cabinet, along with our proprietary Marblock construction allows our Band-Stor cabinets to handle heavier loads than any cabinet in the market.All edges are covered with 3mm PVC edge banding. Inside the cabinet are 3/4" shelves wrapped with a polyethylene liner and caps for a long lasting durable shelf.


Request a Quote

Rated 5 based on 1 product reviews
CADSPECSCATALOGSLEED

A higher level of conducting made possible by Band-Stor's heavy-duty and versatile Conductor Podiums. The podiums have a strong, durable base construction with a carpeted surface for quiet performance and the molded feet provide protection for any floor surface. Recessed wheels allow for easy transportation from storage to use.


Request a Quote

Rated 5 based on 1 product reviews
CADSPECSCATALOGSLEED

Features:

  • Large carpeted work top for keeping instruments quiet when not in use

  • Two upper shelves with four plastic trays for organized storage

  • Six vertical slots for storing cymbals

  • Lower compartment has ample room for snare drums and tamborines

  • Adjustable folding sheet music holder

  • Four heavy-duty casters for easy mobility

  • Lockable doors



Request a Quote

Rated 5 based on 1 product reviews
CADSPECSCATALOGSLEED

Features:

  • High-density slide-out design minimizes storage space

  • Organizes music in an easy-to-find system

  • Roll-out design creates a clean, organized appearance

  • 20 feet of shelf space

  • Accommodates most music filing boxes, end-tab file folders, and envelopes

  • Available in 16" or 19" widths, with left or right hand side access

  • Some assembly required



Request a Quote

Rated 5 based on 1 product reviews
CADSPECSCATALOGSLEED

Features:

• Sides, tops, bottoms, and partitions are 3/4"thick, 45#particleboard with thermofused laminate finish applied to both sides.

• Back panels are 5/8" thick, 45# particleboard with thermofused laminate finish applied to both sides.

• 3mm PVC edge banding is applied with hot melt glue to all visible edges.

• UL GREENGUARD GOLD Certified - Product certified for low chemical emissions: ul.com/gg - UL 2818

• Shelves are constructed of thermofused composite wood

• Shelf spacing is 1-1/2" and shelves adj. to 3" in 1/2"increments for choral and band orchestra.

• Durable, smooth-rolling swivel casters let you take your sheet music anywhere.

• All folio cabs come with labeling strips.

 

Optional Doors:

• Laminate: 3/4" thick 45# particleboard with thermally fused laminate finish applied to both sides. All edges covered with machine applied 3mm PVC edge banding with hot melt glue

• Optional locks available for doors.



Request a Quote

Rated 5 based on 1 product reviews
CADSPECSCATALOGSLEED

Mobile Instrument Racks  

Features:

  • Side panels are 3/4" thick, 45# particleboard with thermofused laminate finish applied to both sides.

  • 3mm PVC edge banding applied with hot melt glue to visible edges.

  • UL GREENGUARD GOLD Certified - Product certified for low chemical emissions: ul.com/gg - UL 2818

  • Racks have 3" (76 mm) swivel locking casters in black matte finish.

  • Lower cross supports are composite wood laminated panels with carpeted edging attached to aluminum angle to protect instruments.

  • Upper cross supports are composite wood laminated panels with PVC bonded edging to protect instruments.

  • String Bass and Cello racks include chrome-plated bow hooks.

  • Guitar Rack includes yokes to support instrument necks.

  • Violin/Viola Rack has powder-coated steel spacer pegs 

  • Tuba Rack has a carpeted bottom.

  • Some assembly required.



Request a Quote

Rated 5 based on 1 product reviews
CADSPECSCATALOGSLEED

GREENGUARD  

GREENGUARD Gold Certification (formerly known as GREENGUARD Children & Schools Certification) offers stricter certification criteria, considers safety factors to account for sensitive individuals (such as children and the elderly), and ensures that a product is acceptable for use in environments such as schools and healthcare facilities. It is referenced by both The Collaborative for High Performance Schools (CHPS) and the Leadership in Energy and Environmental Design (LEED) Building Rating System.


Rated 5 based on 1 product reviews
LEED

Inspiration Portfolio  

Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews

News & Events  

Get the scoop on what's happening with Marco and additions to our American-made product lines!

Rated 5 based on 1 product reviews

See what Marco can do for you and your spaces by exploring our latest products. See our current schedule of planned shows and events.

Rated 5 based on 1 product reviews