CONTACT INFO
8028 N. May Ave. Suite 201
Oklahoma City, OK 73120
Phone: 405-359-3775
Would you like to see hosted content from Airfield Systems?
EMAIL
Request for informationAirfield Systems Contact Us / RFI

Grass Pave Fire Lanes / Porous Flexible Paving  

A flexible porous paving system for grass fire lanes, reinforced turf paving and swales. With over 400 installations in the ground. Exceeding H-20 & H-25 requirements the AirPave is 233psi unfilled, 6747psi sand filled and is made of 100% recycled content which can contribute to LEED' points. AirPave ships more efficiently than any other product on the market at 798 sqft per pallet with each part weighing only 3.1 lbs.

AirPave can save the owner up to $0.80 per square foot or more over our competitors. In a cost value performance proposition the best product for your project and your bottom line!
Rated 5 based on 1 product reviews

Sports Field Drainage for Synthetic Turf and Natural Turf  

For over 10 years AirDrain has been the leading product for green sports building, saving time, cost and the environment, while making field sports safer. With installations worldwide, AirDrain is the proven modern sports field drainage system, and the NFL Player''s Choice since 2006. Whether your application is natural or synthetic turf, AirDrain has you covered. Read on to learn about the AirDrain for sports solution.

The AirDrain Systems 100% vertical and horizontal drainage capabilities eliminates the need for traditional base drainage systems, such as herringbone trenching or flat pipe etc. only needing perimeter or exit drains.
Rated 5 based on 1 product reviews

Golf Drainage for Putting Greens, Bunkers, Tee Boxes and Fairways  

Thru a research project conducted at Texas A&M and jointly funded by the USGA, it was concluded that you can drastically reduce your irrigation frequency using AirDrain Agronomic and Golf Drainage System. The data from the research showed that the AirField Systems drainage based profile provided between one to three more days of plant available water than a USGA recommended sand and gravel profile. Not only is the AirDrain System light years ahead of any other drainage system on the market, what it brings to the table in agronomics puts the turf in the absolute best possible position to be healthy and strong in any sand based turf profile project. Projects in the ground 14 years and counting, say AirDrain can't be beat on any level.
Rated 5 based on 1 product reviews

Green Roofing with Synthetic Turf and Natural Turf Profiles  

AirDrain for Green Roofing ' What drains better than air?

No other system comes close in installation, price value and performance!! With over 2 million sqft. installed across the nation let us show you how easy it is to use AirDrain!

AirDrain geocell has patented expansion and contraction connectors built into the part and can add valuable LEED points to any green roofing project. With a unique and extremely easy to install assembly design and 100% post-manufactured recycled content. Lightweight at only 3.1 pounds per 7 square feet, with a rating 33,552 psf. Move water rapidly or capture it for retention with AirDrain 92% air void and 400 drainage notches on each side of the part, it's easy. No other product stacks and ships more compactly, reducing the number of trucks and the amount of fuel required to transport to the green roof job site typically to 2.
Rated 5 based on 1 product reviews

K9 Areas: Pet Playgrounds, Dog Runs, Kennels and More  

Tried and true with over 400 K9 areas installed across America over 10 years, AirDrain K9 Drainage synthetic turf drainage system used in dog day care facilities, pet playgrounds, airport dog potties and general use common areas, for dogs. Making it simple to design a washing system. No other system comes close in ease of installation, price value and performance. Let us show you how easy and cost effective it is to use AirDrain!
Rated 5 based on 1 product reviews

Playground Drainage for Synthetic Turf, Rubber Surfacing, Wood Chips and Mulch  

AirDrain with its 100% vertical drainage and 92% air void is unmatched by any other drainage product on the market. By raising the entire profile off the subbase, creating a 1™ air void and bringing gravity into play this allows the area to dry quickly and efficiently. The result is a more stable surface area and consistent HIC across the project, all but eliminating infill migration and inconsistent HIC across the playground (which can drastically effect the safety of the project putting owners in an extreme liability risk scenario).

AirDrain's strength and durability allow it to be used under multiple turf replacements on the project. In a cost value and performance proposition there is only one choice, AirDrain!
Rated 5 based on 1 product reviews

Cemetery Flat Marker Stabilization  

Benefits of an AirPave for flat marker stabilization include:
  • Approved equal in multiple national cemeteries
  • 32'™ x 18'™ and 228 parts per pallet
  • All shipping costs included in price
  • Saved a customer $60,000.00 over competitor on a single project
  • Grass pave fire lanes, Grass paving
  • Tested at 33,552 PSF empty capacity

Click Here to see Flat Marker Brochure
Rated 5 based on 1 product reviews