Architectural Polymers

Formliners

CONTACT INFO
EMAIL
Request for informationArchitectural Polymers Contact Us / RFI
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Continuing Education  

Architectural Polymers' superior concrete form liners and brick inlay systems can help you make your architectural concepts a reality. We have the technology and experience to maintain design integrity while offering advanced construction methods. Our team of professionals in sales, customer service, and production are available for any technical or design questions for the full term of a project. AP is committed to educating the professionals (and up-and-coming professionals) within our industry. Our team provides ongoing AEC training, please submit your request by clicking here for more information.

Rated 5 based on 1 product reviews

Architectural Formliners  

Architectural Polymers' form liners are widely regarded as the most quality-oriented and detailed product for concrete architectural surface treatment. Cost effective and environmentally friendly, Architectural Polymers' form liners are made of elastomeric-urethane and guaranteed for 100 uses while ensuring precise texture and detail every time. ABS for 2-4 uses, and HIPS for a single use are also available in a growing number of standard textures for use with cast-in-place, tilt-up and pre-cast applications. Standard textures are available in Stone, Fractured, Wood, Rhythmic, Flat and Masonry patterns. Our catalog features over 75 patterns - many of these are available in standard size pieces (4' x 8 or 4' x 10') with short lead time. Architectural Polymers also specializes in Custom form liners used in public arts projects, precast retaining walls, and highway walls.
Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Concrete Art  

Display a community's heritage and culture with “Highway Art" achieved by the combined use of textures and/or graphics from Architectural Polymers' custom or standard texture selections. Please contact a sales representative for more details if interested in customizing your project!

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Concrete Forming Accessories  

For product information or to place an order for accessories, Please Contact a regional sales representative, or call us at 610.824.3322 (Mondays-Fridays, 9am-5pm ET).

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Photo Engraved Formliner  

Architectural Polymers' new photo engraved formliners allow you to incorporate unique and beautiful aesthetics in your cast-in-place and precast concrete projects. Almost any image or photograph can be transferred to an elastomeric form liner to create an intricate surface pattern that does not require staining or painting. The finished product will visually transform based on the lighting and perspective creating an evocative experience for the viewer. 

 

Our photo engraved formliners create beautiful products and are easy to use and environmentally friendly. These reusable formliners minimize the amount of waste created with one-time-use molds. They are also made from a flexible material that helps to reduce potential breakage when concrete is separated from the formliner. Utilize Architectural Polymers' photo engraved formliners in your next sound wall, building art, memorial, or park concrete project. For more information, please contact regional sales representative.

 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Terra Cotta for Precast  

Architectural Polymers, with manufacturing partners, has created a tile system for precast and tilt-up concrete panels. The tiles fully comply with all PCI standards for absorption rates, pull out tests, and dimensional tolerances. The tiles are HT-coated, creating a light-activated surface that allows for a self-washing effect and the decomposition of pollutants. Titanium dioxide is burned insolubly and permanently into the ceramic surface at a high temperature. As a permanent catalyst, it triggers a life-long reaction activated by light with oxygen and humidity, producing activated oxygen and a hydrophilic, water-friendly ceramic surface for keeping facades clean.

 

Design (glazed)

Design (unglazed)

Natura (unglazed)

SpectraView

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSLEED

Thin Brick Formliners  

Architectural Polymers offers a wide variety of high quality thin brick inlay systems for pre-cast, tilt-up and cast-in-place projects. The single source system of thin brick, single and multi-use thin brick form liner, service and accessories reduces the time and cost to the customer.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Designed for antique aesthetics or historically sensitive projects, Architectural Polymers Versa-brix® Antique Classic thin brick inlay systems solve the problem of 2-dimensional precast concrete wall systems with unrealistic mortar joints.  Versa-brix® AntiqWood-look Concrete, Precast Concrete, Tilt-up concrete, Cast-in-place concrete, Colored Concrete, Patterned Concrete, Graphic Concreteue Classic feature varied mortar width, textured mortar joints and varied pocket depths to create the look of antique brick.  Versa-brix® Antique Classic thin brick inlay systems are available in single and multi use options serving the Tilt-up and Precast Industries.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Available in Multi-use and Single use versions, the Versa-block form liner will assist with thin block inlay  accenting in any precast or tilt-up project.  Architects, Owners, and users have a multitude of choices with this green building product.  Please consider its use on your next project.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Architectural Polymers® Versa-Brix® Grapevine thin brick inlay system features uneven/varied groove depth and snug fitting brick pockets. Designed to replicate historic masonry style architecture, Versa-Brix®Grapevine is an easy-to-use, green building product available with fast delivery serving the tilt-up and precast industries.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Best for large square footage/repetitive precast thin brick inlay projects, Architectural Polymers Versa-brix® M features 60 reuses.  Quick delivery, easy forming and minimal cleanup give Versa-brix® M a low cost advantage that benefits the precast concrete producer.  Versa-brix® M can be easily combined with Versa-brix® Versa Block to offer Architects, owners and precasters a method for casting thin masonry products into precast concrete building systems.  Versa-brix® M can be formed into any pattern imaginable and allows the use of all types of thin brick from the high quality thin brick manufacturer's Architectural Polymers carries.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Developed to solve the high cost, labor intense vertical casting of thin brick, Architectural Polymers Versa-Brix® Vertical thin brick inlay system is an easy-to-use, less expensive option for cast-in-place/vertical precast.  Versa-brix® Vertical is a green building product, reusable up to 50 times and can be custom manufactured with fast delivery serving the cast-in-place contractor and precaster.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Versa-brix® 3-D gives an irregular effect which adds realism and character to a brick-clad concrete panel.  Versa-brix® 3-D can also be used for building art, window and corner accents, antique effects and historically sensitive projects to create a realistic effect that will make your project stand out.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

The Versa-brix® S single use thin brick inlay system is designed for tilt up and precast concrete projects.  With 20+ brick patterns, the newest generation of this product will tightly fit your thin brick choice and reduce the clean-up time associated with plastic usage.  It is also available in a 2-4 use version.  Versa-brix S is available in a variety of family versions including the Versa-brix® Antique Classic and can also be combined with the Versa-brix® Versa-Block.  Versa-brix® S is recyclable and environmentally friendly for LEED® green building point acquisition.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSLEED

Designed for antique aesthetics or historically sensitive projects, Architectural Polymers Versa-brix® Antique Classic thin brick inlay systems solve the problem of 2-dimensional precast concrete wall systems with unrealistic mortar joints.  Versa-brix® Antique Classic feature varied mortar width, textured mortar joints and varied pocket depths to create the look of antique brick.  Versa-brix® Antique Classic thin brick inlay systems are available in single and multi use options serving the Tilt-up and Precast Industries.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSLEED

Available in Multi-use and Single use versions, the Versa-block form liner will assist with thin block inlay  accenting in any precast or tilt-up project.  Architects, Owners, and users have a multitude of choices with this green building product.  Please consider its use on your next project.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSLEED

Architectural Polymers® Versa-Brix® Grapevine thin brick inlay system features uneven/varied groove depth and snug fitting brick pockets. Designed to replicate historic masonry style architecture, Versa-Brix®Grapevine is an easy-to-use, green building product available with fast delivery serving the tilt-up and precast industries.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSLEED

Thin Brick and Tile  

Architectural Polymers supplies architects, owners, general contractors and precast concrete producers with the highest quality thin brick from the top manufacturers. Summitville Tile®, Endicott Clay®, Metrobrick®, Roben and General Shale offer precision thin brick in an array of sizes, colors and textures for use with the Versa-brix® family of products. The single source system of thin brick, single and multi-use thin brick formliner, service and accessories reduces the time and cost to the customer.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSLEED

Solutions  

Solutions for Architects - Imagine the Possibilities

Architectural Polymers' superior concrete form liners and brick inlay systems can help you make your architectural concepts a reality. We have the technology and experience to maintain design integrity while offering advanced construction methods. From large projects requiring repetitive brick veneer patterns to small, customized cast-in-place jobs, we have solutions to meet your individual needs. Let us assist you from the launch of your project through completion in order to achieve optimal aesthetic design and quality construction.
Rated 5 based on 1 product reviews
Solutions for Precast - Efficient and Versatile

Rely on Architectural Polymers' assortment of versatile, cost-efficient and easy-to-use concrete solutions for the many requirements of your Precast projects. From quality constructed concrete form liners and architectural stains to our Versa-Brix® Brick Inlay Systems, we have a product to meet your Precast needs.
Rated 5 based on 1 product reviews

Solutions for Tilt-Up - Beautiful and Economical

Architectural Polymers offers optimal solutions for your Tilt-Up construction needs including two different grade quality form liners for large projects including single use High Impact Polystyrene (HIPS) and 2-5 use Acrylonitrile Butadiene Styrene (ABS). Combine the low-cost option of our form liners with concrete stains resulting in a beautiful structure with the depth and dimension of real stone. We also offer custom thermoforming for your smaller individual needs and Versa-Brix® S for your single use Tilt-Up Thin Brick applications.

Rated 5 based on 1 product reviews

Solutions for Contractors - Save time and money without sacrificing service

Architectural Polymers offers efficient and affordable solutions meet to your diverse concrete needs.

We offer products to suit your needs from versatile form liners and concrete stains for roadways and bridges to our Versa-Brix® Vertical Brick Inlay System for vertical casting of thin brick into retaining walls. To complement our products, we have a knowledgeable staff that offers dependable customer service to support you throughout your project. We can help determine the best solutions to your needs with your timeline, budget and resources in mind. Employ our engineering services from the start of your project to ensure the best construction process and structure.

Rated 5 based on 1 product reviews

Education & Support  

Need help finding which product fits your needs? Take a look at our product videos and demonstrations for helpful information on how Architectural Polymers can help you with your next precast, tilt-up and cast-in-place concrete project.
Rated 5 based on 1 product reviews

AP Manufacturer's Representatives  

Central/Midwest Region - Kevin Schrock

West/Southwest - Carey Cornwell

Northeast - Marshall Walters

Southeast - James Riccio

Canada - Clyde Ellis

Rated 5 based on 1 product reviews