Green Your Next Building Project with Icynene
- Better energy efficiency (reduced greenhouse gas emissions)
- Healthier indoor environments
- Less excess materials
- Safer formulas
- Renewable-based option available
|
While most traditional insulation types only provide R-Value, building science shows us that an air seal, like that provided by Icynene, is imperative for total building performance. Protecting against air leakage with Icynene means that homeowners can significantly reduce CO2emissions and save up to 50% in energy costs related to heating and cooling. On average, the energy savings can exceed the installation price within three to four years. Plus, an energy saving air seal help keep airborne pollutants, allergens and moisture out ensuring a healthier and cleaner indoor air environment.
Icynene's dual performance function of R-Value plus air sealingalso means that the amount of building materials required is less and can also shorten construction schedules. Icynene works for the life of the building, eliminating the need for replacement or additional materials and waste.
Rated 5 based on 1 product reviews