Finely Crafted PVC products to enrich the beauty of your home.
EX-Cel®
Wanting to add more beauty to your home with essentially no future maintenance?
EX-Cel® 100% Cellular PVC Products will get you the perfect finishing touches to last you a lifetime. EX-Cel® will add the curb appeal and character without the maintenance and insect hassles that happen with traditional wood and other trim products. EX-Cel® is also suitable for zero ground clearance.
With our wide range of profiles, sizes, and textures, EX-Cel® completes the trim system for every project, adding EX-CEllence for your home.
EX-Cel® Classic PVC Trimboard will give you a beautifully completed look to your home, with essentially no maintenance.
Don't hassle with traditional wood products that will rot, delaminate, and could potentially get invested with insects. EX-Cel® will allow you to keep your home looking great for years to come. With multiple options, you cannot go wrong.
EX-Cel® is available in two textures
Pic of Smooth
Pic of Woodgrain
EX-Cel® Comes in a Bright White Finish, with no need to paint
EX-Cel® is cut on our state of the art, in-line saw and milling machines. Where we use our SE Technology to give all 4 sides the completed Smooth look and feel.
EX-Cel® is available in multiple profiles, thicknesses, lengths, and widths
25 Year Transferable Warranty, one of the best in the market.
NuCedar®
NuCedar Mills, Inc. is the first company in the building materials industry to introduce factory prefinished, premium grade, architectural siding, trim and millwork to the custom home and multi-family segments. Virtually indistinguishable from painted cedar siding, NuCedar's total package of exterior cladding products offer the homeowner the look, warmth, and charm of cedar with none of the maintenance issues.
Our modern facility utilizes fully integrated, in-line ripping, milling, parting, coating and packaging capabilities to create a complete cladding system with an extensive array of siding choices including shingles, vertical siding, beadboard, mouldings & trim. And stay tuned for our newly designed lap siding!
NuCedar makes the completion of your unique exterior design possible.
At Jain, we strive to give our customers the best product possible. All material is milled at our state of the art facility in Chicopee, MA. EX-Cel® ensures that all material is to the highest standard.
EX-Cel® PVC Products
EX-Cel® PVC Trimboards will give your home the final touches for that curb appeal you are looking for. Picturesque trim with a lifetime value.
For your basic trim and corner needs, we offer more than industry standard sizes in two different textures. Our Bright White trim allows you to skip the painting. However, EX-Cel® is paintable, if that is preferred.
EX-Cel® Classic Sheets are perfect for custom millwork, arch window trim, soffit and porch application. Fascias, casements, rakes and other accents can easily be crafted to compliment your siding. EX-Cel® Sheets can be used anywhere you would use plywood panels. Our product will cut, route, and mill with ease due to our quality high density consistency. And, as with all EX-Cel® products, are resistant to moisture, salt & insects. Available in smooth and woodgrain.
Accentuating your trim & siding package with EX-Cel® Classic Beadboard & Beaded Sheet will bring out more beauty and value to your home. EX-Cel® Classic Beadboard & Beaded Sheet are prefect for ceiling applications, soffit, and wainscoting; As well as high moisture applications, such as Bathrooms, Laundry Rooms, and much more. EX-Cel® Beadboard & Beaded Sheet are tongue and grove with a reversible pattern. The front has the edge and center bead pattern, while the back side is a v-groove pattern. In our Bright White Color to match your EX-Cel® Trim, it is not necessary to paint, however is paintable if desired.
Jain Building Products wants to complete your full trim line to bring ease to installation for the builder, contractor, or any person doing DIY. EX-Cel® Specialty Trim Package is perfect for Door and Window Surrounds, Skirt Boards, and Corners. They can help you hide your Siding Edges or become your joint expansion piece for long Siding runs.
EX-Cel® offers several Moulding profiles to finish your trim job. Whether you use them on the exterior or interior of your home, you will not regret the beauty of your finished job. EX-Cel® Mouldings match our Bright White Trim system and do not need to be painted, however they are paintable in the field.
Our Newest addition to our trim system is our EX-Cel® Columns. EX-Cel® now has Square Posts with Caps & Bases.
The EX-Cel® Columns match our Bright White Trim System. With an easy snap installation, any DIY person could complete the job.
We understand, at Jain, that sometimes accessories can be just as important as the trim. From Fasteners, to Adhesive, Fillers and Paint.
Fasteners - Starborn PRO PLUG® System for PVC is a superior and easy way to install your EX-Cel® Trim. The system features the PVC Tool (which drives screws to the correct depth without stripping the screw recess or damaging the Trim), star drive fasteners in epoxy coated carbon steel in grades 305 & 316 (stainless steel available for special order), and plugs made out of our material, to match your EX-Cel® PVC trim.
Starborn HEADCOATE® 305 & 316 screws are designed to blend in to the PVC. These premium quality screws are stainless steel and feature a color coated Head in many colors to match your EX-Cel® PVC Trim. Available is also the Smart-Bit® that is compatible with your HEADCOATE® screws and can be used for pre-drilling and countersinking.
Adhesive & Fillers - Extreme Adhesive's Trim Welder™ Series offers Fill & Flex™, an adhesive that is an urethane based, one part, PVC adhesive / sealant with premium grade TiO2 pigments. It has a high level of flexibility and elongation which makes it perfect to absorb expansion and contraction from heat and cold. It is supplied in a 10.3 oz caulking tube. Fill & Flex is white, however it is also paintable.
White Hot - This thick, creamy, and bright white solvent based adhesive is just the thing for joining PVC to itself when you don't need the super strength and faster curing of our structural grades. It's packaged in a convenient 5oz squeeze tube with a re-sealable cap.
Nail Eraser - Nail Eraser is specifically formulated just for PVC Trim. PVC Nail Erasers let you fill in nail holes up to 1/8". Use only on PVC Trim that will not be painted.
NuCedar® Siding & Trim
The beauty of a cedar shingle isn't apparent until it's firmly fastened to the wall among hundreds of other shingles. No two shingles look quite the same – because they aren't.
Because Mother Nature doesn't allow shingles to look alike, neither does NuCedar.
NuCedar Shingles are milled, not molded, in a modern day sawmill and have the same unique character and warm texture as wood. Our brushing patterns produce different color and shading appearance on each shingle, allowing installers to create a quilt-like effect on the exterior of a home. NuCedar Shingles offer an extended level of durability and low maintenance that cedar shingles just cannot match.
Whether used as an accent or as cladding on an entire home, NuCedar Mills' three vertical siding styles are designed to capture the historic character and rustic charm of architectural designs while offering an extended level of durability, low maintenance and ease of installation.
Designed to work with NuCedar trim and cladding products, NuCedar Board & Batten, Modern Shiplap, T&G Shiplap and Channel Rustic profiles are available in Smooth and RoughSawn™ surface textures. NuCedar's vertical siding profiles are factory finished with a solar-reflective coating in 14 traditional colors.
We know that Color is important, please see your color options in our Timeless Color section.
NuCedar vertical siding is impervious to water and can be run direct to grade without any concern for rotting, decay or moisture-related coating issues. Shiplap & Channel Rustic vertical boards interlock to the next with a tongue and groove feature allowing for a more water tight installation and enhanced long term performance. Or try our Modern Ship where you tell us the groove detail needed (choice of 3). All NuCedar products carry a Limited Lifetime warranty against chipping, peeling or cracking. Only NuCedar products combine the classic beauty of cedar, the strength of cellular PVC and the ageless durability of a coating that knows no compromise.
Introducing our Fancy Shape Shingles where you can mix & match with our 10 precision cut Shingle styles. Allowing you to save time and labor without compromising architectural aesthetics.
Fancy Shape Profiles
Fancy Shape Shingles are produced in our RoughsawnTM Texture with 14 standard color choices.
Compliment your siding with our factory finished Standard Trim and Corners. NuCedar trim is offered in a variety of standard widths and sizes. Fascias, casements, rakes and other accents can easily be crafted to complete your home.
Each trim piece is coated on one surface and the sides. The trim may be cut, milled or routed using normal wood working tools. Paint may be purchased for any touch up work.
NuCedar Color Sheets are perfect for custom millwork, arch window trim, soffit and porch application. Fascias, casements, rakes and other accents can easily be crafted to compliment your siding. NuCedar Sheets can be used anywhere you would use plywood panels. Our product will cut, route, and mill with ease due to our quality high density consistency.
Only one surface and the edges are pre-finished.
Accentuating your trim & siding package with NuCedar® Color Beadboard & Beaded Sheet will bring out more beauty and value to your home. NuCedar Beadboard & Beaded Sheets are prefect for ceiling applications, soffit, and wainscoting; As well as high moisture applications, such as Bathrooms, Laundry Rooms, and much more.
NuCedar® Beadboard & Beaded Sheets are tongue and grove with a reversible pattern. The front has the edge and center bead pattern, while the back side is a v-groove pattern. Only one surface and edges are pre-finished, so just chose which side you would like with color.
NuCedar wants to complete your full trim line to bring ease to installation for the builder, contractor, or any person doing DIY. NuCedar Colored Specialty Trim Package is perfect for Door and Window Surrounds, Skirt Boards, and Corners. They can help you hide your Siding Edges or become your joint expansion piece for long Siding runs.
Our Newest addition to our trim system is our NuCedar® Columns. NuCedar now has Square Posts with Caps & Bases.
The Nucedar® Columns can be pre-finished to match all of your other Trim Pieces. With an easy snap installation, any DIY person could complete the job.
NuCedar® offers several Moulding profiles to finish your trim job. Whether you use them on the exterior or interior of your home, you will not regret the beauty of your finished job.
We understand, at Jain, that sometimes accessories can be just as important as the trim. From Fasteners, to Adhesive, Fillers and Paint. Below are some options to put the final touches on your Trim installation.
Fasteners - Starborn PRO PLUG® System for PVC is a superior and easy way to install your NuCedar® Trim. The system features the PVC Tool (which drives screws to the correct depth without stripping the screw recess or damaging the Trim), star drive fasteners in epoxy coated carbon steel in grades 305 & 316 (stainless steel available for special order), and plugs made out of our material, are pre-finished, to match your Color NuCedar® trim.
Starborn HEADCOATE® 305 & 316 screws are designed to blend in to the PVC. These premium quality screws are stainless steel and feature a color coated Head in many colors to match your NuCedar PVC Trim. Available is also the Smart-Bit® that is compatible with your HEADCOATE® screws and can be used for pre-drilling and countersinking.
Adhesive & Fillers - Extreme Adhesive's Trim Welder™ Series offers Fill & Flex™, an adhesive that is an urethane based, one part, PVC adhesive / sealant with premium grade TiO2 pigments. It has a high level of flexibility and elongation which makes it perfect to absorb expansion and contraction from heat and cold. It is supplied in a 10.3 oz caulking tube. Fill & Flex is white, however it is also paintable.
White Hot - This thick, creamy, and bright white solvent based adhesive is just the thing for joining PVC to itself when you don't need the super strength and faster curing of our structural grades. It's packaged in a convenient 5oz squeeze tube with a re-sealable cap.
Paint - NuCedar offers touch up paint in many different sizes to help put the final touches on your trim and siding. Available in 4oz daubers, pints, quarts, and gallons. We supply touch up paint with PPG Aquacron, however if visiting a PPG store, you can look for Manor Hall 100% Acrylic Latex Exterior Paint.
NuCedar takes a whole new approach to color. Our complete line of premium, low maintenance cladding now comes factory finished with unique water-based, urethane formula enamel, was designed not only to coat beautifully but to be environmentally friendly as well.
The Result Is a Finish That Looks like Painted Cedar But is Much More Durable.
The solar-reflective pigments reduce heat transference from the sun's rays into your home. As a result, walls of the home can be kept significantly cooler and energy costs can be reduced from 5-9% dependent on location and wall insulation — even when using darker colors in warm climates.
For the first time, durable and historically accurate cladding products can be produced in virtually any color. NuCedar offers 14 siding timeless colors and 16 trim and corner timeless colors.
Photo Gallery
13" Shingles; 13" Fancy Shape Shingles - Diamond
18" Shingles
Chris Rose Architects
Sheppard Construction
Board & Batten Roughsawn
Shiplap
Shingle with Board & Batten
Roughsawn Shiplap installed horizantally
Shingles
Architect/Builder: Robert Stack
Channel Rustic
Shingle with Board & Batten
Tongue & Groove Porch Ceiling
13" Shingles with a 5" Exposure
Jeanne Davis; Davis Architecture; www.davis-arch.com
13" Shingles with a 5" Exposure
HGTV Dream Home
Shingles
Chris Rose Architects
Royal Indigo Construction LLC
6" Smooth Clapboard
Green Information
Testimonials
Find out from these Professionals why NuCedar is the Right Choice for your Home!
