Jakob Rope Systems

Stainless Steel Wire Ropes, Mesh Netting, Fasteners and Fittings

CONTACT INFO
119 S. H St.
Lake Worth Beach, FL 33460
Toll Free: 866-215-1421
Phone: 561-330-6502
EMAIL
Request for informationJakob Rope Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
COMPANY OVERVIEW
ALL PRODUCTS

Architectural Ropes  

With our wide range of wire ropes, terminations and accessories we can offer solutions to almost every architectural challenge.

Our range comprises stainless steel cables in diameters from 0.62 mm up to 26 mm in various configurations:

  • Single-strand constructions: 1 x 7, 1 x 19, 1 x 37

  • Wire ropes with wire core: 6 x 7 + WC, 6 x 19 + WC, 6 x 36 + WC

  • Wire ropes with fiber core: 6 x 36 + FC, 8 x 7 + FC

  • We manufacture inox rods in diameters from 5.3 to 21.9 with optional external threads and wrench flats.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Wire ropes and rods can be assembled with thread ends in different designs and configurations, including:

  • Standard external and internal thread ends, swaged

  • Vissline external thread ends

  • Univiss Plus external thread ends

  • External and internal thread for on-site assembly

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

End stops in different configurations help to attach wire ropes to posts:

  • Radius/Countersunk head ends

  • Clamp rings

  • Post fittings

  • Variball system

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Cable and tie rod assemblies need a tensioning device on at least one end. If this is not possible, we can supply a range of turnbuckles that can be inserted between the ends.
Clevis and eye ends can be attached to cable assemblies to attach them to eye brackets or other anchoring.
Our Forte program consists of external threads, turnbuckles and elegantly designed clevises for heavy loads.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

We supply a range of hardware to attach wire rope assemblies to walls, posts or other structures.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS
  • Swaged loops with thimbles or threads

  • Loop clamps

Rated 5 based on 1 product reviews
CATALOGSVIDEOS
  • Different assembly lengths

  • With internal or external threads

  • Wire ropes are assembled in lengths or delivered in bulk according to customer needs.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Rope clamps attach intersecting wire ropes to each other. They increase the stability of wire rope figures. We supply clamps for up to three ropes.
Clamps can also be used to attach suspension ropes to posts and other supports

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Webnet  

Webnet is a wire mesh fabricated out of woven stainless steel strands. It is weather resistant, extremely robust and requires virtually no maintenance. Webnet is suitable for interior and exterior applications. Usually installed between openings in structural railings in stairways, it provides stability and clear guidance. On facades, it can serve as a support or trellis for climbing and twining plants or provide accents as dividing elements in large spaces. A great advantage of WebNet is its  robust strength  but delicate appearance, especially in zoo enclosures or as protective nets,  where it's visibility is minimal.

WebNet elements are fabricated by Jakob Rope Systems in our factory according to customer specifications.  Therefore there are virtually no limits to shape and size.

Webnet can be supplied in any color in the RAL spectrum. Colors can be used to highlight WebNet areas as architectural and graphic design elements, or integrate seamlessly into the surrounding structure. For zoo enclosures or ball stop fences, a black dye color option helps to make the net fabric even more difficult to  see.

Webnet consists of AISI 316 and AISI 316L stainless steel. It has been assessed according to standard specifications and subjected to many test measurements.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Webnet standard version with sleeves is the classic original stainless steel wire mesh net. It is versatile, flexible and economical, especially with small rope diameters and diamond apertures.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Even more transparent than the version with sleeves while delivering practically identical strength values, sleeveless Webnet is ideal for strong and unobtrusive protective nets as well as for animal enclosures in zoo applications.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Webnet ID are stainless steel plates that can be integrated into Webnet mesh. They are available in different sizes and blank or colored.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Green Solutions  

Green FaCades – the support of vines and climbing plants in a vertical structure to contribute environmental performance and benefits – gain new dimensions with Jakob Rope Systems.

With more than 30 years of experience, Jakob can advise owners and designers on the use of cost-efficient, adaptable and beautiful trellising solutions that can provide passive environmental services and performance benefits.

Green FaCades that are both durable, functional and aesthetically pleasing require thoughtful and thorough planning. An understanding of the micro-climatic context of the project is needed, including wind and sun exposure data, detailed knowledge of architectural and structural characteristics and access to the facade for plant maintenance

Consideration should be given to the appropriate choice of plant varieties and their needs for irrigation, nutrition and light. Attention to these criteria can enhance the environmental performance services of the green faCade.

The Jakob GreenSolutions range consists of three categories of products, each including components that that can satisfy the varying needs of green facade projects according to their size, complexity and demands.

These categories are:

  • Modular greening systems

  • GreenKit Package

  • Customized solutions.


Rated 5 based on 1 product reviews
CATALOGSVIDEOSLEED

Habegger Cable Hoists  

When heavy loads have to be moved safely and cost-effectively, original Habegger products are the first choice. Habegger has been a part of Jakob Rope Systems since 2021.

In 1951, Willi Habegger invented the manual wire rope hoist. Since then, the name Habegger has become synonymous with an extensive range of products. Today, Habegger manufactures wire rope hoists and offers products and services for the hoisting and lifting sector. In 2016, Jakob Rope Systems acquired Habegger and in 2021, the companies fully merged.



Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The original HIT wire rope hoist, was based on Willy Habegger's original invention and continuously improved since 1951. All HIT wire rope hoists are based on the same functional principle: A wire rope of any length is guided through two pairs of clamping jaws in a straight line. When the drive lever is moved back and forth, the wire is moved forwards or backwards (according to the selection) smoothly and without slippage.

From the small and lightweight HIT-06 over the powerful yet compact allrounder HIT-16 up to the HIT-32 powerhouse with a pulling force in excess of 3 tonnes, these manual hoists cover a range of uses.

View Products

Rated 5 based on 1 product reviews
VIDEOS

Ropes made of steel wire are among the highest load-bearing elements in lifting and hoisting technology. The distribution of load across numerous individual wires guarantees great operational safety andhigh operating speeds, running quietly and maintaining a maximum efficiency ratio between their weight and carrying capacity.

View Products

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Frames  

Webnet Frames Classic are made of circular section stainless steel tubes in various diameters. The wire lacing rope which secures the Webnet in place is wound visibly around the frame. The Webnet Classic frame  adapts  to virtually all shapes of opening and net types, is cost-effective and stable

Rated 5 based on 1 product reviews
CATALOGS

On Webnet Frames Inviss, the lacing rope lies within the slotted frame profile and is not visible. This lends the frame a very clean aesthetic appearance. Inviss-R designates frames with slotted round tubes.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Similar to the Webnet Frames Inviss-R, the Webnet Frames Inviss-C utilize a rectangular or square tubular profile.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Webnet Frames are available with through holes, Flowdrill internal threads or various different designs of frame holders and clamps.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

As an option, we can provide Webnet Frames with a paint coating based on the RAL-Classic color palette. Please refer to our technical information sheet on spectral coloring and wet paint coating.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Railing Solutions  

BEVELED WASHER SPECS:

Perfect for stairs.

Material: Stainless Steel AISI 316

Quantity: 1 piece.

Angle = 32.5 degrees

For FLAT POSTS ONLY

Rated 5 based on 1 product reviews
CATALOGS

CABLE CUTTER SPECS:

Type C7

Length: 7 1/2″

Rated 5 based on 1 product reviews
CATALOGS

Sold by linear foot
New Cable Railing System with Posts. 

1 1/2" x 1 1/2" Stainless Steel Posts 

42" High

12 Lines of Cable

Rated 5 based on 1 product reviews
CATALOGSVIDEOS
  • KIT INCLUDES: Pack of 12 cables with tensioning ends + cable cutter (Posts are not included)

  • 4 mm (5/32 in.) cable diameter.

  • Stainless steel 1x19 AISI 316 stranded wire construction. Durable, weather resistant and modern.

  • Installation is DIY friendly and can be completed with common, basic tools.

  • DISCLAIMER - CUT CABLE MUST BE DISCARDED. IT'S NOT POSSIBLE TO REUSE CUT CABLE WITH THIS KIT.

 

Note: On-site Radius Head End comes attached to the cable.

Suggested hole diameter for the END POST = 7/16″
Suggested hole diameter for INTERMEDIATE POST = 5/16″

Permissible Load: 506 lbs..

Rated 5 based on 1 product reviews
CATALOGSVIDEOS
  • KIT INCLUDES: Pack of 12 cables with tensioning ends + cable cutter (Posts are not included)

  • 4 mm (5/32 in.) cable diameter.

  • Stainless steel 1x19 AISI 316 stranded wire construction. Durable, weather resistant and modern.

  • Installation is DIY friendly and can be completed with common, basic tools.

  • DISCLAIMER - CUT CABLE MUST BE DISCARDED. IT'S NOT POSSIBLE TO REUSE CUT CABLE WITH THIS KIT.

Note: On-site Radius Head End comes attached to the cable.

Suggested hole diameter for the END POST = 7/16″

Permissible Load: 506 lbs

Rated 5 based on 1 product reviews
CATALOGSVIDEOS
  • KIT INCLUDES: Pack of 12 cables with tensioning ends + cable cutter (Posts are not included)

  • 4 mm (5/32 in.) cable diameter.

  • Stainless steel 1x19 AISI 316 stranded wire construction. Durable, weather resistant and modern.

  • Installation is DIY friendly and can be completed with common, basic tools.

  • DISCLAIMER - CUT CABLE MUST BE DISCARDED. IT'S NOT POSSIBLE TO REUSE CUT CABLE WITH THIS KIT.

 

Note: On-site Radius Head End comes attached to the cable.

Suggested hole diameter for the END POST = 7/16″
Suggested hole diameter for INTERMEDIATE POST = 5/16″

Permissible Load: 506 lbs.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS
  • KIT INCLUDES: Pack of 12 cables with tensioning ends + cable cutter (Posts are not included)

  • 4 mm (5/32 in.) cable diameter.

  • Stainless steel 1x19 AISI 316 stranded wire construction. Durable, weather resistant and modern.

  • Installation is DIY friendly and can be completed with common, basic tools.

  • DISCLAIMER - CUT CABLE MUST BE DISCARDED. IT'S NOT POSSIBLE TO REUSE CUT CABLE WITH THIS KIT.

 

Note: On-site Radius Head End comes attached to the cable.

Suggested hole diameter for the END POST = 7/16″
Suggested hole diameter for INTERMEDIATE POST = 5/16″

Permissible Load: 506 lbs.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Jakob Rope Systems is offering a turn-key railing solution with a unique and unmatched price/performance ratio.

If interested, contact us with your project information to get a detailed quote.

  • Designed for easy assembly, Webnet Frames offer remarkable flexibility and are an excellent turnkey solution for your rope system requirements.

  • Longevity and maintenance-free due to high-quality materials. All components are made from high-grade Stainless Steel (AISI 316) for indoor and outdoor applications.

  • Our Webnet Frames are available with floor mounting hardware and integrated handrail in standard 4 ft.

  • 2 options available: Round and Square Frames. 

  • Welded brackets can be crafted to your specifications.

  • 3 Mount options: Fascia, Top, or Core Drill.



Webnet:

  • Rope 1.5 mm (Construction 6 x 7 + WC)

  • Mesh apertures (W)

  • 60 degrees= Standard mesh angle

  • W= Mesh aperture 2 3/8"

  • H= Mesh aperture height 4"

 

Frames have a bore (10mm) on the outside of the Frame.

Optionally, we can deliver Webnet Modular Railing System with paint coating based on the RAL-Classic color palette.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Green Kits Trellis  

Greening has gained a new dimension with our new Greenkit Trellis System. All Stainless Steel components, more compact, weather-resistant and easy to install. 

 

GreenKit is a complete set of cables, spacers, and accessories for the installation of beautiful and modern greening designs at home. It's designed to easily mount to any wall with common tools and requires no maintenance. Our GreenKit includes cables and spacers made from marine-grade stainless steel and UV-resistant plastic cross clamps. The high-quality materials guarantee a long life and successful climbing support for your greening, indoors and outdoors. It can be installed on numerous wall types like brick, wood or concrete. Four different GreenKit configurations make it adaptable in height and width. Adding greening to your home or garden with high-quality plant support has never been so easy. Each kit includes mounting hardware and instructions.

 

  • GREENKIT includes: Cables, spacers, screws, plastic dowels, tensioners and rods made of stainless steel, and cross clamps and caps made of UV-Resistant plastic.

  • Assembly length = Up to 80 in. in height. Easily adjusted and can be cut to exact length in the field.

  • 5/32 in. cable diameter.

  • Stainless steel: Durable, weather-resistant, and modern.

  • Installation is DIY friendly and can be completed with common, basic tools.

Rated 5 based on 1 product reviews
CATALOGS

Greening has gained a new dimension with our new Greenkit Trellis System. All Stainless Steel components, more compact, weather-resistant and easy to install. 

GreenKit is a complete set of cables, spacers, and accessories for the installation of beautiful and modern greening designs at home. It's designed to easily mount to any wall with common tools and requires no maintenance. Our GreenKit includes cables and spacers made from marine-grade stainless steel and UV-resistant plastic cross clamps. The high-quality materials guarantee a long life and successful climbing support for your greening, indoors and outdoors. It can be installed on numerous wall types like brick, wood or concrete. Four different GreenKit configurations make it adaptable in height and width. Adding greening to your home or garden with high-quality plant support has never been so easy. Each kit includes mounting hardware and instructions.

  • GREENKIT includes: Cables, spacers, screws, plastic dowels, tensioners and rods made of stainless steel, and cross clamps and caps made of UV-Resistant plastic.

  • Assembly length = Up to 80 in. in height. Easily adjusted and can be cut to exact length in the field.

  • 5/32 in. cable diameter.

  • Stainless steel: Durable, weather-resistant, and modern.

  • Installation is DIY friendly and can be completed with common, basic tools.

Rated 5 based on 1 product reviews
CATALOGS

Greening has gained a new dimension with our new Greenkit Trellis System. All Stainless Steel components, more compact, weather-resistant and easy to install. 

GreenKit is a complete set of cables, spacers, and accessories for the installation of beautiful and modern greening designs at home. It's designed to easily mount to any wall with common tools and requires no maintenance. Our GreenKit includes cables and spacers made from marine-grade stainless steel and UV-resistant plastic cross clamps. The high-quality materials guarantee a long life and successful climbing support for your greening, indoors and outdoors. It can be installed on numerous wall types like brick, wood or concrete. Four different GreenKit configurations make it adaptable in height and width. Adding greening to your home or garden with high-quality plant support has never been so easy. Each kit includes mounting hardware and instructions.

  • GREENKIT includes: Cables, spacers, screws, plastic dowels, tensioners and rods made of stainless steel, and cross clamps and caps made of UV-Resistant plastic.

  • Assembly length = Up to 80 in. in height. Easily adjusted and can be cut to exact length in the field.

  • 5/32 in.cable diameter.

  • Stainless steel: Durable, weather-resistant, and modern.

  • Installation is DIY friendly and can be completed with common, basic tools.

Rated 5 based on 1 product reviews
CATALOGS

Greening has gained a new dimension with our new Greenkit Trellis System. All Stainless Steel components, more compact, weather-resistant and easy to install. 

GreenKit is a complete set of cables, spacers, and accessories for the installation of beautiful and modern greening designs at home. It's designed to easily mount to any wall with common tools and requires no maintenance. Our GreenKit includes cables and spacers made from marine-grade stainless steel and UV-resistant plastic cross clamps. The high-quality materials guarantee a long life and successful climbing support for your greening, indoors and outdoors. It can be installed on numerous wall types like brick, wood or concrete. Four different GreenKit configurations make it adaptable in height and width. Adding greening to your home or garden with high-quality plant support has never been so easy. Each kit includes mounting hardware and instructions.

  • GREENKIT includes: Cables, spacers, screws, plastic dowels, tensioners and rods made of stainless steel, and cross clamps and caps made of UV-Resistant plastic.

  • Assembly length = Up to 80 in. in height. Easily adjusted and can be cut to exact length in the field.

  • 5/32 in. cable diameter.

  • Stainless steel: Durable, weather-resistant, and modern.

  • Installation is DIY friendly and can be completed with common, basic tools.

Rated 5 based on 1 product reviews
CATALOGS

The GreenKit net trellis consists of a stainless steel net, which is attached to the wall at mounting points with spacers. The flexible net construction allows four different variants of suspension: Mesh lying narrow or lying wide and mesh standing narrow or standing wide. Visually, GreenKit net adds a noble accent to free walls and facades, which can be significantly enhanced with more green. The positioning in height and width is variable and can be used as required. Thus, plants can grow up on it from the ground or be placed from a plant pot to the GreenKit net.

Rated 5 based on 1 product reviews
CATALOGS