X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Kingspan Benchmark
building panel products
CONTACT INFO
720 Marion Rd.
Columbus
, OH
43207
Toll Free:
888-332-5862
Phone:
614-444-0110
www.kingspan.com/us/en-us
Would you like to see hosted content from Kingspan Benchmark?
EMAIL
Request for information
Kingspan Benchmark
Contact Us / RFI
Products similar to Kingspan Benchmark
Armatherm™ 500 Structural Thermal Break Material
Armatherm
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
3.25" ISO Clip
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
ISO CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
2.0" ISO Clip
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
4.75" CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
7.75" CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
AXIOM Aluminum Plate Wall System
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
STX CERAMIC Rainscreen Ceramic
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
ACCUMET Panel System
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
ACCUFORM Rainscreen Panel System
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
CL 300® Thermally Isolated Adjustable Cladding Support System
CLADIATOR
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Hardie® Panel Siding
James Hardie Building Products, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
Metal Roofing and Siding Panel
Flexospan
CAD
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
Metal Siding Panel
Flexospan
CAD
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
Metal Roofing and Siding Panel
Flexospan
CAD
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to building panel products
[07] Thermal and Moisture Protection
07 40 00 Roofing and Siding Panels
07 41 43 Composite Roof Panels
07 41 63 Fabricated Roof Panel Assemblies
07 42 43 Composite Wall Panels
07 42 63 Fabricated Wall Panel Assemblies
07 44 00 Faced Panels
07 44 63 Fabricated Faced Panel Assemblies
07 46 00 Siding
07 46 63 Fabricated Panel Assemblies with Siding
[08] Openings
08 92 00 Louvered Equipment Enclosures
Building manufacturing products related to Kingspan Benchmark
All data & files
Cement Board Fabricators
Breathable Membrane System for Roofs and Walls
- VaproShield®
Rated
5
based on
1
product reviews
CAD
CATALOGS
All data & files
States Industries LLC
Plain Sliced
Rated
5
based on
1
product reviews
SPECS
All data & files
Alside
Charter Oak® Reinforced Premium Vinyl Siding
Rated
5
based on
1
product reviews
CAD
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED
All data & files
Super Stud Building Products
Steel Panels
- FroMar
Rated
5
based on
1
product reviews
BIM
CATALOGS
VIDEOS
LEED
All data & files
Armatherm
Armatherm™ FRR Structural Thermal Break Material
Rated
5
based on
1
product reviews
BIM
SPECS
CATALOGS
VIDEOS
LEED
All data & files
Nantucket Beadboard Co., Inc. (The)
Standard Bead Strip
Rated
5
based on
1
product reviews
CATALOGS
All data & files
Fiberon, LLC
Composite Cladding
- Wildwood
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
All data & files
AZEK Building Products, Inc.
Sheet
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
CATALOGS
VIDEOS
All data & files
James Hardie Building Products, Inc.
Hardie® Panel Siding
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED