Masonry Technology, Inc.

Rainscreens, Weeps and Moisture Management

CONTACT INFO
24235 Electric St. P. O. Box 214
Cresco, IA 52136
Toll Free: 800-879-3348
Phone: 563-547-1122
EMAIL
Request for informationMasonry Technology, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
PRODUCTS RELATED TO YOUR SEARCH

SCMM 2516 and SCMM 2532 are 0.024″ (0.6 mm) thick high impact polystyrene sheets. They are formed with 10mm corrugations and a spunbond polypropylene fabric on one side with a 4″ (102 mm) skirt on one edge.

May be referred to in specifications as channeled and perforated high impact polystyrene with an adhered fabric as an intervening drainage medium behind stucco and scratch coat systems.

Can be used in place of three-dimensional matrix of monofilament fibers with adhered fabric.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEED
COMPANY OVERVIEW
ALL PRODUCTS

Rainscreen Drainage Planes  

SC 5016 and SC 5032 are 0.024" (0.6 mm) thick high impact polystyrene sheets. They are formed with 3/16" corrugations and a spunbond polypropylene fabric on one side with a 4" (102 mm) skirt on one edge.

May be referred to in specifications as channeled and perforated high impact polystyrene with an adhered fabric as an intervening drainage medium behind stucco and scratch coat systems.

Can be used in place of three-dimensional matrix of monofilament fibers with adhered fabric.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEED

Gravity Cavity™ rainscreen drainage plane (drainage mat) is the economy alternative to our Sure Cavity® drainage plane (drainage mat) product.  It works because it maintains a separation between the materials used for the veneer and the structural back-up wall to drain incidental moisture and dry out the building enclosure.  Gravity Cavity™ drains and dries better than mesh-based drainage matrix products because its 1/8” deep channels enable moisture that enters the building envelope to travel quickly straight down and out the bottom of the wall, and it won’t compress behind siding.

Features & Benefits

  • True channels conduct moisture to the bottom of walls faster than other rainscreen drainage mat products

  • High impact polystyrene ensures durability and prevents compression, waviness, and nail drive-through experienced with fiber-based mesh products

  • Saves installation time (half the time of furring strips and backer board)

  • 96% pre-consumer recycled content

  • The adhered fabric blocks mortar or stucco from filling the drainage channels and acts as a bug screen at the bottom


Protection from Incidental Moisture behind

  • Stucco

  • Thin Stone & Thin Brick

  • Fiber Cement & Cedar Siding

  • Brick

  • Natural Stone

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEED

SCMM 2516 and SCMM 2532 are 0.024″ (0.6 mm) thick high impact polystyrene sheets. They are formed with 10mm corrugations and a spunbond polypropylene fabric on one side with a 4″ (102 mm) skirt on one edge.

May be referred to in specifications as channeled and perforated high impact polystyrene with an adhered fabric as an intervening drainage medium behind stucco and scratch coat systems.

Can be used in place of three-dimensional matrix of monofilament fibers with adhered fabric.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEED

The MTI Advantage

  • Unobstructed Drainage - Complete System Sure Cavity Stucco Lath™ Conforms to ASTM E84, Class A / Class 1

  • Labor-Saving - Cuts Install Time by 50%

  • Unobstructed Drainage - Complete System

  • Vapor Permeable for Full Ventilation

  • Resists Compression, Reduces Waviness

  • Over 6 Times Lighter Than Metal Lath

  • Does Not Rust

  • 20 Year Warranty

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEED

The MTI Advantage

  • Creates Rainscreen Air Gap

  • Maintains Drainage & Minimizes Thermal Loss Behind EIFS & Rigid Insulation

  • Easy to Install

  • 100% Recycled Content (black product)

Rated 5 based on 1 product reviews
SPECSCATALOGSLEED

The MTI Advantage

  • Time Saving Starter Strip

  • e Integrated Bug Screen

  • e Creates Rainscreen Air Gap

  • e High Compressive Strength

  • e Easy to Install

  • e 100% Recycled Content

Rated 5 based on 1 product reviews
SPECSCATALOGS

Weep Systems  

The MTI Advantage

  • Large 1" Slots Weep & Ventilate

  • Accommodates Rainscreen Drainage Mat

  • True Rainscreen Termination

  • Straight Screed Surface

  • Deflector is a Mechanical Termite Barrier

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Vented MTI Edge Metal is designed to fit the Sure Cavity rainscreen and features large slots for weeping the rainscreen air gap. Use Vented MTI Edge Metal with roofs, thin veneers over cement board and siding applications.

The MTI Advantage

  • Accommodates Rainscreen Drainage Mat

  • Large Slots Designed to Weep & Ventilate

Rated 5 based on 1 product reviews

Wall Opening Weeps™ are a versatile weep for use in thin veneer, full brick and full stone walls as well as above window and door openings. They put multiple, predictable weep holes where they belong, at the lowest point!

Features/Benefits

  • Versatile weeps for thin veneers, full brick and full stone walls

  • They form the bottom edge of the scratch coat and the bottom edge of the thin-set mortar over wall opening (windows and doors)

  • They maintain vertical tunnels/channels up into thin veneer walls

  • Translucent in color to blend with mortar


Weeps Incidental Moisture behind

  • Stucco

  • Thin Stone & Thin Brick

  • Brick

  • Natural Stone

  • Single-Wythe Masonry

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MTI Advantage

  • Forms Bottom of Bed Joint Mortar

  • Weeps Directly on Flashing

  • Five Weep Holes every 9.5"

  • Time Saving Rolls

  • Foolproof Installation

  • Translucent to Blend with Mortar

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The MTI Advantage

  • Forms Bottom of Bed Joint Mortar

  • Weeps Directly on Flashing

  • Five Weep Holes every 9.5"

  • Time Saving Rolls

  • Foolproof Installation

  • Translucent to Blend with Mortar

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

For Brick Veneers & Single Wythe Masonry

Weeps work when they create a path for drainage at the lowest point in the cavity wall - in this case, directly on the lintel or shelf angle flashing. Head Joint Weeps are 3/8" wide - the same as a mortar joint - so they act as a time-saving spacer for creating great looking brick joints.

Features & Benefits

  • They create weep tunnels at the lowest point of the cavity

  • They are spacers and are easy to install

  • They save time

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Tuckpoint Retrofit Weeps are the solution for drainage with oversized masonry units as well as renovations where mortar is removed to add weeps.

The MTI Advantage

  • e Form Bottom of Bed Joint Mortar

  • Weep Directly on Flashing

  • Weeps Standard or Oversize Masonry Units

  • Translucent to Blend with Mortar

Rated 5 based on 1 product reviews

The MTI Retrofit Weep™ system is the one and only COMPLETE Retrofit weep system. The MTI Retrofit Weep™ allows moisture to exit the brick veneer from the brick cavity to the exterior of the structure. This system is designed to be used with MTI’s Retrofit Brick Tie™ system. The MTI Retrofit Weep™ system is an inexpensive alternative solution for a restoration project.

The MTI Advantage

  • The One and Only COMPLETE Retrofit Weep System

  • Used in Conjuction with MTI’s Retrofit Brick Tie™ System

  • Easy Exterior Installation

  • Retrofit Applications

Rated 5 based on 1 product reviews

The MTI Advantage

  • Forms Bottom of Bed Joint Mortar

  • Weeps at the Lowest Point of the Wall

  • Drains Cavity and Block Cores in CMU or Jumbo Brick Veneer

  • Easy to Install Self-Spaced Weeps

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used with Lip Brick Set in a Bed Joint of Mortar Applications

It creates a weep system that moves moisture out of and away from this sensitive detail. The Concealed Lintel Weep creates tunnel weeps beneath the bed joint mortar, where an effective weep should be!

The MTI Advantage

  • Completely Hidden Weeps

  • Weeps at Lowest Point in Wall

  • 100% Recycled Content

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEED

Accessories and Miscellaneous  

Compatible building materials keep projects moving along on-time and on-budget. MTI Edge Metal is designed to accommodate the depth of the Sure Cavity™ rainscreen drainage plane on vertical and non-draining terminations.

The MTI Advantage

  • Accommodates Rainscreen Drainage Mat

Rated 5 based on 1 product reviews
SPECSCATALOGS

When it comes to moisture intrusion windows are frequently the weak point in wall assemblies. Any opening or protrusion in the wall that interrupts the drainage plane requires a moisture management plan and good detailing. The Moisture Diverter™ integrates with the rainscreen drainage plane and moves the moisture away from the opening, modify the risk.

The MTI Advantage

  • Diverts Moisture Away From Openings

  • Addresses Critical Moisture Management Needs Above Wall Openings

  • Simple, Yet Effective

Rated 5 based on 1 product reviews
SPECSCATALOGS

The weep screed deflector can be used with the L &R Weep Screed to divert moisture away from the foundation.

The MTI Advantage

  • Large 1" Slots Weep & Ventilate

  • Accommodates Rainscreen Drainage Mat

  • True Rainscreen Termination

  • Straight Screed Surface

  • Deflector is a Mechanical Termite Barrier

Rated 5 based on 1 product reviews
SPECSCATALOGS

The Retrofit Brick Tie was developed for flooded homes. The Retrofit Brick Tie allows the brick veneer to be anchored to the stud framing from the interior.

The MTI Advantage

  • First Interior Applied Retrofit Brick Tie

Rated 5 based on 1 product reviews

The sub sill region of windows is an especially moisture-sensitive area. MTI's Window Drainage Plane™ allows moisture to escape from the sub sill area before it can cause problems.

The MTI Advantage

  • Creates a Drainage Plane in the Sub Sill Region of a Rough Opening

  • Rigid and Durable

  • 100% Recycled Content a

Rated 5 based on 1 product reviews
SPECSCATALOGSLEED

Keeping a clear cavity for drainage & ventilation in brick walls is essential for the long-term performance of the wall - holding the mortar 10" above the weeps isn't enough. Use Trash Mortar Diverter to catch mortar squeezings and keep a functioning cavity in brick veneers.

The MTI Advantage

  • Holds & Encapsulates Trash Mortar

  • Funnels Moisture to Bottom of Cavity

  • Lightweight, But Not Fluffy

  • Easy to Install

  • 100% Recycled Content

Rated 5 based on 1 product reviews
SPECSCATALOGSLEED

Drainage removes bulk liquid moisture from a wall, but a little moisture can still do a lot of damage. The key to drying out a wall assembly is to ventilate the rainscreen drainage gap. Vent Strip ventilates a brick cavity wall below the shelf angle to keep your walls dry and sustainable.

The MTI Advantage

  • Maintains Airflow Passage at Top of Brick Veneer Wall Section

  • Easy to Install

  • 100% Recycled Content

Rated 5 based on 1 product reviews
SPECSCATALOGSLEED

Basement Moisture Products  

Damp and dreary basement? Transform it into a comfortable living space with MTI's basement systems. Floor Edging separates the floor from walls and footings, creating a path for moisture to pass under the slab and to the drain field & drain tile system.

The MTI Advantage

  • Prevents Callbacks

  • Foolproof Installation

  • Reduces Shrinkage Cracks

  • Separates Slab from Walls & Substrate to Prevent Moisture & Thermal Transfer

  • Installed in Over 300,000 Basements

  • 100% Recycled Material

  • New Construction & Retrofits

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEED

Damp and dreary basement? Transform it into a comfortable living space with MTI's basement systems. Control Cavity maintains a separation between the masonry walls and moisture sensitive materials of finished walls and directs water to the drain field.

The MTI Advantage

  • Resists Temperature & Moisture Transfer

  • Foolproof Installation

  • Easily Trimmed With Utility Knife

  • 100% Recycled Material

  • New Construction & Retrofits

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEED

Make the most out of your sump system by using a large capacity sump basket that reduces sump pump motor cycling. Keep your basement dry with MTI's complete below grade moisture management systems.

The MTI Advantage

  • Eliminates Constant Cycling

  • Reduces Motor Burnout

  • 3-Part Mechanically Attached Lid

  • Access Panel for Sump & Electrical Supply

  • Gas Tight Lid

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Block basement walls are an economical choice but increase the risk of moisture penetration and damp basements. Vent Mat drains block cores into the drain field. Keep your basement dry with MTI's complete below grade moisture management systems.

The MTI Advantage

  • Forms Bottom of Bed Joint of Mortar

  • Creates Sixteen Weep Holes in Every Block

  • Weeps at the Lowest Point of the Wall

  • Weeps in Every Core

  • Easy-To- Install Self-Spaced Weeps

  • 100% Recycled Material

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSLEED

Keep your weeps working well by keeping a clear path for drainage in CMU cores with Mortar Belt. Mortar Belt rolls out quickly on top of masonry units and holds trash mortar squeezings away from weeps. Mortar Belt keeps your walls draining and crew working efficiently.

The MTI Advantage

  • Catches & Holds Trash Mortar

  • Protects Drainage Path to Weeps

  • Easy to Install

  • 100% Recycled Content

Rated 5 based on 1 product reviews

MTI and the Environment  

At Masonry Technology Inc., we recognize the challenges being faced to protect and improve the world we share. We believe that providing our customers with the best moisture control systems and services in the industry and being environmentally conscious go hand-in-hand. At MTI "Going Green" is more than just a slogan; it's how we do business!

LEED Points Available with MTI Products
All MTI drainage planes and weeps made from our black polystyrene material (Polystyrene HIPSAEX) meet, or potentially meet depending on use, the following LEED Credit areas: View Documentation... NEW!

Sustainable Building
Rated 5 based on 1 product reviews
CATALOGS

Testimonials & Projects  

Our customers are important to us and so are their ideas. We value what our customers think and take what they say into consideration. Read what masonry professionals are saying about MTI drainage plane and weep products.

Testimonials

Rated 5 based on 1 product reviews