Vinyl:
Insulated
Horizontal and Vertical
Soffit
Aluminum:
Soffit
Accessories
Shake & Stone:
Shakes
Replica Stone
Windows & Doors:
Patio Doors
Doors
Decorative Accents:
Columns
Railings
Fencing
Shutters
Vents & Blocks
Building Envelope:
Weather Proofing
Sealants
Siding - Other:
LUXLAP™ Box Program
CanExel Siding
LP SmartSide
Allura Fiber Cement
Siding for the contemporary home
Available in 4 woodgrain and 4 solid, on-trend colours
Backed with a ridged foam for additional strength and durability
Premium .046" heavy wall panels designed to shield and protect your home
Withstands winds up to 139 mph
Stacked lock system
Low gloss - colour-rich finish
Distinctive deep silhouette provides rich shadow lines
No fade promise* - Rustic Colours
Limited Lifetime Warranty
Protect your home investment with Sentry!
Available in all 33 of Mitten's bold (17) and traditional (14) colours
Offered in 3 modern profiles
Roll-over nail hem increases rigidity to resist bowing and buckling
Low gloss colour-rich finish with cedar-grain texture
Premium .044” heavy wall panels designed to shield and protect your home
Distinctive deep silhouette provides rich shadow lines
Contoured lock system design helps connect your panels securely to walls and stay there for
added “peace of mind”
Withstands winds up to 180 mph
Compatible with Mitten Dark Roast Trims – the darkest vinyl colour in the industry
Lifetime Fade Protection Guarantee
Limited Lifetime Warranty
Get the look and protection of our ultra-premium variegated siding.
Available in 4 multi-tone RUSTIC colours backed by a No Fade Promise*
*Product will not fade in excess of a Delta E of 1 Hunter unit outside the manufacturing
tolerances in the first 5 years and a Delta E of 2 Hunter units outside the manufacturing
tolerances after the first 5 years from the date of the original installation of the product
on the property.
Offered in 3 modern profiles
Roll-over nail hem increases rigidity to resist bowing and buckling
Low gloss, two-tone colour-rich finish with cedar-grain texture
Premium .044” heavy wall panels designed to shield and protect your home
Distinctive deep silhouette provides rich shadow lines
Contoured lock system design helps connect your panels securely to walls and stay there for added “peace of mind"
Withstands winds up to 180 mph
Compatible with Mitten Dark Roast Trims – the darkest vinyl colour in the industry
Lifetime Fade Protection Guarantee
Limited Lifetime Warranty
Board & Batten siding features:
Realistic low gloss, cedar grain texture.
Wide 7” profile for a unique & distinctive exterior.
Durable and virtually maintenance free.
Available in the full spectrum of Mitten colours and backed by our Lifetime Fade Protection Warranty.
Superior panel construction for lasting strength and durability.
Meets or exceeds all North American building codes.
Limited Lifetime Warranty.
Inspired by nature, Highland provides the perfect harmony between beauty and affordability. The brilliant earth tones of Highland are a warm addition to any exterior. Choose Highland with confidence:
17 colours, 3 bold and 14 natural standard colours.
Offered in 6 unique profiles
Strong .042” nominal thickness provides lasting durability
Satin, low gloss, colour-rich finish with wood-grain texture
Roll-over nail hem increases rigidity to resist bowing and buckling
Attractive profile selections to complement a wide variety of architectural styling
Low-maintenance
Compatible with Mitten Dark Roast Trims – the darkest vinyl colour in the industry
Limited Lifetime Warranty
Oregon Pride provides both classic styling and natural beauty. With a subtle wood grain appearance, wide colour offering and a huge selection of profiles to choose from, Oregon Pride is the perfect choice for any home.
14 natural colours to choose from
Offered in 4 classic profiles
Durable .040” nominal panel thickness
Realistic wood-grain texture
Wide range of popular profiles and colors to choose from
Roll-over nail hem increases rigidity to resist bowing and buckling
Compatible with Mitten Dark Roast Trims – the darkest vinyl colour in the industry
Limited Lifetime Warranty
Combines U-groove design and attractive appearance with the rigidity and durability of premium vinyl.
|
Mitten vinyl soffit in a variety of sizes, profiles & colours. This wide range of options allows homeowners and designers alike to find the perfect solution for their next soffit project.
Vinyl soffit will not rot, peel, chip, flake or blister and vinyl never needs painting. All Mitten vinyl soffit products feature a Limited Lifetime Warranty.
Double 5" Soffit
U-groove design and an attractive appearance combined in rigid and durable premium vinyl.
Double 5"; Profile
Available in 4 rustic and all 16 natural colours
0.040" thickness
Triple 4" Soffit
U-groove profile is designed for greater rigidity and performance.
Triple 4" Profile
Available in 11 standard colours
Black and Musket Brown available in select profiles for soffit use only
0.040" thickness
7" Beaded Soffit
Beaded soffit adds character and a finishing touch to porch ceilings or larger areas
Single 7" profile
Available Frost (White)
0.040" thickness
Equinox Soffit
Premium 10" wide heavy-duty soffit engineered to perform
Triple 3-1/2" Profile
Available in 3 colours (Frost, Brownstone, Musket Brown)
0.045" thickness
Jamb-Fit Soffit
A durable soffit with an easy to install lock
Double 4" or Quad 4" profiles available
Available in 3 natural colours (Frost, Bone, Brownstone) as well as Black
0.040" thickness
|
|
|
|
|
Genstone - The Beauty of Stone Made Easy!
|
Ply Gem Trim and Mouldings offer the beauty of wood without the maintenance.
Program Features:
|
PVC Trim: Designed to Last
|
Alpa's Vinyl Railing collections are one of the strongest exterior vinyl railings on the market. Built with galvanized steel for reinforced strength and cladded in the highest quality vinyl, Alpa railings have the charm of wood without the cost and maintenance.
Perfect for decks, porches, or as handrails for stairs, a variety of distinctive styles and colours available.
Alpa Vinyl Rail features:
|
This style of railing goes well with any type of city home, suburban sub-division home, or a country home and is perfect for deck railings. No exposed connections and fine details make this line a classic. Have some fun and add a decorative baluster accent.
|
|
Gable Vents allow heat to escape in the summer and prevent the formation of condensation during the winter. Ply Gem gable vents are available in round, square, octagonal, half-round and rectangular sizes to accentuate your siding. Ply Gem Gable Vents are perfectly colour matched to all Mitten siding colors.
Ply Gem Mounting Blocks are the industry standard for mounting all exterior fixtures on any surface. Distinctive style and matching colors paired with durability and easy installation make these the mounting blocks of choice. These products conceal the cut edges of siding for a finished, professional look, while eliminating moisture and air infiltration. Ply Gem Mounting Blocks are perfectly colour matched to all Mitten siding colors.
With all visible surfaces coated, Siparila Topcoat® is a high quality wooden exterior siding that stays strong and beautiful. Siparila Topcoat® wood siding ships ready to use and does not require further treatments once on the construction site, making it suited for both new construction and renovations. Siparila Topcoat® siding profiles are designed to hide visible fasteners and are end-matched to give a clean modern finish. The result is a beautiful, flawless, nail-free finish. Siparila Topcoat® sidings are available in several profiles and a rich variety of colours.
For more than 40 years, people have trusted CanExel™ prefinished siding to help protect, enhance and improve their homes. With a beautiful finish, lasting durability, an authentic wood-grain look and a proud legacy, LP goes above and beyond to create products you can enjoy for years.
|
In a constant quest for innovation and continuous improvement, MAC Metal Architectural have redesigned their flagship profile, the Harrywood, to offer you an improved version that will simplify the installer's life while offering the same elegant design. This steel siding will blend in perfectly with both contemporary and classic designs. Combining style, sturdiness, and sustainability, it will undoubtedly enhance the look of your project!
MAC Metal's new series of profiles Board and Batten (BB) and Reverse Board and Batten (RBB) are the optimal choices for bringing an inimitable, warm touch to your home. These steel siding profiles will create a unique, modern look to any of your projects. Installing these profiles will enhance your home with a timeless, ultra-customized look.
Choosing the Board and Batten profile series means treating yourself to the perfect aesthetic for your project. Give yourself peace of mind with these durable and ultra-versatile profiles, which have the protection of MAC's 40-year warranty.
Harrywood Block's clean lines, accentuated by cross-grooves, give it a distinctive modern finish. Once installed, the look of this exterior siding is reminiscent of slender blocks of ceramic, combined with the strength of steel.
Harrywood Block offers almost unlimited installation customization options. It can be installed in either an offset joint or breaking bond joint. Plus, the profile can easily be installed vertically, horizontally, and even diagonally.
Chic and timeless, this exterior siding brings a contemporary touch to any architectural project. With a beveled edge, which creates a spaced plank look, MAC Metal Architectural's Norwood provides depth to your designs. Its nuanced shades and grain patterns perfectly replicate the look of wood, creating a warm, natural look for your home for years to come. Now available in two widths, Norwood and Norwood Mini offer a host of installation possibilities.
At the heart of today's architectural trends, architectural panels are now an integral part of our environment. With Polymac, MAC wants to make it more accessible to make your architectural dreams a reality! Bringing a modern touch, Polymac architectural panels offer style, strength, and efficiency. The strength of their design lies not only in their adaptability and flexibility, but also in the many complementary accessories that are readily available. Polymac siding is the most effective and affordable alternative on the market. It is available in several standard sizes, making it easy to measure and quick to install.
The Norwood Mini profile and two-dimensional board combine the charm and simplicity of Scandinavian style with its narrow or multi-width strips. Used alone or in combination with Norwood, Norwood Mini siding will allow you to create multiple pattern possibilities. It will definitely add depth and a distinguished look to your project.
Let your creativity flow by combining Norwood Mini with Norwood and create an infinite variety of installation patterns.
Uniquely designed, the seamless Metal Block perfectly replicates the look of architectural blocks. Choose the distance between the cross-grooves on your project to leave an incomparable signature.
Use them in 12 in. x 12 in. size to reproduce the look of steel tiles or in 12 in. x 24 in. to recreate ceramic blocks – and all this at a fraction of the price. This exterior siding is versatile in both its design and installation, as it can be installed diagonally, horizontally, and vertically.
Versa adds dynamism and stature to any project with its wide profile and allows for unparalleled design and installation flexibility. Whether you install it horizontally, vertically, or diagonally, with this type of exterior siding you will be sure to create the environment you have always dreamed of to enhance the look of your home.
Used as exterior wall siding, MS 1 & MS 2 triangular pinch strip profiles have no visible joints and are a must in the design of living spaces that emphasize clean, flat surfaces. Installed as roofing, siding, or to create perfectly balanced lines from roof to wall, it will give your project a timeless linear design.
The MS 1 Modular with pinch strip offers you a world of design possibilities. The sleek lines and large flat surfaces that characterize this multidimensional profile will inevitably provide a contemporary look that will most definitely turn heads. It is available in three different widths, 11 3/8 in., 15 5/8 in. and 19 1/4 in. With no visible joints, this profile will create a distinctly grand effect.
Corrugated MS 380 is a contemporary alternative to a classic corrugated paneling with its slight 3/8 in. corrugation. Whether inserted to create an architectural detail or installed over a large area, this exterior wall siding creates a gentle sinuosity that adds dynamism and rhythm to a building.