Mortar Net Solutions®

Moisture Management for Masonry

CONTACT INFO
6575 Daniel Burnham Dr. Suite G
Portage, IN 46368
Toll Free: 800-664-6638
Phone:
Continuing Education Logo
EMAIL
Request for informationMortar Net Solutions® Contact Us / RFI
PRODUCT SELECTION RESOURCES

The CavityComplete™ Wall System  

The CavityComplete™ Wall System for Steel Stud with Masonry Veneer elevates system solutions to the next level. It brings together category-leading components from five of the most trusted names in the industry to deliver a code compliant wall system with 100% compatible components, and that is fully tested and warrantied as a system.

Mortar Net Solutions™ is a proud partner in the CavityComplete Wall System.

Rated 5 based on 1 product reviews
CADSPECS

Cavity Wall  

MortarNet™ with Insect Barrier™ is the original industry-leading mortar dropping collection device for masonry cavity walls.

It helps prevent moisture damage to masonry cavity walls by preventing mortar droppings from blocking the weep holes. Its 90% open mesh provides hundreds of clear drainage pathways that allow moisture to flow to the weeps and air to move freely through the mesh to help equalize air pressure and dry the cavity.

The patented Insect Barrier(TM) helps prevent wall damage and health hazards from insect infestations

Over 22 years of installations, thousands of walls, not a single wall failure.

MortarNet™ Technical Data
MortarNet™ Fact Sheet
Rated 5 based on 1 product reviews
CADSPECS
WallDefender™ is a lower cost alternative to MortarNet® without an Insect Barrier.

It helps prevent moisture damage to masonry cavity walls by preventing mortar droppings from blocking the weep holes. Its 90% open mesh provides hundreds of clear drainage pathways that allow moisture to flow to the weeps and air to move freely through the mesh to help equalize air pressure and dry the cavity.

WallDefender™ Technical Data
WallDefender™ Fact Sheet
Rated 5 based on 1 product reviews
CADSPECS
HouseNet™ with Insect Barrier™ brings the industry-leading moisture protection of MortarNet® with Insect Barrier™ to residential construction. Its smaller size and lower price than commercial MortarNet® make it ideal for quality home construction. HouseNet® helps prevent moisture damage to stone, brick and other masonry veneered cavity walls by preventing mortar droppings from blocking the weep holes. It also provides hundreds of clear drainage pathways that allow moisture to flow to the weeps while providing ventilation to help equalize air pressure, dry the cavity and prevent mold.

The patented Insect Barrier helps prevent wall damage and health hazards from insect infestations.

HouseNet® Technical Data
HouseNet™ Fact Sheet
Rated 5 based on 1 product reviews
CADSPECS
The patented TotalFlash® Cavity Wall Drainage Solution is much more than just flashing. It is a complete, factory-assembled masonry cavity wall flashing system. TotalFlash® combines a flashing membrane with a mortar dropping collection drainage mesh, drainage mesh weep tabs, drip edge and termination bar into a single, easy-to-install panel.

It provides superior moisture protection, slashes labor costs by as much as 50%, and can be custom configured for your job, usually at no additional charge. Factory assembly means consistently higher quality than field assembled pieces and parts.

CompleteFlash™ one-piece 14" High Corner Boots and end dams, preformed metal drip edge corners, and compatible sealants are available to complete the TotalFlash® system.

TotalFlash® Technical Data
TotalFlash® Fact Sheet
Rated 5 based on 1 product reviews
SPECS
CompleteFlash® is a system of one-piece, preformed, injection-molded 14" high corner boots and end dams for use with all types of flashing in masonry cavity walls. They speed installation and create consistently formed corners and dams every time to reduce the chances of leaks.

14" High Corner Boots are superior to 8" corner boots because they extend above the standard flashing height and eliminate the need for field fabrication.

Boots and dams are available in thermoplastic polyolefin (TPO), a synthetic rubber/polypropylene blend (SR) that is EPDM compatible, and thermoplastic vinyl (PVC) stabilized with Elvaloy® KEE, a non-migratory plasticizer and UV-stabilizer.

14" High Corner Boots are only available from Mortar Net Solutions.

CompletFlash® Technical Data
CompleteFlash® Fact Sheet
Rated 5 based on 1 product reviews
SPECS
MPE-1 and BTL-1 are high performance sealants for use in most masonry construction applications.

MPE-1 is a paintable, gray, modified polyether. It is permanently elastic, freeze-thaw stable, and is the lowest VOC high-performance sealant available. (LEED® compliant). MPE-1 is not for use with TPO.

BTL-1 is a black butyl sealant that is permanently elastic and tacky, and freeze-thaw stable. BTL-1 is ideal for use with TPO. Both sealants are single component, moisture cured, and come in 10.3 oz. tubes.

MPE-1 Sealant Technical Data
BTL-1 Sealant Technical Data
MPE-1 & BTL-1 Sell Sheet
Rated 5 based on 1 product reviews
SPECS
WeepVent™ for masonry cavity walls is installed between the head joints at the base of the wall and wherever flashing is installed. It helps ensure that moisture can migrate out and air can circulate into the cavity, and that insects canA,A't enter the cavity through the weep holes.

WeepVent™ is made from 90% open polyester mesh with up to 50% recycled content, is UV stable, and is available in six colors to complement most wall designs.

Its compressibility means it can completely fill the weep holes and adapt to different head joint sizes, and A,A"prickly adhesionA,A" holds it in place without fasteners or adhesives.

WeepVent™ Technical Data
WeepVent™ Fact Sheet
Rated 5 based on 1 product reviews
SPECS
CellVent™ for masonry cavity walls is installed between the head joints at the base of the wall and wherever flashing is installed. It helps ensure that moisture can migrate out and air can circulate into the cavity, and that insects canA,A't enter the cavity through the weep holes.

CellVent™ is made from polypropylene, including 33% preconsumer recycled content, is UV stable and is available in seven colors, including clear.

CellVent™ Technical Sheet
CellVent™ Fact Sheet
SPECS

Block CMU  

BlockFlash® is the perfect flashing system for exterior single wythe C.M.U. walls designed without a visible drip edge. It cuts labor and material costs associated with using membrane flashing in a multi-wythe course by approximately 50%.

BlockFlash® uses patented flashing pans to collect moisture in the wall and channel it to the exterior through integrated weep spouts. Its included 90% open drainage mesh provides hundreds of clear pathways for water to flow around mortar droppings inside the block cells so it can be collected by the pans. Factory-installed insect guards in the weep spouts keep insects out of the block cells.

Used wherever flashing is necessary, including at the base of the wall, in parapet walls and over wall openings and bond beams. Available for 8", 10", and 12" standard or insulated concrete masonry units.

(Formerly known as "Blok-Flash".)

BlockFlash® Technical Data
BlockFlash® Fact Sheet
Rated 5 based on 1 product reviews
CADSPECS
BlockNet® is the perfect flashing system for exterior single wythe C.M.U. walls designed with a visible stainless steel drip edge. Stainless steel drainage sections collect moisture and channel it to the exterior of the building through the integrated drainage mesh weep tabs. 7" x 7" vertical mesh elements install in the C.M.U. block cells above the drainage sections to allow moisture to flow around mortar droppings to the weep tabs.

Used wherever flashing is necessary, including at the base of the wall, in parapet walls and over wall openings and bond beams. It may be used in reinforced or unreinforced 8", 10", and 12" walls, and in unreinforced 6" walls. It may be used in new construction and is also ideal for restoration or rehab projects.

BlockNet® Technical Data
BlockNet® Fact Sheet
Rated 5 based on 1 product reviews
SPECS

Stone & Stucco  

Designed for use with stucco, thin brick, stone and other types of adhered masonry

Features
  • Factory-assembled combination of mesh drainage plane and metal lath
  • Provides a continuous drainage plane between the lath and weather resistant barrier
  • Metal lath: Self-furring 2.5 lb. G-60 galvanized expanded steel.
      o L: 97" +1.5 -0 W: 27" +/-0.375 T: 0.25"
  • Drainage mesh: 90% open weave polyester.
      o L: 95.5" +/-0.5 W: 25.5" +/- 0.25 T: 0.25"
  • Shipped in banded bundles of 10 sheets
  • 100 sheets/pallet (approximate weight: 600 lbs.)


LathNet™ Technical Data
LathNet™ Fact Sheet
Rated 5 based on 1 product reviews
SPECS
WallNet™ provides a continuous drainage plane behind rainscreen systems and stone and stucco.

It allows moisture to easily flow to the weeps, promotes drying to help prevent moisture damage, and can help extend the life of rainscreen siding materials by helping them dry from the back.

The 90% open weave mesh is highly UV resistant and remains flexible and undamaged in a wide range of temperatures, so it can be installed well before the siding.

WallNet® Technical Data
WallNet™ Fact Sheet
Rated 5 based on 1 product reviews
SPECS