CONTACT INFO
Two Riverfront Plaza 828 McCarter Hwy.
Newark, NJ 07102
Phone: 201-348-7000
Would you like to see hosted content from Panasonic Life Solutions Company of America?
EMAIL
Request for informationPanasonic Life Solutions Company of America Contact Us / RFI

WhisperGreen Select  

Model FV-0511VK2

WhisperGreen Select™ with LED is a game-changing solution. Built-in Pick-A-Flow™ speed selector allows you to select your required airflow (50-80-110 CFM). Plug 'N Play modules allow further customization. Features ECM Motor with SmartFlow® technology and Flex-Z Fast installation bracket. Can be used to comply with the latest codes and standards.

Rated 5 based on 1 product reviews

Model FV-0511VKL2

WhisperGreen Select™ is a game-changing solution. Built-in Pick-A- Flow™ speed selector switch allows you to select your required airflow (50-80- 110 CFM). Plug 'N Play modules allow further customization. Features a DC Motor with SmartFlow® technology and a Flex-Z Fast installation bracket. Can be used to comply with the latest codes and standards.

Rated 5 based on 1 product reviews

Model FV-1115VK2


Reintroducing WhisperGreen® Select™, our whole house IAQ solution with enhancements. First, our improved single-hinged Flex-Z Fast™ bracket for more flexible and easy installation. Other enhancements include a new elegant grille, an environmentally friendly 26 gauge Zinc-Aluminum-Magnesium (ZAM) housing design and dual access junction box that helps simplify wiring in tight spaces.

Rated 5 based on 1 product reviews

Model FV-1115VKL2


WhisperGreen Select™ is a ground-breaking IAQ solution that has revolutionized the ventilation fan industry with a set of features that enable customization and easier installation. To the builder and professional installer, Panasonic continues to be the innovation leader with high performance ventilation solutions that are built to last. WhisperGreen Select's unique design and superior energy efficiency are achieved through engineering expertise, provided by a company who sets the standard for quality and value.


Rated 5 based on 1 product reviews

Model FV-VS15VK1

Multi-Speed with Time Delay allows you to select proper CFM settings to satisfy ASHRAE 62.2 continuous ventilation requirements. Fan runs continuously at a preset lower level (0, 30-100 or 0, 50-120 CFM), then elevates to a max level (50-80- 110 or 110-130- 150 CFM) when wall switch is turned on, or Motion or Condensation Sensor module is activated.

Rated 5 based on 1 product reviews

Model FV-MSVK1

SmartAction® Motion Sensor automatically activates when someone enters the room. Once the settings have been applied, the fan becomes truly automatic, making it ideal for people with disabilities and assisted living environments such as, ursing homes and retirement communities. Module also activates an automatic 20 minute delay off timer for the fan.

Rated 5 based on 1 product reviews

Model FV-CSVK1

Anticipates dew point, automatically turning the fan on to control humidity. Built-in Relative Humidity (RH) sensitivity adjustment enables fine tuning for moist conditions and for satisfying CALGreen requirements.

Rated 5 based on 1 product reviews

WhisperComfort  

Model FV-04VE1

WhisperComfort Energy Recovery Ventilator (ERV) is a stand-alone system that provides balanced ventilation. Ideal for single family homes and multifamily units, it is affordable, easy to install and energy efficient. WhisperComfort ERV is UL listed for ceiling or wall mount applications. Can be used to comply with the latest codes and standards.

Rated 5 based on 1 product reviews

Model FV-EB04VE1

This Styrofoam Elbow was designed exclusively for use with WhisperComfort ERV. It easily connects to the Y shaped adapter of the Exterior Wall Cap (FV-WC04VE1, sold separately), to help simplify wall installation.

Rated 5 based on 1 product reviews

Model FV-WC04VE1

This Exterior Wall Cap accessory was designed for use with WhisperComfort and Intelli-Balanace™ 100 ERV's. It conveniently allows both exhaust and supply airflow through a hole in the building envelope. FV-WC04VE1 is ideal for use in smaller, multi-family applications. It is not recommended for use at CFM settings higher than 50 CFM.

Rated 5 based on 1 product reviews

WhisperLine  

Model FV-10NLF1E

WhisperLine 120 CFM remote mount in-line fan for single or multiple-inlets. Insulated housing prevents condensation and, noise tapered 4" duct adapter provides easy connection. Features five positions for installation. Joist or truss attachment brackets and suspension brackets included. Can be used to comply with latest codes and standards.

Rated 5 based on 1 product reviews

Model FV-NLF04G

WhisperLine Installation Kit designed exclusively for use with WhisperLine fans, 4" Duct Inlet Grille + Metal Plate,

Rated 5 based on 1 product reviews

Model PC-NLF06D

WhisperLine Installation Kit designed exclusively for WhisperLine Fans., 6" Duct Double Inlet Kit

Rated 5 based on 1 product reviews

WhisperCeiling  

Model FV-20VQ3

WhisperCeiling 190 CFM large volume ceiling mount fan is a time-tested and customer approved powerful, yet quiet and energy efficient solution. Ideal for light commercial applications, it incorporates a 6 in. duct adapter and can be used to comply with the latest codes and standards.

Rated 5 based on 1 product reviews

FV-0511VQ1


WhisperCeiling® DC™ Precision Spot Ventilation Fan with built-in Pick-A-Flow™ speed selector switch allows you to select your required airflow (50-80-110 CFM). Features a ECM Motor with SmartFlow® technology and a Flex-Z Fast installation bracket. Can be used to comply with the latest codes and standards.


Rated 5 based on 1 product reviews

FV-1115VQ1


WhisperCeiling® DC™ Precision Spot Ventilation Fan with built-in Pick-A-Flow™ speed selector switch allows you to select your required airflow (110-130-150 CFM). Features an ECM Motor with SmartFlow® technology and a Flex-Z Fast installation bracket. Can be used to comply with the latest codes and standards.

Rated 5 based on 1 product reviews

FV-0511VQL1


WhisperCeiling® DC™ Precision Spot Ventilation Fan/ Light with built-in Pick-A-Flow™ speed selector switch allows you to select your required airflow (50-80-110 CFM). Features an ECM Motor with SmartFlow® technology and a Flex-Z Fast installation bracket. Can be used to comply with the latest codes and standards.

Rated 5 based on 1 product reviews

FV-1115VQL1


WhisperCeiling® DC™ fan/LED light with built-in Pick-A-Flow™ speed selector switch allows you to select your required airflow (110-130-150 CFM). Features an ECM motor with SmartFlow® technology and a Flex-Z Fast installation bracket. Can be used to comply with the latest codes and standards.

Rated 5 based on 1 product reviews

WhisperSense DC  

FV-0511VQC1


WhisperSense® DC™ Precision Spot Ventilation fan with built-in Dual Sensor Technology (Motion & Moisture) for automatic moisture and odor control. Features Pick-A-Flow™ speed selector switch to select required airflow (50-80-110 CFM) and ECM Motor with SmartFlow® technology for optimum performance. Can be used to comply with the latest codes and standards.

Rated 5 based on 1 product reviews

FV-0511VQCL1


WhisperSense® DC™ Precision Spot Ventilation fan/LED Light with built-in Dual Sensor Technology (Motion and Moisture) for automatic moisture and odor control. Features Pick-A-Flow™ speed selector switch to select required airflow (50-80-110 CFM) and ECM Motor with SmartFlow® technology for optimum performance. Can be used to comply with the latest codes and standards.

Rated 5 based on 1 product reviews

WhisperWarm  

Model FV-11VHL2

WhisperWarm fan/heater/light adds room-warning comfort to a chilly bathroom. Features two totally enclosed AC condenser motors for long-life, quiet operation and energy efficiency. A durable 1400-Watt steal sheathed heating element provides quick 1-minute warm up. Includes (2)13W GU24 base CFL lamps. Minimum 20 Amp dedicated circuit required.

Rated 5 based on 1 product reviews

WhisperValue® DC™  

Model FV-0810VSS1

WhisperValue® DC™ with multi-speed allows you to select the proper CFM settings to satisfy ASHRAE 62.2 code compliance for continuous ventilation requirements. As the lowest profile ENERGY STAR® rated ventilation fan available it is ideal for all types of residential and multi-family construction.

Rated 5 based on 1 product reviews

Model FV-0510VSC1

WhisperValue® DC™ Fan with pre-installed condensation sensor helps control bathroom condensation to prevent mold and mildew. It is the lowest profile ENERGY STAR® rated ventilation fan available. Ideal for residential construction (Single & Multi-Family) and Manufactured Homes. It features Panasonic's revolutionary ECM motor with SmartFlow™ optimum CFM technology, and incorporates a Pick-A-Flow™ speed selector switch to customize airflow (50-80-100 CFM).

Rated 5 based on 1 product reviews

Model FV-0510VSL1

WhisperValue® DC™ Fan/LED Light is the lowest profile ENERGY STAR® rated ventilation fan available. Ideal for residential construction (Single, Multi-Family) and Manufactured Homes. It features Panasonic's revolutionary ECM motor with SmartFlow™ optimum CFM technology, and incorporates a Pick-A-Flow™ speed selector switch to customize airflow (50, 80 or 100 CFM).

Rated 5 based on 1 product reviews

Model FV-0810VSSL1

WhisperValue® DC™ with multi-speed allows you to select the proper CFM settings to satisfy ASHRAE 62.2 code compliance for continuous ventilation requirements. As the lowest profile ENERGY STAR® rated ventilation fan available it is ideal for all types of residential and multi-family construction.

Rated 5 based on 1 product reviews

Model FV-0510VSCL1

WhisperValue® DC™ Fan/LED light with built-in condensation sensor helps control bathroom moisture while preventing mold and mildew. As the lowest profile ENERGY STAR® rated ventilation fan available it is ideal for all types of residential and multi-family construction. Features our revolutionary ECM motor with SmartFlow™; technology to remove unhealthy air from any space. Pick-A-Flow™ speed selector switch enables you to customize airflow settings at your choice of 50, 80 or100 CFM.

Rated 5 based on 1 product reviews

Model FV-0510VS1

WhisperValue® DC™ is the lowest profile ENERGY STAR® rated ventilation fan available. Ideal for residential construction (Single & Multi-Family) and Manufactured Homes. It features Panasonic's revolutionary DC motor with SmartFlow™ optimum CFM technology, and incorporates a Pick-A- Flow&#!53; speed selector switch to customize airflow (50, 80 or 100 CFM).

Rated 5 based on 1 product reviews

Model FV-JD

The Transfer Register Box (TRB) was designed exclusively for use with WhisperValue DC fan and fan/light combinations. It provides room-to-room air distribution with ductless heat pumps.

Rated 5 based on 1 product reviews

Model FV-VS43R

The 4" Oval to 3" Round Duct Adapter was designed exclusively for use with WhisperValue DC fan and fan/light combinations to provide installation flexibility in duct layout and design.

Rated 5 based on 1 product reviews

WhisperRecessed LED  

Model FV-08VRE2

WhisperRecessed LED incorporates a powerful, yet quiet 80 CFM fan behind an elegant recessed LED light. Includes a dimmable 11W, ENERGY STAR® 2.0 certified GU24 base LED lamp, beautiful lighting with 6-1/2" aperture and advanced luminaire design. Can be used to comply with the latest codes and standards.

Rated 5 based on 1 product reviews

WhisperFresh Select  

FV-15NLFS1


WhisperFresh Select™ is the ultimate supply air fan. Built-in Pick-A-Flow™ airflow selector switch allows you to select your required airflow (50-150 CFM). Features an ECM Motor with SmartFlow® technology for CFM output to achieve precision whole-house supply ventilation. WhisperFresh Select can be used to comply with the latest codes and standards including ASHRAE 62.2, LEED and CA Title 24.

Rated 5 based on 1 product reviews

Intelli-Balance 100  

Model FV-10VE1

Intelli-Balance™ 100 is ideal for single family homes and multi-family units.It is a customizable, high performance, high efficiency Energy Recovery Ventilator (ERV) that's designed to help you meet ASHRAE 62.2 requirements. This unique and cost effective ERV was engineered for total versatility and installation flexibility, in any climate zone.

Rated 5 based on 1 product reviews

Model FV-10VEC1

Intelli-Balance- 100 is ideal for single family homes and multi-family units. It is a customizable, high performance, high efficiency Energy Recovery Ventilator (ERV) that's designed to help you meet ASHRAE 62.2 requirements. This unique and cost effective Cold Climate ERV was engineered for total versatility and installation flexibility, in a cold climate zone.

Rated 5 based on 1 product reviews

Model FV-WC04VE1

This Exterior Wall Cap accessory was designed for use with WhisperComfort and Intelli-Balanace™ 100 ERV's. It conveniently allows both exhaust and supply airflow through a hole in the building envelope. FV-WC04VE1 is ideal for use in smaller, multi-family applications. It is not recommended for use at CFM settings higher than 50 CFM.


Rated 5 based on 1 product reviews

Flex Damper  

Model PC-RD05C5

Our folded ceramic curtain style damper meets both combustible and non-combustible UL assemblies. Supports two-stage construction: fan housing and damper sleeve during framing, and fan/motor/damper installation after finishes. Provides easy access to fan/motor/damper for hassle-free maintenance.

Rated 5 based on 1 product reviews

Recessed Inlet  

Model FV-NLF46RES

Recessed Inlet is a multi-purpose exhaust or supply inlet that's ideal for use with remote mount in-line fans or H/ERV's; or as a light only option matching the WhisperRecessed LED™ fan/light.

Rated 5 based on 1 product reviews