Interior  

Nothing lets you express your personal style more beautifully than Pratt & Lambert Accolade® Interior Premium Paint & Primer. It's the ultra-premium quality paint that applies flawlessly and wears impeccably to keep your home looking simply spectacular for years to come.
Rated 5 based on 1 product reviews
Trusted Performance, Proven Results. Accolade® Interior Paint & Primer is a premium quality, 100% acrylic paint & primer formulated for superior adhesion and excellent hide. Its smooth application provides a rich, luxurious coating for a beautiful, stunning finish. Available in flat, velvet, satin, and semi-gloss.
Rated 5 based on 1 product reviews
Perfect Combination of Beauty and Value. RedSeal® is a high quality, self-priming paint formulated for excellent coverage and adhesion. Expect a high quality, washable and scrubbable finish with excellent hiding and easy application. Available in flat, eggshell, satin, and semi-gloss.
Rated 5 based on 1 product reviews
RedSeal® Supreme Interior Waterborne is a high quality, self-priming, waterborne latex wall paint formulated for excellent hiding and easy application. It is GREENGUARD GOLD certified for low chemical emissions into the indoor air. RedSeal® Supreme provides a smooth, uniform finish that is durable and washable. Available in flat, eggshell, and semi-gloss.
Rated 5 based on 1 product reviews
Aquanamel™ Waterborne Alkyd Enamel is a premium quality coating that offers superb flow and leveling and a smooth, durable finish. It provides the convenience and ease of use of a waterborne coating with the application and performance of a traditional oil-based paint. It is easy to apply and cleans up with soap and water. It is ideal for use on interior trim, doors and cabinets.
Rated 5 based on 1 product reviews
Our best professional quality paint, Pro-Hide® Gold Ultra Interior Latex delivers a uniform finish with outstanding hide, smooth application, and exceptional touch-up. It is ideal for residential / commercial repaints and new construction. MPI approved for gloss levels 1-5, Brush, roll or spray application.
Rated 5 based on 1 product reviews
Our Best Professional Finish. A premium professional quality interior latex paint formulated for exceptional durability, PRO-HIDE Gold Interior Latex provides a uniform finish with excellent hiding properties. PRO-HIDE Gold Interior Latex is ideal for new residential and commercial applications. Available in flat, eggshell, satin, semi-gloss, and gloss.
Rated 5 based on 1 product reviews
Fresh-Spec'&#!53;Interior Latex Paint is a premium quality, professional Zero VOC.-XX__'.-XX__™__XX-.__XX-. coating. It offers great hide, smooth application, and exceptional touch-up. It is ideal for occupied spaces such as schools and health care facilities, commercial repaints, and new construction.
Rated 5 based on 1 product reviews
Pro Hide Silver 5000 is a professional quality coating with good hide and excellent touch-up. It is ideal for property maintenance and commercial repaints. It is designed for use on interior drywall, wood, cured plaster, masonry, metal, and previously painted surfaces.
Rated 5 based on 1 product reviews
Pro-Hide Silver® offers professional proven performance with an economical price. It has good hiding properties and is designed for use on drywall, cured plaster, interior masonry, wood, and previously painted surfaces. Ideal for commercial repaints. Available in flat, eggshell, and semi-gloss.
Rated 5 based on 1 product reviews

Exterior  

Accolade® Exterior Premium Paint & Primer is a 100% acrylic house and trim paint designed to withstand harsh winter and summer weather extremes. This highly durable paint features exceptional adhesion and is specially designed to resist blistering, chipping, peeling and chalking, while also providing a mildew resistant coating that may be applied in temperatures as low as 35°F.
Rated 5 based on 1 product reviews
Trusted Performance, Proven Results. Accolade® Exterior is a premium quality, 100% acrylic latex house and trim paint. This product is formulated for exceptional adhesion, excellent flow and leveling and unsurpassed durability. Accolade Exterior is easy to apply and provides a mildew-resistant finish. This product may be applied in temperatures as low as 50° F. Available in eggshell and semi-gloss.
Rated 5 based on 1 product reviews
Perfect Combination of Beauty and Value. RedSeal® Exterior Ultra Moisture Resistant Waterborne Paint is a high quality house paint formulated for easy application and exceptional durability, and it provides a mildew-resistant finish. With excellent resistance to moisture after only 1-1/2 hours dry time, and application in temperatures as low as 35°F, RedSeal Exterior helps to improve productivity by reducing the impact of adverse weather. Available in flat, eggshell, and satin.
Rated 5 based on 1 product reviews
Our Best Professional Finish. Pro-Hide® Gold Exterior Latex is a professional quality exterior paint designed for use in new and repaint work. It has excellent hiding, weather resistance and durability. It provides a mildew-resistant coating and may be applied in temperatures as low as 35° F. Available in flat, eggshell, and semi-gloss.
Rated 5 based on 1 product reviews

Primers  

Pro-Hide® Gold Interior Latex Zero VOC Primer is a high quality wall primer formulated to enhance topcoat performance. It seals new drywall, provides excellent hide and provides an antimicrobial* coating. Zero VOC applies only to base primer. Depending on the colorant system, VOC level may increase significantly depending on the color choice. *This product contains agents which inhibit the growth of microbes on the surface of this paint film.
Rated 5 based on 1 product reviews
For Your Best Finish, Start Here. Pratt & Lambert® Multi-Purpose Waterborne Primer is a high quality interior/exterior primer formulated to promote the superior performance of topcoats. It promotes excellent adhesion of the topcoat to slick and glossy surfaces and seals out most common household stains.
Rated 5 based on 1 product reviews
Pratt & Lambert® Interior Drywall Waterborne Primer is a good quality, general use latex wall primer / drywall sealer. This product provides good coverage and seals new drywall.
Rated 5 based on 1 product reviews
For Your Best Finish, Start Here. Pratt & Lambert® Multi-Surface Oil-Base Primer is an interior/exterior primer that seals stains and odors from water and smoke damage and blocks tannins from bleeing woods. It helps assure a uniform appearance of latex and oil topcoats. This primer can be used for both new construction and/or repaints and can be applied in temperatures as low as 40ºF.
Rated 5 based on 1 product reviews

Stains & Finishes  

Pratt & Lambert® Tonetic® Oil Wood Stain is a fast drying alkyd stain with excellent color retention. Tonetic Oil Wood Stain prevents grain raising, exhibits good color stability under sunlight and heat and provides deep penetrating action while highlighting the natural beauty of wood.
Rated 5 based on 1 product reviews
StainShield® Stains are penetrating stains that produce a lasting, durable finish with excellent color retention. StainShield highlights the natural beauty of wood, blocks ultra-violet rays and blocks tannin staining.
Rated 5 based on 1 product reviews

Specialty Products  

Pratt & Lambert® Skylight® Interior Waterborne Ceiling Paint provides a uniform matte flat finish and excellent coverage. It reflects light and hides minor surface imperfections.
Rated 5 based on 1 product reviews
Known for its durable, scuff-resistant finish, WithSTAND Latex Floor Enamel resists peeling and chipping, making it the perfect choice for high-traffic areas, like kitchens and hallways.
Rated 5 based on 1 product reviews

High Performance Coatings  

Iron Guard® is a high gloss, 100% acrylic, waterborne, corrosion resistant coating designed for new construction or maintenance use. This product can be used directly over prepared substrates.
  • Can be applied directly to new and clean metal without a primer
  • Outstanding adhesion
  • Excellent early moisture resistance
  • Flash rust/early rust resistance
  • VOC Compliant everywhere
Rated 5 based on 1 product reviews
Modified Alkyd Enamel is a one-component product suitable for interior and exterior use.
  • Formulated for fast drying and curing, allowing for multiple coats to be applied in one shift
  • Suitable for multiple uses in the industrial, OEM and metal-fabrication applications
  • Requires the use of a primer (Weld-Thru Primer is recommended)
  • VOC Compliant everywhere except SCAQMD
Rated 5 based on 1 product reviews
PreCat Epoxy is an interior, single component, pre-catalyzed waterborne acrylic epoxy with the durability, adhesion and resistance to stains and cleaning solvents similar to two-component waterborne acrylic epoxies. Ideal for institutional and commercial high maintenance areas.
  • Single-component precatalyzed
  • Excellent adhesion
  • Corrosion and chemical resistant
  • Suitable for use in USDA-inspected facilities
  • Interior use only
  • VOC Compliant everywhere except SCAQMD
Rated 5 based on 1 product reviews
High Build Epoxy Mastic's high solid, fast drying formula with less than 100 g/L ensures protection of sharp edges, corners and welds. It is chemical and abrasion resistant to allow for direct application on marginally prepared steel surfaces.
  • VOC Compliant everywhere
Rated 5 based on 1 product reviews
Palgard® is an interior/exterior, two-component polyamide-cured epoxy that protects steel and concrete in industrial environments. Formulated for use on interior and exterior surfaces of steel, iron, aluminum, galvanized metal, concrete block and masonry.
  • Excellent adhesion
  • Chemical and abrasion resistant
  • Interior/exterior use
  • Suitable for use in USDA-inspected facilities
  • VOC Compliant everywhere except SCAQMD, CARB, and Utah
Rated 5 based on 1 product reviews
Acrylic Urethane is a two-component, water-based gloss coating. It is designed for high performance use in industrial and commercial environments. It offers outstanding abrasion resistance and has excellent weathering properties.
  • Retains its appearance over a wide range of chemical, weather and mechanical conditions
  • Can be applied directly to water-based or solvent-based organic, zinc-rich primers
  • Nonflammable
  • VOC Compliant everywhere
Rated 5 based on 1 product reviews
Acrylic Floor Coating is an interior/exterior, semi-gloss, industrial-grade, single-component waterborne floor coating. It offers a quick dry, slip- and abrasion-resistant formula and easy water cleanup.
  • Abrasion resistant
  • Tough alkali-resistant finish
  • Fast dry
  • VOC Compliant everywhere
Rated 5 based on 1 product reviews
Acrylic Floor Coating is an interior/exterior, semi-gloss, industrial-grade, single-component waterborne floor coating. It offers a quick dry, slip- and abrasion-resistant formula and easy water cleanup.
  • Abrasion resistant
  • Tough alkali-resistant finish
  • Fast dry
  • VOC Compliant everywhere
Rated 5 based on 1 product reviews
Alkyd Dry Fall is a high-solids industrial-grade dry fall with high reflectance and high hiding properties. It produces an intense white finish which promotes a safe work environment. For interior use only.
  • High hiding
  • Flash rust resistant
  • High light reflectance 83%
  • 8-foot dry fallout
  • VOC Compliant everywhere except SCAQMD, CARB, and Utah
Rated 5 based on 1 product reviews
Waterborne Dry Fall is a high-solids industrial-grade dry fall with high reflectance properties, producing an intense white finish which promotes a safe work environment. This product is also high hiding and provides a flash-rust resistant coating. For interior use only.
  • High hiding
  • Increased light efficiency
  • High light reflectance 83%
  • 10-foot dry fallout
  • VOC Compliant everywhere
Rated 5 based on 1 product reviews
Waterborne Acrylic Enamel is an interior/exterior, single-component, corrosion-resistant DTM enamel designed for light- to moderate-duty industrial and commercial applications. It offers superior chemical resistance and outstanding color and gloss retention. Use for new construction or maintenance work.
  • Early rust and moisture resistance
  • Flash rust resistant
  • Corrosion and chemical resistant
  • VOC Compliant everywhere
Rated 5 based on 1 product reviews
Acrylic Waterborne Bonding Primer is a waterborne, adhesion-promoting bonding primer for application over hard, slick, glossy surfaces & previously painted surfaces. It is ideal for pre-finished metal siding containing fluorocarbon (Kynar), polyester polymers & silicone polyester. Designed for both new construction & maintenance applications. Must be topcoated with a water-based topcoat.
  • Single component
  • Corrosion resistant
  • Interior and exterior use
  • VOC Compliant everywhere
Rated 5 based on 1 product reviews
Iron Guard® is a high gloss, 100% acrylic, waterborne, corrosion resistant coating designed for new construction or maintenance use. This product can be used directly over prepared substrates.
  • Can be applied directly to new and clean metal without a primer
  • Outstanding adhesion
  • Excellent early moisture resistance
  • Flash rust/early rust resistance
  • VOC Compliant everywhere
Rated 5 based on 1 product reviews
Acrylic Block Filler is a high hiding, high solids, easy-to-use product that primes and fills interior and exterior above-grade, unpainted aggregate block, poured and precast concrete, and rough masonry.
  • Excellent filling characteristics
  • Superior moisture resistance
  • Ideal fo rresurfacing deteriorated concrete walls and ceilings
  • Provides a smooth, uniform finish on concrete block
  • VOC compliant everywhere
Rated 5 based on 1 product reviews
Epoxy Primer is a high solids, two-component epoxy polyamide primer offering excellent adhesion and corrosion resistance.
  • No induction time
  • May be used in plural component equipment
  • 3:1 mix ration paint to hardener
  • VOC Compliant everywhere except SCAQMD
Rated 5 based on 1 product reviews
Tough Coat is an interior/exterior multipurpose alkyd gloss enamel designed for new construction and industrial maintenance applications. This product's high-gloss finish makes it resistant to dirt and easy to clean.
  • Chip and Flake resistant
  • Suitable for use in USDA-inspected facilities
  • VOC Compliant everywhere except SCAQMD, CARB and Utah
Rated 5 based on 1 product reviews
Universal Metal Primer is a fast drying, high performance, high solids, rust inhibitive, alkyd metal primer designed for use over iron and steel substrates. Can be used as a universal primer under high-performance topcoats and is also suitable as a barrier coat over conventional coatings which would normally be attacked by strong solvents in high-performance coatings.
  • High build to protect sandblasted steel
  • Good corrosion protection
  • May be topcoated with alkyd, acrylic, and high-performance coatings
  • Premium shopcoat primer
  • Interior or exterior use
  • VOC Compliant everywhere except SCAQMD, CARB and Utah
Rated 5 based on 1 product reviews