View Prime Windows available Obscure Glass choices. Perfect choice for areas requiring privacy.
Prime Window Systems offer classic beauty and contemporary design, allowing homeowners to choose styles and configurations to fit any architectural style. With premium quality and performance, Prime windows and doors are the best value and choice for your home.
Prime Premium
Features & Options
Multi-cavity vinyl lineals improve thermal performance, help retard heat transfer and enhance sound absorbency
¾" Insulated glass provides energy saving thermal efficiency
3-¼" frame depth provides outstanding structural integrity
Beveled exterior frame provides beauty and elegance
Self-aligning tandem rollers glide over a stainless steel track for smooth, effortless operation
Frame options include flush fin and block frame
DP Rating 50 (window test size 48″ x 75″)
Limited Lifetime Warranty
The Series 9000 Single Hung is a premium vinyl window.
Features & Options
¾" insulated glass provides energy saving thermal efficiency
Beveled exterior frame provides beauty and elegance
Frame options include flush fin and block frame
High-profile nylon fin-seal weather stripping enhances thermal efficiency
Concealed balance system ensures a smooth, easy operation of bottom sash
Limited Lifetime Warranty
Slim Line Series
Slim Line Series 6000 Horizontal Slider vinyl windows open to the left or right and are sometimes found to be easier to open and close than a crank-style window. An excellent choice for rooms facing walkways, porches or patios as Horizontal sliders do not protrude when opened. In addition to satisfying bedroom egress requirement, Horizontal slider windows are great for providing air circulation to rooms.
Features & Options
¾" insulated glass provides energy-saving thermal efficiency
Warm-edge insulated glass technology reduces condensation up to 80%+ Precision-mitered, fusion-welded corners provide superior strength and weather resistance
2-7/8″ frame depth provides a strong, heavy-duty construction
Double aluminum-reinforced interlocks provide a weather-tight seal and added security
Double weather stripping at interlock prevents air and water infiltration
Sliding sash lifts out for safe, easy cleaning from the insi
The Slim Line Series 6000 vinyl single hung window bottom sash moves up to open and allow in air flow. The top sash is fixed. An excellent choice for rooms facing walkways, porches or patios as Horizontal sliders do not protrude when opened.
Features & Options
¾" insulated glass provides energy-saving thermal efficiency
Double aluminum-reinforced meeting rails provide superior strength and rigidity
Positive Action Sweep Lock provides a weather-tight seal and added security
Fiberglass 1/2 screen standard
DP Rating 35 (window test size 48″ x 78″)
Premium Sliding Patio Door
Prime Window Systems' Series 411 Vinyl Sliding Patio Door is the perfect contractors choice for new construction or replacement projects.
Series 411 Sliding doors are manufactured for durability.
Sliding patio doors typically represent the largest single opening in a building, and as such provide one of the biggest opportunities for unwanted sound to penetrate the interior.
The Series 411 sliding patio door is one of the few available that can reach the performance of STC 30- STC 35, allowing you the flexibility of design you want while simultaneously meeting your sound control needs.
Exterior paint options available.
Features & Options
Double Pane Insulated Glass for improved thermal performance
Fin removal option to meet a variety of patio door installation needs
Precision-Mitered Frames with fusion welded corners provide the best possible resistance to air and water infiltration and enhance structural integrity
Dual Weep & Drainage System carries water away from the door while controlling air and dust penetration
Multi-Chamber Vinyl Profiles enhance structural strength, sound absorbency and improve year-round thermal performance
DP 40 Rating (XO)
Metal Reinforced Interlocks and Lock Stile with full length pile weather strip provide superior structural strength, peace-of-mind and reduction of air and water infiltration
Self-Tracking Adjustable Tandem Rollers with solid aluminum track offer smooth, effortless operation
Half Fiberglass Screen is standard
Equal Sightlines for enhanced viewing and aesthetics
Careful Design and Meticulous Heavy-Duty Construction make this door an excellent choice for a wide variety of residential and light commercial applications
4500 Architectural Series
The 4500 Architectural series, offers builders and architects a very unique product for large openings in both residential and commercial markets. This versatile design is three windows in one: an inward opening casement in the turn position, a secure top venting hopper in the tilt position, and a tightly sealed picture window when closed. Available in white, beige, and clay, this system can also be laminated with a solid color or wood-grain foils. Matching doors are also available.
Features & Options
Versatile tilt-turn hardware
Operates in both top-venting and inward-swinging positionMultiple locking points and dual compression seals
Create a tight seal against sound, air and water infiltrationFrame accessory grooves
Accept a variety of accessories such as brickmolds, extension jambs, and mulling componentsLarge reinforcement chambers
Accommodate the range of reinforcing shapes required for large openings in heavy commercial applicationsUp to 1-3/8 in (35 mm) glazing capability
Increases both energy efficiency and acoustical properties3-1/4 in (83 mm) and 2 3/8 in (60 mm) frame depths
Provide flexibility and allow for hassle-free replacement installationStructural mullion sizes range
Allows unique designs and multiple configurations for storefront applications
The 4500 Architectural series, swing door offers builders and architects an attractive solution for both residential and commercial markets. This versatile design provides inward and outward opening styles as well as sidelite and transom configurations. Available in white, beige, and clay, this system can also be laminated with solid color or wood-grain foils. Matching windows in tilt-turn and fixed styles are also available.
Features & Options
Unique PVC corner blocks connect steel reinforcement
Keep swinging door corners in-square for long-term, trouble-free operationMultiple locking points and dual compression seals
Create a tight seal against sound, air and water infiltrationLarge reinforcement chambers
Accommodate the range of reinforcing shapes required in heavy commercial applications1-3/8 in (35 mm) glazing channel
Increases energy efficiency and acoustical properties3-1/4 in (83 mm) and 2-3/8 in (60 mm) frame depths
Provide flexibility and allow for hassle-free replacement installation
Prime Premium Projected
Design versatility, structural strength, and impressive thermal ratings are just a few reasons the new Prime Window Systems series 720C high-performance casement window is an excellent choice for new construction or replacement applications.
Prime Window Systems engineered the series 720C with both performance and design flexibility in mind which allows architects to incorporate the use of most window combinations to fill large rough openings. This not only aids in achieving daylighting code requirements, but it also allows architects to offer more impressive views of city skylines as well as other aesthetically pleasing design elements to their projects.
The Series 720C achieves structural test ratings in both the LC and CW classes depending on overall unit size and multi-unit combinations tested. In addition, the window series can be outfitted with glass packages that achieve STC ratings ranging from 30-36.
These impressive ratings make the Prime series 720C high-performance casement suitable for use in many mid-rise construction applications. In addition, the window series allows designers and owner developers to differentiate their projects from the competition by providing living spaces with impressive views that also offer improved thermal and acoustic performance for future tenants.
Styles:
Available in a variety of configurations for both new construction and replacement projects, including casement, awning, fixed window, multi-lite and stacked combination units.
Prime vinyl Casement and Awning windows are operated with crank handles. The awning window is hinged at the top and opens at the bottom. These windows are sleek with clean lines to suit many architectural styles.
Features & Options
Multi-cavity vinyl lineals improve thermal performance, help retard heat transfer and enhance sound absorbency
¾" insulated glass provides energy-saving thermal efficiency
Fusion-welded frame and sash minimize air and water infiltration and enhance overall durability
3-¼" frame depth provides outstanding structural integrity
Pre-punched integral nailing-fin targets proper nail location for quick, easy installation
Double weather stripping enhances thermal efficiency
Easy-to-operate casement window opens a full 90 degrees for maximum ventilation and comfort
Concealed hinge and operating hardware ensure a smooth, sleek appearance
Roto-gear operator provides a smooth, easy open and close action
Intersecting T-bar construction provides exceptional structural integrity for combination units
Multi-point locking hardware provides comforting security and a weather-tight seal between the frame and operating sash
Beveled exterior frame adds a stylish accent
Low-E Glass with Insulating Argon Gas
Meets NAFS-08 Rating
Silent Guard® Acoustical Windows
Silent Guard® acoustical windows represent the most sophisticated technology available in sound control to meet a wide range of acoustical requirements. These technologically advanced products deliver cutting edge sound suppression, outstanding thermal efficiency and the aesthetic beauty and maintenance free qualities of premium vinyl windows.
NOTE: Silent Guard products are available for direct purchase by builders or dealers only from our Denver facility. Product is shipped in Truck Load quantities only.
Features & Options
Companion horizontal slider and picture windows are also available.
Unique beveled frame design gives a more streamlined and crafted appearance rather than the “boxy" look of alternative sound control products
Maximum sound reduction designed and engineered with the placement and thickness of the glass optimized to provide maximum sound reduction
Secondary glazing: inner panel accepts up to ¼" laminated glass for use where highest noise levels are encountered
Dual weep/drainage system weeps water away from the window
Self-latching lock provides comforting security and keeps sash units tight and secure to seal out weather
The integral lift rails allow easy opening and closing of the window
Full-length interlocking meeting rails reduce air and water infiltration and add structural integrity to both inner and outer sash systems
Extra-thick vinyl walls in main frame and sash add strength and stability
COLOR Options
Standard frame colors include White or Almond
Custom Options
View Prime Windows available Obscure Glass choices. Perfect choice for areas requiring privacy.
