When the panels reach the closed position, an independently-operating door bottom automatically drops and seals each panel with the surface of the floor.

Rated 5 based on 1 product reviews
This is no ordinary sliding door - our Lift & Slides create virtual moving walls of wood-framed glass panels that stack or disappear into a pocket, opening up living spaces to the outdoors. The weight of the panels rests on the solid floor surface and compresses the weather stripping, creating a weather-resistant seal. When you activate each handle, the panel lifts up onto a wheeled carriage, enabling it to slide easily and quietly along its track.

We manufacture panels out of either solid wood, wood with exterior aluminum cladding, or aluminum panels with 5/8" interior wood cladding for trouble-free maintenance. We offer a raised wood track for improved weather performance, or a recessed track that is made out of stainless steel, rather than aluminum, for better durability and resistance to corrosion. We will also match your custom cladding color at no extra charge using Kynar'' paint, a superior finish that minimizes UV fading.

Lift & Slide AW6700
Aluminum w/Interior Wood Cladding Sliding View Wall (67mm thick door panel)
DOWNLOAD PRODUCT PDF

Lift & Slide WA6800
Wood w/Exterior Aluminum Cladding Sliding View Wall (68mm thick door panel)
DOWNLOAD PRODUCT PDF

Lift & Slide W6400
All-Wood Sliding View Wall (64mm thick door panel)
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
In the unique Hawaiian market, people desire wide-open expanses, with little or no barrier between their interior and exterior living spaces. For this environment, Reveal Windows & Doors has developed the Hawaiian Effects (HFX) Multi-Slide door. Our all-wood HFX doors use flush-profile locks and edge pulls, which allow the panels to stack and glide quietly along their tracks and disappear completely into the jamb pocket. These products are not suitable for environments where weather-resistance is a factor, but in the tropical locale of Hawaii, the climate is so ideal that window and door products remain open most of the time.

Many of these custom homes incorporate doors in a 90 degree corner application, with 20-30 ft. of pocketing doors on either side. This type of architecture is unique to Hawaii and gives the homeowner the full benefits of living in the tropics, where the emphasis is on natural materials and the "pavilion" lifestyle that is found throughout the South Pacific.

HFX Multi-Slide W5700
All-Wood Sliding View Wall (57mm thick door panel)
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
The Bi-Fold W6400 Wood w/Exterior Aluminum Cladding system by Reveal Windows & Doors offers a wide range of options, maximum glass visibility, and superior functionality, at a competitive price. With combinations of up to twelve panels in openings of up to 36 feet, Reveal can create virtually any configuration that you can imagine.

This door has a low maintenance, durable design that can be completely customized to fit any need. The Bi-Fold W6400 door will provide years of problem-free functionality while also possessing a sleek, alluring appearance. Our master craftsmen keep meticulous attention to detail during the production process, verifying that every element of construction meets our extremely high standards of precision and beauty. The Bi-Fold W6400 is a product that is not only extremely robust and vibrant, but will also withstand the test of time.

Bi-Fold WA6400
Wood w/Exterior Aluminum Cladding Folding View Wall (64mm thick door panel)
DOWNLOAD PRODUCT PDF

Bi-Fold W6400
All Wood
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
Elegance, durability and quality characterize the Reveal Hinged Door. These solid wood or exterior aluminum clad stile-and-rail doors are available with either single or double panels and inswing or outswing operation. The panels and frame can be all wood or clad on the exterior with durable, heavy-gauge extruded aluminum and finished with a custom color- matched Kynar paint, for maximum protection against fading and corrosion and minimal maintenance. Each door is precision engineered and built by master craftsmen, resulting in superior performance and beauty that you can see and feel.

The center panel can be made of either wood or glass, depending on the desired aesthetic. We can help you achieve any look you desire, from Old World rustic to sleek contemporary. Hinged doors are also available with hinged wood-framed screens to allow air circulation and prevent unwanted pests.

Whether they are used to access a poolside patio or welcome guests into a formal dining room, the Hinged Door by Reveal sets the standard for timeless beauty and lasting quality. Multi-point locking systems also provide greater stability and security.

Hinged Inswing Door WA6400
Wood w/Exterior Aluminum Cladding Hinged Door
DOWNLOAD PRODUCT PDF

Hinged Outswing Door WA6400
Wood w/Exterior Aluminum Cladding Hinged Door
DOWNLOAD PRODUCT PDF

Single Hinged Door W5700
All Wood Hinged Door
DOWNLOAD PRODUCT PDF

Double Hinged Door W5700
All Wood Hinged Door
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
The Slimline Door has a low maintenance, pre-hung, durable design that can be completely customized to fit any need. This door will provide years of problem-free functionality while also possessing a sleek, alluring appearance. Our master craftsmen keep meticulous attention to detail during the production process, verifying that every element of construction meets Reveal's extremely high standards of precision and beauty. The Slimline Door is a product that is not only extremely robust and vibrant, but will also withstand the test of time.

The "Euro" version of the Slimline Door refers to the European-style frame and panel construction, with its slimmer, fixed jamb depth and additional gasket layers for improved weather performance.

The "Standard" version of the Slimline Door refers to the variable-depth jamb and frame and panel profiles that are typical of North American inswing door products.

The Slimline Door is available in both single and double door configurations. For inswing operation, you can choose either the Standard or Euro version (see relevant product ADMs for more details).

Slimline Standard Inswing Door W8400
All Wood Hinged Door
DOWNLOAD PRODUCT PDF

Slimline Outswing Door W8400
All Wood Hinged Door
DOWNLOAD PRODUCT PDF

Slimline Euro Inswing Door W8400
All Wood Hinged Door
DOWNLOAD PRODUCT PDF

Slimline Standard Inswing Door WA8400
Wood w/Exterior Aluminum Cladding Hinged Door
DOWNLOAD PRODUCT PDF

Slimline Outswing Door WA8400
Wood w/Exterior Aluminum Cladding Hinged Door
DOWNLOAD PRODUCT PDF

Slimline Euro Inswing Door WA8400
Wood w/Exterior Aluminum Cladding Hinged Door
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
For a contemporary take on traditional hinged doors, Reveal Windows & Doors, offers the WA6400 wood and clad Pivot Door. Rather than swinging from hinges that are mounted on the edge of the panel, these doors utilize a heavy-duty pivot hinge that can be edge-mounted, center-mounted or offset from the edge. This re- distribution of weight allows for oversized operable panels, with frame sizes of up to 10'H and over 5-1/2' W.

Pivot Door WA6400
Wood w/Exterior Aluminum Cladding Hinged Door
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
The all-wood construction provides nearly endless options for customization, including custom stile and rail sizes, mid rails, true divided lites, and raised or flat wood panels. An optional bottom threshold includes the recessed pivot already in place, which makes installation easier.

Pivot Door W5700
Wood w/Exterior Aluminum Cladding Hinged Door
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
The Dutch Door W5700 (all wood) continues to grow in popularity as people re-discover the charm, utility, and beauty of this classic product. It functions like a traditional door, but also has an upper panel that can open while the bottom panel remains closed, making this door a perfect solution in good weather or bad. Reveal Windows & Doors, offers a premium Dutch door design that can be customized with either wood or glass panels above or below, and configured for in-swing or out-swing usage. Choose from a wide variety of options such as decorative glazing, specialty hardware or custom grille patterns. Whatever your selection, your Dutch door will enhance any living space and provide you with years of enjoyment and convenience.

Dutch Door W5700
All-Wood Dutch Door (57mm thick sash)
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
The M-Series Fixed Window WA7000 (wood with exterior aluminum cladding) maintains the same sight lines as the rest of our operable M-Series window line, for consistency in layout and design. The solid wood M-Series Fixed Window WA7000 is protected on the exterior with extruded aluminum cladding to minimize window maintenance, and has several finish option including custom color-matched Kynar™ (suitable for harsh coastal environments) and clear- or bronze-anodized. For light-control applications, a concealed roll screen option with opaque mesh is also available. The screen retracts into the top of the window when not in use to maximize your unobstructed view.

M-Series Fixed Window WA7000
Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF

M-Series Fixed W6400
All Wood
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
The M-Series Push-Out Casement WA7000 (wood with exterior aluminum cladding) hardware includes durable stainless steel friction hinges and concealed multi-point locks to simplify operation and remove the need for traditional crank-out hardware.

The solid wood M-Series Casement configuration vents from the side by rotating the handle 90 degrees and opening the window with a smooth push-out motion. The extruded aluminum cladding minimizes exterior window maintenance in a variety of finishes, including custom color-matched Kynar™ (suitable for harsh coastal environments) and clear- or bronze-anodized options. A concealed roll screen option is also available, which retracts into the top of the window when not in use to maximize your unobstructed view.

The M-Series Crank-Out Casement WA7000 (wood with exterior aluminum cladding) is hinged on the side and opens outward by rotating a handle located on the lower frame, making operation especially convenient in locations where a push-out system is not practical, such as over a kitchen or bar counter. The gears of the crank-out hardware keep the sash in a fixed position while open for improved safety and security, and the multipoint lock holds the sash tightly to the frame when closed for excellent weather performance. The handle can be folded so that it is less obtrusive and will not interfere with window treatments.

The extruded aluminum cladding minimizes exterior window maintenance in a variety of finishes, including custom color-matched KynarTM (suitable for harsh coastal environments) and clear- or bronze-anodized. A fixed exterior screen is also available to keep out unwanted insects and pests.

M-Series Crank-Out Casement
Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF

M-Series Push-Out Casement
Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF

M-Series Push-Out Casement W6400
All-Wood
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
The M-Series French Casement WA7000 offers a modern twist on a classic window design. The durable stainless steel friction hinges remove the need for traditional rotary hardware, allowing each sash to swing out with a smooth push-out motion. The wide-open feel is achieved without the center vertical mullion, which would normally obstruct your view in a typical 2-wide casement. Our M-Series French Casement WA7000 is available with different hardware and glazing options for unique looks and maximum acoustical and insulating performance. The extruded aluminum cladding minimizes exterior window maintenance in a variety of finishes, including custom color-matched KynarTM (suitable for harsh coastal environments) and clear- or bronzeanodized. A concealed roll screen option is also available, which retracts into the top of the window when not in use to maximize your unobstructed view.

M-Series French Casement Window WA7000 Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF

M-Series French Casement Window W6400 All Wood
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
The M-Series Tradewinds Casement WA7000 (wood with exterior aluminum cladding) offers a new take on the traditional French casement. Rather than hinging from opposite ends like a typical French pair configuration, the sashes of the M-Series Tradewinds Casement WA7000 are hinged from the same sides, allowing prevailing breezes to be captured more efficiently and improving air circulation throughout the home. Also, multiple sashes can be included within a single frame without any vertical mullions, all operating independently and opening with a smooth push-out motion. The durable stainless steel friction hinges and concealed multi-point locks simplify operation and remove the need for traditional crank-out hardware.

The M-Series Tradewinds Casement W6400 (all-wood) offers a unique alternative to traditional French casements. The Tradewinds configuration consists of two or more sashes in the same frame, each of which is hinged from the same side. This permits the windows to vent in the same direction and capture prevailing breezes. The durable, stainless steel friction hinges allow each sash in the M-Series Tradewinds Casement W6400 to operate independently and open with a smooth, push-out motion. Our M-Series Tradewinds Casement W6400 is available with different glazing options and custom hardware for unique looks and maximum acoustical and insulating performance.

M-Series Tradewinds Casement Window WA7000 Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF

M-Series Tradewinds Casement Window W6400 (All Wood)
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
The M-Series Crank-Out Awning WA7000 (wood with exterior aluminum cladding) is hinged at the top and opens outward by rotating a handle located on the lower frame, making operation especially convenient in locations where a push-out system is not practical, such as over a kitchen or bar counter. The gears of the crank-out hardware keep the sash in a fixed position while open for improved safety and security, and the multipoint lock holds the sash tightly to the frame when closed for excellent weather performance. The handle can be folded so that it is less obtrusive and will not interfere with window treatments. The extruded aluminum cladding minimizes exterior window maintenance in a variety of finishes, including custom color-matched Kynar™ (suitable for harsh coastal environments) and clear- or bronze-anodized. A fixed exterior screen is also available to keep out unwanted insects and pests.

The M-Series Awning W6400 (all-wood) offers modern functionality on a classic window while maintaining a commitment to superior quality with optimal performance. The durable stainless steel friction hinges remove the need for traditional rotary hardware, allowing the M-Series Awning W6400 to swing out from the bottom with a smooth push-out motion. Our M-Series Awning W6400 is available with different glazing options for unique looks and maximum acoustical and insulating performance.

M-Series Awning Casement Window Crank-Out WA7000 Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF

M-Series Awning Casement Window Push-Out W6400 All Wood
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
he M-Series Stacked Awning WA7000 (wood with exterior aluminum cladding) presents a unique alternative to jalousies or vertically-mulled frames. In this configuration, multiple awnings are "stacked" on top of one another within a single frame, so that each sash can be operated independently and opened from the bottom with a smooth push-out motion. The durable stainless steel friction hinges and concealed multi-point locks simplify operation and remove the need for traditional crank-out hardware.

The M-Series Stacked Awning W6400 (all-wood) presents a unique alternative to mulling frames vertically, while maintaining a commitment to superior quality with optimal performance. The durable stainless steel friction hinges allow multiple awning windows to be "stacked" on top of each other within a single frame, so that each sash in the M-Series Stacked Awning W6400 can be operated independently from the bottom with a smooth push-out motion. Our M-Series Stacked Awning W6400 is available with different glazing options and custom hardware for unique looks and maximum acoustical and insulating performance. M-Series Stacked Awning Window WA7000 Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF

M-Series Stacked Awning Window W64000 All Wood
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
We are proud to add the flexible and stylish Tilt-Turn W6400 (all-wood) to our product line. Popularized in Europe, the Tilt-Turn W6400 opens to the interior like a casement window when the handle is rotated 90 degrees, or tilts in slightly when the handle is rotated 180 degrees. The tilt position allows for gentle circulation during inclement weather, while the swing position allows for convenient cleaning and maximum airflow. Multiple lock points provide added stability and security, and the durable hardware allows for oversized applications. Our Tilt-Turn W6400 can be customized with screens, glazing options, and various hardware finishes.

Tilt-Turn Casement WA8400
Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF

Tilt-Turn W6400
All Wood
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
We are proud to add the flexible and stylish Tilt-Turn W6400 (all-wood) to our product line. Popularized in Europe, the Tilt-Turn W6400 opens to the interior like a casement window when the handle is rotated 90 degrees, or tilts in slightly when the handle is rotated 180 degrees. The tilt position allows for gentle circulation during inclement weather, while the swing position allows for convenient cleaning and maximum airflow. Multiple lock points provide added stability and security, and the durable hardware allows for oversized applications. Our Tilt-Turn W6400 can be customized with screens, glazing options, and various hardware finishes.

Tilt-Turn Fixed Window W6400
Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
A pair of wood tilt-turn windows are combined in one frame to create the French Tilt-Turn W6400, which capitalizes on this system's ability to swing inward like a casement, or tilt in slightly from the top. The French Tilt-Turn W6400 configuration removes the center vertical mullion to maximize light visibility when both sashes are fully open, and it retains the ability to tilt one panel inward for gentle circulation during inclement weather. Multiple locking points provide added stability and security, and the durable hardware allows for oversized applications. The French Tilt-Turn W6400 can be customized with screens, glazing options, and various hardware finishes for the perfect look.

French Tilt-Turn Casement WA8400
Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF

French Tilt-Turn W6400
All Wood
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
Tilt-Only Window WA8400 (Wood with Exterior Aluminum Cladding)

Tilt-Only Casement WA8400
Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
The Direct Set WA4400 window (wood with exterior aluminum cladding) is the foundation of our window line - at once elegant and distinctive, with narrow sight-lines and a multitude of options to allow you to design your own perfect "picture window". Direct set windows consist of a jamb only, and their glass is glazed directly into the frame to maximize the light and view. The exterior aluminum cladding is finished with a custom color-matched Kynar™ paint, for long-lasting beauty and minimal exterior maintenance.

The Direct Set W3500 window (all wood) is the foundation of our window line - at once elegant and distinctive, with narrow sight-lines and a multitude of options to allow you to design your own perfect "picture window". Direct set windows consist of a jamb only, and their glass is glazed directly into the frame to maximize the light and view.

Direct Set Window WA4400
Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF

Direct Set Window W3500
Wood with Exterior Aluminum Cladding
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
Reveal Windows & Doors, by Pacific Architectural Millwork offers a sophisticated version of the classic single-hung window. Our allwood Single Hung W4500 consists of a top fixed sash and sliding bottom sash, which allows for flexible venting options in situations where a swing-out casement or awning configuration is not preferred. The attractive, durable sash lock hardware and handles are available in a variety of styles and finishes.

Single Hung W4500
All-Wood Single Hung Window (45mm thick sash)
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews
As an alternative to standard aluminum storefront systems, Reveal Windows & Doors presents the curtain wall system with wood interior. This system is ideal for applications where one desires a structural window wall with the warmth and richness of wood on the interior, such as high-end residential, boutique retail, or hospitality projects, with the durability and low-maintenance of aluminum or stainless steel on the exterior.

When viewed from the exterior, the curtain wall system from Reveal Windows & Doors resembles typical aluminum storefront, with nearly unlimited configurations and multiple aluminum and stainless steel cap options. The wood interior can be milled out of any species, and is engineered according to the structural and performance needs of the opening. Testing data is available upon request.

Curtain Wall System
Wood w/Exterior Aluminum Cladding Curtain Wall System (56mm thick mullions)
DOWNLOAD PRODUCT PDF
Rated 5 based on 1 product reviews