Roseburg

Forest Products

CONTACT INFO
EMAIL
Request for informationRoseburg Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Roseburg Medium Density Fiberboard (MDF)  

Bathroom cabinetry, countertops, outdoor kitchens, shutters, and above-ground exterior applications. Exterior grade, no-added formaldehyde (NAF) MDF panels that resist rot, decay, and insects.

Applications:

  • High-humidity climates

  • Above-ground exterior applications

  • Bathroom cabinetry

  • Countertops

  • Exterior Signage

  • Garage doors

  • Non-structural paint-grade millwork

  • Outdoor games and sports

  • Outdoor kitchens

  • Raised panels

  • Shutters

Rated 5 based on 1 product reviews
SPECSCATALOGSDATASHEETS
Medite® is the foundation of the Roseburg MDF product line and offers a smooth hard surface, exceptional machining, plus clean, sharp edges for cutting and drilling applications. Medite® is a competitive workhorse representing uniformity in MDF and highly suitable for precision part manufacturing.
Rated 5 based on 1 product reviews
SPECSCATALOGSLEED

Roseburg offers the most technically diverse line of medium density fiberboard (MDF) products in North America. From moisture resistant to flame retardant to no-added formaldehyde (NAF), Roseburg has an MDF panel to suit your every need. Working on a LEED® Project? You'll be pleased to know that all of Roseburg's MDF products contribute to points for Materials & Resources due to their recycled content and the option of purchasing FSC® Certified product. In addition, we have a line of Sustainable Design Fiberboard products that contribute to Indoor Environmental Quality due to our manufacturing process that uses a formaldehyde free binder system.


Rated 5 based on 1 product reviews
SPECSCATALOGSLEED
Medite® II is the high performance workhorse of the Roseburg Sustainable Design Fiberboard (SDF)* product line. Rigorously tested through a long resume of applications around the world, Medite® II is proven to deliver superior design capabilities coupled with environmental stewardship. Medite® II represents the global environmental standard, matching aggressive MDF design capabilities with a formaldehyde free adhesive system.
Rated 5 based on 1 product reviews
SPECSCATALOGSLEED
Medex® represents the highly versatile ideal of Roseburg Sustainable Design Fiberboard (SDF)*. Medex® is a powerful combination of moisture resistance, superior MDF board properties, and a formaldehyde free adhesive system. Medex® has a rock solid track record of superior design capabilities and environmental stewardship around the world.
Rated 5 based on 1 product reviews
SPECSCATALOGSLEED

Roseburg flame retardant Medite® FR is made with a formaldehyde free adhesive system and is designed for critical applications where Class 1 flame retardant material is required. Medite® FR has a low flame spread and smoke development as well as extremely low VOC emissions. During the manufacturing process, the flame retardant additive is blended with the fiber throughout the panel. This process delivers superior performance versus topical flame retardant applications. In addition, Medite® FR can be machined, cut, sanded, and grooved without compromising the flame retardant properties.


Rated 5 based on 1 product reviews
SPECSCATALOGSLEED

Arreis® is the most affordable, sustainable Medium Density Fiberboard offered by Roseburg. Developed using a patent-pending manufacturing process, to drive down the cost of environmental stewardship and simultaneously deliver the high performance MDF you expect. Manufacturers, designers, and specifiers have an affordable MDF to support environmental design.

Rated 5 based on 1 product reviews
SPECSCATALOGSLEED
Arreis® Sustainable Design Fiberboard (SDF)* is the most affordable sustainable Medium Density Fiberboard offered by Roseburg. Developed specifically, using a patent-pending manufacturing process, to drive down the cost of environmental stewardship and simultaneously deliver the high performance MDF you expect. Manufacturers, designers and specifiers now have a new affordable MDF supporting environmental design:
Rated 5 based on 1 product reviews
SPECSCATALOGSLEED
Medite® 3D was developed specifically for strength and a uniform consistent core where excellent machinability is required. Multi-level machining is the target application for Medite® 3D.
Rated 5 based on 1 product reviews
SPECSCATALOGSLEED

Medite® Lite is the newest addition to our comprehensive list of innovative MDF products. This panel product is engineered for applications where an economical lower density product is desirable. Medite Lite is manufactured from pre-consumer recycled wood content.


Rated 5 based on 1 product reviews
SPECSCATALOGSLEED

Medite® Profile is a light weight MDF panel designed for critical machining applications and is manufactured in El Dorado, AR and Pembroke, ON.

  • Pre-consumer recycled wood content
  • FSC® Mix Credit Certified - available option
  • Potential LEED® 2009 credit support: MRc4, 5, 7
  • Potential LEED v4 credit support: Materials & Resources
  • Third party certification - SCS, ECC
  • Meets EPA Formaldehyde Emission Regulation, TSCA Title VI & CARB ATCM 93120 Phase 2 emission limits



Rated 5 based on 1 product reviews
CATALOGS

Medite® Premium has improved strength and machining capabilities and is manufactured in Pembroke, ON.
Pre-consumer recycled wood content

  • FSC® Certified - available upon request
  • Potential LEED® 2009 credit support: MRc4, 5, 7
  • Potential LEED v4 credit support: Materials & Resources
  • Third party certification - SCS, ECC
  • Meets EPA Formaldehyde Emission Regulation, TSCA Title VI & CARB ATCM 93120 Phase 2 emission limits



Rated 5 based on 1 product reviews
CATALOGS

High density MDF panel with superior strength and machining capabilities


Manufacturing Locations & Capabilities

  • El Dorado, AR and Pembroke, ON
  • Panels available in 4' , 5' and 6' widths and lengths up to 16'
  • Thicknesses ranging from 1/2" - 1"
  • Minimum order may be required for some sizes and thicknesses



Rated 5 based on 1 product reviews
CATALOGS

Engineered Wood  

The Roseburg Framing System® consists of: RFPI® Joists used in floor and roof construction; RigidLam® LVL which is used for headers, beams, studs and columns; and RigidRim® rimboard. All of the components are engineered to the industry's highest standards to help contractors build solid, durable, and better performing framing systems compared to ordinary dimension lumber.


CEU Courses

Rated 5 based on 1 product reviews
CADBIMSPECS

You've probably been framing with traditional solid sawn lumber beams, headers, columns and studs for as long as you've been building. Now, through advances in technology and design, there is a better choice - RigidLam® LVL (Laminated Veneer Lumber) beams, headers, columns and studs. They are simply a better alternative than traditional solid sawn lumber pieces. Why not make the job easier by working with a stronger, stiffer, consistent and more predictable building material. Compared with similar sized sections, our RigidLam LVL products can support heavier loads and allow greater spans than conventional lumber.


CEU Courses

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGS

RFPI®-Joists are the ideal choice for designers and builders who want to provide their customers with high-quality floor and roof systems. RFPI-Joists are simple to install, lightweight and have web knockout holes to facilitate the installation of electrical and plumbing. Backed by a product and performance warranty, RFPI-joists offer design flexibility and consistent performance.


CEU Courses

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGS

Roseburg RFPI™ I-joists with solid-sawn flanges are used in floor and roof construction and are engineered to make the job easier. RFPI's are the ideal choice for engineers, specifiers and builders who want to provide their customers with high quality floor systems. They provide consistent performance for the most demanding residential applications. RFPI Joists are an inherently green product because they are a more efficient use of raw materials. To manufacture our EWP products, we use fast growing, under utilized and less expensive wood species; therefore, large old growth trees are preserved. By design, engineered wood products require much less wood to achieve the same load bearing capability of solid sawn lumber.


CEU Courses

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGS

Roseburg RigidRim® Rimboard is used for perimeter framing and load transfer. To manufacture our EWP products, we use fast growing, under utilized, and less expensive wood species; therefore, large old growth trees are preserved. As a component of the Roseburg Framing system®, Rigidrim™ OSB and LVL rimboard allows contractors to quickly frame the perimeter of their floor system and is one of the most cost effective methods to properly transfer vertical and horizontal loads around the I-joist and directly into the supporting walls. Roseburg's RigidRim is dimensionally stable and resists shrinking and warping. It also provides a smooth nailing surface for the attachment of exterior sheathing, siding and ledgers.


CEU Courses

Rated 5 based on 1 product reviews
CADBIMCATALOGS

Industrial & Sanded Plywood  

Roseburg's AB Marine Panel is marine-grade plywood that is produced entirely of Group 1 species of veneer. Our marine plywood panel is sanded on both faces. The maximum core-gap size permitted is 1/8 inch. Its exposure durability rating is EXTERIOR and the glue used is a water resistant structural adhesive. It is considered a premium grade panel for use in situations where these characteristics are required. Specialty sizes and thicknesses are available.

Rated 5 based on 1 product reviews
SPECS

Roseburg's Industrial Performance Sanded Plywood Panel is a custom designed panel. The panel is built to our customers' specifications which produces an extremely consistent product for further machining.

Rated 5 based on 1 product reviews
SPECS

Roseburg DuraGard® Premium is a medium density overlay (MDO) plywood that is produced with a resin-impregnated fiber overlay offering an ideal surface for rapid, even paint application.

Rated 5 based on 1 product reviews

Roseburg's Industrial Performance Sanded Plywood Panel is a custom designed panel. The panel is built to our customers' specifications which produces an extremely consistent product for further machining.

Rated 5 based on 1 product reviews
SPECS

CCP&TS Plywood panels produced for specific end-use applications. The panel is manufactured with C-grade veneer construction. Panels are available with repairs and touch sanding to one or both faces.

Rated 5 based on 1 product reviews
SPECS

Softwood Plywood  

Roseburg Plywood underlayment is produced using thin layers of wood called veneers that are peeled from a western softwood tree log and glued together to form one multi-layered wood panel. This process creates a very strong plywood underlayment that is engineered to be a durable protective covering and can be applied directly over the floor joist framing of a building. Roseburg Plywood underlayment delivers outstanding stiffness: strength and versatility.

Rated 5 based on 1 product reviews

Roseburg's Sheathing panels are especially designed for engineered applications such as structural components where design properties including tension, compression, shear, cross-panel flexural properties and nail holding and bearing are of significant importance. Sheathing is manufactured according to the grade, veneer and panel thickness, construction, workmanship, and identification requirements for plywood sheathing as outlined in the PS 1-09.

Rated 5 based on 1 product reviews

Upon inspecting the panel, the first thing you will notice is there is a water-repellent coating over the top surface to all four edges of the panel. The water-repellent coating will protect the sub-floor material from the weather elements until the exterior walls and roof are installed.


RigidCoat® is produced with a tough water-repellent coating on the surface. Thin layers of wood called veneers are glued together to form one multi-layered sub-floor panel. RigidCoat delivers outstanding stiffness, strength and versatility.



Rated 5 based on 1 product reviews

Concrete Forming Plywood  

Roseburg's PourMor® line of concrete forming plywood offers strong, durable panel options to meet the range of conditions and projects concrete contractors encounter on today's jobsites.



Rated 5 based on 1 product reviews

Roseburg manufactures a complete offering of plywood concreting forming panels that are engineeered to provide the perfect desired finish to any concrete work.


PourMor MDO is an MDO concrete-forming plywood manufactured by Roseburg and is designed for exterior concrete-forming applications. Our leading technology and high manufacturing standards create a panel that has increased performance and alonger lifecycle than other concrete forming plywood. If properly used and maintained, PourMor MDO will increase the number of pours per panel and reduce the cost per pour.


PourMor MDO is manufactured with high-quality resin impregnated concrete forming medium density overlay (MDO) on one or two sides. It has a facility-applied Nox-Crete™ release agent making it reusable and the edges are sealed to keep out moisture. Metal bars or pry bars should not be used on plywood because they will damage the panel surface and edge. Use wood wedges, tapping gradually when necessary. Plywood's strength, light-weight and large panel size help reduce stripping time. Cross-laminated construction resists edge splitting.



Rated 5 based on 1 product reviews

PourMor® BBOES is a sanded concrete forming plywood panel. It is designed for applications where stiffness and strength are needed in a concrete form and where visual look of grain-transfer is not a factor.



Rated 5 based on 1 product reviews

Real Wood Siding  

Roseburg DuraTemp® siding has a natural textured appearance. Its surface is 100% clear and free of patches and repairs. It's easy to paint, and can withstand exposure to the elements. DuraTemp® is manufactured with a strong plywood veneer inner core that is made of western softwood veneer and a fully water resistant (NAUF) phenolic resin. The surface is a tough hardboard face that won't split, crack or check - even with rough treatment. The plywood core is easy to handle and install yet stronger than most other siding products. Unlike vinyl and cement siding.


DuraTemp® Siding is made from real wood, an environmentally friendly renewable resource.



Rated 5 based on 1 product reviews
SPECS

Choose from the following select superior face veneers that are all excellent for further finishing:

  • Douglas-fir

  • Southern pine

  • Radiata pine


The inner core of the panel is made from strong western softwood veneer and fully water resistant (NAUF) phenolic resin.

Unlike vinyl and cement siding, Select Veneer - Real Wood Siding is made from real wood, an environmentally friendly renewable resource.


Rated 5 based on 1 product reviews
SPECS

Lumber & Timber Products  

Roseburg has one of the largest stud manufacturing facilities in North America. This capacity allows us to provide you with consistent volume and mixed load capabilities, along with our excellent service. We produce a large selection of products to meet your needs including green and kiln dried Douglas-fir, Hemlock, White Fir and appearance grade premier lumber products.



Rated 5 based on 1 product reviews

Projects / Case Studies  

Facility Type: Educational
Location: Santa Monica, California
Certification: LEED® Platinum
Solutions: Roseburg FSC® Certified NAUF plywood was included in a sheathing application


Click here for PDF of Pico Branch case study.

Rated 5 based on 1 product reviews

Facility Type: Commercial
Location: Los Angeles, California
Solutions: Roseburg's RFPI® Joists and RigidLam® LVL beams cover long spans


Click here to download The Collective at Playa Vista case study.


Rated 5 based on 1 product reviews

Facility Type: Hospitality
Location: Lake Tahoe, California
Certification: LEED® Certified
Solutions: Roseburg's SkyBlend particleboard was used for casework backing throughout the resort.


Click Here to download Roseburg Case Study about The Ritz-Carlton, Lake Tahoe


Rated 5 based on 1 product reviews

Facility Type: Educational
Location: Kaysville, Utah
Certification: LEED® Platinum
Solutions: Roseburg Forest Products' SkyPly™ hardwood plywood panels featuring a Combination Fiber Core


Click Here For a PDF of the Wetlands Discovery Point case study

Rated 5 based on 1 product reviews