CONTACT INFO
4050 Color Plant Rd.
Springfield, IL 62702-1060
Toll Free: 800-624-0261
Phone: 217-522-3112
Would you like to see hosted content from Solomon Colors?
EMAIL
Request for informationSolomon Colors Contact Us / RFI

Ready Mix  

Solomon Dry Integral colors provide you with consistent color from batch to batch. Solomon dry pigments offer the ready mix producer a cost effective way to color ready mix concrete. Solomon Dry Integral colors produce the uniform and consistent color you need for your project.

Dry Integral color is available in 25 lb.& 6.25 lb. repulpable bags that, when slit, can be placed directly in the mixer. The Solomon color laboratory can also provide custom color-matching services when needed. You can depend on Solomon Colors: our color, our quality and our service every time.


Rated 5 based on 1 product reviews

ColorFlo® liquid pigments provide consistent color between batches. Solomon Colors liquid pigments offer a cost effective means of safely and efficiently adding color to block, retaining wall, and paver production. For over 30 years, ColorFlo® liquid pigments have produced uniform and consistent color for concrete products. Our liquid color has the highest solids in the industry.

ColorFlow® liquid color is available in totes for use with Solomon Colors ColorSelect® dispensing systems, pre-weighed buckets, and 10 oz. bottles. The Solomon Colors Color Laboratory can work with you to create custom colors and provide color-matching. You can depend on Solomon Colors: our color, our quality, and our service every time.


Rated 5 based on 1 product reviews
The ColorSelect™ Pro system utilizes the latest controls automation technology to create a fully integrated and automated pigment dispensing system, ensuring affordable accuracy and performance. Combined with ColorFlo™ liquid pigments and the Solomon Colors'' commitment to service, the ColorSelect™ Pro system gives you the confidence to produce brilliant decorative concrete solutions.
Rated 5 based on 1 product reviews

Lythic Day1 is a colloidal silica-based compound that acts as a trowling aid, curing agent, and a substituted for a membrane-forming curing compound. It is shipped as a concentrate and diluted with water at a 4:1 ratio to make a working solution with a coverage of approximately 1000sf/gal. The solution is spray-applied to freshly laid concrete before it is worked by the power-trowel. Lythic Day1 reacted with the calcium hydroxide in the concrete to form additional CSH, becoming a permanent part of the slab surface. It does not form a film or membrane and reduces drag, increasing the speed of the power-trowel.


Rated 5 based on 1 product reviews

Surface Deactivator makes exposed aggregate finishes easier and more consistent. It is topically applied to freshly-placed concrete to prevent cement paste hardening and achieve more controlled exposed aggregate finishes. Unlike sugar-based retarders, Surface Deactivator selectively halts the hydration process down to a controlled depth, allowing a more certain level of retardation. Ten predetermined color-coded exposure depths are available to provide consistent, repeatable cement paste removal and aggregate reveal. Surface Deactivator provides a longer window before the surface paste must be removed, allowing underlying concrete to harden properly, locking in aggregate, and reducing pop-outs. Surface Deactivator is water-soluble for easy removal with high pressure water washing and scrubbing equipment.


Rated 5 based on 1 product reviews
Solomon ColorFlo SG is a free flowing, low dusting granular pigment that provides outstanding color strength for concrete. ColorFlo SG is manufactured from high quality Iron Oxide Pigments (Yellow, Red and Black), Chromium Oxide (Green) and Titanium Dioxide (White).

All Pigments used to manufacture ColorFlo SG meet or surpass the requirements of ASTM C979-05 including water wettability, alkali resistance, curing stability, and lightfastness.
Rated 5 based on 1 product reviews

Solomon UltraFiber 500 is an alkaline resistant cellulose fiber reinforcement for Commercial and Residential Slabs, Composite Metal Decks, Paving, Pervious Paving, Curb and Gutter, Slip Form, Architectural and Decorative, Shotcrete, Wall, and White Topping applications. UltraFiber 500 provides excellent secondary reinforcement, is safe and easy to use, and provides superior finish-ability. It can replace traditional secondary reinforcement while improving durability, impact resistance, shatter resistance, and freeze/thaw resistance. Bonding between rebar and cement paste is improved while concrete permeability and absorption is reduced. Unlike Polypropylene fiber, UltraFiber 500 is invisible in concrete, does not ball, fuzz, or blemish. It yields and aesthetically perfect finish with no special finishing practices. Also, unlike Polypropylene fiber, UltraFiber 500 is derived from renewable resources.

UltraFiber 500 has superb finishing quality, unsurpassed crack control, better hydration and bonding, is great for decorative and colored concrete, and utlizes an automated dispensing system.


Rated 5 based on 1 product reviews

Mortar Colors  

Solomon Colors Mortar Colors are available in unique pre-weighed and pre-measured amounts to assure accurate color consistency. The A, H, and X series offer 60 standard colors pre-measured for use in mortar and other mixes. Distributors across the country carry Solomon Colors Mortar Colors, ensuring fast delivery and easy availability. As with our other coloring products, the Solomon Colors Color Laboratory can assist in color-matching and custom blending, making your project exciting and bringing your design to life. Whether you are building a new home or a new home field, Solomon Colors is the most trusted mortar color.


Rated 5 based on 1 product reviews

Color for Concrete Products  

ColorFlo® liquid pigments provide consistent color between batches. Solomon Colors liquid pigments offer a cost effective means of safely and efficiently adding color to block, retaining wall, and paver production. For over 30 years, ColorFlo® liquid pigments have produces uniform and consistent color for concrete products. Our liquid color has the highest solids in the industry.

ColorFlow® liquid color is available in totes for use with Solomon Colors ColorSelect® dispensing systems, pre-weighed buckets, and 10 oz. bottles. The Solomon Colors Color Laboratory can work with you to create custom colors and provide color-matching. You can depend on Solomon Colors: our color, our quality, and our service every time.


Rated 5 based on 1 product reviews

Solomon Dry Integral colors provide you with consistent color from batch to batch. Solomon dry pigments offer the concrete product producer a cost effective way to color their blocks, retaining wall and pavers. Our years of experience making Solomon dry integral colors has taught us to produce uniform and consistent color to give you the colored concrete you need.

Dry Integral color is available in pre-weighted batch size bags to match with your production needs. The Solomon color laboratory can also work with you to provide custom color-matching services when needed. You can depend on Solomon Colors: our color, our quality and our service every time.


Rated 5 based on 1 product reviews

Solomon Colors Mortar Colors are available in unique pre-weighed and pre-measured amounts to assure accurate color consistency. The A, H, and X series offer 60 standard colors pre-measured for use in mortar and other mixes. Distributors across the country carry Solomon Colors Mortar Colors, ensuring fast delivery and easy availability. As with our other coloring products, the Solomon Colors Color Laboratory can assist in color-matching and custom blending, making your project exciting and bringing your design to life. Whether you are building a new home or a new home field, Solomon Colors is the most trusted mortar color.


Rated 5 based on 1 product reviews

Decorative Concrete Products  

Brickform
provides comprehensive decorative concrete systems, manufactured to the standards professionals demand.

Brickform's
in depth lineup includes classic stamped concrete systems, resurfacing and restoration systems, stains and dyes, premium decorative sealers, and exposed aggregate systems.




Rated 5 based on 1 product reviews

Fiber Reinforcement  

Fiber reinforcement is a must for nearly any concrete project. Used as a supplement or replacement for traditional reinforcement such as rebar, it can greatly improve the strength and durability of the concrete. This is especially true with UltraFiber natural cellulose fiber. UltraFiber cellulose fiber offers a host of benefits ranging from improved finishability and color acceptance to better bonding, dispersion, and crack control. UltraFiber and UltraFiber blends are the superior fiber reinforcement choice.
Rated 5 based on 1 product reviews

Solomon UltraFiber 500 is an alkaline resistant cellulose fiber reinforcement for Commercial and Residential Slabs, Composite Metal Decks, Paving, Pervious Paving, Curb and Gutter, Slip Form, Architectural and Decorative, Shotcrete, Wall, and White Topping applications. UltraFiber 500 provides excellent secondary reinforcement, is safe and easy to use, and provides superior finishability. It can replace traditional secondary reinforcement while improving durability, impact resistance, shatter resistance, and freeze/thaw resistance. Bonding between rebar and cement paste is improved while concrete permeability and absorption is reduced. Unlike Polypropylene fiber, UltraFiber 500 is invisible in concrete, does not ball, fuzz, or blemish. It yields an aesthetically perfect finish with no special finishing practices. Also, unlike Polypropylene fiber, UltraFiber 500 is derived from renewable resources.

UltraFiber 500 has superb finishing quality, unsurpassed crack control, better hydration and bonding, is great for decorative and colored concrete, and utilizes an automated dispensing system.


Rated 5 based on 1 product reviews

Advantages of UltraFiber 302 Fiber Blend: ACI 302 recognizes the benefits of using a natural cellulose micro fiber and steel fiber blend to reduce early age plastic shrinkage and provide long term crack control. Additionally, this fiber blend improves the tensile strength/capacity of the concrete. The UltraFiber 302 Blend can replace traditional continuous steel for temperature and shrinkage reinforcement. UltraFiber 500® is the fiber of choice for decorative concrete and a proven performer reducing plastic drying shrinkage in residential, light commercial, overlays and structurally reinforced concrete. CFS 150-5 steel fibers have long been a solution for longer term concrete crack control and added tensile capacity in the same applications. Combining these two fibers creates "peace of mind" in overlays and traditional 4" to 6" building slabs and pavement designs within ACI joint guidelines.

  • Easy to Use 16.5 lbs. (7.48 kg) Water Soluble Bags
  • One Bag Per Cubic Yard
  • "Concrete Finishers First Choice"
  • Renewable Materials & Environmentally Friendly


Rated 5 based on 1 product reviews

Polishing Products  

The Professional Concrete Polishing System is a simple, cost effective and environmentally friendly line of products designed to enhance, protect and beautify existing concrete floors with concrete polishing.
Rated 5 based on 1 product reviews

Finishing Aids  

Day1 is a multifaceted treatment that increases the performance of your concrete. It improves curing, aids in finishing, resists liquid penetration while becoming an integral part of the concrete slab.
Rated 5 based on 1 product reviews