Consists of a polypropylene core of fused, entangled filaments in varying thicknesses from a nominal 1/8 inch to 3/4 inch, depending on desired cavity space and cladding selection. The core is bonded to a Moisture Resistive Filter Fabric that functions like an additional layer of Weather Resistant Barrier. WaterWay Rainscreen's 25-year history as a stucco drainage mat is equally effective for EIFS, Manufactured & Natural Stone, Fiber-Cement, Brick, Lap and Cedar Sidings and other Wall Cladding Systems.
Features and Benefits:
1. Creates Separation between your building and cladding
2. Forms a space for water Drainage:
3. Provides a Capillary Break
4. Offers Continuous Ventilation Convection:
5. Fabrics functions like Additional layer of WRB
6. Creates a Cushion / Reduces Cracks in Stucco & Stone
7. Simple Interface with Adjacent Material
8. No Special Training or Skills in Labor Force
9. Installation efficiencies Compress Construction Schedules
10. Creates a Thermal Break
11. LEED Points / Green Build Advantage
12. Sustainability - Increased Service Life
13. Post Consumed / PP up to 40%
14. Un-interrupted Space A€“ Helps to Equalize Pressure in the Wall
Substrate / Sheathing
Weather Resistive Barrier (WRB)
Therm-Flash (peel & stick) - optional
WaterWay Rainscreen Drainage Mat
Lath
Scratch & Brown Coat (stucco)
Base Coat & Reinforcing Mesh - optional
(PRM or Stuc-O-Base)
Stuc-O-Flex Elastomeric Acrylic Finish or Europlast / Euroseal
Substrate / Sheathing
Weather Resistive Barrier (WRB)
Therm-Flash (peel & stick) - optional
WaterWay Rainscreen Drainage Mat
Insulation Board
Mechanical Fasteners (Insulation)
Base Coat & Reinforcing Mesh PRM or Stuc-O-Base
Stuc-O-Flex Elastomeric Acrylic Finish or Europlast / Euroseal
Stuc-O-Flex Elastomeric Acrylic Finish provides a protective weathering membrane in a pre-colored, extremely durable, fade and mildew resistant coating. The industry's highest levels of 100% Acrylic Polymer ensures that these elastomeric stucco coatings have un-matched resistance to surface cracking unlike standard finishes. An unlimited selection of colors (over 10,000) in four distinct aggregate choices create a wide variety of texture opportunities from the heaviest southwest elastomeric stucco to the more contemporary Santa Barbara style elastomeric stucco finish. Regardless of which Stuc-O-Flex acrylic stucco finish you choose, nothing bridges cracks as effectively as these finishes.
Maximum Crack Coverage & Bridging Abilities
Breathable (WVT) = 13 Perms Average
Calcium - Marble Aggregates (Prevents Rust)
No Silica Sand
Coating Integrity - Exceeds 30 Year Exposure
Comprehensive ASTM Third Party Testing
America's First Elastomeric Acrylic Finish
500 Million Feet in Service World Wide
Equally Effective Regardless of Climate
(-70°F to 180°F)
Class A Fire Rated
New Construction, Retrofit or Repair
Discover the substantial benefits of elastomeric acrylic finishes! Choose the perfect stucco finish for your needs, and let us help keep your building safe, beautiful, and trouble-free. Your initial investment will pay off for decades to come!
EuroPlast is a pre-colored, wet-mix 100% Acrylic polymer based interior & exterior coating system that transforms vertical walls into a classic example of Old World Venetian Style Plaster. This versatile decorative Venetian stucco finish exhibits a rich aesthetic appearance with unlimited color and texture opportunities. Achieve a wide range of effects from Rustic plaster to smooth polished limestone. When you want just the right look, you want Stuc-O-Flex and our Venetian plaster stucco. This versatile exterior-interior Venetian plaster is the perfect choice for you and your special project.
Venetian Plaster at a Fraction of the Cost
Unique Formula Reduces Application Time
Hard and Durable - Ideal for Interior Applications
Superior Adhesive Qualities
Applications: Stucco, Brick, Block, Plaster, Cement Board, EIFS, Concrete
Primed Drywall for Interior Walls
EuroSeal is a 100% Acrylic Polymer Antiquing Sealer for EuroPlast Finish. Euroseal can also be applied to Stucco, Plaster, Concrete, Brick, Block, Stone, and Acrylic finishes creating an “antique" or weathered appearance. It is highly resistant to moisture and helps to shed water in vertical wall applications while minimizing challenges associated with efflorescence and dirt pick-up. When you want something that is high-quality and easy to maintain, you can't go wrong with our exterior Venetian plaster. This old-world stucco is the perfect choice for giving your space the look you've always wanted. When you want a high-quality Venetian stucco finish for your design, look no further than Stuc-O-Flex International and our plaster for Venetian stucco walls. When you want to enhance your home's aesthetics but aren't willing to compromise on the durability of your space's exterior, this Venetian stucco is a must-have! Here at Stuco-O-Flex International, let us help take the look and feel of your project to the next level.
Creates an Old world Appearance in New Construction
Breathable Film
Resists Water Penetration
Outstanding Resistance to Dirt Pick-Up
Stays Clear – Non Yellowing Acrylic
Resists Mold & Mildew Growth
Easy to use – Spray & Back-Roll
PRM is a powdered polymer reinforced adhesive and underlayment for use with acrylic finish coatings. PRM provides a strong bonding surface on several different types of foam as well as concrete substrates. This stucco base coat is often the right choice to prepare your project for our Stuc-O-Flex Elastomeric Acrylic finish.
Use
PRM is used as a base coat, leveling and reinforcement for the Waterway Drainable Stucco assembly, EIFS and direct-applied systems, as well as an adhesive for some foam system applications.
Application
PRM is an acrylic stucco base coat that is usually applied with stainless steel masonry trowels at a nominal 1/16 -1/8 inch. It can also be spray applied with proper equipment onto the substrate, then troweled to smooth out the surface. Over approved foam substrates and the Waterway Drainable Stucco Assembly, PRM should be used in conjunction with fiberglass reinforcing mesh.
Adhesive Applications
Apply to the backside of approved insulation board with a 3/8 inch notched trowel. Apply ribbons over the entire surface running parallel to the short dimension of the insulation. Immediately adhere insulation to properly prepared substrate using firm pressure across the entire surface making positive contact. Place the board on the substrate about 2-3 inches from desired finished location and slide into place to ensure positive contact. Stagger all seams and joints, avoid gaps in foam surface.
Base Coat Applications
Apply with stainless steel masonry trowels at a nominal 1/8 inch. PRM can also be spray applied with proper equipment, then troweled to smooth out the surface. Immediately embed Fiberglass Reinforcing Mesh into wet base coat, troweling from the center to the edges. Overlap mesh 2 inches on all ends and edges. Avoid wrinkles and smooth out wet base coat to a minimum 1/16 inch thickness over mesh such that no mesh pattern is visible. Apply an additional layer of base coat if needed to achieve minimum thickness and provide a smooth surface prior to finish coat applications. This acrylic stucco base coat is the perfect preparatory product prior to Stuc-O-Flex Elastomeric Acrylic Finish.
Light sanding of the PRM is acceptable to achieve a level substrate for the finish coat; usually this is best performed the day after initial application.
Skim Coat Applications
Apply mixed Stuc-O-Base in an adequate thickness to smooth and flush out imperfections in the substrate below. Allow to dry completely (24 hours minimum) prior to Stuc-O-Flex Finish Coat application. This process can help prepare your stucco coating and help protect your structure for years to come.
Stuc-O-Base is a wet-mix concentrate that when mixed 1:1 by weight with Portland Cement is used as an excellent adhesive and underlayment for use with acrylic finish coatings. Stuc-O-Base uses a high quality acrylic polymer that provides a strong bonding surface on several different types of foam as well as concrete substrates, creating a strong level platform for finish coat applications.
Mixing
Stuc-O-Base should be mixed 1:1 by weight (equal parts) with fresh, dry Portland Cement type I or II. Product should be allowed to sit for 10 minutes, then remixed & used immediately. Avoid retempering after mixing the Stuc-O-Base.
Application
Stuc-O-Base is usually applied with stainless steel masonry trowels at a nominal 1/16 -1/8 inch. It can also be spray applied with proper equipment onto the substrate, then troweled to smooth out the surface. Over approved foam substrates and the Waterway Drainable Stucco Assembly, Stuc-O-Base should be used in conjunction with fiberglass reinforcing mesh.
Adhesive Applications
Apply to the backside of approved insulation board with a 3/8 inch notched trowel. Apply ribbons over the entire surface running parallel to the short dimension of the insulation. Immediately adhere insulation to properly prepared substrate using firm pressure across the entire surface making positive contact. Place the board on the substrate about 2-3 inches from desired finished location and slide into place to ensure positive contact. Stagger all seams and joints, avoid gaps in foam surface.
Base Coat Applications
Apply with stainless steel masonry trowels at a nominal 1/8 inch. Stuc-O-Base can also be spray applied with proper equipment, then troweled to smooth out the surface. Immediately embed Fiberglass Reinforcing Mesh into wet base coat, troweling from the center to the edges. Overlap mesh 2 inches on all ends and edges. Avoid wrinkles and smooth out wet base coat to a minimum 1/16 inch thickness over mesh such that no mesh pattern is visible. Apply an additional layer of base coat if needed to achieve minimum thickness and provide a smooth surface prior to finish coat applications.
Light sanding of the Stuc-O-Base is acceptable to achieve a level substrate for the finish coat; usually this is best performed the day after initial application.
Skim Coat Applications
Apply mixed Stuc-O-Base in an adequate thickness to smooth and flush out imperfections in the substrate below. Allow to dry completely (24 hours minimum) prior to Stuc-O-Flex Finish Coat application.
Primeseal is a specialized stucco primer / sealer designed to block staining and bleed-through caused by tannic acid, sheathing laminates and other substrate contaminates. Primeseal is also an excellent sealer for traditional cement stucco ensuring a uniform porosity and to retarding moisture or vapor penetration.
Use
Primeseal is applied to various substrates including polymer modified base-coat prior to Stuc-O-Flex finish applications. Offers uniform porosity of the substrate and extends working time of the finish coat, enhances uniformity in finished appearance. Whether you use it for a home or for a commercial space, this Primeseal from Stuc-O-Flex International is the right choice for your project, protecting it from water and aging while still preserving the aesthetics you're looking for.
Surface Preparation
Substrate must be clean, dry, above freezing and free from all loose or foreign materials prior to application, including rust, mildew, dust, dirt, form breaker and oils. Remove all loose surface materials using high pressure wash (>3000 psi), sandblast or mechanical wire brush.
Application
Primeseal may be applied by brush, roller, or spray equipment. Screen prior to spray application. Apply Primeseal to a uniform thickness free of pin-holes and voids. Let Stuc-O-Flex International help you with our high-quality stucco primer and sealer. We're your go-to partner when it comes to protecting your properties
Formulated for CRACKED Stucco & Acrylic Finish. Exceeds MPI Performance Criteria
RENEW is a breathable elastomeric stucco paint topcoat similar in appearance to your typical latex paint, while providing substantial elastomeric properties in a pre-colored, extremely durable weathering membrane.
RENEW is a water-based pure acrylic elastomeric paint formulation identical to Stuc-O-Flex finish excluding aggregate. It provides maximum crack bridging ability in a paint type coating, with thermo-plastic and elastomeric properties allowing building movement while maximizing resistance against cracks. With Stuc-O-Flex and RENEW, cracks and moisture buildup will be a thing of the past.
No product contains purer acrylic polymer than RENEW. In fact, we blend different polymers together creating just the right balance of stretchability and strength for our elastomeric stucco crack repair paint.
We thoroughly test our elastomeric stucco paint through independent laboratories against water penetration, wind driven rain, mold, mildew, salt spray, freeze thaw cycles, accelerated weathering, vapor permeability and bond strength. Even classifies as "Class A Fire Rated".
This elastomeric exterior paint for stucco walls creates a beautiful new appearance in any color providing years of service life absent any required maintenance - you'll truly never have to paint again. Regardless of climate this resilient finish provides a stretchable barrier against water penetration and is perfect for new construction or enhancement of existing walls. "Your Project Justifies This Quality Product"
Choose Stuc-O-Flex International for unmatched quality and product performance. Protect your stucco walls from moisture while complementing your design. Let us be your trusted partner in excellence!
BeakGuard - Revolution in product development:
Finally a technology in bird deterrents that is reasonably effective. BeakGuard is a new Patent Pending concept incorporating a blend of ingredients that offer safe and comparatively effective protection from woodpeckers. These compounds immediately communicate a warning signal to the birds, prompting them to find a more desirable location. In fact, humans and animals are very sensitive to these components. For example - taste testing has determined that people can detect our ingredients in water at 50 parts per billion.
The Product:
BeakGuard is a Breathable Elastomeric Acrylic Finish formulated to apply like standard latex paint. Performance on the other hand far exceeds your typical latex product. BeakGuard offers outstanding coating durability, extended service life, provides maximum dirt pick-up resistance and weatherability in a vapor permeable, flexible membrane with exceptional color retention. Although specifically formulated for EIFS and existing acrylic finishes, BeakGuard is easily applied to virtually any exterior surface including wood, fiber-cement, stucco, aluminum or vinyl.
Environmentally Safe:
BeakGuard will not harm woodpeckers or any other bird species. The ingredients in BeakGuard are found in many consumer products on the market today - even nail biting and thumb sucking deterrents for children incorporate this technology. The National Safety Council and American Medical Association recommend similar agents be used, along with other safety measures, in products defined as mild to moderately toxic.
Sanded Weatherproofing Sealant
Stucco-Tex - is a trowelable, waterborne acrylic latex, premium grade, non-sag, elastomeric stucco sealant. Specially designed for use as a flexible grout in stone veneer, crack repair in stucco, brick, concrete, wood, cinderblock and transition between architectural elements and vertical walls. Stucco-Tex elastomeric sealant is designed for transitions or joints where movement is anticipated and flexibility is needed. It has excellent resistance to UV, ozone and airborne contaminants.
Formulated to create a watertight seal for all types of joints both vertical and horizontal, crack repair in stucco and transitions where a gap exists between materials even with dissimilar coefficients of expansion. Ideal for weatherproofing between brick, block, masonry, wood, concrete, metal and architectural elements (quoins, key stone, window trim, etc.) There's a lot to love about this textured elastomeric caulk, serving as the best kind of weatherproof sealant you can buy. Stuc-O-Flex is here to protect you and your space regardless of the environment. If you're ready to protect your structures, invest in Stuc-O-Flex International and our high-quality stucco sealant.
Features:
Sanded appearance replicates mortar, stucco and concrete
Widths to 3 inches with proper backing
Outstanding adhesion to prepared surfaces
Remains flexible / Resists slump
Environmentally responsible - VOC compliant
Paintable, Water clean-up, Freeze-thaw stable
Stuc-O-Flex Wall Assemblies are regularly specified for many of the largest and most prominent companies in the corporate world as well as government agencies from coast to coast. Whether your firm supports the construction, engineering or building design, whether your project involves new construction, remediation or retrofit, we have the experience, understanding, and capabilities to enhance your construction team. Commercial, institutional, industrial or residential projects; hotels, apartments, airports, schools, museums, casinos, theaters, condominiums, churches, schools, shopping centers, or custom homes are all part of the past experience and technical expertise offered by Stuc-O-Flex International, Inc. Commercial stucco contractors are the industry experts and know how to help with all your required commercial stucco services. We'll simplify repairs and replacement so you can focus on the larger concerns.
One of our fastest growing market segments is residential construction, and for good reason; WaterWay Rainscreen Mats and Stretchable Stuc-O-Flex Finishes. We offer a variety of enhanced traditional stucco and cladding assemblies that all but “Eliminate Moisture Related Problems", increasing service life and improving customer satisfaction. Here at Stuc-O-Flex International, our residential stucco contractors can enhance the look and functionality of your walls to keep moisture out for good! Whether you need stucco for houses or exterior stucco insulation, we offer multiple options to protect your residential properties.
Our Stuc-O-Flex Exterior Assemblies enabled the architectural community and builder to offer homes with elegant appeal while maintaining a realistic budget. Whether you build more affordably priced homes or custom structures for the most discriminating clientele, Stuc-O-Flex can complement your efforts by providing numerous wall finish options. There are plenty of benefits to stucco houses, and when you get your stucco from Stuc-O-Flex International's residential stucco contractors, you can rest easy that you've made the right choice.
Owners of outdated, inefficient, unattractive buildings or structures with extensive maintenance concerns from coast to coast are benefiting from the expertise and technologies available through Stuc-O-Flex International. On a daily basis, we work with architects, developers, building owners, and the construction community to provide exterior claddings unprecedented in renovation and repair. When it comes to value, appearance, performance, budget, and capability, Stuc-O-Flex Exterior Systems and our stucco remediation services are unique. When you need experts on your side, work with Stuc-O-Flex International.