X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Terreal North America
terra cotta wallcladdings, sunscreens and roof tiles
CONTACT INFO
P. O. Box 309 4757 Tile Plant Rd.
New Lexington
, OH
43764
Toll Free:
888-582-9052
Phone:
www.terreal.us
Would you like to see hosted content from Terreal North America?
EMAIL
Request for information
Terreal North America
Contact Us / RFI
Products similar to Terreal North America
Precision Series Metal Tile Systems
Petersen Aluminum Corp.
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
Precision Series Metal Tile Systems
Petersen Aluminum Corp.
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
Precision Series Metal Tile Systems
Petersen Aluminum Corp.
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
Thin Brick and Tile
Architectural Polymers
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
All Weather System Siding Wall Cladding
NewTechWood America Inc.
CAD
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
European Siding System Wall Cladding
NewTechWood America Inc.
CAD
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
Shadowline Siding and Cladding
NewTechWood America Inc.
CAD
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
ArmaGirt™ Z Girts Structural Thermal Break
Armatherm
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Armatherm™ 500 Structural Thermal Break Material
Armatherm
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Armatherm™ FRR Structural Thermal Break Material
Armatherm
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
3.25" ISO Clip
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
ISO CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
2.0" ISO Clip
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
4.75" CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
7.75" CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to terra cotta wallcladdings, sunscreens and roof tiles
[04] Masonry
04 26 00 Terra Cotta Panels*
[07] Thermal and Moisture Protection
07 24 00 Exterior Insulation and Finish Systems
07 25 00 Weather Barriers
07 41 63 Fabricated Roof Panel Assemblies
07 42 63 Fabricated Wall Panel Assemblies
07 44 63 Fabricated Faced Panel Assemblies
07 46 63 Fabricated Panel Assemblies with Siding
[10] Specialties
10 71 13 Exterior Sun Control Devices
Building manufacturing products related to Terreal North America
All data & files
Northern Facades - ISOclip
3.25" ISO Clip
Rated
5
based on
1
product reviews
CAD
SPECS
CATALOGS
VIDEOS
LEED
All data & files
Draper Inc.
FlexShade® ST30 DC
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
All data & files
Rmax, A Business Unit of the Sika Corporation
Continuous Insulation for Cladding Attachments in Commercial Exterior Walls
- ECOMAXci® Ply
Rated
5
based on
1
product reviews
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
All data & files
Armorlon, Division of Reef Industries, Inc.
ARMORLON® A-20 FR
Rated
5
based on
1
product reviews
LEED