CONTACT INFO
2275 Upper Middle Rd. E. Suite 101
Oakville, ON, Canada  L6H 0C3
Phone: 289-799-3414
Would you like to see hosted content from VERANO by MDL SOLUTIONS?
EMAIL
Request for informationVERANO by MDL SOLUTIONS Contact Us / RFI

Heating  

STANDARDS

  • Casing Made of hot dip galvanized steel sheet with zinc magnesium
  • Powder Coated with RAL 9007
  • Copper & Aluminum Heat Exchanger with air Vent
  • Internal Connection Points 1/2″ or 3/4″ NPT connections


OPTION

  • Casing in Any Colour


Rated 5 based on 1 product reviews

Standards

  • Trench (casing) made of hot-dip galvanized steel sheet with zinc magnesium coating, powder painted in black RAL 9005
  • Copper and aluminium heat exchanger with air vent
  • 24 V DC fan with EC motor
  • fan cover
  • Connection space cover
  • Water connection 3/4"
  • Fixing anchors, leveling/fixing anchors


Options

  • Trench (casing) painted in any RAL colour,
  • Valves, Actuators and Power Supply
  • Decorative frame around the heater casing, L or F type made of natural aluminum, powder coated in RAL, anodized or can be done as wood imitation
  • Aesthetic Heel Proof grille made of aluminum, wood or stainless steel
  • Installation cover to protect against damage during transport and installation



Rated 5 based on 1 product reviews

Standards

  • Casing Made of hot dip galvanized steel sheet with zinc magnesium
  • Powder Coated with RAL 9003
  • Copper & Aluminum Heat Exchanger with air Vent
  • Encased Leg
  • Internal Connection Points 1/2″ or 3/4″ NPT connections


Options

  • Any RAL Powder Coating Colour
  • 24V Fans
  • Top Grille Customization
  • Wood Bench Option



Rated 5 based on 1 product reviews

Standards

  • Casing Made of hot dip galvanized steel sheet with zinc magnesium
  • Powder Coated with RAL 9003
  • Copper & Aluminum Heat Exchanger with air Vent
  • Encased Leg
  • Internal Connection Points 1/2″ or 3/4″ NPT connections


Options

  • Any RAL Powder Coating Colour
  • Installed Valves
  • Wooden Style Casing or Carbon Design
  • 24V Fans
  • Top Grille Customization



Rated 5 based on 1 product reviews

Standards

  • Casing made of hot-dip galvanized steel sheet with zinc magnesium coating, powder painted in black RAL 7047 & RAL 9005
  • Copper and aluminium heat exchanger with air vent & TRV Valve.a
  • Unit sides made of Tempered Glass
  • Fan cover
  • Connection space cover
  • Water connection 3/4"
  • Wood Board Are Oak Wood


Options

  • Any Colour or Materials
  • Fans & Cooling
  • Unit sides made with any Graphic or Logo



Rated 5 based on 1 product reviews

Standards

  • Trench (casing) made of hot-dip galvanized steel sheet with zinc magnesium coating, powder painted in black RAL 9005
  • Copper and aluminium heat exchanger with air ven
  • Connection space cover
  • Water connection 3/4"
  • Fixing anchors, leveling/fixing anchors


Options

  • Trench (casing) painted in any RAL colour,
  • Decorative frame around the heater casing, L or F type made of natural aluminum, powder coated in RAL, anodized or can be done as wood imitation
  • Aesthetic Heel Proof grille made of aluminum, wood or stainless steel
  • Installation cover to protect against damage during transport and installation



Rated 5 based on 1 product reviews

Standards

  • Esthetic design, stylish appearance
  • Flat surface capable of conducting a large part of heat from the top
  • Front surface allowing for freely touching
  • Connection option with 4 inputs/outputs and 6 inputs/outputs
  • Various heights, lengths and models and types options
  • High pressure resistance
  • World standard color: RAL 9016, epoxy polyester electrostatic powder paint
  • Environment friendly water-based primer
  • Corrosion resistant Special package resistant to any impacts
  • Ready to install with its accessories in the package
  • Optionally included Piping Cover Panels
  • 10 year guaranteed
  • DC01 quality steel materials are tested to (190 PSI) 13 bars and are welded using automatic welding processes
  • Produced in accordance with EN10130 material standard (Cold rolled, low carbon steel flat product for cold forming wet paint and epoxy powder coatings
  • Panels have been salt spray test for 700


OPTIONS

  • Mounting Accessories

Rated 5 based on 1 product reviews

Standards

  • Casing Made galvanized steel sheet with zinc magnesium
  • EC Motor
  • Return Air plenum with Air Filer
  • Statically/ Dynamically balanced cetrifugal fans
  • 24V signal for modulating valve with drain Pump
  • Louvers
  • Zone Control product operation
  • Limited LED Diagnostics
  • Internal Connection Points 3/4″ NPT connections


Options

  • Infrared handset controller wireless
  • 24V Signal modulating Valves
  • Continuous Modulation or On/off
  • Valves
  • Electric Heat
  • Preheat Configuration
  • Complete Diagnostic
  • Up 32 Secondary Slave unit control with IR handset
  • Up to 2048 unit Control via BMS control



Rated 5 based on 1 product reviews

Standards

  • Efficient design with EER as high as 13.0 and COP of 3.55. Exceeds current AHRI standards and DOE requirements.
  • Optimized air discharge configurations with large axial blower wheels and lower blower speeds resulting in lower sound levels in occupied spaces.
  • Temperature sensors are used to detect if the compressor or evaporator is too cold and then signals to stop the operation of the unit.
  • Unit will perform self diagnostic and display appropriate error code.
  • When in Rapid Heat Mode, electric heat will be engaged to raise the room temperature quickly. When room temperature is met the unit will revert to standard heat pump mode.
  • All units are thoroughly tested before shipping to ensure functionality
  • Easy installation, two stage heater, and standard control panels.


Options

  • 18 Gage insulated wall sleeve
  • Outdoor Grilles
  • Panel Cover Lock
  • Condensate drainage hose kit
  • Optional Controls
  • Leveling Legs



Rated 5 based on 1 product reviews

Standards

  • Easy installation
  • Esthetic & Decorative
  • Suitable Production to EN 442 standards
  • RAL 9016 Epoxy Polyester Electrostatic Powder Paint
  • Optimum Heat Output & Number of Tubes
  • High Pressure Resistance
  • Corossion Resistance
  • Straight and Curved Options
  • 4 x R 1/2" and 6 x R 1/2" options
    (Bottom Middle Connection)
  • Wide range of dimensions
  • Ready to install: Relevant Wall Fixing Accessories are included



Rated 5 based on 1 product reviews

Hot summer, vacation, holidays and the best possible atmosphere. It is for this carefree time you miss the cool days of sitting at work, school or home. Regardless of where you are we want you to always be able to feel the summer heat. Invariably we create a good atmosphere. We have designed a completely new series of heaters standing and wall of the cold case and a hot interior. Our new radiators named CALIENTE, meaning HOT. What's cool, however, is the glass grille in black, which hides the touch display panel.

Rated 5 based on 1 product reviews

Hot summer, vacation, holidays and the best possible atmosphere. It is for this carefree time you miss the cool days of sitting at work, school or home. Regardless of where you are we want you to always be able to feel the summer heat. Invariably we create a good atmosphere. We have designed a completely new series of heaters standing and wall of the cold case and a hot interior. Our new radiators named CALIENTE, meaning HOT. What's cool, however, is the glass grille in black, which hides the touch display panel.

Rated 5 based on 1 product reviews

Cooling  

Standards

  • Trench (casing) made of hot-dip galvanized steel sheet with zinc magnesium coating, powder painted in black RAL 9005
  • Copper and aluminium heat exchanger with air vent
  • 24 V DC fan with EC motor
  • fan cover
  • Connection space cover
  • Water connection 3/4"
  • Fixing anchors, leveling/fixing anchors


Options

  • Trench (casing) painted in any RAL colour
  • Drain kit, must be connected to the sewage system
  • Decorative frame around the heater casing, L or F type made of natural aluminum, powder coated in RAL, anodized or can be done as wood imitation
  • Aesthetic Heel Proof grille made of aluminum, wood or stainless steel
  • Installation cover to protect against damage during transport and installation



Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews

Standards

  • Casing Made galvanized steel sheet with zinc magnesium
  • EC Motor
  • Return Air plenum with Air Filer
  • Statically/ Dynamically balanced cetrifugal fans
  • 24V signal for modulating valve with drain Pump
  • Louvers
  • Zone Control product operation
  • Limited LED Diagnostics
  • Internal Connection Points 3/4″ NPT connections


Options

  • Fresh air up to 15%
  • Infrared handset controller wireless
  • 24V Signal modulating Valves
  • Continuous Modulation or On/off
  • Valves
  • Electric Heat
  • Preheat Configuration
  • Complete Diagnostic
  • Up 32 Secondary Slave unit control with IR handset
  • Up to 2048 unit Control via BMS control



Rated 5 based on 1 product reviews

Standards

  • Casing Made galvanized steel sheet with zinc magnesium
  • EC Motor
  • Return Air plenum with Air Filer
  • Statically/ Dynamically balanced cetrifugal fans
  • 24V signal for modulating valve with drain Pump
  • Louvers
  • Zone Control product operation
  • Limited LED Diagnostics
  • Internal Connection Points 3/4″ NPT connections


Options

  • Infrared handset controller wireless
  • 24V Signal modulating Valves
  • Continuous Modulation or On/off
  • Valves
  • Electric Heat
  • Preheat Configuration
  • Complete Diagnostic
  • Up 32 Secondary Slave unit control with IR handset
  • Up to 2048 unit Control via BMS control



Rated 5 based on 1 product reviews

Standards

  • Casing Made galvanized steel sheet with zinc magnesium
  • EC Motor
  • Return Air plenum with Air Filer
  • Statically / Dynamically balanced cetrifugal fans
  • 24V signal for modulating valve with drain Pump
  • Louvers
  • Zone Control product operation
  • Limited LED Diagnostics
  • Internal Connection Points 3/4" NPT connections


Options

  • Infrared handset controller wireless
  • 24V Signal modulating Valves
  • Continuous Modulation or On/off
  • Valves
  • Electric Heat
  • Preheat Configuration
  • Complete Diagnostic
  • Up 32 Secondary Slave unit control with IR handset
  • Up to 2048 unit Control via BMS control



Rated 5 based on 1 product reviews

Standards

  • Casing Made galvanized steel sheet with zinc magnesium
  • EC Motor
  • Return Air plenum with Air Filer
  • Statically/ Dynamically balanced cetrifugal fans
  • 24V signal for modulating valve with drain Pump
  • Louvers
  • Zone Control product operation
  • Limited LED Diagnostics
  • Internal Connection Points 3/4″ NPT connections


Options

  • Infrared handset controller wireless
  • 24V Signal modulating Valves
  • Continuous Modulation or On/off
  • Valves
  • Electric Heat
  • Preheat Configuration
  • Complete Diagnostic
  • Up 32 Secondary Slave unit control with IR handset
  • Up to 2048 unit Control via BMS control



Rated 5 based on 1 product reviews

Standards

  • The Eco H-STAT Series Vertical Mini Air Handling Unit Ducted Fan Coils offers as standard 1 inch (25mm) Nylon Mesh Filter, and option to choose left or right side coil connections.
  • Energy Efficiency
  • Filters G4 filters for air filtration compliant with EN779 standard positioned at intake.
  • Insulated aluminum condensate drain pan is standard.


Options

  • Total Control Board (S type)
  • Flexi Control Board (W type)
  • Infra-red handset controller + wall holder
  • ABS External LED receiver
  • Unlimited wired wallpad controller
  • Dip switch configuration system
  • Universal EC Thermostat
  • STCD series thermostats



Rated 5 based on 1 product reviews

Standards

  • Double skinned Casing
  • Washable filter, double layer acrylic nylon with aluminum frame
  • Steel drain pan
  • Fan Section
  • Control system (w4 type)


Options

  • G4 (Merv 8) filter module
  • Mixing and recirculating chamber
  • 0~10V Modulating 2-way value kit
  • On/Off 2-way value kit
  • On/Off 3-way valve kit
  • Electrical heating module
  • AC/EC thermostat
  • AQI Control PCB-S5
  • Complete function PCB-S6
  • Wired wall pad
  • Differential pressure transducer



Rated 5 based on 1 product reviews

Selection software has been developed and is available for all product selection.
Please Contact Us directly to obtain it.
Email: general@mdlsoln.com



Rated 5 based on 1 product reviews

STANDARDS

  • Casing Made galvanized steel sheet with zinc magnesium
  • EC Motor
  • Return Air plenum with Air Filer
  • Statically/ Dynamically balanced cetrifugal fans
  • 24V signal for modulating valve with drain Pump
  • Louvers
  • Zone Control product operation
  • Limited LED Diagnostics
  • Internal Connection Points 3/4″ NPT connections


OPTIONS

  • Infrared handset controller wireless
  • 24V Signal modulating Valves
  • Continuous Modulation or On/off
  • Valves
  • Electric Heat
  • Preheat Configuration
  • Complete Diagnostic
  • Up 32 Secondary Slave unit control with IR handset
  • Up to 2048 unit Control via BMS control




Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews

Ventilation  

Standards

  • Casing Made galvanized steel sheet with zinc magnesium
  • EC Motor
  • Return Air plenum with Air Filer
  • Statically/ Dynamically balanced cetrifugal fans
  • 24V signal for modulating valve with drain Pump
  • Louvers
  • Zone Control product operation
  • Limited LED Diagnostics
  • Internal Connection Points 3/4" NPT connections


Options

  • Fresh air up to 15%
  • Infrared handset controller wireless
  • 24V Signal modulating Valves
  • Continuous Modulation or On/off
  • Valves
  • Electric Heat
  • Preheat Configuration
  • Complete Diagnostic
  • Up 32 Secondary Slave unit control with IR handset
  • Up to 2048 unit Control via BMS control



Rated 5 based on 1 product reviews

Standards

  • Efficient design with EER as high as 13.0 and COP of 3.55. Exceeds current AHRI standards and DOE requirements.
  • Optimized air discharge configurations with large axial blower wheels and lower blower speeds resulting in lower sound levels in occupied spaces.
  • Temperature sensors are used to detect if the compressor or evaporator is too cold and then signals to stop the operation of the unit.
  • Unit will perform self diagnostic and display appropriate error code.
  • When in Rapid Heat Mode, electric heat will be engaged to raise the room temperature quickly. When room temperature is met the unit will revert to standard heat pump mode.
  • All units are thoroughly tested before shipping to ensure functionality
  • Easy installation, two stage heater, and standard control panels.


Options

  • 18 Gage insulated wall sleeve
  • Outdoor Grilles
  • Panel Cover Lock
  • Condensate drainage hose kit
  • Optional Controls
  • Leveling Legs



Rated 5 based on 1 product reviews

Standards

  • The Eco H-STAT Series Vertical Mini Air Handling Unit Ducted Fan Coils offers as standard 1 inch (25mm) Nylon Mesh Filter, and option to choose left or right side coil connections.
  • Energy Efficiency
  • Filters G4 filters for air filtration compliant with EN779 standard positioned at intake.
  • Insulated aluminum condensate drain pan is standard.


Options

  • Total Control Board (S type)
  • Flexi Control Board (W type)
  • Infra-red handset controller + wall holder
  • ABS External LED receiver
  • Unlimited wired wallpad controller
  • Dip switch configuration system
  • Universal EC Thermostat
  • STCD series thermostats



Rated 5 based on 1 product reviews

Standards

  • Double skinned Casing
  • Washable filter, double layer acrylic nylon with aluminum frame
  • Steel drain pan
  • Fan Section
  • Control system (w4 type)


Options

  • G4 (Merv 8) filter module
  • Mixing and recirculating chamber
  • 0~10V Modulating 2-way value kit
  • On/Off 2-way value kit
  • On/Off 3-way valve kit
  • Electrical heating module
  • AC/EC thermostat
  • AQI Control PCB-S5
  • Complete function PCB-S6
  • Wired wall pad
  • Differential pressure transducer



Rated 5 based on 1 product reviews

Standards

  • Trench (casing) made of steel coated steel zinc-magnesium, standard powder coating black RAL 9005,
  • Highly Capacity copper - aluminum heat exchanger coated in black with air vent,
  • 24V DC fan with EC motor (Tangential fan option)
  • Connection space cover,
  • Fan cover,
  • Strut assembly
  • Coated condensate drip pan
  • 3/4" condensate connection
  • Fixing anchors
  • Duct connection O 4inch mechanical ventilation
  • Built-in air flow modulator


Options

  • Trench (casing) powder coated in any color RAL
  • Condensate removal kit Decorative frame around trench casing type L or F made natural aluminum or anodized
  • Power coated in RAL
  • Anodized or can be done as wood imitation
  • Aesthetic grille made of aluminum (natural anodized or powder coated in any color RAL) or stainless steel
  • Installation Cover to protect fan coil unit from damage during transport and installation
  • Dust filter Insulation between trench casing and grille
  • Height adjustments Mounting kit for raised floor.



Rated 5 based on 1 product reviews