WELL BILT Industries  USA, LLC

Hangar Doors

CONTACT INFO
EMAIL
Request for informationWELL BILT Industries USA, LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
PRODUCTS RELATED TO YOUR SEARCH

At WELL BILT Industries we have perfected the Bifold Door System.

Bifold doors have been around for many years and WELL BILT Industries have been a leader in the market for more nearly 40 years! Every door is custom built to match your exact specifications and are easy to install. There are many design advantages in Bifold door systems since they have two sections, which puts less stress on your building.

Our Bifold doors adapt to any building large or small in any industry. Strong welded steel frame and trusses withstand high winds and maximize life expectancy, while double strength hinge line prevents sagging.

Our Bifold doors are suitable for new or existing structures and are engineered to meet local building codes.

Features:

  • Low maintenance

  • Most reliable

  • Extra strong adds strength to the building structure

  • Simple operation

  • Safer design with many safety features

  • All-steel welded door frame

  • Shed water in open position

  • Bifold doors can provide many design options

  • Require very little side or head room\

  • Every door is custom built to your needs

  • Doors lift upward saving you space in front of your building


Rated 5 based on 1 product reviews
VIDEOS
COMPANY OVERVIEW

WELL BILT Industries has been a leader in the hangar door and operator industry for nearly 40 years! We have grown over the years from a one-product company, exclusive to the Airport Hangar market, to a multi-product company now including the Marina, Industrial and Storage Warehouse markets.

We are dedicated to maintaining superior quality of design, engineering and overall product integrity. Many design features exclusive to WELL BILT Industries were awarded U.S. Patents. WELL BILT Industries has also qualified and obtained UL-Listing for many of their products. Adding to the company's U.S. Patents and UL-Listing, and received a Miami-Dade County Certificate of Competency as a Hangar Door Manufacturer.

Whether your project calls for a Bifold Door System, a Rolling Door System, a Hydra-Eze® Hydraulic Door System or a Hercul-Eze® Door Operator, the experienced staff at WELL BILT Industries is always available to work directly with architects, engineers, general contractors and building manufacturers.

We look forward to the opportunity to design and manufacture a custom steel door system best suited for your facility.

ALL PRODUCTS

Door Systems  

WELL BILT Industries' bottom rolling door systems have proven durability and performance.
The rolling door design is specified for openings of almost limitless width, with your choice of panel configuration.

Rolling doors are a logical choice when the openings are wide and cost is critical. WELL BILT Industries' rolling doors offer impressive strength and are designed to perform under heavy traffic and high wind loads.

Features:

  • Rolling door systems with a variety of configurations and sizes.

  • WELL BILT Industries can design and fabricate to your design parameters.

  • No project is too large or small for us.

  • We are a nationwide provider as well as export around the world

  • Engineering Certificates for all states as well as the Caribbean.

  • Door system options: One Direction, Bi-Parting and Floating.

  • Quality Construction along with up to a 5-year warranty on our products.

  • On-site Inspections and Commissioning is available direct from our factory.

  • Door systems are what we do, WELL BILT Industries builds the finest doors at competitive pricing and is able to meet the challenges of delivering on time.

  • WELL BILT Industries can provide upfront design parameters as well as specify the product for Architects, Engineers as well as Construction Managers in the planning phase.

  • WELL BILT Industries Engineers constantly improving the designs to provide a long term solution.

Rated 5 based on 1 product reviews
VIDEOS

Hydraulic door systems from WELL BILT Industries are custom designed to meet the exact specifications of any building. Perfect for large aircraft as well as agriculture and commercial industries, these hangar doors offer maximum headroom and plenty of tail clearance. Single-piece construction provides durability and gives unparalleled protection from the elements.

Features:

  • Hydraulic lines are a minimum of 1/4 inch ID and maximum of 3/8 inch ID flexible braided line. They're equipped with SAE fittings and rated at a minimum of 3000 PSI. Lines have a minimum flow rating of 5 GPM and pressure rating of 3,000 PSI. The directional valve will be a minimum of 3,000 PSI rated and actuated by (2) 24-120VAC coils.

  • Optional features like auto open/close come equipped with pressure switches, plunger switches and lever arm switches, as needed. All limit switches will operate on 24VAC only.

  • Heavy duty hinges are welded on the door and are fabricated with 3/4-inch diameter pins tested to withstand 15,000 lbs. of tension loading

  • Hydraulic doors are provided with 1 inch diameter floor lock pins (cane bolts) installed on the bottom of the door. The number of pins depends on completed door size and wind loading requirements

  • Hydraulic doors are fabricated with a standard low VOC fab gray primer to provide short term protection of the metal surfaces until the door is installed and can be finished with a final coat of paint. Red oxide primer can be provided upon request

  • Doors are equipped with EPDM style 40 black rubber seals that provide protection against weather elements, high and low temperature extremes, solvents and more

  • Doors are factory tested prior to delivery. Testing is video recorded and includes component, installation, maintenance and general operation details. A copy of the video is send to the customer

  • All of our doors comply with codes and specifications provided at the time an order is initiated

  • Hydra-Eze hydraulic doors are warrantied for one year from the date of purchase against defects in materials and workmanship

  • Each customer is provided with an owner's manual that details the specifics of each custom hydraulic door

  • Doors are shipped according to DOT standards, with one-piece shipping used when possible

Rated 5 based on 1 product reviews
VIDEOS

Hydra-Eze hydraulic doors offer maximum headroom to allow plenty of tail clearance. Powered by hydraulics, these custom-designed doors are simple, strong and easy to install. They outperform standard overhead doors, lifting out to a 90 degree angle when open.

Benefits:

  • Custom designed to exact specifications.

  • Unparalleled head clearance.

  • Quiet, easy and fast operation.

  • Locks in place with cylinders.

  • Easy to install.

  • Secure and simple.

  • Seals against outside elements.

  • Consistent outer appearance to building structure.

Rated 5 based on 1 product reviews
VIDEOS

HydraTilt hydraulic doors, also known as tip up canopy doors, are custom designed to fit each application. They are self-supporting and offer a wide range of options and modifications.

Features:

  • Door frames use tracks and permanently mounted rollers to
    guide the door open and closed.

  • Exterior truss system is factory-welded to prevent water intrusion.

  • Door panels are fabricated from tubing using standard structural
    shapes such as “C"s and “Z"s.

  • Doors are secured to the structure floor with cold roll drop pins.
    Placement and quantity vary for each project depending on door size.

  • Weather seals at the top, bottom and side provide excellent weather protection.
    Seals are easily replaceable over time.

  • Hydraulic devices like pumps, actuators, valves, reservoirs and rams are selected
    for safety and designed for each specific project.

  • Door panels are primed with either red oxide or gray industrial primer,
    depending on steel used.

  • Control panels are watertight and enclosed in NEMA 4 boxes.
    Interlocking switches control opening and closing limits.

  • Warning devices like bells, horns and strobes can be added to notify the area of the
    movement of the hangar door.

Rated 5 based on 1 product reviews
VIDEOS

At WELL BILT Industries we have perfected the Bifold Door System.

Bifold doors have been around for many years and WELL BILT Industries have been a leader in the market for more nearly 40 years! Every door is custom built to match your exact specifications and are easy to install. There are many design advantages in Bifold door systems since they have two sections, which puts less stress on your building.

Our Bifold doors adapt to any building large or small in any industry. Strong welded steel frame and trusses withstand high winds and maximize life expectancy, while double strength hinge line prevents sagging.

Our Bifold doors are suitable for new or existing structures and are engineered to meet local building codes.

Features:

  • Low maintenance

  • Most reliable

  • Extra strong adds strength to the building structure

  • Simple operation

  • Safer design with many safety features

  • All-steel welded door frame

  • Shed water in open position

  • Bifold doors can provide many design options

  • Require very little side or head room\

  • Every door is custom built to your needs

  • Doors lift upward saving you space in front of your building


Rated 5 based on 1 product reviews
VIDEOS

Hercul-Eze Door Operators  

  • Dimensions (width x height x depth): 23" x 35" x 7.5"

  • Speed: 35 feet per minute

  • Available Types: In-Door, Out-of-Door

  • Unit Weight: 190 lbs

  • Max Door Weight: 3.500 lbs

  • Drive System: Solid

  • Fill Tire



The Hercul-Eze LD 100 Series rolling hangar door operator is mounted inside the hangar to the side of the door or doors, depending on the configuration.

The Hercul-Eze® “LD" by WELL BILT INDUSTRIES rolling hangar door operator provides a compact and efficient means of opening and closing rolling door systems up to 3,500 lbs. Hercul-Eze® “LD" by WELL BILT INDUSTRIES door operators utilizes an industrial solid fill tire in contact with the hangar floor material to provide the tractive force to move the door system. Hercul-Eze® “LD" by WELL BILT INDUSTRIES hangar door operators are available in two models; the “In-The-Door" model and the “Out-Of-Door" model. The “In-The-Door" model installs in a rolling door leaf with 8″ or greater frame width and allows the door leaves to stack in a pocket or outside the building without special allowances for clearance. The “Out-Of-Door" model typically installs on the inside surface of a system in which the basic frame width is less than 8″ or the door structure is such that an “In-The-Door" model can not be installed.

Rated 5 based on 1 product reviews
VIDEOS
  • Dimensions (width x height x depth): 23" x 35" x 7.5"

  • Speed: 35 feet per minute

  • Available Types: In-Door,

  • Out-of-Door

  • Unit Weight: 190 lbs

  • Max Door Weight: 22,000 lbs

  • Drive System: Solid

  • Fill Tire


The Hercul-Eze 200 Series rolling hangar door operator is mounted inside the hangar to the side of the door or doors, depending on the configuration.

The Hercul-Eze® by WELL BILT INDUSTRIES patented rolling door operator provides a compact and efficient means of opening and closing rolling door systems up to 22,000 lbs. Hercul-Eze® by WELL BILT INDUSTRIES operators utilizes an industrial solid fill tire in contact with the hangar floor material to provide the tractive force to move the door system. Hercul-Eze® by WELL BILT INDUSTRIES operators are available in two models; the “In-The-Door" model and the “Out-Of-Door" model. The “In-The-Door" model installs in a rolling door leaf with 8″ or greater frame width and allows the door leaves to stack in a pocket or outside the building without special allowances for clearance. The “Out-Of-Door" model typically installs on the inside surface of a system in which the basic frame width is less than 8″ or the door structure is such that an “In-The-Door" model can not be installed.

Rated 5 based on 1 product reviews
VIDEOS
  • Dimensions (width x height x depth): 33.5" x 40" x 9.5"

  • Speed: 35 feet per minute

  • Available Types: In-Door, Out-of-Door

  • Unit Weight: 260 lbs

  • Max Door Weight: 40,000 lbs

  • Drive System: Solid

  • Fill Tire



The Hercul-Eze XP 300 Series rolling hangar door operator is mounted inside the hangar to the side of the door or doors, depending on the configuration.

The Hercul-Eze® “XP" by WELL BILT INDUSTRIES patented rolling door operator provides a compact and efficient means of opening and closing rolling door systems up to 40,000 lbs. Hercul-Eze® “XP" by WELL BILT INDUSTRIES operators utilizes an industrial solid fill tire in contact with the hangar floor material to provide the tractive force to move the door system. Hercul-Eze® “XP" by WELL BILT INDUSTRIES operators are available in two models; the “In-The-Door" model and the “Out-Of-Door" model. The “In-The-Door" model installs in a rolling door leaf with 10″ or greater frame width and allows the door leaves to stack in a pocket or outside the building without special allowances for clearance. The “Out-Of-Door" model typically installs on the inside surface of a system in which the basic frame width is less than 10″ or the door structure is such that an “In-The-Door" model can not be installed.


Rated 5 based on 1 product reviews
VIDEOS
  • Dimensions (width x height x depth): 53.5" x 40 x 9.5"

  • Speed: 35 feet per minute

  • Available Types: In-Door, Out-of-Door

  • Unit Weight: 190 lbs

  • Max Door Weight: 60,000 lbs

  • Drive System: Solid

  • Fill Tire



The Hercul-Eze XP 500 Series rolling hangar door operator is mounted inside the hangar to the side of the door or doors, depending on the configuration..

The Hercul-Eze® “500" by WELL BILT INDUSTRIES patented rolling door operator provides a compact and efficient means of opening and closing rolling door systems up to 60,000 lbs. Hercul-Eze® “500" by WELL BILT INDUSTRIES operators utilize two industrial solid fill tires in contact with the hangar floor material to provide the tractive force to move the door system. Hercul-Eze® “500" by WELL BILT INDUSTRIES operators are available in two types; the “In-The-Door" model and the “Out-Of-Door" model. The “In-The-Door" model installs in a rolling door leaf with 10″ or greater frame width and allows the door leaves to stack in a pocket or outside the building without special allowances for clearance. The “Out-Of-Door" model typically installs on the inside surface of a system in which the basic frame width is less than 10″ or the door structure is such that an “In-The-Door" model can not be installed.

Rated 5 based on 1 product reviews
VIDEOS
  • Dimensions (width x height x depth):

  • Determined by capacity

  • Speed: 25-60 feet per minute

  • Unit Weight: Determined By capacity

  • Max Door Weight: 22,000 /40,000 /

  • 60,000 lb capacities

  • Drive: Steel Wheels



The Hercul-Eze SW Series rolling hangar door operator offers a variable frequency drive system to power rolling hangar doors.

The Hercul-Eze® “SW" by WELL BILT INDUSTRIES rolling hangar door operator provides a compact and efficient means of opening and closing rolling door systems up to 60,000 lbs. Hercul-Eze® “SW" by WELL BILT INDUSTRIES operators utilize a chain drive system to power one or both of the steel wheels in contact with the A.S.C.E. rail. Hercul-Eze® “SW" by WELL BILT INDUSTRIES operators require a door frame depth of 8″ to 10″ to be installed based on the size and dimensions of the hangar door operator components. Controlled by a variable frequency drive (VFD), the Hercul-Eze® “SW" by WELL BILT INDUSTRIES possesses the ability to have the ramp up and down time adjusted for soft starts and stops as well as the full speed of the unit modified to suit the needs of the hangar door system or other types of industrial doors.

Rated 5 based on 1 product reviews
VIDEOS

Hangar Door Parts  

We're all about Parts! Your one-stop-shop for everything from replacement parts, to upgrade components. From weather strip and brush seals to drive motors and complete operators, we've got a warehouse stocked with everything you need!

Rated 5 based on 1 product reviews
VIDEOS

Industries  

Our custom built residential home garage doors are designed to fit your exact specifications, whether maximizing the efficiency of new construction or increasing the accessibility of existing spaces.

Rated 5 based on 1 product reviews
VIDEOS

Our custom built doors are designed to fit every need and manufactured to fit your specifications, whether it's maximizing the efficiency of new construction or increasing the accessibility of existing buildings.

Rated 5 based on 1 product reviews
VIDEOS

Our custom built doors are designed to fit every agricultural need, from dairy buildings to machine storage and more. Every agriculture hangar door system is manufactured to fit your specifications and maximize the efficiency of new construction or increase accessibility of existing buildings. Farmers have depended on our quality doors and service for years, and you can, too.

Rated 5 based on 1 product reviews
VIDEOS

We understand every marina is unique, so when you need a door choose the leader in custom marina hangar door systems.

Our doors protect against coastal winds and corrosive conditions to help shelter your vessels from the elements. We custom build every door to accommodate any size structure, from dry storage/dry stacking to dockyards and manufacturing facilities.

Rated 5 based on 1 product reviews
VIDEOS

We began manufacturing aircraft hangar doors in the 1980s, and we've been a leader in the market ever since. We With a variety of custom designed steel doors and operator models for any structor, we manufacture hangar doors for private hangars as well as corporate, military, commercial, FBO and more. Each door project is quality constructed and engineered to last.

Safety is our top priority, and whether your need is for a small airplane or large airport, our hangar doors are the safest, strongest and most secure on the market.

Every project is unique, and we have the experience manufacturing a wide range of door systems to suit your needs and meet your requirements.

Rated 5 based on 1 product reviews
VIDEOS

Our custom built military door systems are designed to fit exact specifications, whether maximizing the efficiency of new construction or increasing the accessibility of existing spaces.

Rated 5 based on 1 product reviews
VIDEOS

Case Studies  

Type:

Industry:

Energy efficiency and insulation are critical factors in the design and operation of aircraft hangars. High-quality hangar doors play a pivotal role in maintaining optimal indoor climates, reducing energy consumption, and ensuring the protection of valuable assets.​ Understanding the Impact of Hangar Doors on Energy Efficiency Hangar doors are among the largest openings in a building, making them significant points for potential energy loss. Properly designed and insulated doors help regulate indoor temperatures by minimizing heat transfer, thereby reducing the load on heating and cooling systems. This regulation not only enhances comfort but also leads to substantial cost savings.​

Rated 5 based on 1 product reviews

Type:

Hydraulic Hangar Doors

Industry:

Aviation

Well Bilt Industries has a rich history of engineering custom hangar door solutions tailored to unique and unconventional spaces. Our expertise ensures that each project meets the specific needs of our clients, regardless of the challenges presented by their facilities. Below are examples of our innovative approaches: Army Aviation Support Facility Rolling Door Challenge: The facility required expansive door systems to accommodate large aircraft, necessitating precise engineering to ensure seamless operation. Solution: We designed and installed two rolling door systems measuring 253 feet by 24 feet and 234 feet by 24 feet, respectively.

Rated 5 based on 1 product reviews

Type:

Industry:

Sustainability is a growing focus in aviation, and hangar door materials play a crucial role in minimizing environmental impact. Choosing the right materials enhances durability and functionality while supporting eco-friendly practices. Traditional Materials and Their Environmental Footprint Historically, steel has been the primary material for hangar doors due to its strength and longevity. However, steel production is energy-intensive and generates significant CO₂ emissions. Aluminum as a Sustainable Alternative: Aluminum requires less energy to produce compared to steel. It generates fewer CO₂ emissions than steel hangars. It is lightweight, reducing structural load and transportation emissions.  

Rated 5 based on 1 product reviews

Type:

Industry:

Aviation

The Importance of Hangar Door Safety in 2025 As aviation technology advances, so does the need for enhanced safety measures in aircraft hangars. Hangar doors, being one of the largest moving components in any facility, require constant innovation to ensure the protection of both aircraft and personnel. At Well Bilt Doors, we stay ahead of the curve by incorporating the latest safety advancements into our hangar door designs. Key Safety Innovations in Hangar Doors for 2025

Rated 5 based on 1 product reviews

Type:

Industry:

As temperatures drop and winter conditions set in, hangar doors are subject to unique challenges that can compromise their performance and lifespan. Proactive maintenance is key to avoiding costly repairs, downtime, and safety hazards during the cold season. Here’s a detailed guide to winter maintenance for hangar doors, complete with specific steps and the reasons behind each. 1. Inspect Weather Seals and Insulation Why It Matters: Weather seals and insulation help maintain internal temperatures, reduce energy costs, and prevent drafts. Damaged seals allow cold air, snow, and ice to infiltrate, potentially affecting stored aircraft or equipment.

Rated 5 based on 1 product reviews

Type:

Industry:

Expanded Capacity for Custom Solutions With our recent facility expansion, Well Bilt Industries is excited to increase our capacity for producing a wide range of custom-engineered solutions. This growth allows us to serve various sectors more efficiently, providing high-quality, durable products with faster turnaround times. Commitment to Innovation The new production capabilities not only meet growing demand but also open the door to future innovations. Our team is dedicated to staying ahead of industry trends and ensuring that we continue to offer cutting-edge solutions for our clients.

Rated 5 based on 1 product reviews