Woodfold Mfg. Inc.

Accordion Doors, Accordion Partitions and Hardwood Roll-up Doors

CONTACT INFO
EMAIL
Request for informationWoodfold Mfg. Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
WARRANTY

Woodfold products are warranted against defects in workmanship and material. Please consult Woodfold literature for additional details.

DISTRIBUTION

Woodfold products are available through a national network of building material and specialty distributors.

The Series 220 closet door is the ideal choice when a simple and space saving solution is needed. Finished on both sides and using the same hinged hardware system as our other series, the 220 is a perfect solution for this specific application. It can also be used in other spaces where a latch closure is not required.

ADA Compatible
The Series 220 was tested for ADA compliance for opening load force per ADA/BOMA SEC 4.1311. Tests conducted by MEI Charlton, Inc., Portland, OR.

Request a Sample

Rated 5 based on 1 product reviews

Commercial to Residential. Institutional to Industrial. It's the industry leading accordion door. No matter what space you need divided, chances are the Series 240 is the door to perfectly suit your needs. This series delivers the high-use durability needed to successfully reconfigure space in homes, offices, schools and restaurants. Available in a wide range of contemporary finishes.. It also gives you choices like curvable track, locks, latches,and multiple meeting posts. Simply put, the Series 240 doesn't force the choice between an elegant door and flawless functionality.

ADA Compatible

The Series 240 was tested for ADA compliance for opening loadforce per ADA/BOMA SEC 4.1311. Tests conducted by MEI Charlton, Inc., Portland, OR.

Request a Sample

Rated 5 based on 1 product reviews

The Series 440 uses the same construction as a 540, yet features a flexible vinyl PVC panel connector in place of the rigid-vinyl hinge and steel rods. Designed to present an inviting entrance to retail and hospitality settings with moderate security needs, our Series 440 doors also serve as a unique decorative touch and can be crafted to incorporate acrylic panels with those made of hardwood or contemporary laminates. Also available with latch modifications, the Series 440 is a wonderful choice for space division where the added security of the Series 540 is not required.

ADA Compatible

The Series 440 and 540 were tested for ADA compliancefor opening load force per ADA/BOMA SEC 4.1311. Testsconducted by MEI Charlton, Inc., Portland, OR.

Request a Sample

Rated 5 based on 1 product reviews

A sturdy door that incorporates the smooth operation of our exclusive hardware hinge system the Alumifold Series 640 utilizes single-piece, extruded aluminum body panels, for a streamlined, modern look. Design options include solid or perforated aluminum panels in five finishes delivering the privacy and security you are looking for with eye-catching style.

Request a Sample

Rated 5 based on 1 product reviews

Delivering sound reduction in an attractive, single-wall door, the Series 2100 is ideal wherever moderate sound reduction is needed,such as restaurants, churches, offices and assisted living facilities. These single-wall acoustic partitions also save floor and wall space while allowing the reconfiguration of a facility at a moment's notice.

Field Sound Transmission Class:

The Series 2100 door has a field sound transmission class (FSTC) rating of 21. Field tests were performed by Bruck, Richards & Chaudiere, Inc. of Seattle, Washington following the procedures specified in ASTM E 336-77.


Request a Sample

Rated 5 based on 1 product reviews

Dual-wall doors for moderate sound reduction. One of the most attractive ways to literally draw the line between loud and quiet, the Series 3300 is perimeter-sealed and acoustic-lined for wonderful sound insulation. Matching dual-wall construction with the proven durability of Woodfold's exclusive hardware hinge system and rigid body panels, the Series 3300 also conveniently allows the selection of alternate finish materials on each door face.

 

Field Sound Transmission Class: 

The dual-walled Series 3300 Acoustical Partition has a field sound transmissionclass (FSTC) rating of 33. Field tests were performed by Bruck, Richards & Chaudiere, Inc. of Seattle,Washington following the procedures specified in ASTM designation E 336-90.

 

Request a Sample

 

Rated 5 based on 1 product reviews

For higher sound control in meeting spaces, medical facilities or religious institutions, this series takes sound attenuation to a higher level. This is a high quality industrial door, with an FSTC of 41*, it features a perimeter seal, acoustic lining and heavy-duty hardware. The 4166 dual wall construction uses 6” panels.

Request a Sample

Rated 5 based on 1 product reviews

Visifold, see-through commercial and retail security doors.Combining the smooth, flawless operation of the Woodfold hardware hinge system with enhanced security between panels thanks to a rigid PVC hinge over a steel rod, the Series 540 offers an unobstructed view of what's inside while assuring protection.

 

Request a Sample

 

Rated 5 based on 1 product reviews

Alumifold security door and enclosure. A sturdy door that incorporates the smooth operation of our exclusive hardware hinge system Woodfold Alumifold Series 740 features a single-piece, extruded aluminum body panels. Suitable for a variety of installations that require strength yet beauty and function, you'll appreciate design options like aluminum panels (solid or perforated) finishes for a streamlined, modern look.


Request a Sample

Rated 5 based on 1 product reviews

We're one of the very few companies who still offer overhead coiling doors in beautiful and sustainable hardwoods. We use only the finest hardwoods like red oak, white oak, maple, birch, mahogany, and cherry, and apply rich, gorgeous finishes that bring out the natural beauty of these woods. We can custom match your existing millwork or decor, with clear finishes, custom stains, or custom paints. Each piece of our Roll-Up Doors are individually finished and fully assembled at the factory prior to shipment. Our precision manufacturing, quality control, and packaging ensuring a product that arrives at the job site in one piece and provide for smooth rolling action year after year. Let it roll with your choice of manual, motorized, or crank operation.

Commercial: 

Beautiful, and all business
We custom build to fit virtually any internal commercial installation such as in banks, hotels, bars, restaurants, schools, offices, and churches, stadiums and trade centers. Top-mounted roll-ups secure customer windows or service areas at closing time, define public and private areas, and let customers know when the service area is open-or closed in the classic style of a roll-top desk. Choose from a variety of latches and locks for added security.

Residential: 

So many uses, they're on a roll

Woodfold Roll-Up Doors provide sophistication and smooth, problem-free performance, tailored to your needs. These top-mount doors can luxuriously camouflage a wall-size entertainment center, lock away a bar, or conceal rooms in the residence.


Request a Sample

Rated 5 based on 1 product reviews