PV Baluster Fe26 - 6' Panel - residential
PV Baluster AL13 - 6' Panel - residential
PV Full Glass Panel AL13 - 36.25 panel - residential
PV Full Glass Panel AL13 - 31.25 panel - residential
PV Full Glass Panel AL13 - 51.25 panel - residential
PV Full Glass Panel AL13 - 41.25 panel - residential
PV Full Glass Panel AL13 - 46.25 panel - residential
PV Full Glass Panel AL13 - 56.25 panel - residential
PV Full Glass Panel AL13 - 61.25 panel - residential
SPG2-2000 - Stainless Steel and Glass Railing System
SPG1-2000 - Stainless Steel Cable and Glass Railing System
SunRail Glass Flat
SunRail Glass Stair
All 36" Rail Styles Modified for Glass
All 42" Rail Styles Modified for Glass
Spectrum Flat
Spectrum Stair
SunRail Latitude Flat
SunRail Latitude Stair
SunRail Nautilus Flat
SunRail Nautilus Stair
CSI section 057315 focuses on Tempered Glass Railing Assemblies, which are used in commercial and residential buildings to provide safety and aesthetic appeal. The CAD files associated with this section include detailed drawings and layouts that illustrate the dimensions, installation methods, and materials used in these railing systems. They typically depict the glass panel dimensions, thickness, support structures, mounting details, and hardware components. By utilizing these CAD files, design professionals can ensure that the railing assemblies meet safety standards and are integrated seamlessly into the overall design of a building. These files support efficient communication among stakeholders, facilitate accurate cost estimation, and help in identifying potential design challenges early in the project lifecycle. Ultimately, they are a vital resource in the development of robust and visually appealing railing systems.
Tempered Glass Railing Assemblies are commonly used in commercial and residential projects for both interior and exterior applications. They provide a modern aesthetic and safety barrier on balconies, stairs, and walkways, while also allowing unobstructed views.
CAD files provide detailed, scalable drawings and layouts of the railing assemblies. This helps architects and engineers visualize the system, ensure proper dimensions, and integrate the design seamlessly with other building components, ultimately reducing errors during installation.
CAD files for Tempered Glass Railing Assemblies usually include detailed dimensions, material specifications, connection details, and installation guidelines. This information is crucial for precise fabrication and installation, ensuring the railing system meets safety and design standards.
CAD files facilitate better coordination with other building systems by providing clear layouts and connection details. This allows for clash detection and adjustments in the design phase, minimizing conflicts and delays during construction.
CAD files offer the advantage of being easily editable and adaptable, allowing for quick updates and modifications. They also enable 3D visualization, which helps stakeholders better understand the spatial relationship and aesthetic impact of the railing system within the project.