SRH-FR 36 x 30
SRH-FR-36''-36''-01-0001
SRH-FR-48''-48''-01-0001
SRHE-DL 72 x 72 - 1
SRHE-DL 72 x 72 - 2
DRL
DRL 27 - 1/2 x 59 1/2 (70x130)
DRL LML
SAC-FR 48 x 48 - 1
SAC-FR 48 x 48 - 2
SRHGE-48''-48''-01-0001
SRHGE-96''-30''-01-0001
HIACE-C-SS-DL 108 x 108 - 1
HIACE-C-SS-DL 108 x 108 - 2
SRHP-RF-36''-30''-01-0001
SRHP-RF-36''-36''-01-0001
Roof Hatch - AGRS-H
Roof Hatch - PH
Roof Hatch - SAL
Type D
Type D-50T
Type E
Type E-50TB
Type E-HZ
Type F
Type F-50TB
Type F-HZ
Type GD50
Type GS
Type GS-50TB
Type L
Type L-50TB
Type L-HZ
Type NB
Type NB-50TB
Type NB-HZ PADSHT
Type S PADSHT
Type S-50TB
Type SEC
Type SS
Type SS-50TB
VersaMount
VersaMount-TB
SLHD 72 x 72 - 1
SLHD 72 x 72 - 2
SRHP-AOV-50''-50''-01-0001
SRHP75 36 x 30
SRHP75-36''-36''-01-0001
SRHP75-48''-48''-01-0001
SRHPE75 96 x 30 - 1
SRHPE75 96 x 30 - 2
DEF DU6
DMF DU6
DRF DU6
DXF DU6
Roof hatches, categorized under CSI section 077233, are critical elements in building design that facilitate access to rooftops for maintenance personnel and equipment. The primary function of roof hatches is to provide a safe entry and exit point from the building to the roof, which is essential for regular inspection, maintenance, and emergency access. CAD files associated with this section are instrumental for professionals involved in the design and construction of buildings. These files provide detailed, to-scale drawings that include dimensions, materials, and installation configurations of roof hatches. The precision offered by CAD files ensures that the roof hatches are properly integrated into the building's architectural plan, accounting for factors like load-bearing capacity, weatherproofing, and alignment with other structural elements. Furthermore, CAD drawings can aid in visualizing how the roof hatches interact with other components of the building envelope, such as roofing membranes and insulation. By utilizing these CAD files, architects and engineers can optimize the design for functionality and safety, ensuring compliance with relevant building codes and standards.
Roof hatches provide access to rooftops for maintenance, inspections, and emergency egress. They are crucial for ensuring safe and convenient rooftop access in various types of buildings.
CAD files offer detailed and precise drawings that help architects and engineers visualize the placement, dimensions, and integration of roof hatches within a building's design, ensuring proper installation and functionality.
CAD drawings for roof hatches should include accurate dimensions, materials, opening mechanisms, and any specific installation details like flashing and curb requirements to ensure compatibility with the project specifications.
Yes, CAD files for roof hatches should comply with relevant building codes and standards such as OSHA and ANSI to ensure safety and performance requirements are met for access and egress.
CAD files facilitate clear communication and collaboration among architects, engineers, and contractors by providing a precise digital representation of roof hatches, allowing all parties to coordinate effectively during the design and construction phases.