Citadel Architectural Products, Inc.

Composite Panels

CONTACT INFO
6198 West Airport Blvd.
Greenfield, IN 46140
Toll Free: 800-446-8828
Phone: 317-894-9400
Continuing Education Logo
EMAIL
Request for informationCitadel Architectural Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES

Citadel Architectural Products, Inc. CAD DetailsSearch using keywords: operable wall panel

Envelope 2000 RV 10 Curved Section

Envelope 2000 RV 1A System Isometric Option 1

Envelope 2000 RV 1B System Isometric Option 2

Envelope 2000 RV 1C System Isometric Option 3

Envelope 2000 RV 2A Molding Dimensions Page 1

Envelope 2000 RV 2B Molding Dimensions Page 2

Envelope 2000 RV 2C Molding Dimensions Page 3

Envelope 2000 RV 3A Base Foundation Option 1

Envelope 2000 RV 3B Base Foundation Option 2

Envelope 2000 RV 4A Horizontal Vertical Option 1

Envelope 2000 RV 4B Horizontal Vertical Option 2

Envelope 2000 RV 4C Horizontal Vertical Option 3

Envelope 2000 RV 5 Intermediate Connection

Envelope 2000 RV 6A Dissimilar Material Option 1

Envelope 2000 RV 6B Dissimilar Material Option 2

Envelope 2000 RV 7 Parapet

Envelope 2000 RV 8A Inside Corner Option 1

Envelope 2000 RV 8B Inside Corner Option 2

Envelope 2000 RV 8C Inside Corner Option 3

Envelope 2000 RV 9A Outside Corner Option 1

Envelope 2000 RV 9B Outside Corner Option 2

Envelope 2000 RV 9C Outside Corner Option 3

Envelope 2000 RV Intersections 11A To 12B

Envelope 2000 RV Intersections 13A To 13D

Envelope 2000 RV Intersections 13E

Envelope 2000 RV Intersections 13F

Envelope 2000 RV Intersections 13G

Envelope 2000 RV Intersections 14A To 14C

Envelope 2000 RV Intersections 14D

Envelope 2000 RV Intersections 15A

Envelope 2000 RV Intersections 15B To 17

Envelope 2000 RV Intersections 18A To 18C

Envelope 2000 RV Intersections 18D

Envelope 2000 RV Intersections 18E

Envelope 2000 RV Intersections 19A To 19C

Envelope 2000 RV Intersections 19D

Envelope 2000 RV Intersections 19E

Envelope 2000 RV

Envelope 2000 DRV 1 System Isometric

Envelope 2000 DRV 10 Molding Layout

Envelope 2000 DRV 11 Weep Hole Layout

Envelope 2000 DRV 2 Molding Dimensions

Envelope 2000 DRV 3 Base Foundation

Envelope 2000 DRV 4 Horizontal Vertical

Envelope 2000 DRV 5 Intermediate Connection

Envelope 2000 DRV 6 Dissimilar Material

Envelope 2000 DRV 7 Parapet

Envelope 2000 DRV 8 Inside Corner

Envelope 2000 DRV 9 Outside Corner

Envelope 2000 DRV

Envelope 2000 RS 1 System Isometric

Envelope 2000 RS 2 Attachment Extrusions

Envelope 2000 RS 3 Base Foundation

Envelope 2000 RS 4A Horizontal Vertical Option 1

Envelope 2000 RS 4B Horizontal Vertical Option 2

Envelope 2000 RS 5 Dissimilar Material

Envelope 2000 RS 6A Parapet Option 1

Envelope 2000 RS 6B Parapet Option 2

Envelope 2000 RS 7 Inside Corner

Envelope 2000 RS 8 Outside Corner

Envelope 2000 RS

Envelope 2000 RR 1 System Isometric

Envelope 2000 RR 2A Attachment Extrusions Page 1

Envelope 2000 RR 2B Attachment Extrusions Page 2

Envelope 2000 RR 3 Base Foundation

Envelope 2000 RR 4 Horizontal Vertical

Envelope 2000 RR 5 Dissimilar Material

Envelope 2000 RR 6 Parapet

Envelope 2000 RR 7 Inside Corner

Envelope 2000 RR 8 Outside Corner

Envelope 2000 RR 9 Column

Envelope 2000 RR

Panel 15 1PC 1 System Isometric

Panel 15 1PC 10 Outside Corner

Panel 15 1PC 2A Molding Dimensions Page 1

Panel 15 1PC 2B Molding Dimensions Page 2

Panel 15 1PC 3A Base Foundation Option 1

Panel 15 1PC 3B Base Foundation Option 2

Panel 15 1PC 4 Horizontal Vertical

Panel 15 1PC 5A Horizontal Option 1

Panel 15 1PC 5B Horizontal Option 2

Panel 15 1PC 6 Intermediate Connection

Panel 15 1PC 7A Dissimilar Material Option 1

Panel 15 1PC 7B Dissimilar Material Option 2

Panel 15 1PC 8 Parapet

Panel 15 1PC 9 Inside Corner

Panel 15 1PC Intersections 11 To 13

Panel 15 1PC Intersections 14 To 15B

Panel 15 1PC Intersections 16A To 17B

Panel 15 1PC Intersections 18A To 19B

Panel 15 1PC Intersections 20A To 20B

Panel 15 1PC