INKAN Ltd.

Architectural Glass and Metal Fabricator

CONTACT INFO
14 Indell Ln.
Brampton, ON, Canada L6T 3Y3
Toll Free: 800-387-2481
Phone: 905-793-4747
EMAIL
Request for informationINKAN Ltd. Contact Us / RFI
PRODUCT SELECTION RESOURCES

INKAN Ltd. CAD DetailsSearch using keywords: closet doors

Available Finishes - Door Swing Legend

100 Series Doors (Top & Bottom Rail)

200 Series Doors (Top & Bottom Patch Fittings)

250 Series Doors (Combination Top Patch Bottom Rail)

300 Series Doors (Fully Framed)

100 Series Doors Sections

200 & 250 Series Doors Sections

300 Series Doors Sections

BTS 80 Floor Closer

RTS 88 Overhead Concealed Closer

8062 Walking Beam top Pivot

8062 Walking Beam top Pivot Bracket

156 and 156HD Top Pivot

355.5 and 7421K Bottom Pivot

8853 and 8856 Bottom Pivot

Top and Bottom Pivot Patch 319.41 and 319.1 - 10mm and 12mm Glass Patch

Top and Bottom Pivot Patch 319.41 and 319.1 - 19mm Glass Patch

Corner Rail Patch

Transom Sidelite Pivot Patch 317.4 and 317.41 - 12mm and 15mm Glass

Transom Sidelite Pivot Patch 317.4 - 19mm Glass

Transom Wall Pivot Patch and Sidelite Fin Bracket - 319.34 and 593.1

Offset Top and Bottom Door Patch for 12 and 15 mm Glass - 312.1 and 311.1

Offset Top and Bottom Door Patch for 19 mm Glass - 312.1 and 311.1

Transom Sidelite Pivot Patch and Offset Arm - 327.1

152 Transom Door Stop - 12mm - 19mm Glass

153 and 154 Transom Sidelite Corner Patch Door Stop

16500 Patch Lock and 319.5 Patch Lock

MS Locks

MS Lock Cylinders and Thumb Turns

123 and 123.5 Door Stops

510 Series Bottom Straight slider

Type 1 Sections - 510 slider

Type 2 Sections - 510 slider

70 Bottom caster and Tandem Rollers

520 series top hung straight slider

Type 1 Sections - 520 slider

Type 2 Sections - 520 slider

Type 3 Sections - 520 slider

Type 4 Sections - 520 slider

C106-4 top nylon roller and C104 track and C995 roller and C204 track

ST90 top track & roller and HSW top track and roller

Bottom guide pin and st/st track

1 point and 2 point interconnecting pin

530 Series top hung parallel 60 degree stacking slider 60

540 series top hung 90 degree staggered stacking slider

Parallel and 90 degree stacking unit for 530 and 540 slider system

Top detail sectcions 530 and 540 sliders

550 Series Bottom parallel staggered stacking slider

560 series bottom 90 degree staggered stacking slider

Stacking area plan for 550 and 560 series

Section for 550 and 560 series slider

610 series bi-fold doors

620 series accordion doors

610 and 620 bi-fold arms