Terra Universal, Inc.

Cleanroom Solutions You Can Trust – Since 1975

CONTACT INFO
800 S. Raymond Ave.
Fullerton, CA 92831
Phone: 714-578-6000
EMAIL
Request for informationTerra Universal, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES

Terra Universal, Inc. CAD DetailsSearch using keywords: radiation shielding windows

6603 27 Frameless Window

Double Flush Mount Window 6603 15 160323

FRP single pane window 6602 70A

Fire-Rated Pass Through Chamber without window 12x14.5x12

Fire-Rated Pass Through Chamber without window 12x14.5x12

Fire-Rated Pass Through Chamber without window 18x20.5x24

Fire-Rated Pass Through Chamber without window 18x20.5x24

Fire-Rated Pass Through Chamber without window 24x26.5x24

Fire-Rated Pass Through Chamber without window 24x26.5x24

Fire-Rated Pass Through Chamber without window 24x26.5x48

Fire-Rated Pass Through Chamber without window 36x38.5x36

Fire-Rated Pass Through Chamber without window 36x38.5x48

Double Flush Mount FRP Window 6603 10

Fire-Rated Pass Through Chamber with window 24x18x18

Fire-Rated Pass Through Chamber with window 24x24x24

Fire-Rated Pass-Through chamber, Electropolished Stainless Steel with window, 24x24x48

Smart Pass Through 2635 10A 2

Smart Pass Through 2635 14A 2

Smart Pass Through 2635 16A 2

ValuLine Fire Rated Pass Thru 18x18x18 2634 73

ValuLine Stainless Steel Pass Thru 12x12x12 2634 42

ValuLine Stainless Steel Pass Thru 12x12x24 2634 43

ValuLine Stainless Steel Pass Thru 18x18x18 2634 45

ValuLine Stainless Steel Pass Thru 24x24x16 2634 47

ValuLine Stainless Steel Pass Thru 24x24x24 2634 48