Rated 5 based on 1 product reviews
Accessibility Professionals Inc.

FREEDOM SHOWERS by Accessibility Professionals

CONTACT INFO
11 Victoria St. Unit B3
Barrie, ON, Canada L4N 6T3
Toll Free: 877-947-7769
Phone:
EMAIL
Request for informationAccessibility Professionals Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

One-piece ANSI Type B step-in shower stall for new construction. Outside dimensions 38.5″ x 37.125″ (inside 36″ x 36″), 4″ threshold, center drain, dual recessed receiver flanges, slip-resistant textured floor, fully reinforced walls, durable applied-acrylic finish with subway tile pattern and two molded soap ledges. 30-year warranty, made in the USA. Add grab bars, a folding shower seat, and accessory packages to support FHA/ANSI Type B usable-bathroom guidelines.

- Hide Gallery
38.5" x 37.125" Freedom ANSI B Shower

Revit BIM Files for 38.5" x 37.125" Freedom ANSI B Shower - Model: APF3838SHRRF

Showers  

Plumbing Fixtures: 38 1/2" x 37 1/8": Freedom ANSI B Shower: APF3838SHRRF

Specifications for 38.5" x 37.125" Freedom ANSI B Shower - Model: APF3838SHRRF
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for 38.5" x 37.125" Freedom ANSI B Shower - Model: APF3838SHRRF
Videos for 38.5" x 37.125" Freedom ANSI B Shower - Model: APF3838SHRRF
Accessibility Professionals Inc. video of Who are Freedom Showers from Accessibility Professionals
2025-07-07T00:00:00+00:00Z
(Accessibility Professionals Inc.)request for information