Rated 5 based on 1 product reviews
KARNAK

Reflective Roof Coatings and Waterproofing

CONTACT INFO
330 Central Ave.
Clark, NJ 07066
Toll Free: 800-526-4236
Phone: 732-388-0300
EMAIL
Request for informationKARNAK Contact Us / RFI

535 QS Enviro-Lasticcart-plus

KARNAK 535 QS Enviro-Lastic is a 100% acrylic resin, white reflective, elastomeric coating with Quick-Set technology that locks the coating in to protect against rain wash-off 20 minutes after application. 535 QS Enviro-Lastic represents KARNAK's dedication to advancing acrylic coating technologies in the industry. This coating has superior color stability, resistance to dirt pickup, excellent hail resistance and low temperature flexibility.

Specifications for 535 QS Enviro-Lastic
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for 535 QS Enviro-Lastic
KARNAK video of Karnak - 44 ClearSeal Caulk
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 19 Ultra cutdown 2
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 19 Ultra Caulk
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 19
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - Coating Repair FR
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - EPDM 4 steps
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 18 fp
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - Asphalt Roof Restorations 1 Medium
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 502 System Combo
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 405 501 combo
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 108 229 Combo h
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 405 FR
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 229 Trowel
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 229
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 298 FP
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 220
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 155
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 108
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 100 fp
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 97
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - Karnakleen
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - KFWB fp
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 71
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 550 PatchNgo
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 799 Full
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 502 Finished EPDM
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 507 Primer FR
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 502 Basecoat
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 502 Basecoat 1
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 501 seriesw405
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 501 EPDM series
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of Karnak - 407 FR
2016-03-28T00:00:00+00:00Z
(KARNAK)request for information
KARNAK video of KARNAK K-NRG Seal VP' Vapor Permeable Air Barrier
2018-03-06T00:00:00+00:00Z
(KARNAK)request for information