Rated 5 based on 1 product reviews
Elevate Commercial Roofing

Roofing, Wall Panels and Rubber Linings

CONTACT INFO
EMAIL
Request for informationElevate Commercial Roofing Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon

90-mil EcoWhite™ EPDM Roofing Systemcart-plus

Bringing together the eco-friendly attributes of a white membrane with the proven performance of traditional EPDM, this new roofing solution meets LEED® certification requirements, exceeds ASTM D 4637 standards and is UL- and FM-approved.

EcoWhite Platinum EPDM is manufactured as 10-foot wide, no-fold, seamless panels, which are easy to handle and quick to install. More flexible than thermoplastic single-ply membranes, it allows for year-round application. It is the only white EPDM on the market that offers the benefits of the Elevate Red Shield™ 30-year Platinum Warranty, which includes coverage of incidental punctures, up to 2 inches hail damage and winds of up to 100 mph.


Specifications for 90-mil EcoWhite™ EPDM Roofing System
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for 90-mil EcoWhite™ EPDM Roofing System
BusinessApplication
Building Construction Specifications
Videos for 90-mil EcoWhite™ EPDM Roofing System
Elevate Commercial Roofing video of Nobody Covers You Better
2025-01-28T00:00:00+00:00Z
(Elevate Commercial Roofing)request for information