Rated 5 based on 1 product reviews
Trex Outdoor Kitchens

Stainless Steel Outdoor Cabinetry

CONTACT INFO
EMAIL
Request for informationTrex Outdoor Kitchens Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Trex® Outdoor Kitchens™ offers Warming Drawer Cabinets that are available in widths ranging from 33" to 62" in 3" increments. Depending on the size of the cabinet, the Drawer/Door Grill/Warming Drawer Cabinets come with a combination of drawers only or drawers and one door. The drawers are manufactured with double-wall construction, full-extension under-mount glides and “soft-close, self-close" technology.

Double Warming Drawer Cabinets are also available for when more than one warming drawer is wanted. These Double Warming Drawer Cabinets do not offer doors or drawers but provide the space for two separate warming drawers.

  • The standard Drawer/Door Grill/Warming Drawer Cabinet depth is 27 7/8" including the door, but a 24 7/8" depth may be specified for grills that fit that dimension.

  • The standard Drawer/Door Grill/Warming Drawer Cabinet box height is 30" plus 4 ½" adjustable legs.

  • Drawer/Door Grill/Warming Drawer Base Cabinets are specified 6" wider than the appliance width.

  • Comes with pre-made access holes for plumbing and/or electrical with removable covers.

  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with an adjustable foot.

  • A trim-kit is custom-designed during the fabrication process for the specified grill/warming drawer to ensure a proper fit during installation.

  • Black anodized toe kicks may be ordered separately and cut on-site.

  • Standard stainless steel pulls are included, upgrades are available for an additional cost.

  • Hinges and screws are included with every cabinet.

  • Shelves are optional and can be fixed or pull out.

  • Extra depth is available if needed.

- Hide Gallery
Appliance: Warming Drawer Cabinets

Revit BIM Files for Appliance: Warming Drawer Cabinets

Cabinets - Appliance  

Appliance Cabinet: Double Warming Drawer

Appliance Cabinet: Grill Base Warming Drawer

Specifications for Appliance: Warming Drawer Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Appliance: Warming Drawer Cabinets
Videos for Appliance: Warming Drawer Cabinets
Trex Outdoor Kitchens video of I Want That: Trex Outdoor Kitchens Segment
2020-06-23T00:00:00+00:00Z
(Trex Outdoor Kitchens)request for information
Trex Outdoor Kitchens video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Trex Outdoor Kitchens)request for information